/* * C6X IRQ flag handling * * Copyright (C) 2010 Texas Instruments Incorporated * Written by Mark Salter (msalter@redhat.com) * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public Licence * as published by the Free Software Foundation; either version * 2 of the Licence, or (at your option) any later version. */ #ifndef _ASM_IRQFLAGS_H #define _ASM_IRQFLAGS_H #ifndef __ASSEMBLY__ /* read interrupt enabled status */ static inline unsigned long arch_local_save_flags(void) { unsigned long flags; asm volatile (" mvc .s2 CSR,%0\n" : "=b"(flags)); return flags; } /* set interrupt enabled status */ static inline void arch_local_irq_restore(unsigned long flags) { asm volatile (" mvc .s2 %0,CSR\n" : : "b"(flags)); } /* unconditionally enable interrupts */ static inline void arch_local_irq_enable(void) { unsigned long flags = arch_local_save_flags(); flags |= 1; arch_local_irq_restore(flags); } /* unconditionally disable interrupts */ static inline void arch_local_irq_disable(void) { unsigned long flags = arch_local_save_flags(); flags &= ~1; arch_local_irq_restore(flags); } /* get status and disable interrupts */ static inline unsigned long arch_local_irq_save(void) { unsigned long flags; flags = arch_local_save_flags(); arch_local_irq_restore(flags & ~1); return flags; } /* test flags */ static inline int arch_irqs_disabled_flags(unsigned long flags) { return (flags & 1) == 0; } /* test hardware interrupt enable bit */ static inline int arch_irqs_disabled(void) { return arch_irqs_disabled_flags(arch_local_save_flags()); } #endif /* __ASSEMBLY__ */ #endif /* __ASM_IRQFLAGS_H */