/* * Atmel AT91 common AIC (Advanced Interrupt Controller) code shared by * irq-atmel-aic and irq-atmel-aic5 drivers * * Copyright (C) 2004 SAN People * Copyright (C) 2004 ATMEL * Copyright (C) Rick Bronson * Copyright (C) 2014 Free Electrons * * Author: Boris BREZILLON * * This file is licensed under the terms of the GNU General Public * License version 2. This program is licensed "as is" without any * warranty of any kind, whether express or implied. */ #include #include #include #include #include #include #include #include "irq-atmel-aic-common.h" #define AT91_AIC_PRIOR GENMASK(2, 0) #define AT91_AIC_IRQ_MIN_PRIORITY 0 #define AT91_AIC_IRQ_MAX_PRIORITY 7 #define AT91_AIC_SRCTYPE GENMASK(6, 5) #define AT91_AIC_SRCTYPE_LOW (0 << 5) #define AT91_AIC_SRCTYPE_FALLING (1 << 5) #define AT91_AIC_SRCTYPE_HIGH (2 << 5) #define AT91_AIC_SRCTYPE_RISING (3 << 5) struct aic_chip_data { u32 ext_irqs; }; static void aic_common_shutdown(struct irq_data *d) { struct irq_chip_type *ct = irq_data_get_chip_type(d); ct->chip.irq_mask(d); } int aic_common_set_type(struct irq_data *d, unsigned type, unsigned *val) { struct irq_chip_generic *gc = irq_data_get_irq_chip_data(d); struct aic_chip_data *aic = gc->private; unsigned aic_type; switch (type) { case IRQ_TYPE_LEVEL_HIGH: aic_type = AT91_AIC_SRCTYPE_HIGH; break; case IRQ_TYPE_EDGE_RISING: aic_type = AT91_AIC_SRCTYPE_RISING; break; case IRQ_TYPE_LEVEL_LOW: if (!(d->mask & aic->ext_irqs)) return -EINVAL; aic_type = AT91_AIC_SRCTYPE_LOW; break; case IRQ_TYPE_EDGE_FALLING: if (!(d->mask & aic->ext_irqs)) return -EINVAL; aic_type = AT91_AIC_SRCTYPE_FALLING; break; default: return -EINVAL; } *val &= ~AT91_AIC_SRCTYPE; *val |= aic_type; return 0; } int aic_common_set_priority(int priority, unsigned *val) { if (priority < AT91_AIC_IRQ_MIN_PRIORITY || priority > AT91_AIC_IRQ_MAX_PRIORITY) return -EINVAL; *val &= ~AT91_AIC_PRIOR; *val |= priority; return 0; } int aic_common_irq_domain_xlate(struct irq_domain *d, struct device_node *ctrlr, const u32 *intspec, unsigned int intsize, irq_hw_number_t *out_hwirq, unsigned int *out_type) { if (WARN_ON(intsize < 3)) return -EINVAL; if (WARN_ON((intspec[2] < AT91_AIC_IRQ_MIN_PRIORITY) || (intspec[2] > AT91_AIC_IRQ_MAX_PRIORITY))) return -EINVAL; *out_hwirq = intspec[0]; *out_type = intspec[1] & IRQ_TYPE_SENSE_MASK; return 0; } static void __init aic_common_ext_irq_of_init(struct irq_domain *domain) { struct device_node *node = irq_domain_get_of_node(domain); struct irq_chip_generic *gc; struct aic_chip_data *aic; struct property *prop; const __be32 *p; u32 hwirq; gc = irq_get_domain_generic_chip(domain, 0); aic = gc->private; aic->ext_irqs |= 1; of_property_for_each_u32(node, "atmel,external-irqs", prop, p, hwirq) { gc = irq_get_domain_generic_chip(domain, hwirq); if (!gc) { pr_warn("AIC: external irq %d >= %d skip it\n", hwirq, domain->revmap_size); continue; } aic = gc->private; aic->ext_irqs |= (1 << (hwirq % 32)); } } #define AT91_RTC_IDR 0x24 #define AT91_RTC_IMR 0x28 #define AT91_RTC_IRQ_MASK 0x1f void __init aic_common_rtc_irq_fixup(struct device_node *root) { struct device_node *np; void __iomem *regs; np = of_find_compatible_node(root, NULL, "atmel,at91rm9200-rtc"); if (!np) np = of_find_compatible_node(root, NULL, "atmel,at91sam9x5-rtc"); if (!np) return; regs = of_iomap(np, 0); of_node_put(np); if (!regs) return; writel(AT91_RTC_IRQ_MASK, regs + AT91_RTC_IDR); iounmap(regs); } #define AT91_RTT_MR 0x00 /* Real-time Mode Register */ #define AT91_RTT_ALMIEN (1 << 16) /* Alarm Interrupt Enable */ #define AT91_RTT_RTTINCIEN (1 << 17) /* Real Time Timer Increment Interrupt Enable */ void __init aic_common_rtt_irq_fixup(struct device_node *root) { struct device_node *np; void __iomem *regs; /* * The at91sam9263 SoC has 2 instances of the RTT block, hence we * iterate over the DT to find each occurrence. */ for_each_compatible_node(np, NULL, "atmel,at91sam9260-rtt") { regs = of_iomap(np, 0); if (!regs) continue; writel(readl(regs + AT91_RTT_MR) & ~(AT91_RTT_ALMIEN | AT91_RTT_RTTINCIEN), regs + AT91_RTT_MR); iounmap(regs); } } void __init aic_common_irq_fixup(const struct of_device_id *matches) { struct device_node *root = of_find_node_by_path("/"); const struct of_device_id *match; if (!root) return; match = of_match_node(matches, root); of_node_put(root); if (match) { void (*fixup)(struct device_node *) = match->data; fixup(root); } of_node_put(root); } struct irq_domain *__init aic_common_of_init(struct device_node *node, const struct irq_domain_ops *ops, const char *name, int nirqs) { struct irq_chip_generic *gc; struct irq_domain *domain; struct aic_chip_data *aic; void __iomem *reg_base; int nchips; int ret; int i; nchips = DIV_ROUND_UP(nirqs, 32); reg_base = of_iomap(node, 0); if (!reg_base) return ERR_PTR(-ENOMEM); aic = kcalloc(nchips, sizeof(*aic), GFP_KERNEL); if (!aic) { ret = -ENOMEM; goto err_iounmap; } domain = irq_domain_add_linear(node, nchips * 32, ops, aic); if (!domain) { ret = -ENOMEM; goto err_free_aic; } ret = irq_alloc_domain_generic_chips(domain, 32, 1, name, handle_fasteoi_irq, IRQ_NOREQUEST | IRQ_NOPROBE | IRQ_NOAUTOEN, 0, 0); if (ret) goto err_domain_remove; for (i = 0; i < nchips; i++) { gc = irq_get_domain_generic_chip(domain, i * 32); gc->reg_base = reg_base; gc->unused = 0; gc->wake_enabled = ~0; gc->chip_types[0].type = IRQ_TYPE_SENSE_MASK; gc->chip_types[0].chip.irq_eoi = irq_gc_eoi; gc->chip_types[0].chip.irq_set_wake = irq_gc_set_wake; gc->chip_types[0].chip.irq_shutdown = aic_common_shutdown; gc->private = &aic[i]; } aic_common_ext_irq_of_init(domain); return domain; err_domain_remove: irq_domain_remove(domain); err_free_aic: kfree(aic); err_iounmap: iounmap(reg_base); return ERR_PTR(ret); }