#include #include #include #include /* depends on mm.h include */ static DEFINE_MUTEX(swap_cgroup_mutex); struct swap_cgroup_ctrl { struct page **map; unsigned long length; spinlock_t lock; }; static struct swap_cgroup_ctrl swap_cgroup_ctrl[MAX_SWAPFILES]; struct swap_cgroup { unsigned short id; }; #define SC_PER_PAGE (PAGE_SIZE/sizeof(struct swap_cgroup)) /* * SwapCgroup implements "lookup" and "exchange" operations. * In typical usage, this swap_cgroup is accessed via memcg's charge/uncharge * against SwapCache. At swap_free(), this is accessed directly from swap. * * This means, * - we have no race in "exchange" when we're accessed via SwapCache because * SwapCache(and its swp_entry) is under lock. * - When called via swap_free(), there is no user of this entry and no race. * Then, we don't need lock around "exchange". * * TODO: we can push these buffers out to HIGHMEM. */ /* * allocate buffer for swap_cgroup. */ static int swap_cgroup_prepare(int type) { struct page *page; struct swap_cgroup_ctrl *ctrl; unsigned long idx, max; ctrl = &swap_cgroup_ctrl[type]; for (idx = 0; idx < ctrl->length; idx++) { page = alloc_page(GFP_KERNEL | __GFP_ZERO); if (!page) goto not_enough_page; ctrl->map[idx] = page; if (!(idx % SWAP_CLUSTER_MAX)) cond_resched(); } return 0; not_enough_page: max = idx; for (idx = 0; idx < max; idx++) __free_page(ctrl->map[idx]); return -ENOMEM; } static struct swap_cgroup *lookup_swap_cgroup(swp_entry_t ent, struct swap_cgroup_ctrl **ctrlp) { pgoff_t offset = swp_offset(ent); struct swap_cgroup_ctrl *ctrl; struct page *mappage; struct swap_cgroup *sc; ctrl = &swap_cgroup_ctrl[swp_type(ent)]; if (ctrlp) *ctrlp = ctrl; mappage = ctrl->map[offset / SC_PER_PAGE]; sc = page_address(mappage); return sc + offset % SC_PER_PAGE; } /** * swap_cgroup_cmpxchg - cmpxchg mem_cgroup's id for this swp_entry. * @ent: swap entry to be cmpxchged * @old: old id * @new: new id * * Returns old id at success, 0 at failure. * (There is no mem_cgroup using 0 as its id) */ unsigned short swap_cgroup_cmpxchg(swp_entry_t ent, unsigned short old, unsigned short new) { struct swap_cgroup_ctrl *ctrl; struct swap_cgroup *sc; unsigned long flags; unsigned short retval; sc = lookup_swap_cgroup(ent, &ctrl); spin_lock_irqsave(&ctrl->lock, flags); retval = sc->id; if (retval == old) sc->id = new; else retval = 0; spin_unlock_irqrestore(&ctrl->lock, flags); return retval; } /** * swap_cgroup_record - record mem_cgroup for this swp_entry. * @ent: swap entry to be recorded into * @id: mem_cgroup to be recorded * * Returns old value at success, 0 at failure. * (Of course, old value can be 0.) */ unsigned short swap_cgroup_record(swp_entry_t ent, unsigned short id) { struct swap_cgroup_ctrl *ctrl; struct swap_cgroup *sc; unsigned short old; unsigned long flags; sc = lookup_swap_cgroup(ent, &ctrl); spin_lock_irqsave(&ctrl->lock, flags); old = sc->id; sc->id = id; spin_unlock_irqrestore(&ctrl->lock, flags); return old; } /** * lookup_swap_cgroup_id - lookup mem_cgroup id tied to swap entry * @ent: swap entry to be looked up. * * Returns ID of mem_cgroup at success. 0 at failure. (0 is invalid ID) */ unsigned short lookup_swap_cgroup_id(swp_entry_t ent) { return lookup_swap_cgroup(ent, NULL)->id; } int swap_cgroup_swapon(int type, unsigned long max_pages) { void *array; unsigned long array_size; unsigned long length; struct swap_cgroup_ctrl *ctrl; if (!do_swap_account) return 0; length = DIV_ROUND_UP(max_pages, SC_PER_PAGE); array_size = length * sizeof(void *); array = vzalloc(array_size); if (!array) goto nomem; ctrl = &swap_cgroup_ctrl[type]; mutex_lock(&swap_cgroup_mutex); ctrl->length = length; ctrl->map = array; spin_lock_init(&ctrl->lock); if (swap_cgroup_prepare(type)) { /* memory shortage */ ctrl->map = NULL; ctrl->length = 0; mutex_unlock(&swap_cgroup_mutex); vfree(array); goto nomem; } mutex_unlock(&swap_cgroup_mutex); return 0; nomem: printk(KERN_INFO "couldn't allocate enough memory for swap_cgroup.\n"); printk(KERN_INFO "swap_cgroup can be disabled by swapaccount=0 boot option\n"); return -ENOMEM; } void swap_cgroup_swapoff(int type) { struct page **map; unsigned long i, length; struct swap_cgroup_ctrl *ctrl; if (!do_swap_account) return; mutex_lock(&swap_cgroup_mutex); ctrl = &swap_cgroup_ctrl[type]; map = ctrl->map; length = ctrl->length; ctrl->map = NULL; ctrl->length = 0; mutex_unlock(&swap_cgroup_mutex); if (map) { for (i = 0; i < length; i++) { struct page *page = map[i]; if (page) __free_page(page); if (!(i % SWAP_CLUSTER_MAX)) cond_resched(); } vfree(map); } }