aboutsummaryrefslogtreecommitdiffstats
blob: 9eb4b77114994877b247c1d165f3920f680cc7e6 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
#
# NOTE! Don't add files that are generated in specific
# subdirectories here. Add them in the ".gitignore" file
# in that subdirectory instead.
#
# Normal rules
#
.*
*.o
*.a
*.s
*.ko
*.so
*.mod.c
*.i
*.lst
*.symtypes

#
# Top-level generic files
#
tags
TAGS
vmlinux*
System.map
Module.symvers

#
# Generated include files
#
include/asm
include/asm-*/asm-offsets.h
include/config
include/linux/autoconf.h
include/linux/compile.h
include/linux/version.h
include/linux/utsrelease.h

# stgit generated dirs
patches-*

# quilt's files
patches
series