aboutsummaryrefslogtreecommitdiffstats
blob: 3b8b9b33be380b75f9a4d19a4680723f3febfce7 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
#
# NOTE! Don't add files that are generated in specific
# subdirectories here. Add them in the ".gitignore" file
# in that subdirectory instead.
#
# NOTE! Please use 'git ls-files -i --exclude-standard'
# command after changing this file, to see if there are
# any tracked files which get ignored after the change.
#
# Normal rules
#
.*
*.o
*.o.*
*.a
*.s
*.ko
*.so
*.so.dbg
*.mod.c
*.i
*.lst
*.symtypes
*.order
modules.builtin
*.elf
*.bin
*.gz
*.bz2
*.lzma
*.xz
*.lzo
*.patch
*.gcno

#
# Top-level generic files
#
/tags
/TAGS
/linux
/vmlinux
/vmlinuz
/System.map
/Module.markers
/Module.symvers

#
# Debian directory (make deb-pkg)
#
/debian/

#
# git files that we don't want to ignore even it they are dot-files
#
!.gitignore
!.mailmap

#
# Generated include files
#
include/config
include/generated
arch/*/include/generated

# stgit generated dirs
patches-*

# quilt's files
patches
series

# cscope files
cscope.*
ncscope.*

# gnu global files
GPATH
GRTAGS
GSYMS
GTAGS

*.orig
*~
\#*#

#
# Leavings from module signing
#
extra_certificates
signing_key.priv
signing_key.x509
x509.genkey