aboutsummaryrefslogtreecommitdiffstats
blob: 33e648808117770949f81bd72e4b7fe1479705d4 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
What:		/sys/class/backlight/<backlight>/<ambient light zone>_max
What:		/sys/class/backlight/<backlight>/l1_daylight_max
What:		/sys/class/backlight/<backlight>/l2_bright_max
What:		/sys/class/backlight/<backlight>/l3_office_max
What:		/sys/class/backlight/<backlight>/l4_indoor_max
What:		/sys/class/backlight/<backlight>/l5_dark_max
Date:		May 2011
KernelVersion:	3.0
Contact:	device-drivers-devel@blackfin.uclinux.org
Description:
		Control the maximum brightness for <ambient light zone>
		on this <backlight>. Values are between 0 and 127. This file
		will also show the brightness level stored for this
		<ambient light zone>.

What:		/sys/class/backlight/<backlight>/<ambient light zone>_dim
What:		/sys/class/backlight/<backlight>/l2_bright_dim
What:		/sys/class/backlight/<backlight>/l3_office_dim
What:		/sys/class/backlight/<backlight>/l4_indoor_dim
What:		/sys/class/backlight/<backlight>/l5_dark_dim
Date:		May 2011
KernelVersion:	3.0
Contact:	device-drivers-devel@blackfin.uclinux.org
Description:
		Control the dim brightness for <ambient light zone>
		on this <backlight>. Values are between 0 and 127, typically
		set to 0. Full off when the backlight is disabled.
		This file will also show the dim brightness level stored for
		this <ambient light zone>.

What:		/sys/class/backlight/<backlight>/ambient_light_level
Date:		May 2011
KernelVersion:	3.0
Contact:	device-drivers-devel@blackfin.uclinux.org
Description:
		Get conversion value of the light sensor.
		This value is updated every 80 ms (when the light sensor
		is enabled). Returns integer between 0 (dark) and
		8000 (max ambient brightness)

What:		/sys/class/backlight/<backlight>/ambient_light_zone
Date:		May 2011
KernelVersion:	3.0
Contact:	device-drivers-devel@blackfin.uclinux.org
Description:
		Get/Set current ambient light zone. Reading returns
		integer between 1..5 (1 = daylight, 2 = bright, ..., 5 = dark).
		Writing a value between 1..5 forces the backlight controller
		to enter the corresponding ambient light zone.
		Writing 0 returns to normal/automatic ambient light level
		operation. The ambient light sensing feature on these devices
		is an extension to the API documented in
		Documentation/ABI/stable/sysfs-class-backlight.
		It can be enabled by writing the value stored in
		/sys/class/backlight/<backlight>/max_brightness to
		/sys/class/backlight/<backlight>/brightness.