1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
|
TI PCI Controllers
PCIe Designware Controller
- compatible: Should be "ti,dra7-pcie" for RC
Should be "ti,dra7-pcie-ep" for EP
- phys : list of PHY specifiers (used by generic PHY framework)
- phy-names : must be "pcie-phy0", "pcie-phy1", "pcie-phyN".. based on the
number of PHYs as specified in *phys* property.
- ti,hwmods : Name of the hwmod associated to the pcie, "pcie<X>",
where <X> is the instance number of the pcie from the HW spec.
- num-lanes as specified in ../designware-pcie.txt
HOST MODE
=========
- reg : Two register ranges as listed in the reg-names property
- reg-names : The first entry must be "ti-conf" for the TI specific registers
The second entry must be "rc-dbics" for the designware pcie
registers
The third entry must be "config" for the PCIe configuration space
- interrupts : Two interrupt entries must be specified. The first one is for
main interrupt line and the second for MSI interrupt line.
- #address-cells,
#size-cells,
#interrupt-cells,
device_type,
ranges,
num-lanes,
interrupt-map-mask,
interrupt-map : as specified in ../designware-pcie.txt
Optional Property:
- gpios : Should be added if a gpio line is required to drive PERST# line
- ti,pcie-is-gen1 : Force the PCIe controller to work in GEN1 (2.5 GT/s).
DEVICE MODE
===========
- reg : Two register ranges as listed in the reg-names property
- reg-names : "ti-conf" for the TI specific registers
"ep_dbics" for the standard configuration registers as
they are locally accessed within the DIF CS space
"ep_dbics2" for the standard configuration registers as
they are locally accessed within the DIF CS2 space
"addr_space" used to map remote RC address space
- interrupts : one interrupt entries must be specified for main interrupt.
- num-ib-windows : number of inbound address translation windows
- num-ob-windows : number of outbound address translation windows
Optional Property:
- gpios : Should be added if a gpio line is required to drive PERST# line
NOTE: Two dt nodes should be added for each PCI controller; one for host
mode and another for device mode. So in order for PCI to
work in host mode, EP mode dt node should be disabled and in order to PCI to
work in EP mode, host mode dt node should be disabled. And host mode and EP
mode are mutually exclusive.
Example:
axi {
compatible = "simple-bus";
#size-cells = <1>;
#address-cells = <1>;
ranges = <0x51000000 0x51000000 0x3000
0x0 0x20000000 0x10000000>;
pcie@51000000 {
compatible = "ti,dra7-pcie";
reg = <0x51000000 0x2000>, <0x51002000 0x14c>, <0x1000 0x2000>;
reg-names = "rc_dbics", "ti_conf", "config";
interrupts = <0 232 0x4>, <0 233 0x4>;
#address-cells = <3>;
#size-cells = <2>;
device_type = "pci";
ranges = <0x81000000 0 0 0x03000 0 0x00010000
0x82000000 0 0x20013000 0x13000 0 0xffed000>;
#interrupt-cells = <1>;
num-lanes = <1>;
ti,hwmods = "pcie1";
phys = <&pcie1_phy>;
phy-names = "pcie-phy0";
interrupt-map-mask = <0 0 0 7>;
interrupt-map = <0 0 0 1 &pcie_intc 1>,
<0 0 0 2 &pcie_intc 2>,
<0 0 0 3 &pcie_intc 3>,
<0 0 0 4 &pcie_intc 4>;
pcie_intc: interrupt-controller {
interrupt-controller;
#address-cells = <0>;
#interrupt-cells = <1>;
};
};
};
|