aboutsummaryrefslogtreecommitdiffstats
blob: e517011be4f964db7b452e1e50420eaed83f143d (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34

		Video Output Switcher Control
		~~~~~~~~~~~~~~~~~~~~~~~~~~~~~
		2006 luming.yu@intel.com

The output sysfs class driver provides an abstract video output layer that
can be used to hook platform specific methods to enable/disable video output
device through common sysfs interface. For example, on my IBM ThinkPad T42
laptop, The ACPI video driver registered its output devices and read/write
method for 'state' with output sysfs class. The user interface under sysfs is:

linux:/sys/class/video_output # tree .
.
|-- CRT0
|   |-- device -> ../../../devices/pci0000:00/0000:00:01.0
|   |-- state
|   |-- subsystem -> ../../../class/video_output
|   `-- uevent
|-- DVI0
|   |-- device -> ../../../devices/pci0000:00/0000:00:01.0
|   |-- state
|   |-- subsystem -> ../../../class/video_output
|   `-- uevent
|-- LCD0
|   |-- device -> ../../../devices/pci0000:00/0000:00:01.0
|   |-- state
|   |-- subsystem -> ../../../class/video_output
|   `-- uevent
`-- TV0
   |-- device -> ../../../devices/pci0000:00/0000:00:01.0
   |-- state
   |-- subsystem -> ../../../class/video_output
   `-- uevent