aboutsummaryrefslogtreecommitdiffstats
blob: 04eea4894ef33bc84c60335fc1e79e31553bd328 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
/*
 *	linux/arch/alpha/kernel/pci-noop.c
 *
 * Stub PCI interfaces for Jensen-specific kernels.
 */

#include <linux/pci.h>
#include <linux/init.h>
#include <linux/bootmem.h>
#include <linux/gfp.h>
#include <linux/capability.h>
#include <linux/mm.h>
#include <linux/errno.h>
#include <linux/sched.h>
#include <linux/dma-mapping.h>
#include <linux/scatterlist.h>

#include "proto.h"


/*
 * The PCI controller list.
 */

struct pci_controller *hose_head, **hose_tail = &hose_head;
struct pci_controller *pci_isa_hose;


struct pci_controller * __init
alloc_pci_controller(void)
{
	struct pci_controller *hose;

	hose = alloc_bootmem(sizeof(*hose));

	*hose_tail = hose;
	hose_tail = &hose->next;

	return hose;
}

struct resource * __init
alloc_resource(void)
{
	struct resource *res;

	res = alloc_bootmem(sizeof(*res));

	return res;
}

asmlinkage long
sys_pciconfig_iobase(long which, unsigned long bus, unsigned long dfn)
{
	struct pci_controller *hose;

	/* from hose or from bus.devfn */
	if (which & IOBASE_FROM_HOSE) {
		for (hose = hose_head; hose; hose = hose->next) 
			if (hose->index == bus)
				break;
		if (!hose)
			return -ENODEV;
	} else {
		/* Special hook for ISA access.  */
		if (bus == 0 && dfn == 0)
			hose = pci_isa_hose;
		else
			return -ENODEV;
	}

	switch (which & ~IOBASE_FROM_HOSE) {
	case IOBASE_HOSE:
		return hose->index;
	case IOBASE_SPARSE_MEM:
		return hose->sparse_mem_base;
	case IOBASE_DENSE_MEM:
		return hose->dense_mem_base;
	case IOBASE_SPARSE_IO:
		return hose->sparse_io_base;
	case IOBASE_DENSE_IO:
		return hose->dense_io_base;
	case IOBASE_ROOT_BUS:
		return hose->bus->number;
	}

	return -EOPNOTSUPP;
}

asmlinkage long
sys_pciconfig_read(unsigned long bus, unsigned long dfn,
		   unsigned long off, unsigned long len, void *buf)
{
	if (!capable(CAP_SYS_ADMIN))
		return -EPERM;
	else
		return -ENODEV;
}

asmlinkage long
sys_pciconfig_write(unsigned long bus, unsigned long dfn,
		    unsigned long off, unsigned long len, void *buf)
{
	if (!capable(CAP_SYS_ADMIN))
		return -EPERM;
	else
		return -ENODEV;
}

static void *alpha_noop_alloc_coherent(struct device *dev, size_t size,
				       dma_addr_t *dma_handle, gfp_t gfp)
{
	void *ret;

	if (!dev || *dev->dma_mask >= 0xffffffffUL)
		gfp &= ~GFP_DMA;
	ret = (void *)__get_free_pages(gfp, get_order(size));
	if (ret) {
		memset(ret, 0, size);
		*dma_handle = virt_to_phys(ret);
	}
	return ret;
}

static void alpha_noop_free_coherent(struct device *dev, size_t size,
				     void *cpu_addr, dma_addr_t dma_addr)
{
	free_pages((unsigned long)cpu_addr, get_order(size));
}

static dma_addr_t alpha_noop_map_page(struct device *dev, struct page *page,
				      unsigned long offset, size_t size,
				      enum dma_data_direction dir,
				      struct dma_attrs *attrs)
{
	return page_to_pa(page) + offset;
}

static int alpha_noop_map_sg(struct device *dev, struct scatterlist *sgl, int nents,
			     enum dma_data_direction dir, struct dma_attrs *attrs)
{
	int i;
	struct scatterlist *sg;

	for_each_sg(sgl, sg, nents, i) {
		void *va;

		BUG_ON(!sg_page(sg));
		va = sg_virt(sg);
		sg_dma_address(sg) = (dma_addr_t)virt_to_phys(va);
		sg_dma_len(sg) = sg->length;
	}

	return nents;
}

static int alpha_noop_mapping_error(struct device *dev, dma_addr_t dma_addr)
{
	return 0;
}

static int alpha_noop_supported(struct device *dev, u64 mask)
{
	return mask < 0x00ffffffUL ? 0 : 1;
}

static int alpha_noop_set_mask(struct device *dev, u64 mask)
{
	if (!dev->dma_mask || !dma_supported(dev, mask))
		return -EIO;

	*dev->dma_mask = mask;
	return 0;
}

struct dma_map_ops alpha_noop_ops = {
	.alloc_coherent		= alpha_noop_alloc_coherent,
	.free_coherent		= alpha_noop_free_coherent,
	.map_page		= alpha_noop_map_page,
	.map_sg			= alpha_noop_map_sg,
	.mapping_error		= alpha_noop_mapping_error,
	.dma_supported		= alpha_noop_supported,
	.set_dma_mask		= alpha_noop_set_mask,
};

struct dma_map_ops *dma_ops = &alpha_noop_ops;
EXPORT_SYMBOL(dma_ops);