1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
|
/*
* Copyright (C) 2014 Texas Instruments Incorporated - http://www.ti.com/
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
* Based on "omap4.dtsi"
*/
#include "dra7.dtsi"
/ {
compatible = "ti,dra742", "ti,dra74", "ti,dra7";
cpus {
cpu@1 {
device_type = "cpu";
compatible = "arm,cortex-a15";
reg = <1>;
operating-points-v2 = <&cpu0_opp_table>;
};
};
aliases {
rproc0 = &ipu1;
rproc1 = &ipu2;
rproc2 = &dsp1;
rproc3 = &dsp2;
};
pmu {
compatible = "arm,cortex-a15-pmu";
interrupt-parent = <&wakeupgen>;
interrupts = <GIC_SPI 131 IRQ_TYPE_LEVEL_HIGH>,
<GIC_SPI 132 IRQ_TYPE_LEVEL_HIGH>;
};
ocp {
dsp2_system: dsp_system@41500000 {
compatible = "syscon";
reg = <0x41500000 0x100>;
};
omap_dwc3_4: omap_dwc3_4@48940000 {
compatible = "ti,dwc3";
ti,hwmods = "usb_otg_ss4";
reg = <0x48940000 0x10000>;
interrupts = <GIC_SPI 346 IRQ_TYPE_LEVEL_HIGH>;
#address-cells = <1>;
#size-cells = <1>;
utmi-mode = <2>;
ranges;
status = "disabled";
usb4: usb@48950000 {
compatible = "snps,dwc3";
reg = <0x48950000 0x17000>;
interrupts = <GIC_SPI 345 IRQ_TYPE_LEVEL_HIGH>,
<GIC_SPI 345 IRQ_TYPE_LEVEL_HIGH>,
<GIC_SPI 346 IRQ_TYPE_LEVEL_HIGH>;
interrupt-names = "peripheral",
"host",
"otg";
tx-fifo-resize;
maximum-speed = "high-speed";
dr_mode = "otg";
};
};
mmu0_dsp2: mmu@41501000 {
compatible = "ti,dra7-dsp-iommu";
reg = <0x41501000 0x100>;
interrupts = <GIC_SPI 146 IRQ_TYPE_LEVEL_HIGH>;
ti,hwmods = "mmu0_dsp2";
#iommu-cells = <0>;
ti,syscon-mmuconfig = <&dsp2_system 0x0>;
status = "disabled";
};
mmu1_dsp2: mmu@41502000 {
compatible = "ti,dra7-dsp-iommu";
reg = <0x41502000 0x100>;
interrupts = <GIC_SPI 147 IRQ_TYPE_LEVEL_HIGH>;
ti,hwmods = "mmu1_dsp2";
#iommu-cells = <0>;
ti,syscon-mmuconfig = <&dsp2_system 0x1>;
status = "disabled";
};
dsp2: dsp@41000000 {
compatible = "ti,dra7-dsp";
reg = <0x41000000 0x48000>,
<0x41600000 0x8000>,
<0x41700000 0x8000>;
reg-names = "l2ram", "l1pram", "l1dram";
ti,hwmods = "dsp2";
syscon-bootreg = <&scm_conf 0x560>;
iommus = <&mmu0_dsp2>, <&mmu1_dsp2>;
ti,rproc-standby-info = <0x4a005620>;
status = "disabled";
};
vip2: vip@0x48990000 {
compatible = "ti,vip2";
reg = <0x48990000 0x114>,
<0x48995500 0xD8>,
<0x48995700 0x18>,
<0x48995800 0x80>,
<0x48995a00 0xD8>,
<0x48995c00 0x18>,
<0x48995d00 0x80>,
<0x4899d000 0x400>;
reg-names = "vip",
"parser0",
"csc0",
"sc0",
"parser1",
"csc1",
"sc1",
"vpdma";
ti,hwmods = "vip2";
interrupts = <GIC_SPI 352 IRQ_TYPE_LEVEL_HIGH>,
<GIC_SPI 393 IRQ_TYPE_LEVEL_HIGH>;
/* CTRL_CORE_SMA_SW_1 */
syscon-pol = <&scm_conf 0x534>;
#address-cells = <1>;
#size-cells = <0>;
status = "disabled";
vin3a: port@0 {
#address-cells = <1>;
#size-cells = <0>;
reg = <0>;
status = "disabled";
};
vin4a: port@1 {
#address-cells = <1>;
#size-cells = <0>;
reg = <1>;
status = "disabled";
};
vin3b: port@2 {
#address-cells = <1>;
#size-cells = <0>;
reg = <2>;
status = "disabled";
};
vin4b: port@3 {
#address-cells = <1>;
#size-cells = <0>;
reg = <3>;
status = "disabled";
};
};
vip3: vip@0x489b0000 {
compatible = "ti,vip3";
reg = <0x489b0000 0x114>,
<0x489b5500 0xD8>,
<0x489b5700 0x18>,
<0x489b5800 0x80>,
<0x489b5a00 0xD8>,
<0x489b5c00 0x18>,
<0x489b5d00 0x80>,
<0x489bd000 0x400>;
reg-names = "vip",
"parser0",
"csc0",
"sc0",
"parser1",
"csc1",
"sc1",
"vpdma";
ti,hwmods = "vip3";
interrupts = <GIC_SPI 353 IRQ_TYPE_LEVEL_HIGH>,
<GIC_SPI 394 IRQ_TYPE_LEVEL_HIGH>;
/* CTRL_CORE_SMA_SW_1 */
syscon-pol = <&scm_conf 0x534>;
#address-cells = <1>;
#size-cells = <0>;
status = "disabled";
vin5a: port@0 {
#address-cells = <1>;
#size-cells = <0>;
reg = <0>;
status = "disabled";
};
vin6a: port@1 {
#address-cells = <1>;
#size-cells = <0>;
reg = <1>;
status = "disabled";
};
};
};
};
&dss {
reg = <0x58000000 0x80>,
<0x58004054 0x4>,
<0x58004300 0x20>,
<0x58009054 0x4>,
<0x58009300 0x20>;
reg-names = "dss", "pll1_clkctrl", "pll1",
"pll2_clkctrl", "pll2";
clocks = <&dss_dss_clk>,
<&dss_video1_clk>,
<&dss_video2_clk>;
clock-names = "fck", "video1_clk", "video2_clk";
};
&mailbox3 {
mbox_pru1_0: mbox_pru1_0 {
ti,mbox-tx = <0 0 0>;
ti,mbox-rx = <1 0 0>;
status = "disabled";
};
mbox_pru1_1: mbox_pru1_1 {
ti,mbox-tx = <2 0 0>;
ti,mbox-rx = <3 0 0>;
status = "disabled";
};
};
&mailbox4 {
mbox_pru2_0: mbox_pru2_0 {
ti,mbox-tx = <0 0 0>;
ti,mbox-rx = <1 0 0>;
status = "disabled";
};
mbox_pru2_1: mbox_pru2_1 {
ti,mbox-tx = <2 0 0>;
ti,mbox-rx = <3 0 0>;
status = "disabled";
};
};
&mailbox5 {
mbox_ipu1_ipc3x: mbox_ipu1_ipc3x {
ti,mbox-tx = <6 2 2>;
ti,mbox-rx = <4 2 2>;
status = "disabled";
};
mbox_dsp1_ipc3x: mbox_dsp1_ipc3x {
ti,mbox-tx = <5 2 2>;
ti,mbox-rx = <1 2 2>;
status = "disabled";
};
};
&mailbox6 {
mbox_ipu2_ipc3x: mbox_ipu2_ipc3x {
ti,mbox-tx = <6 2 2>;
ti,mbox-rx = <4 2 2>;
status = "disabled";
};
mbox_dsp2_ipc3x: mbox_dsp2_ipc3x {
ti,mbox-tx = <5 2 2>;
ti,mbox-rx = <1 2 2>;
status = "disabled";
};
};
|