1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
|
/*
* Copyright (C) 2017 Texas Instruments Incorporated - http://www.ti.com/
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
#include "dra74x.dtsi"
/ {
compatible = "ti,dra762", "ti,dra7";
ocp {
cal: cal@4845b000 {
compatible = "ti,dra72-cal";
ti,hwmods = "cal";
reg = <0x489B0000 0x400>,
<0x489B0800 0x40>,
<0x489B0900 0x40>,
<0x4A0026DC 0x4>;
reg-names = "cal_top",
"cal_rx_core0",
"cal_rx_core1",
"camerrx_control";
interrupts = <GIC_SPI 353 IRQ_TYPE_LEVEL_HIGH>;
#address-cells = <1>;
#size-cells = <0>;
status = "disabled";
ports {
#address-cells = <1>;
#size-cells = <0>;
csi2_0: port@0 {
reg = <0>;
};
csi2_1: port@1 {
reg = <1>;
};
};
};
};
};
/* MCAN interrupts are hard-wired to irqs 67, 68 */
&crossbar_mpu {
ti,irqs-skip = <10 67 68 133 139 140>;
};
&cpu0_opp_table {
opp_plus@1800000000 {
opp-hz = /bits/ 64 <1800000000>;
opp-microvolt = <1250000 950000 1250000>;
opp-supported-hw = <0xFF 0x08>;
};
};
&oppdm_mpu {
ti,efuse-settings = <
/* uV offset */
1060000 0x0
1160000 0x4
1210000 0x8
1250000 0xC
>;
};
&abb_mpu {
ti,abb_info = <
/*uV ABB efuse rbb_m fbb_m vset_m*/
1060000 0 0x0 0 0x02000000 0x01F00000
1160000 0 0x4 0 0x02000000 0x01F00000
1210000 0 0x8 0 0x02000000 0x01F00000
1250000 0 0xC 0 0x02000000 0x01F00000
>;
};
&mmc3 {
max-frequency = <96000000>;
};
|