aboutsummaryrefslogtreecommitdiffstats
blob: df2232d767ed2ea7ffca8383e258cecb768dc679 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
/*
 * DTS file for all SPEAr1340 SoCs
 *
 * Copyright 2012 Viresh Kumar <vireshk@kernel.org>
 *
 * The code contained herein is licensed under the GNU General Public
 * License. You may obtain a copy of the GNU General Public License
 * Version 2 or later at the following locations:
 *
 * http://www.opensource.org/licenses/gpl-license.html
 * http://www.gnu.org/copyleft/gpl.html
 */

/include/ "spear13xx.dtsi"

/ {
	compatible = "st,spear1340";

	ahb {

		spics: spics@e0700000{
			compatible = "st,spear-spics-gpio";
			reg = <0xe0700000 0x1000>;
			st-spics,peripcfg-reg = <0x42c>;
			st-spics,sw-enable-bit = <21>;
			st-spics,cs-value-bit = <20>;
			st-spics,cs-enable-mask = <3>;
			st-spics,cs-enable-shift = <18>;
			gpio-controller;
			#gpio-cells = <2>;
			status = "disabled";
		};

		miphy0: miphy@eb800000 {
			compatible = "st,spear1340-miphy";
			reg = <0xeb800000 0x4000>;
			misc = <&misc>;
			#phy-cells = <1>;
			status = "disabled";
		};

		ahci0: ahci@b1000000 {
			compatible = "snps,spear-ahci";
			reg = <0xb1000000 0x10000>;
			interrupts = <0 72 0x4>;
			phys = <&miphy0 0>;
			phy-names = "sata-phy";
			status = "disabled";
		};

		pcie0: pcie@b1000000 {
			compatible = "st,spear1340-pcie", "snps,dw-pcie";
			reg = <0xb1000000 0x4000>, <0x80000000 0x20000>;
			reg-names = "dbi", "config";
			interrupts = <0 68 0x4>;
			interrupt-map-mask = <0 0 0 0>;
			interrupt-map = <0x0 0 &gic 0 68 0x4>;
			num-lanes = <1>;
			phys = <&miphy0 1>;
			phy-names = "pcie-phy";
			#address-cells = <3>;
			#size-cells = <2>;
			device_type = "pci";
			ranges = <0x81000000 0 0	 0x80020000 0 0x00010000   /* downstream I/O */
				0x82000000 0 0x80030000 0xc0030000 0 0x0ffd0000>; /* non-prefetchable memory */
			status = "disabled";
		};

		i2s-play@b2400000 {
			compatible = "snps,designware-i2s";
			reg = <0xb2400000 0x10000>;
			interrupt-names = "play_irq";
			interrupts = <0 98 0x4
				      0 99 0x4>;
			play;
			channel = <8>;
			status = "disabled";
		};

		i2s-rec@b2000000 {
			compatible = "snps,designware-i2s";
			reg = <0xb2000000 0x10000>;
			interrupt-names = "record_irq";
			interrupts = <0 100  0x4
				      0 101 0x4>;
			record;
			channel = <8>;
			status = "disabled";
		};

		pinmux: pinmux@e0700000 {
			compatible = "st,spear1340-pinmux";
			reg = <0xe0700000 0x1000>;
			#gpio-range-cells = <3>;
		};

		pwm: pwm@e0180000 {
			compatible ="st,spear13xx-pwm";
			reg = <0xe0180000 0x1000>;
			#pwm-cells = <2>;
			status = "disabled";
		};

		spdif-in@d0100000 {
			compatible = "st,spdif-in";
			reg = < 0xd0100000 0x20000
				0xd0110000 0x10000 >;
			interrupts = <0 84 0x4>;
			status = "disabled";
		};

		spdif-out@d0000000 {
			compatible = "st,spdif-out";
			reg = <0xd0000000 0x20000>;
			interrupts = <0 85 0x4>;
			status = "disabled";
		};

		spi1: spi@5d400000 {
			compatible = "arm,pl022", "arm,primecell";
			reg = <0x5d400000 0x1000>;
			#address-cells = <1>;
			#size-cells = <0>;
			interrupts = <0 99 0x4>;
			status = "disabled";
		};

		apb {
			i2c1: i2c@b4000000 {
				#address-cells = <1>;
				#size-cells = <0>;
				compatible = "snps,designware-i2c";
				reg = <0xb4000000 0x1000>;
				interrupts = <0 104 0x4>;
				write-16bit;
				status = "disabled";
			};

			serial@b4100000 {
				compatible = "arm,pl011", "arm,primecell";
				reg = <0xb4100000 0x1000>;
				interrupts = <0 105 0x4>;
				status = "disabled";
				dmas = <&dwdma0 0x600 0 0 1>, /* 0xC << 11 */
					<&dwdma0 0x680 0 1 0>; /* 0xD << 7 */
				dma-names = "tx", "rx";
			};

			thermal@e07008c4 {
				st,thermal-flags = <0x2a00>;
			};

			gpiopinctrl: gpio@e2800000 {
				compatible = "st,spear-plgpio";
				reg = <0xe2800000 0x1000>;
				interrupts = <0 107 0x4>;
				#interrupt-cells = <1>;
				interrupt-controller;
				gpio-controller;
				#gpio-cells = <2>;
				gpio-ranges = <&pinmux 0 0 252>;
				status = "disabled";

				st-plgpio,ngpio = <250>;
				st-plgpio,wdata-reg = <0x40>;
				st-plgpio,dir-reg = <0x00>;
				st-plgpio,ie-reg = <0x80>;
				st-plgpio,rdata-reg = <0x20>;
				st-plgpio,mis-reg = <0xa0>;
				st-plgpio,eit-reg = <0x60>;
			};
		};
	};
};