aboutsummaryrefslogtreecommitdiffstats
blob: 8fd8a3328acbfc3123024648aee2b7bb135d3be4 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
/*
 * DTS file for all SPEAr13xx SoCs
 *
 * Copyright 2012 Viresh Kumar <vireshk@kernel.org>
 *
 * The code contained herein is licensed under the GNU General Public
 * License. You may obtain a copy of the GNU General Public License
 * Version 2 or later at the following locations:
 *
 * http://www.opensource.org/licenses/gpl-license.html
 * http://www.gnu.org/copyleft/gpl.html
 */

/include/ "skeleton.dtsi"

/ {
	interrupt-parent = <&gic>;

	cpus {
		#address-cells = <1>;
		#size-cells = <0>;

		cpu@0 {
			compatible = "arm,cortex-a9";
			device_type = "cpu";
			reg = <0>;
			next-level-cache = <&L2>;
		};

		cpu@1 {
			compatible = "arm,cortex-a9";
			device_type = "cpu";
			reg = <1>;
			next-level-cache = <&L2>;
		};
	};

	gic: interrupt-controller@ec801000 {
		compatible = "arm,cortex-a9-gic";
		interrupt-controller;
		#interrupt-cells = <3>;
		reg = < 0xec801000 0x1000 >,
		      < 0xec800100 0x0100 >;
	};

	pmu {
		compatible = "arm,cortex-a9-pmu";
		interrupts = <0 6 0x04
			      0 7 0x04>;
	};

	L2: l2-cache {
		    compatible = "arm,pl310-cache";
		    reg = <0xed000000 0x1000>;
		    cache-unified;
		    cache-level = <2>;
	};

	memory {
		name = "memory";
		device_type = "memory";
		reg = <0 0x40000000>;
	};

	chosen {
		bootargs = "console=ttyAMA0,115200";
	};

	cpufreq {
		compatible = "st,cpufreq-spear";
		cpufreq_tbl = < 166000
				200000
				250000
				300000
				400000
				500000
				600000 >;
		status = "disabled";
	};

	ahb {
		#address-cells = <1>;
		#size-cells = <1>;
		compatible = "simple-bus";
		ranges = <0x50000000 0x50000000 0x10000000
			  0x80000000 0x80000000 0x20000000
			  0xb0000000 0xb0000000 0x22000000
			  0xd8000000 0xd8000000 0x01000000
			  0xe0000000 0xe0000000 0x10000000>;

		sdhci@b3000000 {
			compatible = "st,sdhci-spear";
			reg = <0xb3000000 0x100>;
			interrupts = <0 28 0x4>;
			status = "disabled";
		};

		cf@b2800000 {
			compatible = "arasan,cf-spear1340";
			reg = <0xb2800000 0x1000>;
			interrupts = <0 29 0x4>;
			status = "disabled";
			dmas = <&dwdma0 0 0 0>;
			dma-names = "data";
		};

		dwdma0: dma@ea800000 {
			compatible = "snps,dma-spear1340";
			reg = <0xea800000 0x1000>;
			interrupts = <0 19 0x4>;
			status = "disabled";

			dma-channels = <8>;
			#dma-cells = <3>;
			dma-requests = <32>;
			chan_allocation_order = <1>;
			chan_priority = <1>;
			block_size = <0xfff>;
			dma-masters = <2>;
			data_width = <3 3>;
		};

		dma@eb000000 {
			compatible = "snps,dma-spear1340";
			reg = <0xeb000000 0x1000>;
			interrupts = <0 59 0x4>;
			status = "disabled";

			dma-requests = <32>;
			dma-channels = <8>;
			dma-masters = <2>;
			#dma-cells = <3>;
			chan_allocation_order = <1>;
			chan_priority = <1>;
			block_size = <0xfff>;
			data_width = <3 3>;
		};

		fsmc: flash@b0000000 {
			compatible = "st,spear600-fsmc-nand";
			#address-cells = <1>;
			#size-cells = <1>;
			reg = <0xb0000000 0x1000	/* FSMC Register*/
			       0xb0800000 0x0010	/* NAND Base DATA */
			       0xb0820000 0x0010	/* NAND Base ADDR */
			       0xb0810000 0x0010>;	/* NAND Base CMD */
			reg-names = "fsmc_regs", "nand_data", "nand_addr", "nand_cmd";
			interrupts = <0 20 0x4
				      0 21 0x4
				      0 22 0x4
				      0 23 0x4>;
			st,mode = <2>;
			status = "disabled";
		};

		gmac0: eth@e2000000 {
			compatible = "st,spear600-gmac";
			reg = <0xe2000000 0x8000>;
			interrupts = <0 33 0x4
				      0 34 0x4>;
			interrupt-names = "macirq", "eth_wake_irq";
			status = "disabled";
		};

		pcm {
			compatible = "st,pcm-audio";
			#address-cells = <0>;
			#size-cells = <0>;
			status = "disabled";
		};

		smi: flash@ea000000 {
			compatible = "st,spear600-smi";
			#address-cells = <1>;
			#size-cells = <1>;
			reg = <0xea000000 0x1000>;
			interrupts = <0 30 0x4>;
			status = "disabled";
		};

		ehci@e4800000 {
			compatible = "st,spear600-ehci", "usb-ehci";
			reg = <0xe4800000 0x1000>;
			interrupts = <0 64 0x4>;
			usbh0_id = <0>;
			status = "disabled";
		};

		ehci@e5800000 {
			compatible = "st,spear600-ehci", "usb-ehci";
			reg = <0xe5800000 0x1000>;
			interrupts = <0 66 0x4>;
			usbh1_id = <1>;
			status = "disabled";
		};

		ohci@e4000000 {
			compatible = "st,spear600-ohci", "usb-ohci";
			reg = <0xe4000000 0x1000>;
			interrupts = <0 65 0x4>;
			usbh0_id = <0>;
			status = "disabled";
		};

		ohci@e5000000 {
			compatible = "st,spear600-ohci", "usb-ohci";
			reg = <0xe5000000 0x1000>;
			interrupts = <0 67 0x4>;
			usbh1_id = <1>;
			status = "disabled";
		};

		apb {
			#address-cells = <1>;
			#size-cells = <1>;
			compatible = "simple-bus";
			ranges = <0x50000000 0x50000000 0x10000000
				  0xb0000000 0xb0000000 0x10000000
				  0xd0000000 0xd0000000 0x02000000
				  0xd8000000 0xd8000000 0x01000000
				  0xe0000000 0xe0000000 0x10000000>;

			misc: syscon@e0700000 {
				compatible = "st,spear1340-misc", "syscon";
				reg = <0xe0700000 0x1000>;
			};

			gpio0: gpio@e0600000 {
				compatible = "arm,pl061", "arm,primecell";
				reg = <0xe0600000 0x1000>;
				interrupts = <0 24 0x4>;
				gpio-controller;
				#gpio-cells = <2>;
				interrupt-controller;
				#interrupt-cells = <2>;
				status = "disabled";
			};

			gpio1: gpio@e0680000 {
				compatible = "arm,pl061", "arm,primecell";
				reg = <0xe0680000 0x1000>;
				interrupts = <0 25 0x4>;
				gpio-controller;
				#gpio-cells = <2>;
				interrupt-controller;
				#interrupt-cells = <2>;
				status = "disabled";
			};

			kbd@e0300000 {
				compatible = "st,spear300-kbd";
				reg = <0xe0300000 0x1000>;
				interrupts = <0 52 0x4>;
				status = "disabled";
			};

			i2c0: i2c@e0280000 {
				#address-cells = <1>;
				#size-cells = <0>;
				compatible = "snps,designware-i2c";
				reg = <0xe0280000 0x1000>;
				interrupts = <0 41 0x4>;
				status = "disabled";
			};

			i2s@e0180000 {
				compatible = "st,designware-i2s";
				reg = <0xe0180000 0x1000>;
				interrupt-names = "play_irq", "record_irq";
				interrupts = <0 10 0x4
					      0 11 0x4 >;
				status = "disabled";
			};

			i2s@e0200000 {
				compatible = "st,designware-i2s";
				reg = <0xe0200000 0x1000>;
				interrupt-names = "play_irq", "record_irq";
				interrupts = <0 26 0x4
					      0 53 0x4>;
				status = "disabled";
			};

			spi0: spi@e0100000 {
				compatible = "arm,pl022", "arm,primecell";
				reg = <0xe0100000 0x1000>;
				#address-cells = <1>;
				#size-cells = <0>;
				interrupts = <0 31 0x4>;
				status = "disabled";
				dmas = <&dwdma0 4 0 0>,
					<&dwdma0 5 0 0>;
				dma-names = "tx", "rx";
			};

			rtc@e0580000 {
				compatible = "st,spear600-rtc";
				reg = <0xe0580000 0x1000>;
				interrupts = <0 36 0x4>;
				status = "disabled";
			};

			serial@e0000000 {
				compatible = "arm,pl011", "arm,primecell";
				reg = <0xe0000000 0x1000>;
				interrupts = <0 35 0x4>;
				status = "disabled";
			};

			adc@e0080000 {
				compatible = "st,spear600-adc";
				reg = <0xe0080000 0x1000>;
				interrupts = <0 12 0x4>;
				status = "disabled";
			};

			timer@e0380000 {
				compatible = "st,spear-timer";
				reg = <0xe0380000 0x400>;
				interrupts = <0 37 0x4>;
			};

			timer@ec800600 {
				compatible = "arm,cortex-a9-twd-timer";
				reg = <0xec800600 0x20>;
				interrupts = <1 13 0x4>;
				status = "disabled";
			};

			wdt@ec800620 {
				compatible = "arm,cortex-a9-twd-wdt";
				reg = <0xec800620 0x20>;
				status = "disabled";
			};

			thermal@e07008c4 {
				compatible = "st,thermal-spear1340";
				reg = <0xe07008c4 0x4>;
				thermal_flags = <0x7000>;
			};
		};
	};
};