aboutsummaryrefslogtreecommitdiffstats
blob: bd379034993ca46164aad23bc311ba94f346484f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
/*
 * Copyright 2012 Stefan Roese <sr@denx.de>
 *
 * The code contained herein is licensed under the GNU General Public
 * License. You may obtain a copy of the GNU General Public License
 * Version 2 or later at the following locations:
 *
 * http://www.opensource.org/licenses/gpl-license.html
 * http://www.gnu.org/copyleft/gpl.html
 */

/include/ "skeleton.dtsi"

/ {
	compatible = "st,spear600";

	cpus {
		#address-cells = <0>;
		#size-cells = <0>;

		cpu {
			compatible = "arm,arm926ej-s";
			device_type = "cpu";
		};
	};

	memory {
		device_type = "memory";
		reg = <0 0x40000000>;
	};

	ahb {
		#address-cells = <1>;
		#size-cells = <1>;
		compatible = "simple-bus";
		ranges = <0xd0000000 0xd0000000 0x30000000>;

		vic0: interrupt-controller@f1100000 {
			compatible = "arm,pl190-vic";
			interrupt-controller;
			reg = <0xf1100000 0x1000>;
			#interrupt-cells = <1>;
		};

		vic1: interrupt-controller@f1000000 {
			compatible = "arm,pl190-vic";
			interrupt-controller;
			reg = <0xf1000000 0x1000>;
			#interrupt-cells = <1>;
		};

		clcd@fc200000 {
			compatible = "arm,pl110", "arm,primecell";
			reg = <0xfc200000 0x1000>;
			interrupt-parent = <&vic1>;
			interrupts = <12>;
			status = "disabled";
		};

		dma@fc400000 {
			compatible = "arm,pl080", "arm,primecell";
			reg = <0xfc400000 0x1000>;
			interrupt-parent = <&vic1>;
			interrupts = <10>;
			status = "disabled";
		};

		gmac: ethernet@e0800000 {
			compatible = "st,spear600-gmac";
			reg = <0xe0800000 0x8000>;
			interrupt-parent = <&vic1>;
			interrupts = <24 23>;
			interrupt-names = "macirq", "eth_wake_irq";
			phy-mode = "gmii";
			status = "disabled";
		};

		fsmc: flash@d1800000 {
			compatible = "st,spear600-fsmc-nand";
			#address-cells = <1>;
			#size-cells = <1>;
			reg = <0xd1800000 0x1000	/* FSMC Register */
			       0xd2000000 0x0010	/* NAND Base DATA */
			       0xd2020000 0x0010	/* NAND Base ADDR */
			       0xd2010000 0x0010>;	/* NAND Base CMD */
			reg-names = "fsmc_regs", "nand_data", "nand_addr", "nand_cmd";
			status = "disabled";
		};

		smi: flash@fc000000 {
			compatible = "st,spear600-smi";
			#address-cells = <1>;
			#size-cells = <1>;
			reg = <0xfc000000 0x1000>;
			interrupt-parent = <&vic1>;
			interrupts = <12>;
			status = "disabled";
		};

		ehci@e1800000 {
			compatible = "st,spear600-ehci", "usb-ehci";
			reg = <0xe1800000 0x1000>;
			interrupt-parent = <&vic1>;
			interrupts = <27>;
			status = "disabled";
		};

		ehci@e2000000 {
			compatible = "st,spear600-ehci", "usb-ehci";
			reg = <0xe2000000 0x1000>;
			interrupt-parent = <&vic1>;
			interrupts = <29>;
			status = "disabled";
		};

		ohci@e1900000 {
			compatible = "st,spear600-ohci", "usb-ohci";
			reg = <0xe1900000 0x1000>;
			interrupt-parent = <&vic1>;
			interrupts = <26>;
			status = "disabled";
		};

		ohci@e2100000 {
			compatible = "st,spear600-ohci", "usb-ohci";
			reg = <0xe2100000 0x1000>;
			interrupt-parent = <&vic1>;
			interrupts = <28>;
			status = "disabled";
		};

		apb {
			#address-cells = <1>;
			#size-cells = <1>;
			compatible = "simple-bus";
			ranges = <0xd0000000 0xd0000000 0x30000000>;

			serial@d0000000 {
				compatible = "arm,pl011", "arm,primecell";
				reg = <0xd0000000 0x1000>;
				interrupt-parent = <&vic0>;
				interrupts = <24>;
				status = "disabled";
			};

			serial@d0080000 {
				compatible = "arm,pl011", "arm,primecell";
				reg = <0xd0080000 0x1000>;
				interrupt-parent = <&vic0>;
				interrupts = <25>;
				status = "disabled";
			};

			/* local/cpu GPIO */
			gpio0: gpio@f0100000 {
				#gpio-cells = <2>;
				compatible = "arm,pl061", "arm,primecell";
				gpio-controller;
				reg = <0xf0100000 0x1000>;
				interrupt-parent = <&vic0>;
				interrupts = <18>;
			};

			/* basic GPIO */
			gpio1: gpio@fc980000 {
				#gpio-cells = <2>;
				compatible = "arm,pl061", "arm,primecell";
				gpio-controller;
				reg = <0xfc980000 0x1000>;
				interrupt-parent = <&vic1>;
				interrupts = <19>;
			};

			/* appl GPIO */
			gpio2: gpio@d8100000 {
				#gpio-cells = <2>;
				compatible = "arm,pl061", "arm,primecell";
				gpio-controller;
				reg = <0xd8100000 0x1000>;
				interrupt-parent = <&vic1>;
				interrupts = <4>;
			};

			i2c@d0200000 {
				#address-cells = <1>;
				#size-cells = <0>;
				compatible = "snps,designware-i2c";
				reg = <0xd0200000 0x1000>;
				interrupt-parent = <&vic0>;
				interrupts = <28>;
				status = "disabled";
			};

			rtc@fc900000 {
				compatible = "st,spear600-rtc";
				reg = <0xfc900000 0x1000>;
				interrupt-parent = <&vic0>;
				interrupts = <10>;
				status = "disabled";
			};

			timer@f0000000 {
				compatible = "st,spear-timer";
				reg = <0xf0000000 0x400>;
				interrupt-parent = <&vic0>;
				interrupts = <16>;
			};
		};
	};
};