aboutsummaryrefslogtreecommitdiffstats
blob: c7ba9a42e85720dcbf78dae2ef3698f8e7b0c851 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
/*
 * Copyright (C) 2012 - Virtual Open Systems and Columbia University
 * Author: Christoffer Dall <c.dall@virtualopensystems.com>
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License, version 2, as
 * published by the Free Software Foundation.
 *
 * This program is distributed in the hope that it will be useful,
 * but WITHOUT ANY WARRANTY; without even the implied warranty of
 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
 * GNU General Public License for more details.
 *
 * You should have received a copy of the GNU General Public License
 * along with this program; if not, write to the Free Software
 * Foundation, 51 Franklin Street, Fifth Floor, Boston, MA  02110-1301, USA.
 */

#ifndef __ARM_KVM_MMU_H__
#define __ARM_KVM_MMU_H__

#include <asm/memory.h>
#include <asm/page.h>

/*
 * We directly use the kernel VA for the HYP, as we can directly share
 * the mapping (HTTBR "covers" TTBR1).
 */
#define HYP_PAGE_OFFSET_MASK	UL(~0)
#define HYP_PAGE_OFFSET		PAGE_OFFSET
#define KERN_TO_HYP(kva)	(kva)

/*
 * Our virtual mapping for the boot-time MMU-enable code. Must be
 * shared across all the page-tables. Conveniently, we use the vectors
 * page, where no kernel data will ever be shared with HYP.
 */
#define TRAMPOLINE_VA		UL(CONFIG_VECTORS_BASE)

/*
 * KVM_MMU_CACHE_MIN_PAGES is the number of stage2 page table translation levels.
 */
#define KVM_MMU_CACHE_MIN_PAGES	2

#ifndef __ASSEMBLY__

#include <linux/highmem.h>
#include <asm/cacheflush.h>
#include <asm/pgalloc.h>

int create_hyp_mappings(void *from, void *to);
int create_hyp_io_mappings(void *from, void *to, phys_addr_t);
void free_boot_hyp_pgd(void);
void free_hyp_pgds(void);

void stage2_unmap_vm(struct kvm *kvm);
int kvm_alloc_stage2_pgd(struct kvm *kvm);
void kvm_free_stage2_pgd(struct kvm *kvm);
int kvm_phys_addr_ioremap(struct kvm *kvm, phys_addr_t guest_ipa,
			  phys_addr_t pa, unsigned long size, bool writable);

int kvm_handle_guest_abort(struct kvm_vcpu *vcpu, struct kvm_run *run);

void kvm_mmu_free_memory_caches(struct kvm_vcpu *vcpu);

phys_addr_t kvm_mmu_get_httbr(void);
phys_addr_t kvm_mmu_get_boot_httbr(void);
phys_addr_t kvm_get_idmap_vector(void);
phys_addr_t kvm_get_idmap_start(void);
int kvm_mmu_init(void);
void kvm_clear_hyp_idmap(void);

static inline void kvm_set_pmd(pmd_t *pmd, pmd_t new_pmd)
{
	*pmd = new_pmd;
	flush_pmd_entry(pmd);
}

static inline void kvm_set_pte(pte_t *pte, pte_t new_pte)
{
	*pte = new_pte;
	/*
	 * flush_pmd_entry just takes a void pointer and cleans the necessary
	 * cache entries, so we can reuse the function for ptes.
	 */
	flush_pmd_entry(pte);
}

static inline void kvm_clean_pgd(pgd_t *pgd)
{
	clean_dcache_area(pgd, PTRS_PER_S2_PGD * sizeof(pgd_t));
}

static inline void kvm_clean_pmd(pmd_t *pmd)
{
	clean_dcache_area(pmd, PTRS_PER_PMD * sizeof(pmd_t));
}

static inline void kvm_clean_pmd_entry(pmd_t *pmd)
{
	clean_pmd_entry(pmd);
}

static inline void kvm_clean_pte(pte_t *pte)
{
	clean_pte_table(pte);
}

static inline void kvm_set_s2pte_writable(pte_t *pte)
{
	pte_val(*pte) |= L_PTE_S2_RDWR;
}

static inline void kvm_set_s2pmd_writable(pmd_t *pmd)
{
	pmd_val(*pmd) |= L_PMD_S2_RDWR;
}

static inline void kvm_set_s2pte_readonly(pte_t *pte)
{
	pte_val(*pte) = (pte_val(*pte) & ~L_PTE_S2_RDWR) | L_PTE_S2_RDONLY;
}

static inline bool kvm_s2pte_readonly(pte_t *pte)
{
	return (pte_val(*pte) & L_PTE_S2_RDWR) == L_PTE_S2_RDONLY;
}

static inline void kvm_set_s2pmd_readonly(pmd_t *pmd)
{
	pmd_val(*pmd) = (pmd_val(*pmd) & ~L_PMD_S2_RDWR) | L_PMD_S2_RDONLY;
}

static inline bool kvm_s2pmd_readonly(pmd_t *pmd)
{
	return (pmd_val(*pmd) & L_PMD_S2_RDWR) == L_PMD_S2_RDONLY;
}


/* Open coded p*d_addr_end that can deal with 64bit addresses */
#define kvm_pgd_addr_end(addr, end)					\
({	u64 __boundary = ((addr) + PGDIR_SIZE) & PGDIR_MASK;		\
	(__boundary - 1 < (end) - 1)? __boundary: (end);		\
})

#define kvm_pud_addr_end(addr,end)		(end)

#define kvm_pmd_addr_end(addr, end)					\
({	u64 __boundary = ((addr) + PMD_SIZE) & PMD_MASK;		\
	(__boundary - 1 < (end) - 1)? __boundary: (end);		\
})

#define kvm_pgd_index(addr)			pgd_index(addr)

static inline bool kvm_page_empty(void *ptr)
{
	struct page *ptr_page = virt_to_page(ptr);
	return page_count(ptr_page) == 1;
}

#define kvm_pte_table_empty(kvm, ptep) kvm_page_empty(ptep)
#define kvm_pmd_table_empty(kvm, pmdp) kvm_page_empty(pmdp)
#define kvm_pud_table_empty(kvm, pudp) (0)

#define KVM_PREALLOC_LEVEL	0

static inline void *kvm_get_hwpgd(struct kvm *kvm)
{
	return kvm->arch.pgd;
}

static inline unsigned int kvm_get_hwpgd_size(void)
{
	return PTRS_PER_S2_PGD * sizeof(pgd_t);
}

struct kvm;

#define kvm_flush_dcache_to_poc(a,l)	__cpuc_flush_dcache_area((a), (l))

static inline bool vcpu_has_cache_enabled(struct kvm_vcpu *vcpu)
{
	return (vcpu->arch.cp15[c1_SCTLR] & 0b101) == 0b101;
}

static inline void __coherent_cache_guest_page(struct kvm_vcpu *vcpu, pfn_t pfn,
					       unsigned long size,
					       bool ipa_uncached)
{
	/*
	 * If we are going to insert an instruction page and the icache is
	 * either VIPT or PIPT, there is a potential problem where the host
	 * (or another VM) may have used the same page as this guest, and we
	 * read incorrect data from the icache.  If we're using a PIPT cache,
	 * we can invalidate just that page, but if we are using a VIPT cache
	 * we need to invalidate the entire icache - damn shame - as written
	 * in the ARM ARM (DDI 0406C.b - Page B3-1393).
	 *
	 * VIVT caches are tagged using both the ASID and the VMID and doesn't
	 * need any kind of flushing (DDI 0406C.b - Page B3-1392).
	 *
	 * We need to do this through a kernel mapping (using the
	 * user-space mapping has proved to be the wrong
	 * solution). For that, we need to kmap one page at a time,
	 * and iterate over the range.
	 */

	bool need_flush = !vcpu_has_cache_enabled(vcpu) || ipa_uncached;

	VM_BUG_ON(size & ~PAGE_MASK);

	if (!need_flush && !icache_is_pipt())
		goto vipt_cache;

	while (size) {
		void *va = kmap_atomic_pfn(pfn);

		if (need_flush)
			kvm_flush_dcache_to_poc(va, PAGE_SIZE);

		if (icache_is_pipt())
			__cpuc_coherent_user_range((unsigned long)va,
						   (unsigned long)va + PAGE_SIZE);

		size -= PAGE_SIZE;
		pfn++;

		kunmap_atomic(va);
	}

vipt_cache:
	if (!icache_is_pipt() && !icache_is_vivt_asid_tagged()) {
		/* any kind of VIPT cache */
		__flush_icache_all();
	}
}

static inline void __kvm_flush_dcache_pte(pte_t pte)
{
	void *va = kmap_atomic(pte_page(pte));

	kvm_flush_dcache_to_poc(va, PAGE_SIZE);

	kunmap_atomic(va);
}

static inline void __kvm_flush_dcache_pmd(pmd_t pmd)
{
	unsigned long size = PMD_SIZE;
	pfn_t pfn = pmd_pfn(pmd);

	while (size) {
		void *va = kmap_atomic_pfn(pfn);

		kvm_flush_dcache_to_poc(va, PAGE_SIZE);

		pfn++;
		size -= PAGE_SIZE;

		kunmap_atomic(va);
	}
}

static inline void __kvm_flush_dcache_pud(pud_t pud)
{
}

#define kvm_virt_to_phys(x)		virt_to_idmap((unsigned long)(x))

void kvm_set_way_flush(struct kvm_vcpu *vcpu);
void kvm_toggle_cache(struct kvm_vcpu *vcpu, bool was_enabled);

static inline bool __kvm_cpu_uses_extended_idmap(void)
{
	return false;
}

static inline void __kvm_extend_hypmap(pgd_t *boot_hyp_pgd,
				       pgd_t *hyp_pgd,
				       pgd_t *merged_hyp_pgd,
				       unsigned long hyp_idmap_start) { }

static inline unsigned int kvm_get_vmid_bits(void)
{
	return 8;
}

#endif	/* !__ASSEMBLY__ */

#endif /* __ARM_KVM_MMU_H__ */