1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
738
739
740
741
742
743
744
745
746
747
748
749
750
751
752
753
754
755
756
757
758
759
760
761
762
763
764
765
766
767
768
769
770
771
772
773
774
775
776
777
778
779
780
781
782
783
784
785
|
/*
* linux/arch/arm/mach-omap2/id.c
*
* OMAP2 CPU identification code
*
* Copyright (C) 2005 Nokia Corporation
* Written by Tony Lindgren <tony@atomide.com>
*
* Copyright (C) 2009-11 Texas Instruments
* Added OMAP4 support - Santosh Shilimkar <santosh.shilimkar@ti.com>
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
#include <linux/module.h>
#include <linux/kernel.h>
#include <linux/init.h>
#include <linux/io.h>
#include <linux/random.h>
#include <linux/slab.h>
#ifdef CONFIG_SOC_BUS
#include <linux/sys_soc.h>
#endif
#include <asm/cputype.h>
#include "common.h"
#include "id.h"
#include "soc.h"
#include "control.h"
#define OMAP4_SILICON_TYPE_STANDARD 0x01
#define OMAP4_SILICON_TYPE_PERFORMANCE 0x02
#define OMAP_SOC_MAX_NAME_LENGTH 16
static unsigned int omap_revision;
static char soc_name[OMAP_SOC_MAX_NAME_LENGTH];
static char soc_rev[OMAP_SOC_MAX_NAME_LENGTH];
u32 omap_features;
unsigned int omap_rev(void)
{
return omap_revision;
}
EXPORT_SYMBOL(omap_rev);
int omap_type(void)
{
static u32 val = OMAP2_DEVICETYPE_MASK;
if (val < OMAP2_DEVICETYPE_MASK)
return val;
if (soc_is_omap24xx()) {
val = omap_ctrl_readl(OMAP24XX_CONTROL_STATUS);
} else if (soc_is_ti81xx()) {
val = omap_ctrl_readl(TI81XX_CONTROL_STATUS);
} else if (soc_is_am33xx() || soc_is_am43xx()) {
val = omap_ctrl_readl(AM33XX_CONTROL_STATUS);
} else if (soc_is_omap34xx()) {
val = omap_ctrl_readl(OMAP343X_CONTROL_STATUS);
} else if (soc_is_omap44xx()) {
val = omap_ctrl_readl(OMAP4_CTRL_MODULE_CORE_STATUS);
} else if (soc_is_omap54xx() || soc_is_dra7xx()) {
val = omap_ctrl_readl(OMAP5XXX_CONTROL_STATUS);
val &= OMAP5_DEVICETYPE_MASK;
val >>= 6;
goto out;
} else {
pr_err("Cannot detect omap type!\n");
goto out;
}
val &= OMAP2_DEVICETYPE_MASK;
val >>= 8;
out:
return val;
}
EXPORT_SYMBOL(omap_type);
/*----------------------------------------------------------------------------*/
#define OMAP_TAP_IDCODE 0x0204
#define OMAP_TAP_DIE_ID_0 0x0218
#define OMAP_TAP_DIE_ID_1 0x021C
#define OMAP_TAP_DIE_ID_2 0x0220
#define OMAP_TAP_DIE_ID_3 0x0224
#define OMAP_TAP_DIE_ID_44XX_0 0x0200
#define OMAP_TAP_DIE_ID_44XX_1 0x0208
#define OMAP_TAP_DIE_ID_44XX_2 0x020c
#define OMAP_TAP_DIE_ID_44XX_3 0x0210
#define read_tap_reg(reg) readl_relaxed(tap_base + (reg))
struct omap_id {
u16 hawkeye; /* Silicon type (Hawkeye id) */
u8 dev; /* Device type from production_id reg */
u32 type; /* Combined type id copied to omap_revision */
};
/* Register values to detect the OMAP version */
static struct omap_id omap_ids[] __initdata = {
{ .hawkeye = 0xb5d9, .dev = 0x0, .type = 0x24200024 },
{ .hawkeye = 0xb5d9, .dev = 0x1, .type = 0x24201024 },
{ .hawkeye = 0xb5d9, .dev = 0x2, .type = 0x24202024 },
{ .hawkeye = 0xb5d9, .dev = 0x4, .type = 0x24220024 },
{ .hawkeye = 0xb5d9, .dev = 0x8, .type = 0x24230024 },
{ .hawkeye = 0xb68a, .dev = 0x0, .type = 0x24300024 },
};
static void __iomem *tap_base;
static u16 tap_prod_id;
void omap_get_die_id(struct omap_die_id *odi)
{
if (soc_is_omap44xx() || soc_is_omap54xx() || soc_is_dra7xx()) {
odi->id_0 = read_tap_reg(OMAP_TAP_DIE_ID_44XX_0);
odi->id_1 = read_tap_reg(OMAP_TAP_DIE_ID_44XX_1);
odi->id_2 = read_tap_reg(OMAP_TAP_DIE_ID_44XX_2);
odi->id_3 = read_tap_reg(OMAP_TAP_DIE_ID_44XX_3);
return;
}
odi->id_0 = read_tap_reg(OMAP_TAP_DIE_ID_0);
odi->id_1 = read_tap_reg(OMAP_TAP_DIE_ID_1);
odi->id_2 = read_tap_reg(OMAP_TAP_DIE_ID_2);
odi->id_3 = read_tap_reg(OMAP_TAP_DIE_ID_3);
}
static int __init omap_feed_randpool(void)
{
struct omap_die_id odi;
/* Throw the die ID into the entropy pool at boot */
omap_get_die_id(&odi);
add_device_randomness(&odi, sizeof(odi));
return 0;
}
omap_device_initcall(omap_feed_randpool);
void __init omap2xxx_check_revision(void)
{
int i, j;
u32 idcode, prod_id;
u16 hawkeye;
u8 dev_type, rev;
struct omap_die_id odi;
idcode = read_tap_reg(OMAP_TAP_IDCODE);
prod_id = read_tap_reg(tap_prod_id);
hawkeye = (idcode >> 12) & 0xffff;
rev = (idcode >> 28) & 0x0f;
dev_type = (prod_id >> 16) & 0x0f;
omap_get_die_id(&odi);
pr_debug("OMAP_TAP_IDCODE 0x%08x REV %i HAWKEYE 0x%04x MANF %03x\n",
idcode, rev, hawkeye, (idcode >> 1) & 0x7ff);
pr_debug("OMAP_TAP_DIE_ID_0: 0x%08x\n", odi.id_0);
pr_debug("OMAP_TAP_DIE_ID_1: 0x%08x DEV_REV: %i\n",
odi.id_1, (odi.id_1 >> 28) & 0xf);
pr_debug("OMAP_TAP_DIE_ID_2: 0x%08x\n", odi.id_2);
pr_debug("OMAP_TAP_DIE_ID_3: 0x%08x\n", odi.id_3);
pr_debug("OMAP_TAP_PROD_ID_0: 0x%08x DEV_TYPE: %i\n",
prod_id, dev_type);
/* Check hawkeye ids */
for (i = 0; i < ARRAY_SIZE(omap_ids); i++) {
if (hawkeye == omap_ids[i].hawkeye)
break;
}
if (i == ARRAY_SIZE(omap_ids)) {
printk(KERN_ERR "Unknown OMAP CPU id\n");
return;
}
for (j = i; j < ARRAY_SIZE(omap_ids); j++) {
if (dev_type == omap_ids[j].dev)
break;
}
if (j == ARRAY_SIZE(omap_ids)) {
pr_err("Unknown OMAP device type. Handling it as OMAP%04x\n",
omap_ids[i].type >> 16);
j = i;
}
sprintf(soc_name, "OMAP%04x", omap_rev() >> 16);
sprintf(soc_rev, "ES%x", (omap_rev() >> 12) & 0xf);
pr_info("%s", soc_name);
if ((omap_rev() >> 8) & 0x0f)
pr_info("%s", soc_rev);
pr_info("\n");
}
#define OMAP3_SHOW_FEATURE(feat) \
if (omap3_has_ ##feat()) \
printk(#feat" ");
static void __init omap3_cpuinfo(void)
{
const char *cpu_name;
/*
* OMAP3430 and OMAP3530 are assumed to be same.
*
* OMAP3525, OMAP3515 and OMAP3503 can be detected only based
* on available features. Upon detection, update the CPU id
* and CPU class bits.
*/
if (soc_is_omap3630()) {
cpu_name = "OMAP3630";
} else if (soc_is_am35xx()) {
cpu_name = (omap3_has_sgx()) ? "AM3517" : "AM3505";
} else if (soc_is_ti816x()) {
cpu_name = "TI816X";
} else if (soc_is_am335x()) {
cpu_name = "AM335X";
} else if (soc_is_am437x()) {
cpu_name = "AM437x";
} else if (soc_is_ti814x()) {
cpu_name = "TI814X";
} else if (omap3_has_iva() && omap3_has_sgx()) {
/* OMAP3430, OMAP3525, OMAP3515, OMAP3503 devices */
cpu_name = "OMAP3430/3530";
} else if (omap3_has_iva()) {
cpu_name = "OMAP3525";
} else if (omap3_has_sgx()) {
cpu_name = "OMAP3515";
} else {
cpu_name = "OMAP3503";
}
sprintf(soc_name, "%s", cpu_name);
/* Print verbose information */
pr_info("%s %s (", soc_name, soc_rev);
OMAP3_SHOW_FEATURE(l2cache);
OMAP3_SHOW_FEATURE(iva);
OMAP3_SHOW_FEATURE(sgx);
OMAP3_SHOW_FEATURE(neon);
OMAP3_SHOW_FEATURE(isp);
OMAP3_SHOW_FEATURE(192mhz_clk);
printk(")\n");
}
#define OMAP3_CHECK_FEATURE(status,feat) \
if (((status & OMAP3_ ##feat## _MASK) \
>> OMAP3_ ##feat## _SHIFT) != FEAT_ ##feat## _NONE) { \
omap_features |= OMAP3_HAS_ ##feat; \
}
void __init omap3xxx_check_features(void)
{
u32 status;
omap_features = 0;
status = omap_ctrl_readl(OMAP3_CONTROL_OMAP_STATUS);
OMAP3_CHECK_FEATURE(status, L2CACHE);
OMAP3_CHECK_FEATURE(status, IVA);
OMAP3_CHECK_FEATURE(status, SGX);
OMAP3_CHECK_FEATURE(status, NEON);
OMAP3_CHECK_FEATURE(status, ISP);
if (soc_is_omap3630())
omap_features |= OMAP3_HAS_192MHZ_CLK;
if (soc_is_omap3430() || soc_is_omap3630())
omap_features |= OMAP3_HAS_IO_WAKEUP;
if (soc_is_omap3630() || omap_rev() == OMAP3430_REV_ES3_1 ||
omap_rev() == OMAP3430_REV_ES3_1_2)
omap_features |= OMAP3_HAS_IO_CHAIN_CTRL;
omap_features |= OMAP3_HAS_SDRC;
/*
* am35x fixups:
* - The am35x Chip ID register has bits 12, 7:5, and 3:2 marked as
* reserved and therefore return 0 when read. Unfortunately,
* OMAP3_CHECK_FEATURE() will interpret some of those zeroes to
* mean that a feature is present even though it isn't so clear
* the incorrectly set feature bits.
*/
if (soc_is_am35xx())
omap_features &= ~(OMAP3_HAS_IVA | OMAP3_HAS_ISP);
/*
* TODO: Get additional info (where applicable)
* e.g. Size of L2 cache.
*/
omap3_cpuinfo();
}
void __init omap4xxx_check_features(void)
{
u32 si_type;
si_type =
(read_tap_reg(OMAP4_CTRL_MODULE_CORE_STD_FUSE_PROD_ID_1) >> 16) & 0x03;
if (si_type == OMAP4_SILICON_TYPE_PERFORMANCE)
omap_features = OMAP4_HAS_PERF_SILICON;
}
void __init ti81xx_check_features(void)
{
omap_features = OMAP3_HAS_NEON;
omap3_cpuinfo();
}
void __init am33xx_check_features(void)
{
u32 status;
omap_features = OMAP3_HAS_NEON;
status = omap_ctrl_readl(AM33XX_DEV_FEATURE);
if (status & AM33XX_SGX_MASK)
omap_features |= OMAP3_HAS_SGX;
omap3_cpuinfo();
}
void __init omap3xxx_check_revision(void)
{
const char *cpu_rev;
u32 cpuid, idcode;
u16 hawkeye;
u8 rev;
/*
* We cannot access revision registers on ES1.0.
* If the processor type is Cortex-A8 and the revision is 0x0
* it means its Cortex r0p0 which is 3430 ES1.0.
*/
cpuid = read_cpuid_id();
if ((((cpuid >> 4) & 0xfff) == 0xc08) && ((cpuid & 0xf) == 0x0)) {
omap_revision = OMAP3430_REV_ES1_0;
cpu_rev = "1.0";
return;
}
/*
* Detection for 34xx ES2.0 and above can be done with just
* hawkeye and rev. See TRM 1.5.2 Device Identification.
* Note that rev does not map directly to our defined processor
* revision numbers as ES1.0 uses value 0.
*/
idcode = read_tap_reg(OMAP_TAP_IDCODE);
hawkeye = (idcode >> 12) & 0xffff;
rev = (idcode >> 28) & 0xff;
switch (hawkeye) {
case 0xb7ae:
/* Handle 34xx/35xx devices */
switch (rev) {
case 0: /* Take care of early samples */
case 1:
omap_revision = OMAP3430_REV_ES2_0;
cpu_rev = "2.0";
break;
case 2:
omap_revision = OMAP3430_REV_ES2_1;
cpu_rev = "2.1";
break;
case 3:
omap_revision = OMAP3430_REV_ES3_0;
cpu_rev = "3.0";
break;
case 4:
omap_revision = OMAP3430_REV_ES3_1;
cpu_rev = "3.1";
break;
case 7:
/* FALLTHROUGH */
default:
/* Use the latest known revision as default */
omap_revision = OMAP3430_REV_ES3_1_2;
cpu_rev = "3.1.2";
}
break;
case 0xb868:
/*
* Handle OMAP/AM 3505/3517 devices
*
* Set the device to be OMAP3517 here. Actual device
* is identified later based on the features.
*/
switch (rev) {
case 0:
omap_revision = AM35XX_REV_ES1_0;
cpu_rev = "1.0";
break;
case 1:
/* FALLTHROUGH */
default:
omap_revision = AM35XX_REV_ES1_1;
cpu_rev = "1.1";
}
break;
case 0xb891:
/* Handle 36xx devices */
switch(rev) {
case 0: /* Take care of early samples */
omap_revision = OMAP3630_REV_ES1_0;
cpu_rev = "1.0";
break;
case 1:
omap_revision = OMAP3630_REV_ES1_1;
cpu_rev = "1.1";
break;
case 2:
/* FALLTHROUGH */
default:
omap_revision = OMAP3630_REV_ES1_2;
cpu_rev = "1.2";
}
break;
case 0xb81e:
switch (rev) {
case 0:
omap_revision = TI8168_REV_ES1_0;
cpu_rev = "1.0";
break;
case 1:
omap_revision = TI8168_REV_ES1_1;
cpu_rev = "1.1";
break;
case 2:
omap_revision = TI8168_REV_ES2_0;
cpu_rev = "2.0";
break;
case 3:
/* FALLTHROUGH */
default:
omap_revision = TI8168_REV_ES2_1;
cpu_rev = "2.1";
}
break;
case 0xb944:
switch (rev) {
case 0:
omap_revision = AM335X_REV_ES1_0;
cpu_rev = "1.0";
break;
case 1:
omap_revision = AM335X_REV_ES2_0;
cpu_rev = "2.0";
break;
case 2:
/* FALLTHROUGH */
default:
omap_revision = AM335X_REV_ES2_1;
cpu_rev = "2.1";
break;
}
break;
case 0xb98c:
switch (rev) {
case 0:
omap_revision = AM437X_REV_ES1_0;
cpu_rev = "1.0";
break;
case 1:
omap_revision = AM437X_REV_ES1_1;
cpu_rev = "1.1";
break;
case 2:
/* FALLTHROUGH */
default:
omap_revision = AM437X_REV_ES1_2;
cpu_rev = "1.2";
break;
}
break;
case 0xb8f2:
switch (rev) {
case 0:
/* FALLTHROUGH */
case 1:
omap_revision = TI8148_REV_ES1_0;
cpu_rev = "1.0";
break;
case 2:
omap_revision = TI8148_REV_ES2_0;
cpu_rev = "2.0";
break;
case 3:
/* FALLTHROUGH */
default:
omap_revision = TI8148_REV_ES2_1;
cpu_rev = "2.1";
break;
}
break;
default:
/* Unknown default to latest silicon rev as default */
omap_revision = OMAP3630_REV_ES1_2;
cpu_rev = "1.2";
pr_warn("Warning: unknown chip type; assuming OMAP3630ES1.2\n");
}
sprintf(soc_rev, "ES%s", cpu_rev);
}
void __init omap4xxx_check_revision(void)
{
u32 idcode;
u16 hawkeye;
u8 rev;
/*
* The IC rev detection is done with hawkeye and rev.
* Note that rev does not map directly to defined processor
* revision numbers as ES1.0 uses value 0.
*/
idcode = read_tap_reg(OMAP_TAP_IDCODE);
hawkeye = (idcode >> 12) & 0xffff;
rev = (idcode >> 28) & 0xf;
/*
* Few initial 4430 ES2.0 samples IDCODE is same as ES1.0
* Use ARM register to detect the correct ES version
*/
if (!rev && (hawkeye != 0xb94e) && (hawkeye != 0xb975)) {
idcode = read_cpuid_id();
rev = (idcode & 0xf) - 1;
}
switch (hawkeye) {
case 0xb852:
switch (rev) {
case 0:
omap_revision = OMAP4430_REV_ES1_0;
break;
case 1:
default:
omap_revision = OMAP4430_REV_ES2_0;
}
break;
case 0xb95c:
switch (rev) {
case 3:
omap_revision = OMAP4430_REV_ES2_1;
break;
case 4:
omap_revision = OMAP4430_REV_ES2_2;
break;
case 6:
default:
omap_revision = OMAP4430_REV_ES2_3;
}
break;
case 0xb94e:
switch (rev) {
case 0:
omap_revision = OMAP4460_REV_ES1_0;
break;
case 2:
default:
omap_revision = OMAP4460_REV_ES1_1;
break;
}
break;
case 0xb975:
switch (rev) {
case 0:
default:
omap_revision = OMAP4470_REV_ES1_0;
break;
}
break;
default:
/* Unknown default to latest silicon rev as default */
omap_revision = OMAP4430_REV_ES2_3;
}
sprintf(soc_name, "OMAP%04x", omap_rev() >> 16);
sprintf(soc_rev, "ES%d.%d", (omap_rev() >> 12) & 0xf,
(omap_rev() >> 8) & 0xf);
pr_info("%s %s\n", soc_name, soc_rev);
}
void __init omap5xxx_check_revision(void)
{
u32 idcode;
u16 hawkeye;
u8 rev;
idcode = read_tap_reg(OMAP_TAP_IDCODE);
hawkeye = (idcode >> 12) & 0xffff;
rev = (idcode >> 28) & 0xff;
switch (hawkeye) {
case 0xb942:
switch (rev) {
case 0:
/* No support for ES1.0 Test chip */
BUG();
case 1:
default:
omap_revision = OMAP5430_REV_ES2_0;
}
break;
case 0xb998:
switch (rev) {
case 0:
/* No support for ES1.0 Test chip */
BUG();
case 1:
default:
omap_revision = OMAP5432_REV_ES2_0;
}
break;
default:
/* Unknown default to latest silicon rev as default*/
omap_revision = OMAP5430_REV_ES2_0;
}
sprintf(soc_name, "OMAP%04x", omap_rev() >> 16);
sprintf(soc_rev, "ES%d.0", (omap_rev() >> 12) & 0xf);
pr_info("%s %s\n", soc_name, soc_rev);
}
void __init dra7xxx_check_revision(void)
{
u32 idcode;
u16 hawkeye;
u8 rev;
idcode = read_tap_reg(OMAP_TAP_IDCODE);
hawkeye = (idcode >> 12) & 0xffff;
rev = (idcode >> 28) & 0xff;
switch (hawkeye) {
case 0xbb50:
switch (rev) {
case 0:
default:
omap_revision = DRA762_REV_ES1_0;
break;
}
break;
case 0xb990:
switch (rev) {
case 0:
omap_revision = DRA752_REV_ES1_0;
break;
case 1:
omap_revision = DRA752_REV_ES1_1;
break;
case 2:
default:
omap_revision = DRA752_REV_ES2_0;
break;
}
break;
case 0xb9bc:
switch (rev) {
case 0:
omap_revision = DRA722_REV_ES1_0;
break;
case 1:
omap_revision = DRA722_REV_ES2_0;
break;
case 2:
default:
omap_revision = DRA722_REV_ES2_1;
break;
}
break;
default:
/* Unknown default to latest silicon rev as default*/
pr_warn("%s: unknown idcode=0x%08x (hawkeye=0x%08x,rev=0x%x)\n",
__func__, idcode, hawkeye, rev);
omap_revision = DRA752_REV_ES2_0;
}
sprintf(soc_name, "DRA%03x", omap_rev() >> 16);
sprintf(soc_rev, "ES%d.%d", (omap_rev() >> 12) & 0xf,
(omap_rev() >> 8) & 0xf);
pr_info("%s %s\n", soc_name, soc_rev);
}
/*
* Set up things for map_io and processor detection later on. Gets called
* pretty much first thing from board init. For multi-omap, this gets
* cpu_is_omapxxxx() working accurately enough for map_io. Then we'll try to
* detect the exact revision later on in omap2_detect_revision() once map_io
* is done.
*/
void __init omap2_set_globals_tap(u32 class, void __iomem *tap)
{
omap_revision = class;
tap_base = tap;
/* XXX What is this intended to do? */
if (soc_is_omap34xx())
tap_prod_id = 0x0210;
else
tap_prod_id = 0x0208;
}
#ifdef CONFIG_SOC_BUS
static const char * const omap_types[] = {
[OMAP2_DEVICE_TYPE_TEST] = "TST",
[OMAP2_DEVICE_TYPE_EMU] = "EMU",
[OMAP2_DEVICE_TYPE_SEC] = "HS",
[OMAP2_DEVICE_TYPE_GP] = "GP",
[OMAP2_DEVICE_TYPE_BAD] = "BAD",
};
static const char * __init omap_get_family(void)
{
if (soc_is_omap24xx())
return kasprintf(GFP_KERNEL, "OMAP2");
else if (soc_is_omap34xx())
return kasprintf(GFP_KERNEL, "OMAP3");
else if (soc_is_omap44xx())
return kasprintf(GFP_KERNEL, "OMAP4");
else if (soc_is_omap54xx())
return kasprintf(GFP_KERNEL, "OMAP5");
else if (soc_is_am33xx() || soc_is_am335x())
return kasprintf(GFP_KERNEL, "AM33xx");
else if (soc_is_am43xx())
return kasprintf(GFP_KERNEL, "AM43xx");
else if (soc_is_dra7xx())
return kasprintf(GFP_KERNEL, "DRA7");
else
return kasprintf(GFP_KERNEL, "Unknown");
}
static ssize_t omap_get_type(struct device *dev,
struct device_attribute *attr,
char *buf)
{
return sprintf(buf, "%s\n", omap_types[omap_type()]);
}
static struct device_attribute omap_soc_attr =
__ATTR(type, S_IRUGO, omap_get_type, NULL);
void __init omap_soc_device_init(void)
{
struct device *parent;
struct soc_device *soc_dev;
struct soc_device_attribute *soc_dev_attr;
soc_dev_attr = kzalloc(sizeof(*soc_dev_attr), GFP_KERNEL);
if (!soc_dev_attr)
return;
soc_dev_attr->machine = soc_name;
soc_dev_attr->family = omap_get_family();
soc_dev_attr->revision = soc_rev;
soc_dev = soc_device_register(soc_dev_attr);
if (IS_ERR(soc_dev)) {
kfree(soc_dev_attr);
return;
}
parent = soc_device_to_device(soc_dev);
device_create_file(parent, &omap_soc_attr);
}
#endif /* CONFIG_SOC_BUS */
|