aboutsummaryrefslogtreecommitdiffstats
blob: b59a7a2df4e31eb9702d5f938ce5431ab42ed25d (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
/*
 * Bluetooth built-in chip control
 *
 * Copyright (c) 2008 Dmitry Baryshkov
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 *
 */

#include <linux/kernel.h>
#include <linux/module.h>
#include <linux/platform_device.h>
#include <linux/gpio.h>
#include <linux/delay.h>
#include <linux/rfkill.h>

#include <mach/tosa_bt.h>

static void tosa_bt_on(struct tosa_bt_data *data)
{
	gpio_set_value(data->gpio_reset, 0);
	gpio_set_value(data->gpio_pwr, 1);
	gpio_set_value(data->gpio_reset, 1);
	mdelay(20);
	gpio_set_value(data->gpio_reset, 0);
}

static void tosa_bt_off(struct tosa_bt_data *data)
{
	gpio_set_value(data->gpio_reset, 1);
	mdelay(10);
	gpio_set_value(data->gpio_pwr, 0);
	gpio_set_value(data->gpio_reset, 0);
}

static int tosa_bt_set_block(void *data, bool blocked)
{
	pr_info("BT_RADIO going: %s\n", blocked ? "off" : "on");

	if (!blocked) {
		pr_info("TOSA_BT: going ON\n");
		tosa_bt_on(data);
	} else {
		pr_info("TOSA_BT: going OFF\n");
		tosa_bt_off(data);
	}

	return 0;
}

static const struct rfkill_ops tosa_bt_rfkill_ops = {
	.set_block = tosa_bt_set_block,
};

static int tosa_bt_probe(struct platform_device *dev)
{
	int rc;
	struct rfkill *rfk;

	struct tosa_bt_data *data = dev->dev.platform_data;

	rc = gpio_request(data->gpio_reset, "Bluetooth reset");
	if (rc)
		goto err_reset;
	rc = gpio_direction_output(data->gpio_reset, 0);
	if (rc)
		goto err_reset_dir;
	rc = gpio_request(data->gpio_pwr, "Bluetooth power");
	if (rc)
		goto err_pwr;
	rc = gpio_direction_output(data->gpio_pwr, 0);
	if (rc)
		goto err_pwr_dir;

	rfk = rfkill_alloc("tosa-bt", &dev->dev, RFKILL_TYPE_BLUETOOTH,
			   &tosa_bt_rfkill_ops, data);
	if (!rfk) {
		rc = -ENOMEM;
		goto err_rfk_alloc;
	}

	rc = rfkill_register(rfk);
	if (rc)
		goto err_rfkill;

	platform_set_drvdata(dev, rfk);

	return 0;

err_rfkill:
	rfkill_destroy(rfk);
err_rfk_alloc:
	tosa_bt_off(data);
err_pwr_dir:
	gpio_free(data->gpio_pwr);
err_pwr:
err_reset_dir:
	gpio_free(data->gpio_reset);
err_reset:
	return rc;
}

static int tosa_bt_remove(struct platform_device *dev)
{
	struct tosa_bt_data *data = dev->dev.platform_data;
	struct rfkill *rfk = platform_get_drvdata(dev);

	platform_set_drvdata(dev, NULL);

	if (rfk) {
		rfkill_unregister(rfk);
		rfkill_destroy(rfk);
	}
	rfk = NULL;

	tosa_bt_off(data);

	gpio_free(data->gpio_pwr);
	gpio_free(data->gpio_reset);

	return 0;
}

static struct platform_driver tosa_bt_driver = {
	.probe = tosa_bt_probe,
	.remove = tosa_bt_remove,

	.driver = {
		.name = "tosa-bt",
	},
};
module_platform_driver(tosa_bt_driver);

MODULE_LICENSE("GPL");
MODULE_AUTHOR("Dmitry Baryshkov");
MODULE_DESCRIPTION("Bluetooth built-in chip control");