blob: f7448b6afe582fc8527aa6ae88ec8ce1b50212a1 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
|
/*
* Copyright (C) 2012 ARM Ltd.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*
* This program is distributed in the hope that it will be useful,
* but WITHOUT ANY WARRANTY; without even the implied warranty of
* MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
* GNU General Public License for more details.
*
* You should have received a copy of the GNU General Public License
* along with this program. If not, see <http://www.gnu.org/licenses/>.
*/
#ifndef __ASM_MMU_H
#define __ASM_MMU_H
#define USER_ASID_FLAG (UL(1) << 48)
#define TTBR_ASID_MASK (UL(0xffff) << 48)
#ifndef __ASSEMBLY__
typedef struct {
atomic64_t id;
void *vdso;
} mm_context_t;
/*
* This macro is only used by the TLBI code, which cannot race with an
* ASID change and therefore doesn't need to reload the counter using
* atomic64_read.
*/
#define ASID(mm) ((mm)->context.id.counter & 0xffff)
static inline bool arm64_kernel_unmapped_at_el0(void)
{
return IS_ENABLED(CONFIG_UNMAP_KERNEL_AT_EL0) &&
cpus_have_cap(ARM64_UNMAP_KERNEL_AT_EL0);
}
extern void paging_init(void);
extern void __iomem *early_io_map(phys_addr_t phys, unsigned long virt);
extern void init_mem_pgprot(void);
extern void create_pgd_mapping(struct mm_struct *mm, phys_addr_t phys,
unsigned long virt, phys_addr_t size,
pgprot_t prot, bool allow_block_mappings);
extern void *fixmap_remap_fdt(phys_addr_t dt_phys);
#endif /* !__ASSEMBLY__ */
#endif
|