aboutsummaryrefslogtreecommitdiffstats
blob: 2b71f800618d7966898b4218f7a549cc2b5e5e70 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
/*
 * arch/c6x/boot/dts/dsk6455.dts
 *
 * DSK6455 Evaluation Platform For TMS320C6455
 * Copyright (C) 2011 Texas Instruments Incorporated
 *
 * Author: Mark Salter <msalter@redhat.com>
 *
 * This program is free software; you can redistribute it and/or
 * modify it under the terms of the GNU General Public License
 * as published by the Free Software Foundation; either version 2
 * of the License, or (at your option) any later version.
 *
 */

/dts-v1/;

/include/ "tms320c6455.dtsi"

/ {
	model = "Spectrum Digital DSK6455";
	compatible = "spectrum-digital,dsk6455";

	chosen {
		bootargs = "root=/dev/nfs ip=dhcp rw";
	};

	memory {
		device_type = "memory";
		reg = <0xE0000000 0x08000000>;
	};

	soc {
		megamod_pic: interrupt-controller@1800000 {
			interrupts = < 12 13 14 15 >;
		};

		emifa@70000000 {
			flash@3,0 {
				  #address-cells = <1>;
				#size-cells = <1>;
				compatible = "cfi-flash";
				reg = <0x3 0x0 0x400000>;
				bank-width = <1>;
				device-width = <1>;
				partition@0 {
					reg = <0x0 0x400000>;
					label = "NOR";
				};
			};
		};

		timer1: timer@2980000 {
			interrupt-parent = <&megamod_pic>;
			interrupts = < 69 >;
		};

		clock-controller@029a0000 {
			clock-frequency = <50000000>;
		};
	};
};