aboutsummaryrefslogtreecommitdiffstats
blob: cf78e09e18c3613fe027cd3ac458ed4a4a15c01b (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
/*
 *  C6X IRQ flag handling
 *
 * Copyright (C) 2010 Texas Instruments Incorporated
 * Written by Mark Salter (msalter@redhat.com)
 *
 * This program is free software; you can redistribute it and/or
 * modify it under the terms of the GNU General Public Licence
 * as published by the Free Software Foundation; either version
 * 2 of the Licence, or (at your option) any later version.
 */

#ifndef _ASM_IRQFLAGS_H
#define _ASM_IRQFLAGS_H

#ifndef __ASSEMBLY__

/* read interrupt enabled status */
static inline unsigned long arch_local_save_flags(void)
{
	unsigned long flags;

	asm volatile (" mvc .s2 CSR,%0\n" : "=b"(flags));
	return flags;
}

/* set interrupt enabled status */
static inline void arch_local_irq_restore(unsigned long flags)
{
	asm volatile (" mvc .s2 %0,CSR\n" : : "b"(flags));
}

/* unconditionally enable interrupts */
static inline void arch_local_irq_enable(void)
{
	unsigned long flags = arch_local_save_flags();
	flags |= 1;
	arch_local_irq_restore(flags);
}

/* unconditionally disable interrupts */
static inline void arch_local_irq_disable(void)
{
	unsigned long flags = arch_local_save_flags();
	flags &= ~1;
	arch_local_irq_restore(flags);
}

/* get status and disable interrupts */
static inline unsigned long arch_local_irq_save(void)
{
	unsigned long flags;

	flags = arch_local_save_flags();
	arch_local_irq_restore(flags & ~1);
	return flags;
}

/* test flags */
static inline int arch_irqs_disabled_flags(unsigned long flags)
{
	return (flags & 1) == 0;
}

/* test hardware interrupt enable bit */
static inline int arch_irqs_disabled(void)
{
	return arch_irqs_disabled_flags(arch_local_save_flags());
}

#endif /* __ASSEMBLY__ */
#endif /* __ASM_IRQFLAGS_H */