aboutsummaryrefslogtreecommitdiffstats
blob: 8154c4ee8c9c24c3680b291dc034bcc2c4f35518 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
/*
 *  Port on Texas Instruments TMS320C6x architecture
 *
 *  Copyright (C) 2004, 2009, 2010, 2011 Texas Instruments Incorporated
 *  Author: Aurelien Jacquiot (aurelien.jacquiot@jaluna.com)
 *
 *  Updated for 2.6.34: Mark Salter <msalter@redhat.com>
 *
 *  This program is free software; you can redistribute it and/or modify
 *  it under the terms of the GNU General Public License version 2 as
 *  published by the Free Software Foundation.
 */
#ifndef _ASM_C6X_PROCESSOR_H
#define _ASM_C6X_PROCESSOR_H

#include <asm/ptrace.h>
#include <asm/page.h>
#include <asm/current.h>

/*
 * Default implementation of macro that returns current
 * instruction pointer ("program counter").
 */
#define current_text_addr()			\
({						\
	void *__pc;				\
	asm("mvc .S2 pce1,%0\n" : "=b"(__pc));	\
	__pc;					\
})

/*
 * User space process size. This is mostly meaningless for NOMMU
 * but some C6X processors may have RAM addresses up to 0xFFFFFFFF.
 * Since calls like mmap() can return an address or an error, we
 * have to allow room for error returns when code does something
 * like:
 *
 *       addr = do_mmap(...)
 *       if ((unsigned long)addr >= TASK_SIZE)
 *            ... its an error code, not an address ...
 *
 * Here, we allow for 4096 error codes which means we really can't
 * use the last 4K page on systems with RAM extending all the way
 * to the end of the 32-bit address space.
 */
#define TASK_SIZE	0xFFFFF000

/*
 * This decides where the kernel will search for a free chunk of vm
 * space during mmap's. We won't be using it
 */
#define TASK_UNMAPPED_BASE	0

struct thread_struct {
	unsigned long long b15_14;
	unsigned long long a15_14;
	unsigned long long b13_12;
	unsigned long long a13_12;
	unsigned long long b11_10;
	unsigned long long a11_10;
	unsigned long long ricl_icl;
	unsigned long  usp;		/* user stack pointer */
	unsigned long  pc;		/* kernel pc */
	unsigned long  wchan;
};

#define INIT_THREAD					\
{							\
	.usp = 0,					\
	.wchan = 0,					\
}

#define INIT_MMAP { \
	&init_mm, 0, 0, NULL, PAGE_SHARED, VM_READ | VM_WRITE | VM_EXEC, 1, \
	NULL, NULL }

#define task_pt_regs(task) \
	((struct pt_regs *)(THREAD_START_SP + task_stack_page(task)) - 1)

#define alloc_kernel_stack()	__get_free_page(GFP_KERNEL)
#define free_kernel_stack(page) free_page((page))


/* Forward declaration, a strange C thing */
struct task_struct;

extern void start_thread(struct pt_regs *regs, unsigned int pc,
			 unsigned long usp);

/* Free all resources held by a thread. */
static inline void release_thread(struct task_struct *dead_task)
{
}

/* Prepare to copy thread state - unlazy all lazy status */
#define prepare_to_copy(tsk)	do { } while (0)

extern int kernel_thread(int (*fn)(void *), void * arg, unsigned long flags);

#define copy_segments(tsk, mm)		do { } while (0)
#define release_segments(mm)		do { } while (0)

/*
 * saved PC of a blocked thread.
 */
#define thread_saved_pc(tsk) (task_pt_regs(tsk)->pc)

/*
 * saved kernel SP and DP of a blocked thread.
 */
#ifdef _BIG_ENDIAN
#define thread_saved_ksp(tsk) \
	(*(unsigned long *)&(tsk)->thread.b15_14)
#define thread_saved_dp(tsk) \
	(*(((unsigned long *)&(tsk)->thread.b15_14) + 1))
#else
#define thread_saved_ksp(tsk) \
	(*(((unsigned long *)&(tsk)->thread.b15_14) + 1))
#define thread_saved_dp(tsk) \
	(*(unsigned long *)&(tsk)->thread.b15_14)
#endif

extern unsigned long get_wchan(struct task_struct *p);

#define KSTK_EIP(tsk)	(task_pt_regs(task)->pc)
#define	KSTK_ESP(tsk)	(task_pt_regs(task)->sp)

#define cpu_relax()		do { } while (0)

extern const struct seq_operations cpuinfo_op;

#endif /* ASM_C6X_PROCESSOR_H */