aboutsummaryrefslogtreecommitdiffstats
blob: eeb8054c7cd84347d242bba052c44cd64a5da5af (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
config UNICORE32
	def_bool y
	select HAVE_MEMBLOCK
	select HAVE_GENERIC_DMA_COHERENT
	select HAVE_GENERIC_HARDIRQS
	select HAVE_DMA_ATTRS
	select HAVE_KERNEL_GZIP
	select HAVE_KERNEL_BZIP2
	select HAVE_KERNEL_LZO
	select HAVE_KERNEL_LZMA
	select GENERIC_FIND_FIRST_BIT
	select GENERIC_IRQ_PROBE
	select GENERIC_IRQ_SHOW
	select ARCH_WANT_FRAME_POINTERS
	select GENERIC_IOMAP
	help
	  UniCore-32 is 32-bit Instruction Set Architecture,
	  including a series of low-power-consumption RISC chip
	  designs licensed by PKUnity Ltd.
	  Please see web page at <http://www.pkunity.com/>.

config HAVE_PWM
	bool

config GENERIC_GPIO
	def_bool y

config GENERIC_CLOCKEVENTS
	bool

config GENERIC_CSUM
	def_bool y

config NO_IOPORT
	bool

config STACKTRACE_SUPPORT
	def_bool y

config HAVE_LATENCYTOP_SUPPORT
	def_bool y

config LOCKDEP_SUPPORT
	def_bool y

config RWSEM_GENERIC_SPINLOCK
	def_bool y

config RWSEM_XCHGADD_ALGORITHM
	bool

config ARCH_HAS_ILOG2_U32
	bool

config ARCH_HAS_ILOG2_U64
	bool

config ARCH_HAS_CPUFREQ
	bool

config GENERIC_HWEIGHT
	def_bool y

config GENERIC_CALIBRATE_DELAY
	def_bool y

config ARCH_MAY_HAVE_PC_FDC
	bool

config NEED_DMA_MAP_STATE
       def_bool y

source "init/Kconfig"

source "kernel/Kconfig.freezer"

menu "System Type"

config MMU
	def_bool y

config ARCH_FPGA
	bool

config ARCH_PUV3
	def_bool y
	select CPU_UCV2
	select GENERIC_CLOCKEVENTS
	select HAVE_CLK
	select ARCH_REQUIRE_GPIOLIB
	select ARCH_HAS_CPUFREQ

# CONFIGs for ARCH_PUV3

if ARCH_PUV3

choice
	prompt "Board Selection"
	default PUV3_DB0913

config PUV3_FPGA_DLX200
	select ARCH_FPGA
	bool "FPGA board"

config PUV3_DB0913
	bool "DEBUG board (0913)"

config PUV3_NB0916
	bool "NetBook board (0916)"
	select HAVE_PWM

config PUV3_SMW0919
	bool "Security Mini-Workstation board (0919)"

endchoice

config PUV3_PM
	def_bool y if !ARCH_FPGA

endif

source "arch/unicore32/mm/Kconfig"

comment "Floating poing support"

config UNICORE_FPU_F64
	def_bool y if !ARCH_FPGA

endmenu

menu "Bus support"

config PCI
	bool "PCI Support"
	help
	  Find out whether you have a PCI motherboard. PCI is the name of a
	  bus system, i.e. the way the CPU talks to the other stuff inside
	  your box. Other bus systems are ISA, EISA, MicroChannel (MCA) or
	  VESA. If you have PCI, say Y, otherwise N.

source "drivers/pci/Kconfig"

source "drivers/pcmcia/Kconfig"

endmenu

menu "Kernel Features"

source "kernel/time/Kconfig"

source "kernel/Kconfig.preempt"

source "kernel/Kconfig.hz"

source "mm/Kconfig"

config LEDS
	def_bool y
	depends on GENERIC_GPIO

config ALIGNMENT_TRAP
	def_bool y
	help
	  Unicore processors can not fetch/store information which is not
	  naturally aligned on the bus, i.e., a 4 byte fetch must start at an
	  address divisible by 4. On 32-bit Unicore processors, these non-aligned
	  fetch/store instructions will be emulated in software if you say
	  here, which has a severe performance impact. This is necessary for
	  correct operation of some network protocols. With an IP-only
	  configuration it is safe to say N, otherwise say Y.

endmenu

menu "Boot options"

config CMDLINE
	string "Default kernel command string"
	default ""

config CMDLINE_FORCE
	bool "Always use the default kernel command string"
	depends on CMDLINE != ""
	help
	  Always use the default kernel command string, even if the boot
	  loader passes other arguments to the kernel.
	  This is useful if you cannot or don't want to change the
	  command-line options your boot loader passes to the kernel.

	  If unsure, say N.

endmenu

menu "Userspace binary formats"

source "fs/Kconfig.binfmt"

endmenu

menu "Power management options"

source "kernel/power/Kconfig"

if ARCH_HAS_CPUFREQ
source "drivers/cpufreq/Kconfig"
endif

config ARCH_SUSPEND_POSSIBLE
	def_bool y if !ARCH_FPGA

config ARCH_HIBERNATION_POSSIBLE
	def_bool y if !ARCH_FPGA

endmenu

source "net/Kconfig"

if ARCH_PUV3

config PUV3_GPIO
	bool
	depends on !ARCH_FPGA
	select GENERIC_GPIO
	select GPIO_SYSFS if EXPERIMENTAL
	default y

config PUV3_PWM
	tristate
	default BACKLIGHT_PWM
	help
	  Enable support for NB0916 PWM controllers

if PUV3_NB0916

menu "PKUnity NetBook-0916 Features"

config I2C_BATTERY_BQ27200
	tristate "I2C Battery BQ27200 Support"
	select I2C_PUV3
	select POWER_SUPPLY
	select BATTERY_BQ27x00

config I2C_EEPROM_AT24
	tristate "I2C EEPROMs AT24 support"
	select I2C_PUV3
	select MISC_DEVICES
	select EEPROM_AT24

config LCD_BACKLIGHT
	tristate "LCD Backlight support"
	select BACKLIGHT_LCD_SUPPORT
	select BACKLIGHT_PWM

endmenu

endif

endif

source "drivers/Kconfig"

source "fs/Kconfig"

source "arch/unicore32/Kconfig.debug"

source "security/Kconfig"

source "crypto/Kconfig"

source "lib/Kconfig"