aboutsummaryrefslogtreecommitdiffstats
blob: 8652cdf3f03f9d3dcb74d952be4d85d822223d83 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
/**************************************************************************
 * Copyright (c) 2007, Intel Corporation.
 * All Rights Reserved.
 *
 * This program is free software; you can redistribute it and/or modify it
 * under the terms and conditions of the GNU General Public License,
 * version 2, as published by the Free Software Foundation.
 *
 * This program is distributed in the hope it will be useful, but WITHOUT
 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
 * FITNESS FOR A PARTICULAR PURPOSE.  See the GNU General Public License for
 * more details.
 *
 * You should have received a copy of the GNU General Public License along with
 * this program; if not, write to the Free Software Foundation, Inc.,
 * 51 Franklin St - Fifth Floor, Boston, MA 02110-1301 USA.
 *
 * Intel funded Tungsten Graphics (http://www.tungstengraphics.com) to
 * develop this driver.
 *
 **************************************************************************/
/*
 */

#include <drm/drmP.h>
#include "psb_drv.h"
#include "psb_reg.h"
#include "psb_intel_reg.h"
#include "power.h"
#include "psb_irq.h"
#include "mdfld_output.h"

/*
 * inline functions
 */

static inline u32
psb_pipestat(int pipe)
{
	if (pipe == 0)
		return PIPEASTAT;
	if (pipe == 1)
		return PIPEBSTAT;
	if (pipe == 2)
		return PIPECSTAT;
	BUG();
}

static inline u32
mid_pipe_event(int pipe)
{
	if (pipe == 0)
		return _PSB_PIPEA_EVENT_FLAG;
	if (pipe == 1)
		return _MDFLD_PIPEB_EVENT_FLAG;
	if (pipe == 2)
		return _MDFLD_PIPEC_EVENT_FLAG;
	BUG();
}

static inline u32
mid_pipe_vsync(int pipe)
{
	if (pipe == 0)
		return _PSB_VSYNC_PIPEA_FLAG;
	if (pipe == 1)
		return _PSB_VSYNC_PIPEB_FLAG;
	if (pipe == 2)
		return _MDFLD_PIPEC_VBLANK_FLAG;
	BUG();
}

static inline u32
mid_pipeconf(int pipe)
{
	if (pipe == 0)
		return PIPEACONF;
	if (pipe == 1)
		return PIPEBCONF;
	if (pipe == 2)
		return PIPECCONF;
	BUG();
}

void
psb_enable_pipestat(struct drm_psb_private *dev_priv, int pipe, u32 mask)
{
	if ((dev_priv->pipestat[pipe] & mask) != mask) {
		u32 reg = psb_pipestat(pipe);
		dev_priv->pipestat[pipe] |= mask;
		/* Enable the interrupt, clear any pending status */
		if (gma_power_begin(dev_priv->dev, false)) {
			u32 writeVal = PSB_RVDC32(reg);
			writeVal |= (mask | (mask >> 16));
			PSB_WVDC32(writeVal, reg);
			(void) PSB_RVDC32(reg);
			gma_power_end(dev_priv->dev);
		}
	}
}

void
psb_disable_pipestat(struct drm_psb_private *dev_priv, int pipe, u32 mask)
{
	if ((dev_priv->pipestat[pipe] & mask) != 0) {
		u32 reg = psb_pipestat(pipe);
		dev_priv->pipestat[pipe] &= ~mask;
		if (gma_power_begin(dev_priv->dev, false)) {
			u32 writeVal = PSB_RVDC32(reg);
			writeVal &= ~mask;
			PSB_WVDC32(writeVal, reg);
			(void) PSB_RVDC32(reg);
			gma_power_end(dev_priv->dev);
		}
	}
}

static void mid_enable_pipe_event(struct drm_psb_private *dev_priv, int pipe)
{
	if (gma_power_begin(dev_priv->dev, false)) {
		u32 pipe_event = mid_pipe_event(pipe);
		dev_priv->vdc_irq_mask |= pipe_event;
		PSB_WVDC32(~dev_priv->vdc_irq_mask, PSB_INT_MASK_R);
		PSB_WVDC32(dev_priv->vdc_irq_mask, PSB_INT_ENABLE_R);
		gma_power_end(dev_priv->dev);
	}
}

static void mid_disable_pipe_event(struct drm_psb_private *dev_priv, int pipe)
{
	if (dev_priv->pipestat[pipe] == 0) {
		if (gma_power_begin(dev_priv->dev, false)) {
			u32 pipe_event = mid_pipe_event(pipe);
			dev_priv->vdc_irq_mask &= ~pipe_event;
			PSB_WVDC32(~dev_priv->vdc_irq_mask, PSB_INT_MASK_R);
			PSB_WVDC32(dev_priv->vdc_irq_mask, PSB_INT_ENABLE_R);
			gma_power_end(dev_priv->dev);
		}
	}
}

/**
 * Display controller interrupt handler for pipe event.
 *
 */
static void mid_pipe_event_handler(struct drm_device *dev, int pipe)
{
	struct drm_psb_private *dev_priv =
	    (struct drm_psb_private *) dev->dev_private;

	uint32_t pipe_stat_val = 0;
	uint32_t pipe_stat_reg = psb_pipestat(pipe);
	uint32_t pipe_enable = dev_priv->pipestat[pipe];
	uint32_t pipe_status = dev_priv->pipestat[pipe] >> 16;
	uint32_t pipe_clear;
	uint32_t i = 0;

	spin_lock(&dev_priv->irqmask_lock);

	pipe_stat_val = PSB_RVDC32(pipe_stat_reg);
	pipe_stat_val &= pipe_enable | pipe_status;
	pipe_stat_val &= pipe_stat_val >> 16;

	spin_unlock(&dev_priv->irqmask_lock);

	/* Clear the 2nd level interrupt status bits
	 * Sometimes the bits are very sticky so we repeat until they unstick */
	for (i = 0; i < 0xffff; i++) {
		PSB_WVDC32(PSB_RVDC32(pipe_stat_reg), pipe_stat_reg);
		pipe_clear = PSB_RVDC32(pipe_stat_reg) & pipe_status;

		if (pipe_clear == 0)
			break;
	}

	if (pipe_clear)
		dev_err(dev->dev,
		"%s, can't clear status bits for pipe %d, its value = 0x%x.\n",
		__func__, pipe, PSB_RVDC32(pipe_stat_reg));

	if (pipe_stat_val & PIPE_VBLANK_STATUS)
		drm_handle_vblank(dev, pipe);

	if (pipe_stat_val & PIPE_TE_STATUS)
		drm_handle_vblank(dev, pipe);
}

/*
 * Display controller interrupt handler.
 */
static void psb_vdc_interrupt(struct drm_device *dev, uint32_t vdc_stat)
{
	if (vdc_stat & _PSB_IRQ_ASLE)
		psb_intel_opregion_asle_intr(dev);

	if (vdc_stat & _PSB_VSYNC_PIPEA_FLAG)
		mid_pipe_event_handler(dev, 0);

	if (vdc_stat & _PSB_VSYNC_PIPEB_FLAG)
		mid_pipe_event_handler(dev, 1);
}

irqreturn_t psb_irq_handler(DRM_IRQ_ARGS)
{
	struct drm_device *dev = arg;
	struct drm_psb_private *dev_priv = dev->dev_private;
	uint32_t vdc_stat, dsp_int = 0, sgx_int = 0, hotplug_int = 0;
	int handled = 0;

	spin_lock(&dev_priv->irqmask_lock);

	vdc_stat = PSB_RVDC32(PSB_INT_IDENTITY_R);

	if (vdc_stat & _PSB_PIPE_EVENT_FLAG)
		dsp_int = 1;

	/* FIXME: Handle Medfield
	if (vdc_stat & _MDFLD_DISP_ALL_IRQ_FLAG)
		dsp_int = 1;
	*/

	if (vdc_stat & _PSB_IRQ_SGX_FLAG)
		sgx_int = 1;
	if (vdc_stat & _PSB_IRQ_DISP_HOTSYNC)
		hotplug_int = 1;

	vdc_stat &= dev_priv->vdc_irq_mask;
	spin_unlock(&dev_priv->irqmask_lock);

	if (dsp_int && gma_power_is_on(dev)) {
		psb_vdc_interrupt(dev, vdc_stat);
		handled = 1;
	}

	if (sgx_int) {
		/* Not expected - we have it masked, shut it up */
		u32 s, s2;
		s = PSB_RSGX32(PSB_CR_EVENT_STATUS);
		s2 = PSB_RSGX32(PSB_CR_EVENT_STATUS2);
		PSB_WSGX32(s, PSB_CR_EVENT_HOST_CLEAR);
		PSB_WSGX32(s2, PSB_CR_EVENT_HOST_CLEAR2);
		/* if s & _PSB_CE_TWOD_COMPLETE we have 2D done but
		   we may as well poll even if we add that ! */
		handled = 1;
	}

	/* Note: this bit has other meanings on some devices, so we will
	   need to address that later if it ever matters */
	if (hotplug_int && dev_priv->ops->hotplug) {
		handled = dev_priv->ops->hotplug(dev);
		REG_WRITE(PORT_HOTPLUG_STAT, REG_READ(PORT_HOTPLUG_STAT));
	}

	PSB_WVDC32(vdc_stat, PSB_INT_IDENTITY_R);
	(void) PSB_RVDC32(PSB_INT_IDENTITY_R);
	DRM_READMEMORYBARRIER();

	if (!handled)
		return IRQ_NONE;

	return IRQ_HANDLED;
}

void psb_irq_preinstall(struct drm_device *dev)
{
	struct drm_psb_private *dev_priv =
	    (struct drm_psb_private *) dev->dev_private;
	unsigned long irqflags;

	spin_lock_irqsave(&dev_priv->irqmask_lock, irqflags);

	if (gma_power_is_on(dev))
		PSB_WVDC32(0xFFFFFFFF, PSB_HWSTAM);
	if (dev->vblank_enabled[0])
		dev_priv->vdc_irq_mask |= _PSB_VSYNC_PIPEA_FLAG;
	if (dev->vblank_enabled[1])
		dev_priv->vdc_irq_mask |= _PSB_VSYNC_PIPEB_FLAG;

	/* FIXME: Handle Medfield irq mask
	if (dev->vblank_enabled[1])
		dev_priv->vdc_irq_mask |= _MDFLD_PIPEB_EVENT_FLAG;
	if (dev->vblank_enabled[2])
		dev_priv->vdc_irq_mask |= _MDFLD_PIPEC_EVENT_FLAG;
	*/

	/* Revisit this area - want per device masks ? */
	if (dev_priv->ops->hotplug)
		dev_priv->vdc_irq_mask |= _PSB_IRQ_DISP_HOTSYNC;
	dev_priv->vdc_irq_mask |= _PSB_IRQ_ASLE;

	/* This register is safe even if display island is off */
	PSB_WVDC32(~dev_priv->vdc_irq_mask, PSB_INT_MASK_R);
	spin_unlock_irqrestore(&dev_priv->irqmask_lock, irqflags);
}

int psb_irq_postinstall(struct drm_device *dev)
{
	struct drm_psb_private *dev_priv =
	    (struct drm_psb_private *) dev->dev_private;
	unsigned long irqflags;

	spin_lock_irqsave(&dev_priv->irqmask_lock, irqflags);

	/* This register is safe even if display island is off */
	PSB_WVDC32(dev_priv->vdc_irq_mask, PSB_INT_ENABLE_R);
	PSB_WVDC32(0xFFFFFFFF, PSB_HWSTAM);

	if (dev->vblank_enabled[0])
		psb_enable_pipestat(dev_priv, 0, PIPE_VBLANK_INTERRUPT_ENABLE);
	else
		psb_disable_pipestat(dev_priv, 0, PIPE_VBLANK_INTERRUPT_ENABLE);

	if (dev->vblank_enabled[1])
		psb_enable_pipestat(dev_priv, 1, PIPE_VBLANK_INTERRUPT_ENABLE);
	else
		psb_disable_pipestat(dev_priv, 1, PIPE_VBLANK_INTERRUPT_ENABLE);

	if (dev->vblank_enabled[2])
		psb_enable_pipestat(dev_priv, 2, PIPE_VBLANK_INTERRUPT_ENABLE);
	else
		psb_disable_pipestat(dev_priv, 2, PIPE_VBLANK_INTERRUPT_ENABLE);

	if (dev_priv->ops->hotplug_enable)
		dev_priv->ops->hotplug_enable(dev, true);

	spin_unlock_irqrestore(&dev_priv->irqmask_lock, irqflags);
	return 0;
}

void psb_irq_uninstall(struct drm_device *dev)
{
	struct drm_psb_private *dev_priv = dev->dev_private;
	unsigned long irqflags;

	spin_lock_irqsave(&dev_priv->irqmask_lock, irqflags);

	if (dev_priv->ops->hotplug_enable)
		dev_priv->ops->hotplug_enable(dev, false);

	PSB_WVDC32(0xFFFFFFFF, PSB_HWSTAM);

	if (dev->vblank_enabled[0])
		psb_disable_pipestat(dev_priv, 0, PIPE_VBLANK_INTERRUPT_ENABLE);

	if (dev->vblank_enabled[1])
		psb_disable_pipestat(dev_priv, 1, PIPE_VBLANK_INTERRUPT_ENABLE);

	if (dev->vblank_enabled[2])
		psb_disable_pipestat(dev_priv, 2, PIPE_VBLANK_INTERRUPT_ENABLE);

	dev_priv->vdc_irq_mask &= _PSB_IRQ_SGX_FLAG |
				  _PSB_IRQ_MSVDX_FLAG |
				  _LNC_IRQ_TOPAZ_FLAG;

	/* These two registers are safe even if display island is off */
	PSB_WVDC32(~dev_priv->vdc_irq_mask, PSB_INT_MASK_R);
	PSB_WVDC32(dev_priv->vdc_irq_mask, PSB_INT_ENABLE_R);

	wmb();

	/* This register is safe even if display island is off */
	PSB_WVDC32(PSB_RVDC32(PSB_INT_IDENTITY_R), PSB_INT_IDENTITY_R);
	spin_unlock_irqrestore(&dev_priv->irqmask_lock, irqflags);
}

void psb_irq_turn_on_dpst(struct drm_device *dev)
{
	struct drm_psb_private *dev_priv =
		(struct drm_psb_private *) dev->dev_private;
	u32 hist_reg;
	u32 pwm_reg;

	if (gma_power_begin(dev, false)) {
		PSB_WVDC32(1 << 31, HISTOGRAM_LOGIC_CONTROL);
		hist_reg = PSB_RVDC32(HISTOGRAM_LOGIC_CONTROL);
		PSB_WVDC32(1 << 31, HISTOGRAM_INT_CONTROL);
		hist_reg = PSB_RVDC32(HISTOGRAM_INT_CONTROL);

		PSB_WVDC32(0x80010100, PWM_CONTROL_LOGIC);
		pwm_reg = PSB_RVDC32(PWM_CONTROL_LOGIC);
		PSB_WVDC32(pwm_reg | PWM_PHASEIN_ENABLE
						| PWM_PHASEIN_INT_ENABLE,
							   PWM_CONTROL_LOGIC);
		pwm_reg = PSB_RVDC32(PWM_CONTROL_LOGIC);

		psb_enable_pipestat(dev_priv, 0, PIPE_DPST_EVENT_ENABLE);

		hist_reg = PSB_RVDC32(HISTOGRAM_INT_CONTROL);
		PSB_WVDC32(hist_reg | HISTOGRAM_INT_CTRL_CLEAR,
							HISTOGRAM_INT_CONTROL);
		pwm_reg = PSB_RVDC32(PWM_CONTROL_LOGIC);
		PSB_WVDC32(pwm_reg | 0x80010100 | PWM_PHASEIN_ENABLE,
							PWM_CONTROL_LOGIC);

		gma_power_end(dev);
	}
}

int psb_irq_enable_dpst(struct drm_device *dev)
{
	struct drm_psb_private *dev_priv =
		(struct drm_psb_private *) dev->dev_private;
	unsigned long irqflags;

	spin_lock_irqsave(&dev_priv->irqmask_lock, irqflags);

	/* enable DPST */
	mid_enable_pipe_event(dev_priv, 0);
	psb_irq_turn_on_dpst(dev);

	spin_unlock_irqrestore(&dev_priv->irqmask_lock, irqflags);
	return 0;
}

void psb_irq_turn_off_dpst(struct drm_device *dev)
{
	struct drm_psb_private *dev_priv =
	    (struct drm_psb_private *) dev->dev_private;
	u32 hist_reg;
	u32 pwm_reg;

	if (gma_power_begin(dev, false)) {
		PSB_WVDC32(0x00000000, HISTOGRAM_INT_CONTROL);
		hist_reg = PSB_RVDC32(HISTOGRAM_INT_CONTROL);

		psb_disable_pipestat(dev_priv, 0, PIPE_DPST_EVENT_ENABLE);

		pwm_reg = PSB_RVDC32(PWM_CONTROL_LOGIC);
		PSB_WVDC32(pwm_reg & ~PWM_PHASEIN_INT_ENABLE,
							PWM_CONTROL_LOGIC);
		pwm_reg = PSB_RVDC32(PWM_CONTROL_LOGIC);

		gma_power_end(dev);
	}
}

int psb_irq_disable_dpst(struct drm_device *dev)
{
	struct drm_psb_private *dev_priv =
	    (struct drm_psb_private *) dev->dev_private;
	unsigned long irqflags;

	spin_lock_irqsave(&dev_priv->irqmask_lock, irqflags);

	mid_disable_pipe_event(dev_priv, 0);
	psb_irq_turn_off_dpst(dev);

	spin_unlock_irqrestore(&dev_priv->irqmask_lock, irqflags);

	return 0;
}

#ifdef PSB_FIXME
static int psb_vblank_do_wait(struct drm_device *dev,
			      unsigned int *sequence, atomic_t *counter)
{
	unsigned int cur_vblank;
	int ret = 0;
	DRM_WAIT_ON(ret, dev->vbl_queue, 3 * DRM_HZ,
		    (((cur_vblank = atomic_read(counter))
		      - *sequence) <= (1 << 23)));
	*sequence = cur_vblank;

	return ret;
}
#endif

/*
 * It is used to enable VBLANK interrupt
 */
int psb_enable_vblank(struct drm_device *dev, int pipe)
{
	struct drm_psb_private *dev_priv = dev->dev_private;
	unsigned long irqflags;
	uint32_t reg_val = 0;
	uint32_t pipeconf_reg = mid_pipeconf(pipe);

	/* Medfield is different - we should perhaps extract out vblank
	   and blacklight etc ops */
	if (IS_MFLD(dev))
		return mdfld_enable_te(dev, pipe);

	if (gma_power_begin(dev, false)) {
		reg_val = REG_READ(pipeconf_reg);
		gma_power_end(dev);
	}

	if (!(reg_val & PIPEACONF_ENABLE))
		return -EINVAL;

	spin_lock_irqsave(&dev_priv->irqmask_lock, irqflags);

	if (pipe == 0)
		dev_priv->vdc_irq_mask |= _PSB_VSYNC_PIPEA_FLAG;
	else if (pipe == 1)
		dev_priv->vdc_irq_mask |= _PSB_VSYNC_PIPEB_FLAG;

	PSB_WVDC32(~dev_priv->vdc_irq_mask, PSB_INT_MASK_R);
	PSB_WVDC32(dev_priv->vdc_irq_mask, PSB_INT_ENABLE_R);
	psb_enable_pipestat(dev_priv, pipe, PIPE_VBLANK_INTERRUPT_ENABLE);

	spin_unlock_irqrestore(&dev_priv->irqmask_lock, irqflags);

	return 0;
}

/*
 * It is used to disable VBLANK interrupt
 */
void psb_disable_vblank(struct drm_device *dev, int pipe)
{
	struct drm_psb_private *dev_priv = dev->dev_private;
	unsigned long irqflags;

	if (IS_MFLD(dev))
		mdfld_disable_te(dev, pipe);
	spin_lock_irqsave(&dev_priv->irqmask_lock, irqflags);

	if (pipe == 0)
		dev_priv->vdc_irq_mask &= ~_PSB_VSYNC_PIPEA_FLAG;
	else if (pipe == 1)
		dev_priv->vdc_irq_mask &= ~_PSB_VSYNC_PIPEB_FLAG;

	PSB_WVDC32(~dev_priv->vdc_irq_mask, PSB_INT_MASK_R);
	PSB_WVDC32(dev_priv->vdc_irq_mask, PSB_INT_ENABLE_R);
	psb_disable_pipestat(dev_priv, pipe, PIPE_VBLANK_INTERRUPT_ENABLE);

	spin_unlock_irqrestore(&dev_priv->irqmask_lock, irqflags);
}

/*
 * It is used to enable TE interrupt
 */
int mdfld_enable_te(struct drm_device *dev, int pipe)
{
	struct drm_psb_private *dev_priv =
		(struct drm_psb_private *) dev->dev_private;
	unsigned long irqflags;
	uint32_t reg_val = 0;
	uint32_t pipeconf_reg = mid_pipeconf(pipe);

	if (gma_power_begin(dev, false)) {
		reg_val = REG_READ(pipeconf_reg);
		gma_power_end(dev);
	}

	if (!(reg_val & PIPEACONF_ENABLE))
		return -EINVAL;

	spin_lock_irqsave(&dev_priv->irqmask_lock, irqflags);

	mid_enable_pipe_event(dev_priv, pipe);
	psb_enable_pipestat(dev_priv, pipe, PIPE_TE_ENABLE);

	spin_unlock_irqrestore(&dev_priv->irqmask_lock, irqflags);

	return 0;
}

/*
 * It is used to disable TE interrupt
 */
void mdfld_disable_te(struct drm_device *dev, int pipe)
{
	struct drm_psb_private *dev_priv =
		(struct drm_psb_private *) dev->dev_private;
	unsigned long irqflags;

	if (!dev_priv->dsr_enable)
		return;

	spin_lock_irqsave(&dev_priv->irqmask_lock, irqflags);

	mid_disable_pipe_event(dev_priv, pipe);
	psb_disable_pipestat(dev_priv, pipe, PIPE_TE_ENABLE);

	spin_unlock_irqrestore(&dev_priv->irqmask_lock, irqflags);
}

/* Called from drm generic code, passed a 'crtc', which
 * we use as a pipe index
 */
u32 psb_get_vblank_counter(struct drm_device *dev, int pipe)
{
	uint32_t high_frame = PIPEAFRAMEHIGH;
	uint32_t low_frame = PIPEAFRAMEPIXEL;
	uint32_t pipeconf_reg = PIPEACONF;
	uint32_t reg_val = 0;
	uint32_t high1 = 0, high2 = 0, low = 0, count = 0;

	switch (pipe) {
	case 0:
		break;
	case 1:
		high_frame = PIPEBFRAMEHIGH;
		low_frame = PIPEBFRAMEPIXEL;
		pipeconf_reg = PIPEBCONF;
		break;
	case 2:
		high_frame = PIPECFRAMEHIGH;
		low_frame = PIPECFRAMEPIXEL;
		pipeconf_reg = PIPECCONF;
		break;
	default:
		dev_err(dev->dev, "%s, invalid pipe.\n", __func__);
		return 0;
	}

	if (!gma_power_begin(dev, false))
		return 0;

	reg_val = REG_READ(pipeconf_reg);

	if (!(reg_val & PIPEACONF_ENABLE)) {
		dev_err(dev->dev, "trying to get vblank count for disabled pipe %d\n",
								pipe);
		goto psb_get_vblank_counter_exit;
	}

	/*
	 * High & low register fields aren't synchronized, so make sure
	 * we get a low value that's stable across two reads of the high
	 * register.
	 */
	do {
		high1 = ((REG_READ(high_frame) & PIPE_FRAME_HIGH_MASK) >>
			 PIPE_FRAME_HIGH_SHIFT);
		low =  ((REG_READ(low_frame) & PIPE_FRAME_LOW_MASK) >>
			PIPE_FRAME_LOW_SHIFT);
		high2 = ((REG_READ(high_frame) & PIPE_FRAME_HIGH_MASK) >>
			 PIPE_FRAME_HIGH_SHIFT);
	} while (high1 != high2);

	count = (high1 << 8) | low;

psb_get_vblank_counter_exit:

	gma_power_end(dev);

	return count;
}