1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
738
739
740
741
742
743
744
745
746
747
748
749
750
751
752
753
|
/*
* drivers/gpu/drm/omapdrm/omap_crtc.c
*
* Copyright (C) 2011 Texas Instruments
* Author: Rob Clark <rob@ti.com>
*
* This program is free software; you can redistribute it and/or modify it
* under the terms of the GNU General Public License version 2 as published by
* the Free Software Foundation.
*
* This program is distributed in the hope that it will be useful, but WITHOUT
* ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
* FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
* more details.
*
* You should have received a copy of the GNU General Public License along with
* this program. If not, see <http://www.gnu.org/licenses/>.
*/
#include <drm/drm_atomic.h>
#include <drm/drm_atomic_helper.h>
#include <drm/drm_crtc.h>
#include <drm/drm_crtc_helper.h>
#include <drm/drm_mode.h>
#include <drm/drm_plane_helper.h>
#include "omap_drv.h"
#define to_omap_crtc(x) container_of(x, struct omap_crtc, base)
struct omap_crtc {
struct drm_crtc base;
const char *name;
enum omap_channel channel;
struct omap_video_timings timings;
struct omap_drm_irq vblank_irq;
struct omap_drm_irq error_irq;
bool ignore_digit_sync_lost;
bool pending;
wait_queue_head_t pending_wait;
};
struct omap_crtc_state {
struct drm_crtc_state base;
unsigned int trans_key_mode;
unsigned int trans_key;
unsigned int default_color;
bool partial_alpha_enabled;
};
static inline struct omap_crtc_state *
to_omap_crtc_state(struct drm_crtc_state *state)
{
return container_of(state, struct omap_crtc_state, base);
}
static void omap_crtc_atomic_destroy_state(struct drm_crtc *crtc,
struct drm_crtc_state *state);
/* -----------------------------------------------------------------------------
* Helper Functions
*/
uint32_t pipe2vbl(struct drm_crtc *crtc)
{
struct omap_crtc *omap_crtc = to_omap_crtc(crtc);
struct omap_drm_private *priv = crtc->dev->dev_private;
return priv->dispc_ops->mgr_get_vsync_irq(omap_crtc->channel);
}
struct omap_video_timings *omap_crtc_timings(struct drm_crtc *crtc)
{
struct omap_crtc *omap_crtc = to_omap_crtc(crtc);
return &omap_crtc->timings;
}
enum omap_channel omap_crtc_channel(struct drm_crtc *crtc)
{
struct omap_crtc *omap_crtc = to_omap_crtc(crtc);
return omap_crtc->channel;
}
int omap_crtc_wait_pending(struct drm_crtc *crtc)
{
struct omap_crtc *omap_crtc = to_omap_crtc(crtc);
/*
* Timeout is set to a "sufficiently" high value, which should cover
* a single frame refresh even on slower displays.
*/
return wait_event_timeout(omap_crtc->pending_wait,
!omap_crtc->pending,
msecs_to_jiffies(250));
}
/* -----------------------------------------------------------------------------
* DSS Manager Functions
*/
/*
* Manager-ops, callbacks from output when they need to configure
* the upstream part of the video pipe.
*
* Most of these we can ignore until we add support for command-mode
* panels.. for video-mode the crtc-helpers already do an adequate
* job of sequencing the setup of the video pipe in the proper order
*/
/* ovl-mgr-id -> crtc */
static struct omap_crtc *omap_crtcs[8];
static struct omap_dss_device *omap_crtc_output[8];
/* we can probably ignore these until we support command-mode panels: */
static int omap_crtc_dss_connect(enum omap_channel channel,
struct omap_dss_device *dst)
{
const struct dispc_ops *dispc_ops = dispc_get_ops();
if (omap_crtc_output[channel])
return -EINVAL;
if ((dispc_ops->mgr_get_supported_outputs(channel) & dst->id) == 0)
return -EINVAL;
omap_crtc_output[channel] = dst;
dst->dispc_channel_connected = true;
return 0;
}
static void omap_crtc_dss_disconnect(enum omap_channel channel,
struct omap_dss_device *dst)
{
omap_crtc_output[channel] = NULL;
dst->dispc_channel_connected = false;
}
static void omap_crtc_dss_start_update(enum omap_channel channel)
{
}
/* Called only from the encoder enable/disable and suspend/resume handlers. */
static void omap_crtc_set_enabled(struct drm_crtc *crtc, bool enable)
{
struct drm_device *dev = crtc->dev;
struct omap_drm_private *priv = dev->dev_private;
struct omap_crtc *omap_crtc = to_omap_crtc(crtc);
enum omap_channel channel = omap_crtc->channel;
struct omap_irq_wait *wait;
u32 framedone_irq, vsync_irq;
int ret;
if (omap_crtc_output[channel]->output_type == OMAP_DISPLAY_TYPE_HDMI) {
priv->channel_status[channel] = true;
priv->dispc_ops->mgr_enable(channel, enable);
return;
}
if (priv->channel_status[omap_crtc->channel] &&
priv->dispc_ops->mgr_is_enabled(omap_crtc->channel))
return;
if (omap_crtc->channel == OMAP_DSS_CHANNEL_DIGIT) {
/*
* Digit output produces some sync lost interrupts during the
* first frame when enabling, so we need to ignore those.
*/
omap_crtc->ignore_digit_sync_lost = true;
}
framedone_irq = priv->dispc_ops->mgr_get_framedone_irq(channel);
vsync_irq = priv->dispc_ops->mgr_get_vsync_irq(channel);
if (enable) {
wait = omap_irq_wait_init(dev, vsync_irq, 1);
} else {
/*
* When we disable the digit output, we need to wait for
* FRAMEDONE to know that DISPC has finished with the output.
*
* OMAP2/3 does not have FRAMEDONE irq for digit output, and in
* that case we need to use vsync interrupt, and wait for both
* even and odd frames.
*/
if (framedone_irq)
wait = omap_irq_wait_init(dev, framedone_irq, 1);
else
wait = omap_irq_wait_init(dev, vsync_irq, 2);
}
priv->channel_status[channel] = true;
priv->dispc_ops->mgr_enable(channel, enable);
ret = omap_irq_wait(dev, wait, msecs_to_jiffies(100));
if (ret) {
dev_err(dev->dev, "%s: timeout waiting for %s\n",
omap_crtc->name, enable ? "enable" : "disable");
}
if (omap_crtc->channel == OMAP_DSS_CHANNEL_DIGIT) {
omap_crtc->ignore_digit_sync_lost = false;
/* make sure the irq handler sees the value above */
mb();
}
}
static int omap_crtc_dss_enable(enum omap_channel channel)
{
struct omap_crtc *omap_crtc = omap_crtcs[channel];
struct omap_drm_private *priv = omap_crtc->base.dev->dev_private;
priv->dispc_ops->mgr_set_timings(omap_crtc->channel,
&omap_crtc->timings);
omap_crtc_set_enabled(&omap_crtc->base, true);
return 0;
}
static void omap_crtc_dss_disable(enum omap_channel channel)
{
struct omap_crtc *omap_crtc = omap_crtcs[channel];
omap_crtc_set_enabled(&omap_crtc->base, false);
}
static void omap_crtc_dss_set_timings(enum omap_channel channel,
const struct omap_video_timings *timings)
{
struct omap_crtc *omap_crtc = omap_crtcs[channel];
DBG("%s", omap_crtc->name);
omap_crtc->timings = *timings;
}
static void omap_crtc_dss_set_lcd_config(enum omap_channel channel,
const struct dss_lcd_mgr_config *config)
{
struct omap_crtc *omap_crtc = omap_crtcs[channel];
struct omap_drm_private *priv = omap_crtc->base.dev->dev_private;
DBG("%s", omap_crtc->name);
priv->dispc_ops->mgr_set_lcd_config(omap_crtc->channel, config);
}
static int omap_crtc_dss_register_framedone(
enum omap_channel channel,
void (*handler)(void *), void *data)
{
return 0;
}
static void omap_crtc_dss_unregister_framedone(
enum omap_channel channel,
void (*handler)(void *), void *data)
{
}
static const struct dss_mgr_ops mgr_ops = {
.connect = omap_crtc_dss_connect,
.disconnect = omap_crtc_dss_disconnect,
.start_update = omap_crtc_dss_start_update,
.enable = omap_crtc_dss_enable,
.disable = omap_crtc_dss_disable,
.set_timings = omap_crtc_dss_set_timings,
.set_lcd_config = omap_crtc_dss_set_lcd_config,
.register_framedone_handler = omap_crtc_dss_register_framedone,
.unregister_framedone_handler = omap_crtc_dss_unregister_framedone,
};
/* -----------------------------------------------------------------------------
* Setup, Flush and Page Flip
*/
static void omap_crtc_complete_page_flip(struct drm_crtc *crtc)
{
struct drm_pending_vblank_event *event;
struct drm_device *dev = crtc->dev;
unsigned long flags;
event = crtc->state->event;
if (!event)
return;
spin_lock_irqsave(&dev->event_lock, flags);
list_del(&event->base.link);
/*
* Queue the event for delivery if it's still linked to a file
* handle, otherwise just destroy it.
*/
if (event->base.file_priv)
drm_crtc_send_vblank_event(crtc, event);
else
event->base.destroy(&event->base);
spin_unlock_irqrestore(&dev->event_lock, flags);
}
static void omap_crtc_error_irq(struct omap_drm_irq *irq, uint32_t irqstatus)
{
struct omap_crtc *omap_crtc =
container_of(irq, struct omap_crtc, error_irq);
if (omap_crtc->ignore_digit_sync_lost) {
irqstatus &= ~DISPC_IRQ_SYNC_LOST_DIGIT;
if (!irqstatus)
return;
}
DRM_ERROR_RATELIMITED("%s: errors: %08x\n", omap_crtc->name, irqstatus);
}
static void omap_crtc_vblank_irq(struct omap_drm_irq *irq, uint32_t irqstatus)
{
struct omap_crtc *omap_crtc =
container_of(irq, struct omap_crtc, vblank_irq);
struct drm_device *dev = omap_crtc->base.dev;
struct omap_drm_private *priv = dev->dev_private;
if (priv->dispc_ops->mgr_go_busy(omap_crtc->channel))
return;
DBG("%s: apply done", omap_crtc->name);
__omap_irq_unregister(dev, &omap_crtc->vblank_irq);
rmb();
WARN_ON(!omap_crtc->pending);
omap_crtc->pending = false;
wmb();
/* wake up userspace */
omap_crtc_complete_page_flip(&omap_crtc->base);
/* wake up omap_atomic_complete */
wake_up(&omap_crtc->pending_wait);
}
static void omap_crtc_write_crtc_properties(struct drm_crtc *crtc)
{
struct omap_drm_private *priv = crtc->dev->dev_private;
struct omap_crtc *omap_crtc = to_omap_crtc(crtc);
struct omap_overlay_manager_info info;
const struct omap_crtc_state *omap_state =
to_omap_crtc_state(crtc->state);
memset(&info, 0, sizeof(info));
info.default_color = omap_state->default_color;
info.trans_key = omap_state->trans_key;
switch (omap_state->trans_key_mode) {
case 0:
default:
info.trans_enabled = false;
break;
case 1:
info.trans_enabled = true;
info.trans_key_type = OMAP_DSS_COLOR_KEY_GFX_DST;
break;
case 2:
info.trans_enabled = true;
info.trans_key_type = OMAP_DSS_COLOR_KEY_VID_SRC;
break;
}
info.partial_alpha_enabled = omap_state->partial_alpha_enabled;
priv->dispc_ops->mgr_setup(omap_crtc->channel, &info);
}
/* -----------------------------------------------------------------------------
* CRTC Functions
*/
static void omap_crtc_reset(struct drm_crtc *crtc)
{
struct omap_crtc_state *omap_state;
if (crtc->state) {
omap_crtc_atomic_destroy_state(crtc, crtc->state);
crtc->state = NULL;
}
omap_state = kzalloc(sizeof(*omap_state), GFP_KERNEL);
if (omap_state == NULL)
return;
omap_state->trans_key_mode = 0;
omap_state->trans_key = 0;
omap_state->default_color = 0;
omap_state->partial_alpha_enabled = false;
crtc->state = &omap_state->base;
crtc->state->crtc = crtc;
}
static void omap_crtc_destroy(struct drm_crtc *crtc)
{
struct omap_crtc *omap_crtc = to_omap_crtc(crtc);
DBG("%s", omap_crtc->name);
WARN_ON(omap_crtc->vblank_irq.registered);
omap_irq_unregister(crtc->dev, &omap_crtc->error_irq);
drm_crtc_cleanup(crtc);
kfree(omap_crtc);
}
static bool omap_crtc_mode_fixup(struct drm_crtc *crtc,
const struct drm_display_mode *mode,
struct drm_display_mode *adjusted_mode)
{
return true;
}
static void omap_crtc_enable(struct drm_crtc *crtc)
{
struct omap_crtc *omap_crtc = to_omap_crtc(crtc);
DBG("%s", omap_crtc->name);
rmb();
WARN_ON(omap_crtc->pending);
omap_crtc->pending = true;
wmb();
omap_irq_register(crtc->dev, &omap_crtc->vblank_irq);
drm_crtc_vblank_on(crtc);
}
static void omap_crtc_disable(struct drm_crtc *crtc)
{
struct omap_crtc *omap_crtc = to_omap_crtc(crtc);
DBG("%s", omap_crtc->name);
drm_crtc_vblank_off(crtc);
}
static void omap_crtc_mode_set_nofb(struct drm_crtc *crtc)
{
struct omap_crtc *omap_crtc = to_omap_crtc(crtc);
struct drm_display_mode *mode = &crtc->state->adjusted_mode;
DBG("%s: set mode: %d:\"%s\" %d %d %d %d %d %d %d %d %d %d 0x%x 0x%x",
omap_crtc->name, mode->base.id, mode->name,
mode->vrefresh, mode->clock,
mode->hdisplay, mode->hsync_start, mode->hsync_end, mode->htotal,
mode->vdisplay, mode->vsync_start, mode->vsync_end, mode->vtotal,
mode->type, mode->flags);
copy_timings_drm_to_omap(&omap_crtc->timings, mode);
}
static int omap_crtc_atomic_check(struct drm_crtc *crtc,
struct drm_crtc_state *state)
{
if (state->color_mgmt_changed && state->gamma_lut) {
uint length = state->gamma_lut->length /
sizeof(struct drm_color_lut);
if (length < 2)
return -EINVAL;
}
return 0;
}
static void omap_crtc_atomic_begin(struct drm_crtc *crtc,
struct drm_crtc_state *old_crtc_state)
{
}
static void omap_crtc_atomic_flush(struct drm_crtc *crtc,
struct drm_crtc_state *old_crtc_state)
{
struct omap_drm_private *priv = crtc->dev->dev_private;
struct omap_crtc *omap_crtc = to_omap_crtc(crtc);
WARN_ON(omap_crtc->vblank_irq.registered);
omap_crtc_write_crtc_properties(crtc);
if (crtc->state->color_mgmt_changed) {
struct drm_color_lut *lut = NULL;
uint length = 0;
if (crtc->state->gamma_lut) {
lut = (struct drm_color_lut *)
crtc->state->gamma_lut->data;
length = crtc->state->gamma_lut->length /
sizeof(*lut);
}
priv->dispc_ops->mgr_set_gamma(omap_crtc->channel, lut, length);
}
if (priv->channel_status[omap_crtc->channel] &&
priv->dispc_ops->mgr_is_enabled(omap_crtc->channel)) {
DBG("%s: GO", omap_crtc->name);
rmb();
WARN_ON(omap_crtc->pending);
omap_crtc->pending = true;
wmb();
priv->dispc_ops->mgr_go(omap_crtc->channel);
omap_irq_register(crtc->dev, &omap_crtc->vblank_irq);
}
}
static struct drm_crtc_state *
omap_crtc_atomic_duplicate_state(struct drm_crtc *crtc)
{
struct omap_crtc_state *state;
struct omap_crtc_state *copy;
if (WARN_ON(!crtc->state))
return NULL;
state = to_omap_crtc_state(crtc->state);
copy = kmemdup(state, sizeof(*state), GFP_KERNEL);
if (copy == NULL)
return NULL;
__drm_atomic_helper_crtc_duplicate_state(crtc, ©->base);
return ©->base;
}
static void omap_crtc_atomic_destroy_state(struct drm_crtc *crtc,
struct drm_crtc_state *state)
{
__drm_atomic_helper_crtc_destroy_state(crtc, state);
kfree(to_omap_crtc_state(state));
}
static bool omap_crtc_is_plane_prop(struct drm_device *dev,
struct drm_property *property)
{
struct omap_drm_private *priv = dev->dev_private;
return property == priv->zorder_prop ||
property == dev->mode_config.rotation_property;
}
static int omap_crtc_atomic_set_property(struct drm_crtc *crtc,
struct drm_crtc_state *state,
struct drm_property *property,
uint64_t val)
{
struct drm_device *dev = crtc->dev;
struct omap_drm_private *priv = dev->dev_private;
struct omap_crtc_state *omap_state = to_omap_crtc_state(state);
if (omap_crtc_is_plane_prop(dev, property)) {
struct drm_plane_state *plane_state;
struct drm_plane *plane = crtc->primary;
/*
* Delegate property set to the primary plane. Get the plane
* state and set the property directly.
*/
plane_state = drm_atomic_get_plane_state(state->state, plane);
if (IS_ERR(plane_state))
return PTR_ERR(plane_state);
return drm_atomic_plane_set_property(plane, plane_state,
property, val);
}
if (property == priv->trans_key_mode_prop)
omap_state->trans_key_mode = val;
else if (property == priv->trans_key_prop)
omap_state->trans_key = val;
else if (property == priv->background_color_prop)
omap_state->default_color = val;
else if (property == priv->alpha_blender_prop)
omap_state->partial_alpha_enabled = !!val;
else
return -EINVAL;
return 0;
}
static int omap_crtc_atomic_get_property(struct drm_crtc *crtc,
const struct drm_crtc_state *state,
struct drm_property *property,
uint64_t *val)
{
struct drm_device *dev = crtc->dev;
struct omap_drm_private *priv = dev->dev_private;
const struct omap_crtc_state *omap_state =
container_of(state, const struct omap_crtc_state, base);
if (omap_crtc_is_plane_prop(dev, property)) {
/*
* Delegate property get to the primary plane. The
* drm_atomic_plane_get_property() function isn't exported, but
* can be called through drm_object_property_get_value() as that
* will call drm_atomic_get_property() for atomic drivers.
*/
return drm_object_property_get_value(&crtc->primary->base,
property, val);
}
if (property == priv->trans_key_mode_prop)
*val = omap_state->trans_key_mode;
else if (property == priv->trans_key_prop)
*val = omap_state->trans_key;
else if (property == priv->background_color_prop)
*val = omap_state->default_color;
else if (property == priv->alpha_blender_prop)
*val = omap_state->partial_alpha_enabled;
else
return -EINVAL;
return 0;
}
static const struct drm_crtc_funcs omap_crtc_funcs = {
.reset = omap_crtc_reset,
.set_config = drm_atomic_helper_set_config,
.destroy = omap_crtc_destroy,
.page_flip = drm_atomic_helper_page_flip,
.gamma_set = drm_atomic_helper_legacy_gamma_set,
.set_property = drm_atomic_helper_crtc_set_property,
.atomic_duplicate_state = omap_crtc_atomic_duplicate_state,
.atomic_destroy_state = omap_crtc_atomic_destroy_state,
.atomic_set_property = omap_crtc_atomic_set_property,
.atomic_get_property = omap_crtc_atomic_get_property,
};
static const struct drm_crtc_helper_funcs omap_crtc_helper_funcs = {
.mode_fixup = omap_crtc_mode_fixup,
.mode_set_nofb = omap_crtc_mode_set_nofb,
.disable = omap_crtc_disable,
.enable = omap_crtc_enable,
.atomic_check = omap_crtc_atomic_check,
.atomic_begin = omap_crtc_atomic_begin,
.atomic_flush = omap_crtc_atomic_flush,
};
/* -----------------------------------------------------------------------------
* Init and Cleanup
*/
static const char *channel_names[] = {
[OMAP_DSS_CHANNEL_LCD] = "lcd",
[OMAP_DSS_CHANNEL_DIGIT] = "tv",
[OMAP_DSS_CHANNEL_LCD2] = "lcd2",
[OMAP_DSS_CHANNEL_LCD3] = "lcd3",
};
void omap_crtc_pre_init(void)
{
dss_install_mgr_ops(&mgr_ops);
}
void omap_crtc_pre_uninit(void)
{
dss_uninstall_mgr_ops();
}
static void omap_crtc_install_properties(struct drm_crtc *crtc)
{
struct drm_device *dev = crtc->dev;
struct drm_mode_object *obj = &crtc->base;
struct omap_drm_private *priv = dev->dev_private;
drm_object_attach_property(obj, priv->trans_key_mode_prop, 0);
drm_object_attach_property(obj, priv->trans_key_prop, 0);
drm_object_attach_property(obj, priv->background_color_prop, 0);
drm_object_attach_property(obj, priv->alpha_blender_prop, 0);
}
/* initialize crtc */
struct drm_crtc *omap_crtc_init(struct drm_device *dev,
struct drm_plane *plane, enum omap_channel channel, int id)
{
struct omap_drm_private *priv = dev->dev_private;
struct drm_crtc *crtc = NULL;
struct omap_crtc *omap_crtc;
int ret;
DBG("%s", channel_names[channel]);
omap_crtc = kzalloc(sizeof(*omap_crtc), GFP_KERNEL);
if (!omap_crtc)
return NULL;
crtc = &omap_crtc->base;
init_waitqueue_head(&omap_crtc->pending_wait);
omap_crtc->channel = channel;
omap_crtc->name = channel_names[channel];
omap_crtc->vblank_irq.irqmask =
priv->dispc_ops->mgr_get_vsync_irq(channel);
omap_crtc->vblank_irq.irq = omap_crtc_vblank_irq;
omap_crtc->error_irq.irqmask =
priv->dispc_ops->mgr_get_sync_lost_irq(channel);
omap_crtc->error_irq.irq = omap_crtc_error_irq;
omap_irq_register(dev, &omap_crtc->error_irq);
ret = drm_crtc_init_with_planes(dev, crtc, plane, NULL,
&omap_crtc_funcs);
if (ret < 0) {
kfree(omap_crtc);
return NULL;
}
drm_crtc_helper_add(crtc, &omap_crtc_helper_funcs);
omap_crtc_install_properties(crtc);
/* The dispc API adapts to what ever size, but the HW supports
* 256 element gamma table for LCDs and 1024 element table for
* OMAP_DSS_CHANNEL_DIGIT. X server assumes 256 element gamma
* tables so lets use that. Size of HW gamma table can be
* extracted with dispc_mgr_gamma_size(). If it returns 0
* gamma table is not supprted.
*/
if (priv->dispc_ops->mgr_gamma_size(channel)) {
uint gamma_lut_size = 256;
drm_crtc_enable_color_mgmt(crtc, 0, false, gamma_lut_size);
drm_mode_crtc_set_gamma_size(crtc, gamma_lut_size);
}
omap_plane_install_properties(crtc->primary, &crtc->base);
omap_crtcs[channel] = omap_crtc;
return crtc;
}
|