1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
738
739
740
741
742
743
744
745
746
747
748
749
750
751
752
753
754
755
756
757
758
759
760
761
762
763
764
765
766
767
768
769
770
771
772
773
774
775
776
777
778
779
780
781
782
783
784
785
786
787
788
789
790
791
792
793
794
795
796
797
798
799
800
801
802
803
804
805
806
807
808
809
810
811
812
813
814
815
816
817
818
819
820
821
822
823
824
825
826
827
828
829
830
831
832
833
834
835
836
837
838
839
840
841
842
843
844
845
846
847
848
849
850
851
852
853
854
855
856
857
858
859
860
861
862
863
864
865
866
867
868
869
870
871
872
873
874
875
876
877
878
879
880
881
882
883
884
885
|
/*
* Driver for Goodix Touchscreens
*
* Copyright (c) 2014 Red Hat Inc.
* Copyright (c) 2015 K. Merker <merker@debian.org>
*
* This code is based on gt9xx.c authored by andrew@goodix.com:
*
* 2010 - 2012 Goodix Technology.
*/
/*
* This program is free software; you can redistribute it and/or modify it
* under the terms of the GNU General Public License as published by the Free
* Software Foundation; version 2 of the License.
*/
#include <linux/kernel.h>
#include <linux/dmi.h>
#include <linux/firmware.h>
#include <linux/gpio/consumer.h>
#include <linux/i2c.h>
#include <linux/input.h>
#include <linux/input/mt.h>
#include <linux/module.h>
#include <linux/delay.h>
#include <linux/irq.h>
#include <linux/interrupt.h>
#include <linux/slab.h>
#include <linux/acpi.h>
#include <linux/of.h>
#include <asm/unaligned.h>
struct goodix_ts_data {
struct i2c_client *client;
struct input_dev *input_dev;
int abs_x_max;
int abs_y_max;
bool swapped_x_y;
bool inverted_x;
bool inverted_y;
unsigned int max_touch_num;
unsigned int int_trigger_type;
bool rotated_screen;
int cfg_len;
struct gpio_desc *gpiod_int;
struct gpio_desc *gpiod_rst;
u16 id;
u16 version;
const char *cfg_name;
struct completion firmware_loading_complete;
unsigned long irq_flags;
};
#define GOODIX_GPIO_INT_NAME "irq"
#define GOODIX_GPIO_RST_NAME "reset"
#define GOODIX_MAX_HEIGHT 4096
#define GOODIX_MAX_WIDTH 4096
#define GOODIX_INT_TRIGGER 1
#define GOODIX_CONTACT_SIZE 8
#define GOODIX_MAX_CONTACTS 10
#define GOODIX_CONFIG_MAX_LENGTH 240
#define GOODIX_CONFIG_911_LENGTH 186
#define GOODIX_CONFIG_967_LENGTH 228
/* Register defines */
#define GOODIX_REG_COMMAND 0x8040
#define GOODIX_CMD_SCREEN_OFF 0x05
#define GOODIX_READ_COOR_ADDR 0x814E
#define GOODIX_REG_CONFIG_DATA 0x8047
#define GOODIX_REG_ID 0x8140
#define RESOLUTION_LOC 1
#define MAX_CONTACTS_LOC 5
#define TRIGGER_LOC 6
static const unsigned long goodix_irq_flags[] = {
IRQ_TYPE_EDGE_RISING,
IRQ_TYPE_EDGE_FALLING,
IRQ_TYPE_LEVEL_LOW,
IRQ_TYPE_LEVEL_HIGH,
};
/*
* Those tablets have their coordinates origin at the bottom right
* of the tablet, as if rotated 180 degrees
*/
static const struct dmi_system_id rotated_screen[] = {
#if defined(CONFIG_DMI) && defined(CONFIG_X86)
{
.ident = "WinBook TW100",
.matches = {
DMI_MATCH(DMI_SYS_VENDOR, "WinBook"),
DMI_MATCH(DMI_PRODUCT_NAME, "TW100")
}
},
{
.ident = "WinBook TW700",
.matches = {
DMI_MATCH(DMI_SYS_VENDOR, "WinBook"),
DMI_MATCH(DMI_PRODUCT_NAME, "TW700")
},
},
#endif
{}
};
/**
* goodix_i2c_read - read data from a register of the i2c slave device.
*
* @client: i2c device.
* @reg: the register to read from.
* @buf: raw write data buffer.
* @len: length of the buffer to write
*/
static int goodix_i2c_read(struct i2c_client *client,
u16 reg, u8 *buf, int len)
{
struct i2c_msg msgs[2];
u16 wbuf = cpu_to_be16(reg);
int ret;
msgs[0].flags = 0;
msgs[0].addr = client->addr;
msgs[0].len = 2;
msgs[0].buf = (u8 *)&wbuf;
msgs[1].flags = I2C_M_RD;
msgs[1].addr = client->addr;
msgs[1].len = len;
msgs[1].buf = buf;
ret = i2c_transfer(client->adapter, msgs, 2);
return ret < 0 ? ret : (ret != ARRAY_SIZE(msgs) ? -EIO : 0);
}
/**
* goodix_i2c_write - write data to a register of the i2c slave device.
*
* @client: i2c device.
* @reg: the register to write to.
* @buf: raw data buffer to write.
* @len: length of the buffer to write
*/
static int goodix_i2c_write(struct i2c_client *client, u16 reg, const u8 *buf,
unsigned len)
{
u8 *addr_buf;
struct i2c_msg msg;
int ret;
addr_buf = kmalloc(len + 2, GFP_KERNEL);
if (!addr_buf)
return -ENOMEM;
addr_buf[0] = reg >> 8;
addr_buf[1] = reg & 0xFF;
memcpy(&addr_buf[2], buf, len);
msg.flags = 0;
msg.addr = client->addr;
msg.buf = addr_buf;
msg.len = len + 2;
ret = i2c_transfer(client->adapter, &msg, 1);
kfree(addr_buf);
return ret < 0 ? ret : (ret != 1 ? -EIO : 0);
}
static int goodix_i2c_write_u8(struct i2c_client *client, u16 reg, u8 value)
{
return goodix_i2c_write(client, reg, &value, sizeof(value));
}
static int goodix_get_cfg_len(u16 id)
{
switch (id) {
case 911:
case 9271:
case 9110:
case 927:
case 928:
return GOODIX_CONFIG_911_LENGTH;
case 912:
case 967:
return GOODIX_CONFIG_967_LENGTH;
default:
return GOODIX_CONFIG_MAX_LENGTH;
}
}
static int goodix_ts_read_input_report(struct goodix_ts_data *ts, u8 *data)
{
int touch_num;
int error;
error = goodix_i2c_read(ts->client, GOODIX_READ_COOR_ADDR, data,
GOODIX_CONTACT_SIZE + 1);
if (error) {
dev_err(&ts->client->dev, "I2C transfer error: %d\n", error);
return error;
}
if (!(data[0] & 0x80))
return -EAGAIN;
touch_num = data[0] & 0x0f;
if (touch_num > ts->max_touch_num)
return -EPROTO;
if (touch_num > 1) {
data += 1 + GOODIX_CONTACT_SIZE;
error = goodix_i2c_read(ts->client,
GOODIX_READ_COOR_ADDR +
1 + GOODIX_CONTACT_SIZE,
data,
GOODIX_CONTACT_SIZE * (touch_num - 1));
if (error)
return error;
}
return touch_num;
}
static void goodix_ts_report_touch(struct goodix_ts_data *ts, u8 *coor_data)
{
int id = coor_data[0] & 0x0F;
int input_x = get_unaligned_le16(&coor_data[1]);
int input_y = get_unaligned_le16(&coor_data[3]);
int input_w = get_unaligned_le16(&coor_data[5]);
if (ts->rotated_screen) {
input_x = ts->abs_x_max - input_x;
input_y = ts->abs_y_max - input_y;
}
/* Inversions have to happen before axis swapping */
if (ts->inverted_x)
input_x = ts->abs_x_max - input_x;
if (ts->inverted_y)
input_y = ts->abs_y_max - input_y;
if (ts->swapped_x_y)
swap(input_x, input_y);
input_mt_slot(ts->input_dev, id);
input_mt_report_slot_state(ts->input_dev, MT_TOOL_FINGER, true);
input_report_abs(ts->input_dev, ABS_MT_POSITION_X, input_x);
input_report_abs(ts->input_dev, ABS_MT_POSITION_Y, input_y);
input_report_abs(ts->input_dev, ABS_MT_TOUCH_MAJOR, input_w);
input_report_abs(ts->input_dev, ABS_MT_WIDTH_MAJOR, input_w);
}
/**
* goodix_process_events - Process incoming events
*
* @ts: our goodix_ts_data pointer
*
* Called when the IRQ is triggered. Read the current device state, and push
* the input events to the user space.
*/
static void goodix_process_events(struct goodix_ts_data *ts)
{
u8 point_data[1 + GOODIX_CONTACT_SIZE * GOODIX_MAX_CONTACTS];
int touch_num;
int i;
touch_num = goodix_ts_read_input_report(ts, point_data);
if (touch_num < 0)
return;
for (i = 0; i < touch_num; i++)
goodix_ts_report_touch(ts,
&point_data[1 + GOODIX_CONTACT_SIZE * i]);
input_mt_sync_frame(ts->input_dev);
input_sync(ts->input_dev);
}
/**
* goodix_ts_irq_handler - The IRQ handler
*
* @irq: interrupt number.
* @dev_id: private data pointer.
*/
static irqreturn_t goodix_ts_irq_handler(int irq, void *dev_id)
{
struct goodix_ts_data *ts = dev_id;
goodix_process_events(ts);
if (goodix_i2c_write_u8(ts->client, GOODIX_READ_COOR_ADDR, 0) < 0)
dev_err(&ts->client->dev, "I2C write end_cmd error\n");
return IRQ_HANDLED;
}
static void goodix_free_irq(struct goodix_ts_data *ts)
{
devm_free_irq(&ts->client->dev, ts->client->irq, ts);
}
static int goodix_request_irq(struct goodix_ts_data *ts)
{
return devm_request_threaded_irq(&ts->client->dev, ts->client->irq,
NULL, goodix_ts_irq_handler,
ts->irq_flags, ts->client->name, ts);
}
/**
* goodix_check_cfg - Checks if config fw is valid
*
* @ts: goodix_ts_data pointer
* @cfg: firmware config data
*/
static int goodix_check_cfg(struct goodix_ts_data *ts,
const struct firmware *cfg)
{
int i, raw_cfg_len;
u8 check_sum = 0;
if (cfg->size > GOODIX_CONFIG_MAX_LENGTH) {
dev_err(&ts->client->dev,
"The length of the config fw is not correct");
return -EINVAL;
}
raw_cfg_len = cfg->size - 2;
for (i = 0; i < raw_cfg_len; i++)
check_sum += cfg->data[i];
check_sum = (~check_sum) + 1;
if (check_sum != cfg->data[raw_cfg_len]) {
dev_err(&ts->client->dev,
"The checksum of the config fw is not correct");
return -EINVAL;
}
if (cfg->data[raw_cfg_len + 1] != 1) {
dev_err(&ts->client->dev,
"Config fw must have Config_Fresh register set");
return -EINVAL;
}
return 0;
}
/**
* goodix_send_cfg - Write fw config to device
*
* @ts: goodix_ts_data pointer
* @cfg: config firmware to write to device
*/
static int goodix_send_cfg(struct goodix_ts_data *ts,
const struct firmware *cfg)
{
int error;
error = goodix_check_cfg(ts, cfg);
if (error)
return error;
error = goodix_i2c_write(ts->client, GOODIX_REG_CONFIG_DATA, cfg->data,
cfg->size);
if (error) {
dev_err(&ts->client->dev, "Failed to write config data: %d",
error);
return error;
}
dev_dbg(&ts->client->dev, "Config sent successfully.");
/* Let the firmware reconfigure itself, so sleep for 10ms */
usleep_range(10000, 11000);
return 0;
}
static int goodix_int_sync(struct goodix_ts_data *ts)
{
int error;
error = gpiod_direction_output(ts->gpiod_int, 0);
if (error)
return error;
msleep(50); /* T5: 50ms */
error = gpiod_direction_input(ts->gpiod_int);
if (error)
return error;
return 0;
}
/**
* goodix_reset - Reset device during power on
*
* @ts: goodix_ts_data pointer
*/
static int goodix_reset(struct goodix_ts_data *ts)
{
int error;
msleep(20); /* T2: > 10ms */
/* HIGH: 0x28/0x29, LOW: 0xBA/0xBB */
gpiod_set_value_cansleep(ts->gpiod_int, ts->client->addr == 0x14);
usleep_range(100, 2000); /* T3: > 100us */
gpiod_set_value_cansleep(ts->gpiod_rst, 1);
usleep_range(6000, 10000); /* T4: > 5ms */
error = goodix_int_sync(ts);
if (error)
return error;
return 0;
}
/**
* goodix_get_gpio_config - Get GPIO config from ACPI/DT
*
* @ts: goodix_ts_data pointer
*/
static int goodix_get_gpio_config(struct goodix_ts_data *ts)
{
int error;
struct device *dev;
struct gpio_desc *gpiod;
if (!ts->client)
return -EINVAL;
dev = &ts->client->dev;
/* Get the interrupt GPIO pin number */
gpiod = devm_gpiod_get_optional(dev, GOODIX_GPIO_INT_NAME,
GPIOD_OUT_LOW);
if (IS_ERR(gpiod)) {
error = PTR_ERR(gpiod);
if (error != -EPROBE_DEFER)
dev_dbg(dev, "Failed to get %s GPIO: %d\n",
GOODIX_GPIO_INT_NAME, error);
return error;
}
ts->gpiod_int = gpiod;
/* Get the reset line GPIO pin number */
gpiod = devm_gpiod_get_optional(dev, GOODIX_GPIO_RST_NAME,
GPIOD_OUT_LOW);
if (IS_ERR(gpiod)) {
error = PTR_ERR(gpiod);
if (error != -EPROBE_DEFER)
dev_dbg(dev, "Failed to get %s GPIO: %d\n",
GOODIX_GPIO_RST_NAME, error);
return error;
}
ts->gpiod_rst = gpiod;
return 0;
}
/**
* goodix_read_config - Read the embedded configuration of the panel
*
* @ts: our goodix_ts_data pointer
*
* Must be called during probe
*/
static void goodix_read_config(struct goodix_ts_data *ts)
{
u8 config[GOODIX_CONFIG_MAX_LENGTH];
int error;
error = goodix_i2c_read(ts->client, GOODIX_REG_CONFIG_DATA,
config, ts->cfg_len);
if (error) {
dev_warn(&ts->client->dev,
"Error reading config (%d), using defaults\n",
error);
ts->abs_x_max = GOODIX_MAX_WIDTH;
ts->abs_y_max = GOODIX_MAX_HEIGHT;
if (ts->swapped_x_y)
swap(ts->abs_x_max, ts->abs_y_max);
ts->int_trigger_type = GOODIX_INT_TRIGGER;
ts->max_touch_num = GOODIX_MAX_CONTACTS;
return;
}
ts->abs_x_max = get_unaligned_le16(&config[RESOLUTION_LOC]);
ts->abs_y_max = get_unaligned_le16(&config[RESOLUTION_LOC + 2]);
if (ts->swapped_x_y)
swap(ts->abs_x_max, ts->abs_y_max);
ts->int_trigger_type = config[TRIGGER_LOC] & 0x03;
ts->max_touch_num = config[MAX_CONTACTS_LOC] & 0x0f;
if (!ts->abs_x_max || !ts->abs_y_max || !ts->max_touch_num) {
dev_err(&ts->client->dev,
"Invalid config, using defaults\n");
ts->abs_x_max = GOODIX_MAX_WIDTH;
ts->abs_y_max = GOODIX_MAX_HEIGHT;
if (ts->swapped_x_y)
swap(ts->abs_x_max, ts->abs_y_max);
ts->max_touch_num = GOODIX_MAX_CONTACTS;
}
ts->rotated_screen = dmi_check_system(rotated_screen);
if (ts->rotated_screen)
dev_dbg(&ts->client->dev,
"Applying '180 degrees rotated screen' quirk\n");
}
/**
* goodix_read_version - Read goodix touchscreen version
*
* @ts: our goodix_ts_data pointer
*/
static int goodix_read_version(struct goodix_ts_data *ts)
{
int error;
u8 buf[6];
char id_str[5];
error = goodix_i2c_read(ts->client, GOODIX_REG_ID, buf, sizeof(buf));
if (error) {
dev_err(&ts->client->dev, "read version failed: %d\n", error);
return error;
}
memcpy(id_str, buf, 4);
id_str[4] = 0;
if (kstrtou16(id_str, 10, &ts->id))
ts->id = 0x1001;
ts->version = get_unaligned_le16(&buf[4]);
dev_info(&ts->client->dev, "ID %d, version: %04x\n", ts->id,
ts->version);
return 0;
}
/**
* goodix_i2c_test - I2C test function to check if the device answers.
*
* @client: the i2c client
*/
static int goodix_i2c_test(struct i2c_client *client)
{
int retry = 0;
int error;
u8 test;
while (retry++ < 2) {
error = goodix_i2c_read(client, GOODIX_REG_CONFIG_DATA,
&test, 1);
if (!error)
return 0;
dev_err(&client->dev, "i2c test failed attempt %d: %d\n",
retry, error);
msleep(20);
}
return error;
}
/**
* goodix_request_input_dev - Allocate, populate and register the input device
*
* @ts: our goodix_ts_data pointer
*
* Must be called during probe
*/
static int goodix_request_input_dev(struct goodix_ts_data *ts)
{
int error;
ts->input_dev = devm_input_allocate_device(&ts->client->dev);
if (!ts->input_dev) {
dev_err(&ts->client->dev, "Failed to allocate input device.");
return -ENOMEM;
}
input_set_abs_params(ts->input_dev, ABS_MT_POSITION_X,
0, ts->abs_x_max, 0, 0);
input_set_abs_params(ts->input_dev, ABS_MT_POSITION_Y,
0, ts->abs_y_max, 0, 0);
input_set_abs_params(ts->input_dev, ABS_MT_WIDTH_MAJOR, 0, 255, 0, 0);
input_set_abs_params(ts->input_dev, ABS_MT_TOUCH_MAJOR, 0, 255, 0, 0);
input_mt_init_slots(ts->input_dev, ts->max_touch_num,
INPUT_MT_DIRECT | INPUT_MT_DROP_UNUSED);
ts->input_dev->name = "Goodix Capacitive TouchScreen";
ts->input_dev->phys = "input/ts";
ts->input_dev->id.bustype = BUS_I2C;
ts->input_dev->id.vendor = 0x0416;
ts->input_dev->id.product = ts->id;
ts->input_dev->id.version = ts->version;
error = input_register_device(ts->input_dev);
if (error) {
dev_err(&ts->client->dev,
"Failed to register input device: %d", error);
return error;
}
return 0;
}
/**
* goodix_configure_dev - Finish device initialization
*
* @ts: our goodix_ts_data pointer
*
* Must be called from probe to finish initialization of the device.
* Contains the common initialization code for both devices that
* declare gpio pins and devices that do not. It is either called
* directly from probe or from request_firmware_wait callback.
*/
static int goodix_configure_dev(struct goodix_ts_data *ts)
{
int error;
ts->swapped_x_y = device_property_read_bool(&ts->client->dev,
"touchscreen-swapped-x-y");
ts->inverted_x = device_property_read_bool(&ts->client->dev,
"touchscreen-inverted-x");
ts->inverted_y = device_property_read_bool(&ts->client->dev,
"touchscreen-inverted-y");
goodix_read_config(ts);
error = goodix_request_input_dev(ts);
if (error)
return error;
ts->irq_flags = goodix_irq_flags[ts->int_trigger_type] | IRQF_ONESHOT;
error = goodix_request_irq(ts);
if (error) {
dev_err(&ts->client->dev, "request IRQ failed: %d\n", error);
return error;
}
return 0;
}
/**
* goodix_config_cb - Callback to finish device init
*
* @ts: our goodix_ts_data pointer
*
* request_firmware_wait callback that finishes
* initialization of the device.
*/
static void goodix_config_cb(const struct firmware *cfg, void *ctx)
{
struct goodix_ts_data *ts = ctx;
int error;
if (cfg) {
/* send device configuration to the firmware */
error = goodix_send_cfg(ts, cfg);
if (error)
goto err_release_cfg;
}
goodix_configure_dev(ts);
err_release_cfg:
release_firmware(cfg);
complete_all(&ts->firmware_loading_complete);
}
static int goodix_ts_probe(struct i2c_client *client,
const struct i2c_device_id *id)
{
struct goodix_ts_data *ts;
int error;
dev_dbg(&client->dev, "I2C Address: 0x%02x\n", client->addr);
if (!i2c_check_functionality(client->adapter, I2C_FUNC_I2C)) {
dev_err(&client->dev, "I2C check functionality failed.\n");
return -ENXIO;
}
ts = devm_kzalloc(&client->dev, sizeof(*ts), GFP_KERNEL);
if (!ts)
return -ENOMEM;
ts->client = client;
i2c_set_clientdata(client, ts);
init_completion(&ts->firmware_loading_complete);
error = goodix_get_gpio_config(ts);
if (error)
return error;
if (ts->gpiod_int && ts->gpiod_rst) {
/* reset the controller */
error = goodix_reset(ts);
if (error) {
dev_err(&client->dev, "Controller reset failed.\n");
return error;
}
}
error = goodix_i2c_test(client);
if (error) {
dev_err(&client->dev, "I2C communication failure: %d\n", error);
return error;
}
error = goodix_read_version(ts);
if (error) {
dev_err(&client->dev, "Read version failed.\n");
return error;
}
ts->cfg_len = goodix_get_cfg_len(ts->id);
if (ts->gpiod_int && ts->gpiod_rst) {
/* update device config */
ts->cfg_name = devm_kasprintf(&client->dev, GFP_KERNEL,
"goodix_%d_cfg.bin", ts->id);
if (!ts->cfg_name)
return -ENOMEM;
error = request_firmware_nowait(THIS_MODULE, true, ts->cfg_name,
&client->dev, GFP_KERNEL, ts,
goodix_config_cb);
if (error) {
dev_err(&client->dev,
"Failed to invoke firmware loader: %d\n",
error);
return error;
}
return 0;
} else {
error = goodix_configure_dev(ts);
if (error)
return error;
}
return 0;
}
static int goodix_ts_remove(struct i2c_client *client)
{
struct goodix_ts_data *ts = i2c_get_clientdata(client);
if (ts->gpiod_int && ts->gpiod_rst)
wait_for_completion(&ts->firmware_loading_complete);
return 0;
}
static int __maybe_unused goodix_suspend(struct device *dev)
{
struct i2c_client *client = to_i2c_client(dev);
struct goodix_ts_data *ts = i2c_get_clientdata(client);
int error;
/* We need gpio pins to suspend/resume */
if (!ts->gpiod_int || !ts->gpiod_rst)
return 0;
wait_for_completion(&ts->firmware_loading_complete);
/* Free IRQ as IRQ pin is used as output in the suspend sequence */
goodix_free_irq(ts);
/* Output LOW on the INT pin for 5 ms */
error = gpiod_direction_output(ts->gpiod_int, 0);
if (error) {
goodix_request_irq(ts);
return error;
}
usleep_range(5000, 6000);
error = goodix_i2c_write_u8(ts->client, GOODIX_REG_COMMAND,
GOODIX_CMD_SCREEN_OFF);
if (error) {
dev_err(&ts->client->dev, "Screen off command failed\n");
gpiod_direction_input(ts->gpiod_int);
goodix_request_irq(ts);
return -EAGAIN;
}
/*
* The datasheet specifies that the interval between sending screen-off
* command and wake-up should be longer than 58 ms. To avoid waking up
* sooner, delay 58ms here.
*/
msleep(58);
return 0;
}
static int __maybe_unused goodix_resume(struct device *dev)
{
struct i2c_client *client = to_i2c_client(dev);
struct goodix_ts_data *ts = i2c_get_clientdata(client);
int error;
if (!ts->gpiod_int || !ts->gpiod_rst)
return 0;
/*
* Exit sleep mode by outputting HIGH level to INT pin
* for 2ms~5ms.
*/
error = gpiod_direction_output(ts->gpiod_int, 1);
if (error)
return error;
usleep_range(2000, 5000);
error = goodix_int_sync(ts);
if (error)
return error;
error = goodix_request_irq(ts);
if (error)
return error;
return 0;
}
static SIMPLE_DEV_PM_OPS(goodix_pm_ops, goodix_suspend, goodix_resume);
static const struct i2c_device_id goodix_ts_id[] = {
{ "GDIX1001:00", 0 },
{ }
};
MODULE_DEVICE_TABLE(i2c, goodix_ts_id);
#ifdef CONFIG_ACPI
static const struct acpi_device_id goodix_acpi_match[] = {
{ "GDIX1001", 0 },
{ }
};
MODULE_DEVICE_TABLE(acpi, goodix_acpi_match);
#endif
#ifdef CONFIG_OF
static const struct of_device_id goodix_of_match[] = {
{ .compatible = "goodix,gt911" },
{ .compatible = "goodix,gt9110" },
{ .compatible = "goodix,gt912" },
{ .compatible = "goodix,gt927" },
{ .compatible = "goodix,gt9271" },
{ .compatible = "goodix,gt928" },
{ .compatible = "goodix,gt967" },
{ }
};
MODULE_DEVICE_TABLE(of, goodix_of_match);
#endif
static struct i2c_driver goodix_ts_driver = {
.probe = goodix_ts_probe,
.remove = goodix_ts_remove,
.id_table = goodix_ts_id,
.driver = {
.name = "Goodix-TS",
.acpi_match_table = ACPI_PTR(goodix_acpi_match),
.of_match_table = of_match_ptr(goodix_of_match),
.pm = &goodix_pm_ops,
},
};
module_i2c_driver(goodix_ts_driver);
MODULE_ALIAS("i2c:gt9271");
MODULE_AUTHOR("Benjamin Tissoires <benjamin.tissoires@gmail.com>");
MODULE_AUTHOR("Bastien Nocera <hadess@hadess.net>");
MODULE_DESCRIPTION("Goodix touchscreen driver");
MODULE_LICENSE("GPL v2");
|