1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
738
739
740
741
742
743
744
745
746
747
|
/*
* ad2s1210.c support for the ADI Resolver to Digital Converters: AD2S1210
*
* Copyright (c) 2010-2010 Analog Devices Inc.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*
*/
#include <linux/types.h>
#include <linux/mutex.h>
#include <linux/device.h>
#include <linux/spi/spi.h>
#include <linux/slab.h>
#include <linux/sysfs.h>
#include <linux/delay.h>
#include <linux/gpio.h>
#include <linux/module.h>
#include <linux/iio/iio.h>
#include <linux/iio/sysfs.h>
#include "ad2s1210.h"
#define DRV_NAME "ad2s1210"
#define AD2S1210_DEF_CONTROL 0x7E
#define AD2S1210_MSB_IS_HIGH 0x80
#define AD2S1210_MSB_IS_LOW 0x7F
#define AD2S1210_PHASE_LOCK_RANGE_44 0x20
#define AD2S1210_ENABLE_HYSTERESIS 0x10
#define AD2S1210_SET_ENRES1 0x08
#define AD2S1210_SET_ENRES0 0x04
#define AD2S1210_SET_RES1 0x02
#define AD2S1210_SET_RES0 0x01
#define AD2S1210_SET_ENRESOLUTION (AD2S1210_SET_ENRES1 | \
AD2S1210_SET_ENRES0)
#define AD2S1210_SET_RESOLUTION (AD2S1210_SET_RES1 | AD2S1210_SET_RES0)
#define AD2S1210_REG_POSITION 0x80
#define AD2S1210_REG_VELOCITY 0x82
#define AD2S1210_REG_LOS_THRD 0x88
#define AD2S1210_REG_DOS_OVR_THRD 0x89
#define AD2S1210_REG_DOS_MIS_THRD 0x8A
#define AD2S1210_REG_DOS_RST_MAX_THRD 0x8B
#define AD2S1210_REG_DOS_RST_MIN_THRD 0x8C
#define AD2S1210_REG_LOT_HIGH_THRD 0x8D
#define AD2S1210_REG_LOT_LOW_THRD 0x8E
#define AD2S1210_REG_EXCIT_FREQ 0x91
#define AD2S1210_REG_CONTROL 0x92
#define AD2S1210_REG_SOFT_RESET 0xF0
#define AD2S1210_REG_FAULT 0xFF
/* pin SAMPLE, A0, A1, RES0, RES1, is controlled by driver */
#define AD2S1210_SAA 3
#define AD2S1210_PN (AD2S1210_SAA + AD2S1210_RES)
#define AD2S1210_MIN_CLKIN 6144000
#define AD2S1210_MAX_CLKIN 10240000
#define AD2S1210_MIN_EXCIT 2000
#define AD2S1210_MAX_EXCIT 20000
#define AD2S1210_MIN_FCW 0x4
#define AD2S1210_MAX_FCW 0x50
/* default input clock on serial interface */
#define AD2S1210_DEF_CLKIN 8192000
/* clock period in nano second */
#define AD2S1210_DEF_TCK (1000000000/AD2S1210_DEF_CLKIN)
#define AD2S1210_DEF_EXCIT 10000
enum ad2s1210_mode {
MOD_POS = 0,
MOD_VEL,
MOD_CONFIG,
MOD_RESERVED,
};
static const unsigned int ad2s1210_resolution_value[] = { 10, 12, 14, 16 };
struct ad2s1210_state {
const struct ad2s1210_platform_data *pdata;
struct mutex lock;
struct spi_device *sdev;
unsigned int fclkin;
unsigned int fexcit;
bool hysteresis;
bool old_data;
u8 resolution;
enum ad2s1210_mode mode;
u8 rx[2] ____cacheline_aligned;
u8 tx[2] ____cacheline_aligned;
};
static const int ad2s1210_mode_vals[4][2] = {
[MOD_POS] = { 0, 0 },
[MOD_VEL] = { 0, 1 },
[MOD_CONFIG] = { 1, 0 },
};
static inline void ad2s1210_set_mode(enum ad2s1210_mode mode,
struct ad2s1210_state *st)
{
gpio_set_value(st->pdata->a[0], ad2s1210_mode_vals[mode][0]);
gpio_set_value(st->pdata->a[1], ad2s1210_mode_vals[mode][1]);
st->mode = mode;
}
/* write 1 bytes (address or data) to the chip */
static int ad2s1210_config_write(struct ad2s1210_state *st, u8 data)
{
int ret;
ad2s1210_set_mode(MOD_CONFIG, st);
st->tx[0] = data;
ret = spi_write(st->sdev, st->tx, 1);
if (ret < 0)
return ret;
st->old_data = true;
return 0;
}
/* read value from one of the registers */
static int ad2s1210_config_read(struct ad2s1210_state *st,
unsigned char address)
{
struct spi_transfer xfer = {
.len = 2,
.rx_buf = st->rx,
.tx_buf = st->tx,
};
int ret = 0;
ad2s1210_set_mode(MOD_CONFIG, st);
st->tx[0] = address | AD2S1210_MSB_IS_HIGH;
st->tx[1] = AD2S1210_REG_FAULT;
ret = spi_sync_transfer(st->sdev, &xfer, 1);
if (ret < 0)
return ret;
st->old_data = true;
return st->rx[1];
}
static inline
int ad2s1210_update_frequency_control_word(struct ad2s1210_state *st)
{
int ret;
unsigned char fcw;
fcw = (unsigned char)(st->fexcit * (1 << 15) / st->fclkin);
if (fcw < AD2S1210_MIN_FCW || fcw > AD2S1210_MAX_FCW) {
dev_err(&st->sdev->dev, "ad2s1210: FCW out of range\n");
return -ERANGE;
}
ret = ad2s1210_config_write(st, AD2S1210_REG_EXCIT_FREQ);
if (ret < 0)
return ret;
return ad2s1210_config_write(st, fcw);
}
static unsigned char ad2s1210_read_resolution_pin(struct ad2s1210_state *st)
{
return ad2s1210_resolution_value[
(gpio_get_value(st->pdata->res[0]) << 1) |
gpio_get_value(st->pdata->res[1])];
}
static const int ad2s1210_res_pins[4][2] = {
{ 0, 0 }, {0, 1}, {1, 0}, {1, 1}
};
static inline void ad2s1210_set_resolution_pin(struct ad2s1210_state *st)
{
gpio_set_value(st->pdata->res[0],
ad2s1210_res_pins[(st->resolution - 10)/2][0]);
gpio_set_value(st->pdata->res[1],
ad2s1210_res_pins[(st->resolution - 10)/2][1]);
}
static inline int ad2s1210_soft_reset(struct ad2s1210_state *st)
{
int ret;
ret = ad2s1210_config_write(st, AD2S1210_REG_SOFT_RESET);
if (ret < 0)
return ret;
return ad2s1210_config_write(st, 0x0);
}
static ssize_t ad2s1210_show_fclkin(struct device *dev,
struct device_attribute *attr,
char *buf)
{
struct ad2s1210_state *st = iio_priv(dev_to_iio_dev(dev));
return sprintf(buf, "%u\n", st->fclkin);
}
static ssize_t ad2s1210_store_fclkin(struct device *dev,
struct device_attribute *attr,
const char *buf,
size_t len)
{
struct ad2s1210_state *st = iio_priv(dev_to_iio_dev(dev));
unsigned int fclkin;
int ret;
ret = kstrtouint(buf, 10, &fclkin);
if (ret)
return ret;
if (fclkin < AD2S1210_MIN_CLKIN || fclkin > AD2S1210_MAX_CLKIN) {
dev_err(dev, "ad2s1210: fclkin out of range\n");
return -EINVAL;
}
mutex_lock(&st->lock);
st->fclkin = fclkin;
ret = ad2s1210_update_frequency_control_word(st);
if (ret < 0)
goto error_ret;
ret = ad2s1210_soft_reset(st);
error_ret:
mutex_unlock(&st->lock);
return ret < 0 ? ret : len;
}
static ssize_t ad2s1210_show_fexcit(struct device *dev,
struct device_attribute *attr,
char *buf)
{
struct ad2s1210_state *st = iio_priv(dev_to_iio_dev(dev));
return sprintf(buf, "%u\n", st->fexcit);
}
static ssize_t ad2s1210_store_fexcit(struct device *dev,
struct device_attribute *attr,
const char *buf, size_t len)
{
struct ad2s1210_state *st = iio_priv(dev_to_iio_dev(dev));
unsigned int fexcit;
int ret;
ret = kstrtouint(buf, 10, &fexcit);
if (ret < 0)
return ret;
if (fexcit < AD2S1210_MIN_EXCIT || fexcit > AD2S1210_MAX_EXCIT) {
dev_err(dev,
"ad2s1210: excitation frequency out of range\n");
return -EINVAL;
}
mutex_lock(&st->lock);
st->fexcit = fexcit;
ret = ad2s1210_update_frequency_control_word(st);
if (ret < 0)
goto error_ret;
ret = ad2s1210_soft_reset(st);
error_ret:
mutex_unlock(&st->lock);
return ret < 0 ? ret : len;
}
static ssize_t ad2s1210_show_control(struct device *dev,
struct device_attribute *attr,
char *buf)
{
struct ad2s1210_state *st = iio_priv(dev_to_iio_dev(dev));
int ret;
mutex_lock(&st->lock);
ret = ad2s1210_config_read(st, AD2S1210_REG_CONTROL);
mutex_unlock(&st->lock);
return ret < 0 ? ret : sprintf(buf, "0x%x\n", ret);
}
static ssize_t ad2s1210_store_control(struct device *dev,
struct device_attribute *attr,
const char *buf, size_t len)
{
struct ad2s1210_state *st = iio_priv(dev_to_iio_dev(dev));
unsigned char udata;
unsigned char data;
int ret;
ret = kstrtou8(buf, 16, &udata);
if (ret)
return -EINVAL;
mutex_lock(&st->lock);
ret = ad2s1210_config_write(st, AD2S1210_REG_CONTROL);
if (ret < 0)
goto error_ret;
data = udata & AD2S1210_MSB_IS_LOW;
ret = ad2s1210_config_write(st, data);
if (ret < 0)
goto error_ret;
ret = ad2s1210_config_read(st, AD2S1210_REG_CONTROL);
if (ret < 0)
goto error_ret;
if (ret & AD2S1210_MSB_IS_HIGH) {
ret = -EIO;
dev_err(dev,
"ad2s1210: write control register fail\n");
goto error_ret;
}
st->resolution
= ad2s1210_resolution_value[data & AD2S1210_SET_RESOLUTION];
if (st->pdata->gpioin) {
data = ad2s1210_read_resolution_pin(st);
if (data != st->resolution)
dev_warn(dev, "ad2s1210: resolution settings not match\n");
} else
ad2s1210_set_resolution_pin(st);
ret = len;
st->hysteresis = !!(data & AD2S1210_ENABLE_HYSTERESIS);
error_ret:
mutex_unlock(&st->lock);
return ret;
}
static ssize_t ad2s1210_show_resolution(struct device *dev,
struct device_attribute *attr, char *buf)
{
struct ad2s1210_state *st = iio_priv(dev_to_iio_dev(dev));
return sprintf(buf, "%d\n", st->resolution);
}
static ssize_t ad2s1210_store_resolution(struct device *dev,
struct device_attribute *attr,
const char *buf, size_t len)
{
struct ad2s1210_state *st = iio_priv(dev_to_iio_dev(dev));
unsigned char data;
unsigned char udata;
int ret;
ret = kstrtou8(buf, 10, &udata);
if (ret || udata < 10 || udata > 16) {
dev_err(dev, "ad2s1210: resolution out of range\n");
return -EINVAL;
}
mutex_lock(&st->lock);
ret = ad2s1210_config_read(st, AD2S1210_REG_CONTROL);
if (ret < 0)
goto error_ret;
data = ret;
data &= ~AD2S1210_SET_RESOLUTION;
data |= (udata - 10) >> 1;
ret = ad2s1210_config_write(st, AD2S1210_REG_CONTROL);
if (ret < 0)
goto error_ret;
ret = ad2s1210_config_write(st, data & AD2S1210_MSB_IS_LOW);
if (ret < 0)
goto error_ret;
ret = ad2s1210_config_read(st, AD2S1210_REG_CONTROL);
if (ret < 0)
goto error_ret;
data = ret;
if (data & AD2S1210_MSB_IS_HIGH) {
ret = -EIO;
dev_err(dev, "ad2s1210: setting resolution fail\n");
goto error_ret;
}
st->resolution
= ad2s1210_resolution_value[data & AD2S1210_SET_RESOLUTION];
if (st->pdata->gpioin) {
data = ad2s1210_read_resolution_pin(st);
if (data != st->resolution)
dev_warn(dev, "ad2s1210: resolution settings not match\n");
} else
ad2s1210_set_resolution_pin(st);
ret = len;
error_ret:
mutex_unlock(&st->lock);
return ret;
}
/* read the fault register since last sample */
static ssize_t ad2s1210_show_fault(struct device *dev,
struct device_attribute *attr, char *buf)
{
struct ad2s1210_state *st = iio_priv(dev_to_iio_dev(dev));
int ret;
mutex_lock(&st->lock);
ret = ad2s1210_config_read(st, AD2S1210_REG_FAULT);
mutex_unlock(&st->lock);
return ret ? ret : sprintf(buf, "0x%x\n", ret);
}
static ssize_t ad2s1210_clear_fault(struct device *dev,
struct device_attribute *attr,
const char *buf,
size_t len)
{
struct ad2s1210_state *st = iio_priv(dev_to_iio_dev(dev));
int ret;
mutex_lock(&st->lock);
gpio_set_value(st->pdata->sample, 0);
/* delay (2 * tck + 20) nano seconds */
udelay(1);
gpio_set_value(st->pdata->sample, 1);
ret = ad2s1210_config_read(st, AD2S1210_REG_FAULT);
if (ret < 0)
goto error_ret;
gpio_set_value(st->pdata->sample, 0);
gpio_set_value(st->pdata->sample, 1);
error_ret:
mutex_unlock(&st->lock);
return ret < 0 ? ret : len;
}
static ssize_t ad2s1210_show_reg(struct device *dev,
struct device_attribute *attr,
char *buf)
{
struct ad2s1210_state *st = iio_priv(dev_to_iio_dev(dev));
struct iio_dev_attr *iattr = to_iio_dev_attr(attr);
int ret;
mutex_lock(&st->lock);
ret = ad2s1210_config_read(st, iattr->address);
mutex_unlock(&st->lock);
return ret < 0 ? ret : sprintf(buf, "%d\n", ret);
}
static ssize_t ad2s1210_store_reg(struct device *dev,
struct device_attribute *attr, const char *buf, size_t len)
{
struct ad2s1210_state *st = iio_priv(dev_to_iio_dev(dev));
unsigned char data;
int ret;
struct iio_dev_attr *iattr = to_iio_dev_attr(attr);
ret = kstrtou8(buf, 10, &data);
if (ret)
return -EINVAL;
mutex_lock(&st->lock);
ret = ad2s1210_config_write(st, iattr->address);
if (ret < 0)
goto error_ret;
ret = ad2s1210_config_write(st, data & AD2S1210_MSB_IS_LOW);
error_ret:
mutex_unlock(&st->lock);
return ret < 0 ? ret : len;
}
static int ad2s1210_read_raw(struct iio_dev *indio_dev,
struct iio_chan_spec const *chan,
int *val,
int *val2,
long m)
{
struct ad2s1210_state *st = iio_priv(indio_dev);
u16 negative;
int ret = 0;
u16 pos;
s16 vel;
mutex_lock(&st->lock);
gpio_set_value(st->pdata->sample, 0);
/* delay (6 * tck + 20) nano seconds */
udelay(1);
switch (chan->type) {
case IIO_ANGL:
ad2s1210_set_mode(MOD_POS, st);
break;
case IIO_ANGL_VEL:
ad2s1210_set_mode(MOD_VEL, st);
break;
default:
ret = -EINVAL;
break;
}
if (ret < 0)
goto error_ret;
ret = spi_read(st->sdev, st->rx, 2);
if (ret < 0)
goto error_ret;
switch (chan->type) {
case IIO_ANGL:
pos = be16_to_cpup((__be16 *) st->rx);
if (st->hysteresis)
pos >>= 16 - st->resolution;
*val = pos;
ret = IIO_VAL_INT;
break;
case IIO_ANGL_VEL:
negative = st->rx[0] & 0x80;
vel = be16_to_cpup((__be16 *) st->rx);
vel >>= 16 - st->resolution;
if (vel & 0x8000) {
negative = (0xffff >> st->resolution) << st->resolution;
vel |= negative;
}
*val = vel;
ret = IIO_VAL_INT;
break;
default:
mutex_unlock(&st->lock);
return -EINVAL;
}
error_ret:
gpio_set_value(st->pdata->sample, 1);
/* delay (2 * tck + 20) nano seconds */
udelay(1);
mutex_unlock(&st->lock);
return ret;
}
static IIO_DEVICE_ATTR(fclkin, S_IRUGO | S_IWUSR,
ad2s1210_show_fclkin, ad2s1210_store_fclkin, 0);
static IIO_DEVICE_ATTR(fexcit, S_IRUGO | S_IWUSR,
ad2s1210_show_fexcit, ad2s1210_store_fexcit, 0);
static IIO_DEVICE_ATTR(control, S_IRUGO | S_IWUSR,
ad2s1210_show_control, ad2s1210_store_control, 0);
static IIO_DEVICE_ATTR(bits, S_IRUGO | S_IWUSR,
ad2s1210_show_resolution, ad2s1210_store_resolution, 0);
static IIO_DEVICE_ATTR(fault, S_IRUGO | S_IWUSR,
ad2s1210_show_fault, ad2s1210_clear_fault, 0);
static IIO_DEVICE_ATTR(los_thrd, S_IRUGO | S_IWUSR,
ad2s1210_show_reg, ad2s1210_store_reg,
AD2S1210_REG_LOS_THRD);
static IIO_DEVICE_ATTR(dos_ovr_thrd, S_IRUGO | S_IWUSR,
ad2s1210_show_reg, ad2s1210_store_reg,
AD2S1210_REG_DOS_OVR_THRD);
static IIO_DEVICE_ATTR(dos_mis_thrd, S_IRUGO | S_IWUSR,
ad2s1210_show_reg, ad2s1210_store_reg,
AD2S1210_REG_DOS_MIS_THRD);
static IIO_DEVICE_ATTR(dos_rst_max_thrd, S_IRUGO | S_IWUSR,
ad2s1210_show_reg, ad2s1210_store_reg,
AD2S1210_REG_DOS_RST_MAX_THRD);
static IIO_DEVICE_ATTR(dos_rst_min_thrd, S_IRUGO | S_IWUSR,
ad2s1210_show_reg, ad2s1210_store_reg,
AD2S1210_REG_DOS_RST_MIN_THRD);
static IIO_DEVICE_ATTR(lot_high_thrd, S_IRUGO | S_IWUSR,
ad2s1210_show_reg, ad2s1210_store_reg,
AD2S1210_REG_LOT_HIGH_THRD);
static IIO_DEVICE_ATTR(lot_low_thrd, S_IRUGO | S_IWUSR,
ad2s1210_show_reg, ad2s1210_store_reg,
AD2S1210_REG_LOT_LOW_THRD);
static const struct iio_chan_spec ad2s1210_channels[] = {
{
.type = IIO_ANGL,
.indexed = 1,
.channel = 0,
.info_mask_separate = BIT(IIO_CHAN_INFO_RAW),
}, {
.type = IIO_ANGL_VEL,
.indexed = 1,
.channel = 0,
.info_mask_separate = BIT(IIO_CHAN_INFO_RAW),
}
};
static struct attribute *ad2s1210_attributes[] = {
&iio_dev_attr_fclkin.dev_attr.attr,
&iio_dev_attr_fexcit.dev_attr.attr,
&iio_dev_attr_control.dev_attr.attr,
&iio_dev_attr_bits.dev_attr.attr,
&iio_dev_attr_fault.dev_attr.attr,
&iio_dev_attr_los_thrd.dev_attr.attr,
&iio_dev_attr_dos_ovr_thrd.dev_attr.attr,
&iio_dev_attr_dos_mis_thrd.dev_attr.attr,
&iio_dev_attr_dos_rst_max_thrd.dev_attr.attr,
&iio_dev_attr_dos_rst_min_thrd.dev_attr.attr,
&iio_dev_attr_lot_high_thrd.dev_attr.attr,
&iio_dev_attr_lot_low_thrd.dev_attr.attr,
NULL,
};
static const struct attribute_group ad2s1210_attribute_group = {
.attrs = ad2s1210_attributes,
};
static int ad2s1210_initial(struct ad2s1210_state *st)
{
unsigned char data;
int ret;
mutex_lock(&st->lock);
if (st->pdata->gpioin)
st->resolution = ad2s1210_read_resolution_pin(st);
else
ad2s1210_set_resolution_pin(st);
ret = ad2s1210_config_write(st, AD2S1210_REG_CONTROL);
if (ret < 0)
goto error_ret;
data = AD2S1210_DEF_CONTROL & ~(AD2S1210_SET_RESOLUTION);
data |= (st->resolution - 10) >> 1;
ret = ad2s1210_config_write(st, data);
if (ret < 0)
goto error_ret;
ret = ad2s1210_config_read(st, AD2S1210_REG_CONTROL);
if (ret < 0)
goto error_ret;
if (ret & AD2S1210_MSB_IS_HIGH) {
ret = -EIO;
goto error_ret;
}
ret = ad2s1210_update_frequency_control_word(st);
if (ret < 0)
goto error_ret;
ret = ad2s1210_soft_reset(st);
error_ret:
mutex_unlock(&st->lock);
return ret;
}
static const struct iio_info ad2s1210_info = {
.read_raw = ad2s1210_read_raw,
.attrs = &ad2s1210_attribute_group,
.driver_module = THIS_MODULE,
};
static int ad2s1210_setup_gpios(struct ad2s1210_state *st)
{
unsigned long flags = st->pdata->gpioin ? GPIOF_DIR_IN : GPIOF_DIR_OUT;
struct gpio ad2s1210_gpios[] = {
{ st->pdata->sample, GPIOF_DIR_IN, "sample" },
{ st->pdata->a[0], flags, "a0" },
{ st->pdata->a[1], flags, "a1" },
{ st->pdata->res[0], flags, "res0" },
{ st->pdata->res[0], flags, "res1" },
};
return gpio_request_array(ad2s1210_gpios, ARRAY_SIZE(ad2s1210_gpios));
}
static void ad2s1210_free_gpios(struct ad2s1210_state *st)
{
unsigned long flags = st->pdata->gpioin ? GPIOF_DIR_IN : GPIOF_DIR_OUT;
struct gpio ad2s1210_gpios[] = {
{ st->pdata->sample, GPIOF_DIR_IN, "sample" },
{ st->pdata->a[0], flags, "a0" },
{ st->pdata->a[1], flags, "a1" },
{ st->pdata->res[0], flags, "res0" },
{ st->pdata->res[0], flags, "res1" },
};
gpio_free_array(ad2s1210_gpios, ARRAY_SIZE(ad2s1210_gpios));
}
static int ad2s1210_probe(struct spi_device *spi)
{
struct iio_dev *indio_dev;
struct ad2s1210_state *st;
int ret;
if (spi->dev.platform_data == NULL)
return -EINVAL;
indio_dev = devm_iio_device_alloc(&spi->dev, sizeof(*st));
if (!indio_dev)
return -ENOMEM;
st = iio_priv(indio_dev);
st->pdata = spi->dev.platform_data;
ret = ad2s1210_setup_gpios(st);
if (ret < 0)
return ret;
spi_set_drvdata(spi, indio_dev);
mutex_init(&st->lock);
st->sdev = spi;
st->hysteresis = true;
st->mode = MOD_CONFIG;
st->resolution = 12;
st->fexcit = AD2S1210_DEF_EXCIT;
indio_dev->dev.parent = &spi->dev;
indio_dev->info = &ad2s1210_info;
indio_dev->modes = INDIO_DIRECT_MODE;
indio_dev->channels = ad2s1210_channels;
indio_dev->num_channels = ARRAY_SIZE(ad2s1210_channels);
indio_dev->name = spi_get_device_id(spi)->name;
ret = iio_device_register(indio_dev);
if (ret)
goto error_free_gpios;
st->fclkin = spi->max_speed_hz;
spi->mode = SPI_MODE_3;
spi_setup(spi);
ad2s1210_initial(st);
return 0;
error_free_gpios:
ad2s1210_free_gpios(st);
return ret;
}
static int ad2s1210_remove(struct spi_device *spi)
{
struct iio_dev *indio_dev = spi_get_drvdata(spi);
iio_device_unregister(indio_dev);
ad2s1210_free_gpios(iio_priv(indio_dev));
return 0;
}
static const struct spi_device_id ad2s1210_id[] = {
{ "ad2s1210" },
{}
};
MODULE_DEVICE_TABLE(spi, ad2s1210_id);
static struct spi_driver ad2s1210_driver = {
.driver = {
.name = DRV_NAME,
},
.probe = ad2s1210_probe,
.remove = ad2s1210_remove,
.id_table = ad2s1210_id,
};
module_spi_driver(ad2s1210_driver);
MODULE_AUTHOR("Graff Yang <graff.yang@gmail.com>");
MODULE_DESCRIPTION("Analog Devices AD2S1210 Resolver to Digital SPI driver");
MODULE_LICENSE("GPL v2");
|