aboutsummaryrefslogtreecommitdiffstats
blob: 59c23d038106227b76d436f2077f66835abf8948 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
738
739
740
741
742
743
744
745
746
747
748
749
750
751
752
753
754
755
756
757
758
759
760
761
762
763
764
765
766
767
768
769
770
771
772
773
774
775
776
777
778
779
780
781
782
783
784
785
786
787
788
789
790
791
792
793
794
795
796
797
798
799
800
801
802
803
804
805
806
807
808
809
810
811
812
813
814
815
816
817
818
819
820
821
822
823
824
825
826
827
828
829
830
831
832
833
834
835
836
837
838
839
840
841
842
843
844
845
846
847
848
849
850
851
852
853
854
855
856
857
858
859
860
861
862
863
864
865
866
867
868
869
870
871
872
873
874
875
876
877
878
879
880
881
882
883
884
885
886
887
888
889
890
891
892
893
894
895
896
897
898
899
900
901
902
903
904
905
906
907
908
909
910
911
912
913
914
915
916
917
918
919
920
921
922
923
924
925
926
927
928
929
930
931
932
933
934
935
936
937
938
939
940
941
942
943
944
945
946
947
948
949
950
951
952
953
954
955
956
957
958
959
960
961
962
963
964
965
966
967
968
969
970
971
972
973
974
975
976
977
978
979
980
981
982
983
984
985
986
987
988
989
990
991
992
993
994
995
996
997
998
999
1000
1001
1002
1003
1004
1005
1006
1007
1008
1009
1010
1011
1012
1013
1014
1015
1016
1017
1018
1019
1020
1021
1022
1023
1024
1025
1026
1027
1028
1029
1030
1031
1032
1033
1034
1035
1036
1037
1038
1039
1040
1041
1042
1043
1044
1045
1046
1047
1048
1049
1050
1051
1052
1053
1054
1055
1056
1057
1058
1059
1060
1061
1062
1063
1064
1065
1066
1067
1068
1069
1070
1071
1072
1073
1074
1075
1076
1077
1078
1079
1080
1081
1082
1083
1084
1085
1086
1087
1088
1089
1090
1091
1092
1093
1094
1095
1096
1097
1098
1099
1100
1101
1102
1103
1104
1105
1106
1107
1108
1109
1110
1111
1112
1113
1114
1115
1116
1117
1118
1119
1120
1121
1122
1123
1124
1125
1126
1127
1128
1129
1130
1131
1132
1133
1134
1135
1136
1137
1138
1139
1140
1141
1142
1143
1144
1145
1146
1147
1148
1149
1150
1151
1152
1153
1154
1155
1156
1157
1158
1159
1160
1161
1162
1163
1164
1165
1166
1167
1168
1169
1170
1171
1172
1173
1174
1175
1176
1177
1178
1179
1180
1181
1182
1183
1184
1185
1186
1187
1188
1189
1190
1191
1192
1193
1194
1195
1196
1197
1198
1199
1200
1201
1202
1203
1204
1205
1206
1207
1208
1209
1210
1211
1212
1213
1214
1215
1216
1217
1218
1219
1220
1221
1222
1223
1224
1225
1226
1227
1228
1229
1230
1231
1232
1233
1234
1235
1236
1237
1238
1239
1240
1241
1242
1243
1244
1245
1246
1247
1248
1249
1250
1251
1252
1253
1254
1255
1256
1257
1258
1259
1260
1261
1262
1263
1264
1265
1266
1267
1268
1269
1270
1271
1272
1273
1274
1275
1276
1277
1278
1279
1280
1281
1282
1283
1284
1285
1286
1287
1288
1289
1290
1291
1292
1293
1294
1295
1296
1297
1298
1299
1300
1301
1302
1303
1304
1305
1306
1307
1308
1309
1310
1311
1312
1313
1314
1315
1316
1317
1318
1319
1320
1321
1322
1323
1324
1325
1326
1327
1328
1329
1330
1331
1332
1333
1334
1335
1336
1337
1338
1339
1340
1341
1342
1343
1344
1345
1346
1347
1348
1349
1350
1351
1352
1353
1354
1355
1356
1357
1358
1359
1360
1361
1362
1363
1364
1365
1366
1367
1368
1369
1370
1371
1372
1373
1374
1375
1376
1377
1378
1379
1380
1381
1382
1383
1384
1385
1386
1387
1388
1389
1390
1391
1392
1393
1394
1395
1396
1397
1398
1399
1400
1401
1402
1403
1404
1405
1406
1407
1408
1409
1410
1411
1412
1413
1414
1415
1416
1417
1418
1419
1420
1421
1422
1423
1424
1425
1426
1427
1428
1429
1430
1431
1432
1433
1434
1435
1436
1437
1438
1439
1440
1441
1442
1443
1444
1445
1446
1447
1448
1449
1450
#
# Serial device configuration
#

menu "Serial drivers"
	depends on HAS_IOMEM

source "drivers/tty/serial/8250/Kconfig"

comment "Non-8250 serial port support"

config SERIAL_AMBA_PL010
	tristate "ARM AMBA PL010 serial port support"
	depends on ARM_AMBA && (BROKEN || !ARCH_VERSATILE)
	select SERIAL_CORE
	help
	  This selects the ARM(R) AMBA(R) PrimeCell PL010 UART.  If you have
	  an Integrator/AP or Integrator/PP2 platform, or if you have a
	  Cirrus Logic EP93xx CPU, say Y or M here.

	  If unsure, say N.

config SERIAL_AMBA_PL010_CONSOLE
	bool "Support for console on AMBA serial port"
	depends on SERIAL_AMBA_PL010=y
	select SERIAL_CORE_CONSOLE
	---help---
	  Say Y here if you wish to use an AMBA PrimeCell UART as the system
	  console (the system console is the device which receives all kernel
	  messages and warnings and which allows logins in single user mode).

	  Even if you say Y here, the currently visible framebuffer console
	  (/dev/tty0) will still be used as the system console by default, but
	  you can alter that using a kernel command line option such as
	  "console=ttyAM0". (Try "man bootparam" or see the documentation of
	  your boot loader (lilo or loadlin) about how to pass options to the
	  kernel at boot time.)

config SERIAL_AMBA_PL011
	tristate "ARM AMBA PL011 serial port support"
	depends on ARM_AMBA
	select SERIAL_CORE
	help
	  This selects the ARM(R) AMBA(R) PrimeCell PL011 UART.  If you have
	  an Integrator/PP2, Integrator/CP or Versatile platform, say Y or M
	  here.

	  If unsure, say N.

config SERIAL_AMBA_PL011_CONSOLE
	bool "Support for console on AMBA serial port"
	depends on SERIAL_AMBA_PL011=y
	select SERIAL_CORE_CONSOLE
	---help---
	  Say Y here if you wish to use an AMBA PrimeCell UART as the system
	  console (the system console is the device which receives all kernel
	  messages and warnings and which allows logins in single user mode).

	  Even if you say Y here, the currently visible framebuffer console
	  (/dev/tty0) will still be used as the system console by default, but
	  you can alter that using a kernel command line option such as
	  "console=ttyAMA0". (Try "man bootparam" or see the documentation of
	  your boot loader (lilo or loadlin) about how to pass options to the
	  kernel at boot time.)

config SERIAL_SB1250_DUART
	tristate "BCM1xxx on-chip DUART serial support"
	depends on SIBYTE_SB1xxx_SOC=y
	select SERIAL_CORE
	default y
	---help---
	  Support for the asynchronous serial interface (DUART) included in
	  the BCM1250 and derived System-On-a-Chip (SOC) devices.  Note that
	  the letter D in DUART stands for "dual", which is how the device
	  is implemented.  Depending on the SOC configuration there may be
	  one or more DUARTs available of which all are handled.

	  If unsure, say Y.  To compile this driver as a module, choose M here:
	  the module will be called sb1250-duart.

config SERIAL_SB1250_DUART_CONSOLE
	bool "Support for console on a BCM1xxx DUART serial port"
	depends on SERIAL_SB1250_DUART=y
	select SERIAL_CORE_CONSOLE
	default y
	---help---
	  If you say Y here, it will be possible to use a serial port as the
	  system console (the system console is the device which receives all
	  kernel messages and warnings and which allows logins in single user
	  mode).

	  If unsure, say Y.

config SERIAL_ATMEL
	bool "AT91 / AT32 on-chip serial port support"
	depends on ARCH_AT91 || AVR32
	select SERIAL_CORE
	help
	  This enables the driver for the on-chip UARTs of the Atmel
	  AT91 and AT32 processors.

config SERIAL_ATMEL_CONSOLE
	bool "Support for console on AT91 / AT32 serial port"
	depends on SERIAL_ATMEL=y
	select SERIAL_CORE_CONSOLE
	help
	  Say Y here if you wish to use an on-chip UART on a Atmel
	  AT91 or AT32 processor as the system console (the system
	  console is the device which receives all kernel messages and
	  warnings and which allows logins in single user mode).

config SERIAL_ATMEL_PDC
	bool "Support DMA transfers on AT91 / AT32 serial port"
	depends on SERIAL_ATMEL
	default y
	help
	  Say Y here if you wish to use the PDC to do DMA transfers to
	  and from the Atmel AT91 / AT32 serial port. In order to
	  actually use DMA transfers, make sure that the use_dma_tx
	  and use_dma_rx members in the atmel_uart_data struct is set
	  appropriately for each port.

	  Note that break and error handling currently doesn't work
	  properly when DMA is enabled. Make sure that ports where
	  this matters don't use DMA.

config SERIAL_ATMEL_TTYAT
	bool "Install as device ttyATn instead of ttySn"
	depends on SERIAL_ATMEL=y
	help
	  Say Y here if you wish to have the internal AT91 / AT32 UARTs
	  appear as /dev/ttyATn (major 204, minor starting at 154)
	  instead of the normal /dev/ttySn (major 4, minor starting at
	  64). This is necessary if you also want other UARTs, such as
	  external 8250/16C550 compatible UARTs.
	  The ttySn nodes are legally reserved for the 8250 serial driver
	  but are often misused by other serial drivers.

	  To use this, you should create suitable ttyATn device nodes in
	  /dev/, and pass "console=ttyATn" to the kernel.

	  Say Y if you have an external 8250/16C550 UART.  If unsure, say N.

config SERIAL_KGDB_NMI
	bool "Serial console over KGDB NMI debugger port"
	depends on KGDB_SERIAL_CONSOLE
	help
	  This special driver allows you to temporary use NMI debugger port
	  as a normal console (assuming that the port is attached to KGDB).

	  Unlike KDB's disable_nmi command, with this driver you are always
	  able to go back to the debugger using KGDB escape sequence ($3#33).
	  This is because this console driver processes the input in NMI
	  context, and thus is able to intercept the magic sequence.

	  Note that since the console interprets input and uses polling
	  communication methods, for things like PPP you still must fully
	  detach debugger port from the KGDB NMI (i.e. disable_nmi), and
	  use raw console.

	  If unsure, say N.

config SERIAL_KS8695
	bool "Micrel KS8695 (Centaur) serial port support"
	depends on ARCH_KS8695
	select SERIAL_CORE
	help
	  This selects the Micrel Centaur KS8695 UART.  Say Y here.

config SERIAL_KS8695_CONSOLE
	bool "Support for console on KS8695 (Centaur) serial port"
	depends on SERIAL_KS8695=y
	select SERIAL_CORE_CONSOLE
	help
	  Say Y here if you wish to use a KS8695 (Centaur) UART as the
	  system console (the system console is the device which
	  receives all kernel messages and warnings and which allows
	  logins in single user mode).

config SERIAL_CLPS711X
	tristate "CLPS711X serial port support"
	depends on ARCH_CLPS711X
	select SERIAL_CORE
	default y
	help
	  This enables the driver for the on-chip UARTs of the Cirrus
	  Logic EP711x/EP721x/EP731x processors.

config SERIAL_CLPS711X_CONSOLE
	bool "Support for console on CLPS711X serial port"
	depends on SERIAL_CLPS711X=y
	select SERIAL_CORE_CONSOLE
	help
	  Even if you say Y here, the currently visible virtual console
	  (/dev/tty0) will still be used as the system console by default, but
	  you can alter that using a kernel command line option such as
	  "console=ttyCL1".

config SERIAL_SAMSUNG
	tristate "Samsung SoC serial support"
	depends on PLAT_SAMSUNG
	select SERIAL_CORE
	help
	  Support for the on-chip UARTs on the Samsung S3C24XX series CPUs,
	  providing /dev/ttySAC0, 1 and 2 (note, some machines may not
	  provide all of these ports, depending on how the serial port
	  pins are configured.

config SERIAL_SAMSUNG_UARTS_4
	bool
	depends on PLAT_SAMSUNG
	default y if !(CPU_S3C2410 || SERIAL_S3C2412 || CPU_S3C2440 || CPU_S3C2442)
	help
	  Internal node for the common case of 4 Samsung compatible UARTs

config SERIAL_SAMSUNG_UARTS
	int
	depends on PLAT_SAMSUNG
	default 6 if ARCH_S5P6450
	default 4 if SERIAL_SAMSUNG_UARTS_4 || CPU_S3C2416
	default 3
	help
	  Select the number of available UART ports for the Samsung S3C
	  serial driver
	
config SERIAL_SAMSUNG_DEBUG
	bool "Samsung SoC serial debug"
	depends on SERIAL_SAMSUNG && DEBUG_LL
	help
	  Add support for debugging the serial driver. Since this is
	  generally being used as a console, we use our own output
	  routines that go via the low-level debug printascii()
	  function.

config SERIAL_SAMSUNG_CONSOLE
	bool "Support for console on Samsung SoC serial port"
	depends on SERIAL_SAMSUNG=y
	select SERIAL_CORE_CONSOLE
	help
	  Allow selection of the S3C24XX on-board serial ports for use as
	  an virtual console.

	  Even if you say Y here, the currently visible virtual console
	  (/dev/tty0) will still be used as the system console by default, but
	  you can alter that using a kernel command line option such as
	  "console=ttySACx". (Try "man bootparam" or see the documentation of
	  your boot loader about how to pass options to the kernel at
	  boot time.)

config SERIAL_SIRFSOC
        tristate "SiRF SoC Platform Serial port support"
        depends on ARCH_PRIMA2
        select SERIAL_CORE
        help
          Support for the on-chip UART on the CSR SiRFprimaII series,
          providing /dev/ttySiRF0, 1 and 2 (note, some machines may not
          provide all of these ports, depending on how the serial port
          pins are configured).

config SERIAL_SIRFSOC_CONSOLE
        bool "Support for console on SiRF SoC serial port"
        depends on SERIAL_SIRFSOC=y
        select SERIAL_CORE_CONSOLE
        help
          Even if you say Y here, the currently visible virtual console
          (/dev/tty0) will still be used as the system console by default, but
          you can alter that using a kernel command line option such as
          "console=ttySiRFx". (Try "man bootparam" or see the documentation of
          your boot loader about how to pass options to the kernel at
          boot time.)

config SERIAL_MAX3100
	tristate "MAX3100 support"
	depends on SPI
	select SERIAL_CORE
	help
	  MAX3100 chip support

config SERIAL_MAX310X
	bool "MAX310X support"
	depends on SPI
	select SERIAL_CORE
	select REGMAP_SPI if SPI
	default n
	help
	  This selects support for an advanced UART from Maxim (Dallas).
	  Supported ICs are MAX3107, MAX3108.
	  Each IC contains 128 words each of receive and transmit FIFO
	  that can be controlled through I2C or high-speed SPI.

	  Say Y here if you want to support this ICs.

config SERIAL_DZ
	bool "DECstation DZ serial driver"
	depends on MACH_DECSTATION && 32BIT
	select SERIAL_CORE
	default y
	---help---
	  DZ11-family serial controllers for DECstations and VAXstations,
	  including the DC7085, M7814, and M7819.

config SERIAL_DZ_CONSOLE
	bool "Support console on DECstation DZ serial driver"
	depends on SERIAL_DZ=y
	select SERIAL_CORE_CONSOLE
	default y
	---help---
	  If you say Y here, it will be possible to use a serial port as the
	  system console (the system console is the device which receives all
	  kernel messages and warnings and which allows logins in single user
	  mode).

	  Note that the firmware uses ttyS3 as the serial console on
	  DECstations that use this driver.

	  If unsure, say Y.

config SERIAL_ZS
	tristate "DECstation Z85C30 serial support"
	depends on MACH_DECSTATION
	select SERIAL_CORE
	default y
	---help---
	  Support for the Zilog 85C350 serial communications controller used
	  for serial ports in newer DECstation systems.  These include the
	  DECsystem 5900 and all models of the DECstation and DECsystem 5000
	  systems except from model 200.

	  If unsure, say Y.  To compile this driver as a module, choose M here:
	  the module will be called zs.

config SERIAL_ZS_CONSOLE
	bool "Support for console on a DECstation Z85C30 serial port"
	depends on SERIAL_ZS=y
	select SERIAL_CORE_CONSOLE
	default y
	---help---
	  If you say Y here, it will be possible to use a serial port as the
	  system console (the system console is the device which receives all
	  kernel messages and warnings and which allows logins in single user
	  mode).

	  Note that the firmware uses ttyS1 as the serial console on the
	  Maxine and ttyS3 on the others using this driver.

	  If unsure, say Y.

config SERIAL_21285
	tristate "DC21285 serial port support"
	depends on FOOTBRIDGE
	select SERIAL_CORE
	help
	  If you have a machine based on a 21285 (Footbridge) StrongARM(R)/
	  PCI bridge you can enable its onboard serial port by enabling this
	  option.

config SERIAL_21285_CONSOLE
	bool "Console on DC21285 serial port"
	depends on SERIAL_21285=y
	select SERIAL_CORE_CONSOLE
	help
	  If you have enabled the serial port on the 21285 footbridge you can
	  make it the console by answering Y to this option.

	  Even if you say Y here, the currently visible virtual console
	  (/dev/tty0) will still be used as the system console by default, but
	  you can alter that using a kernel command line option such as
	  "console=ttyFB". (Try "man bootparam" or see the documentation of
	  your boot loader (lilo or loadlin) about how to pass options to the
	  kernel at boot time.)

config SERIAL_MPSC
	bool "Marvell MPSC serial port support"
	depends on MV64X60
	select SERIAL_CORE
	help
	  Say Y here if you want to use the Marvell MPSC serial controller.

config SERIAL_MPSC_CONSOLE
	bool "Support for console on Marvell MPSC serial port"
	depends on SERIAL_MPSC
	select SERIAL_CORE_CONSOLE
	help
	  Say Y here if you want to support a serial console on a Marvell MPSC.

config SERIAL_PXA
	bool "PXA serial port support"
	depends on ARCH_PXA || ARCH_MMP
	select SERIAL_CORE
	help
	  If you have a machine based on an Intel XScale PXA2xx CPU you
	  can enable its onboard serial ports by enabling this option.

config SERIAL_PXA_CONSOLE
	bool "Console on PXA serial port"
	depends on SERIAL_PXA
	select SERIAL_CORE_CONSOLE
	help
	  If you have enabled the serial port on the Intel XScale PXA
	  CPU you can make it the console by answering Y to this option.

	  Even if you say Y here, the currently visible virtual console
	  (/dev/tty0) will still be used as the system console by default, but
	  you can alter that using a kernel command line option such as
	  "console=ttySA0". (Try "man bootparam" or see the documentation of
	  your boot loader (lilo or loadlin) about how to pass options to the
	  kernel at boot time.)

config SERIAL_SA1100
	bool "SA1100 serial port support"
	depends on ARCH_SA1100
	select SERIAL_CORE
	help
	  If you have a machine based on a SA1100/SA1110 StrongARM(R) CPU you
	  can enable its onboard serial port by enabling this option.
	  Please read <file:Documentation/arm/SA1100/serial_UART> for further
	  info.

config SERIAL_SA1100_CONSOLE
	bool "Console on SA1100 serial port"
	depends on SERIAL_SA1100
	select SERIAL_CORE_CONSOLE
	help
	  If you have enabled the serial port on the SA1100/SA1110 StrongARM
	  CPU you can make it the console by answering Y to this option.

	  Even if you say Y here, the currently visible virtual console
	  (/dev/tty0) will still be used as the system console by default, but
	  you can alter that using a kernel command line option such as
	  "console=ttySA0". (Try "man bootparam" or see the documentation of
	  your boot loader (lilo or loadlin) about how to pass options to the
	  kernel at boot time.)

config SERIAL_MRST_MAX3110
	tristate "SPI UART driver for Max3110"
	depends on SPI_DW_PCI
	select SERIAL_CORE
	select SERIAL_CORE_CONSOLE
	help
	  This is the UART protocol driver for the MAX3110 device on
	  the Intel Moorestown platform. On other systems use the max3100
	  driver.

config SERIAL_MFD_HSU
	tristate "Medfield High Speed UART support"
	depends on PCI
	select SERIAL_CORE

config SERIAL_MFD_HSU_CONSOLE
	boolean "Medfile HSU serial console support"
	depends on SERIAL_MFD_HSU=y
	select SERIAL_CORE_CONSOLE

config SERIAL_BFIN
	tristate "Blackfin serial port support"
	depends on BLACKFIN
	select SERIAL_CORE
	select SERIAL_BFIN_UART0 if (BF531 || BF532 || BF533 || BF561)
	help
	  Add support for the built-in UARTs on the Blackfin.

	  To compile this driver as a module, choose M here: the
	  module is named bfin_uart.ko.

config SERIAL_BFIN_CONSOLE
	bool "Console on Blackfin serial port"
	depends on SERIAL_BFIN=y
	select SERIAL_CORE_CONSOLE

choice
	prompt "UART Mode"
	depends on SERIAL_BFIN
	default SERIAL_BFIN_DMA
	help
	  This driver supports the built-in serial ports of the Blackfin family
	  of CPUs

config SERIAL_BFIN_DMA
	bool "DMA mode"
	depends on !DMA_UNCACHED_NONE && KGDB_SERIAL_CONSOLE=n
	help
	  This driver works under DMA mode. If this option is selected, the
	  blackfin simple dma driver is also enabled.

config SERIAL_BFIN_PIO
	bool "PIO mode"
	help
	  This driver works under PIO mode.

endchoice

config SERIAL_BFIN_UART0
	bool "Enable UART0"
	depends on SERIAL_BFIN
	help
	  Enable UART0

config BFIN_UART0_CTSRTS
	bool "Enable UART0 hardware flow control"
	depends on SERIAL_BFIN_UART0
	help
	  Enable hardware flow control in the driver.

config SERIAL_BFIN_UART1
	bool "Enable UART1"
	depends on SERIAL_BFIN && (!BF531 && !BF532 && !BF533 && !BF561)
	help
	  Enable UART1

config BFIN_UART1_CTSRTS
	bool "Enable UART1 hardware flow control"
	depends on SERIAL_BFIN_UART1
	help
	  Enable hardware flow control in the driver.

config SERIAL_BFIN_UART2
	bool "Enable UART2"
	depends on SERIAL_BFIN && (BF54x || BF538 || BF539)
	help
	  Enable UART2

config BFIN_UART2_CTSRTS
	bool "Enable UART2 hardware flow control"
	depends on SERIAL_BFIN_UART2
	help
	  Enable hardware flow control in the driver.

config SERIAL_BFIN_UART3
	bool "Enable UART3"
	depends on SERIAL_BFIN && (BF54x)
	help
	  Enable UART3

config BFIN_UART3_CTSRTS
	bool "Enable UART3 hardware flow control"
	depends on SERIAL_BFIN_UART3
	help
	  Enable hardware flow control in the driver.

config SERIAL_IMX
	bool "IMX serial port support"
	depends on ARCH_MXC
	select SERIAL_CORE
	select RATIONAL
	help
	  If you have a machine based on a Motorola IMX CPU you
	  can enable its onboard serial port by enabling this option.

config SERIAL_IMX_CONSOLE
	bool "Console on IMX serial port"
	depends on SERIAL_IMX
	select SERIAL_CORE_CONSOLE
	help
	  If you have enabled the serial port on the Motorola IMX
	  CPU you can make it the console by answering Y to this option.

	  Even if you say Y here, the currently visible virtual console
	  (/dev/tty0) will still be used as the system console by default, but
	  you can alter that using a kernel command line option such as
	  "console=ttySA0". (Try "man bootparam" or see the documentation of
	  your boot loader (lilo or loadlin) about how to pass options to the
	  kernel at boot time.)

config SERIAL_UARTLITE
	tristate "Xilinx uartlite serial port support"
	depends on PPC32 || MICROBLAZE || MFD_TIMBERDALE
	select SERIAL_CORE
	help
	  Say Y here if you want to use the Xilinx uartlite serial controller.

	  To compile this driver as a module, choose M here: the
	  module will be called uartlite.

config SERIAL_UARTLITE_CONSOLE
	bool "Support for console on Xilinx uartlite serial port"
	depends on SERIAL_UARTLITE=y
	select SERIAL_CORE_CONSOLE
	help
	  Say Y here if you wish to use a Xilinx uartlite as the system
	  console (the system console is the device which receives all kernel
	  messages and warnings and which allows logins in single user mode).

config SERIAL_SUNCORE
	bool
	depends on SPARC
	select SERIAL_CORE
	select SERIAL_CORE_CONSOLE
	default y

config SERIAL_SUNZILOG
	tristate "Sun Zilog8530 serial support"
	depends on SPARC
	help
	  This driver supports the Zilog8530 serial ports found on many Sparc
	  systems.  Say Y or M if you want to be able to these serial ports.

config SERIAL_SUNZILOG_CONSOLE
	bool "Console on Sun Zilog8530 serial port"
	depends on SERIAL_SUNZILOG=y
	help
	  If you would like to be able to use the Zilog8530 serial port
	  on your Sparc system as the console, you can do so by answering
	  Y to this option.

config SERIAL_SUNSU
	tristate "Sun SU serial support"
	depends on SPARC && PCI
	help
	  This driver supports the 8250 serial ports that run the keyboard and
	  mouse on (PCI) UltraSPARC systems.  Say Y or M if you want to be able
	  to these serial ports.

config SERIAL_SUNSU_CONSOLE
	bool "Console on Sun SU serial port"
	depends on SERIAL_SUNSU=y
	help
	  If you would like to be able to use the SU serial port
	  on your Sparc system as the console, you can do so by answering
	  Y to this option.

config SERIAL_MUX
	tristate "Serial MUX support"
	depends on GSC
	select SERIAL_CORE
	default y
	---help---
	  Saying Y here will enable the hardware MUX serial driver for
	  the Nova, K class systems and D class with a 'remote control card'.
	  The hardware MUX is not 8250/16550 compatible therefore the
	  /dev/ttyB0 device is shared between the Serial MUX and the PDC
	  software console. The following steps need to be completed to use
	  the Serial MUX:

	    1. create the device entry (mknod /dev/ttyB0 c 11 0)
	    2. Edit the /etc/inittab to start a getty listening on /dev/ttyB0
	    3. Add device ttyB0 to /etc/securetty (if you want to log on as
		 root on this console.)
	    4. Change the kernel command console parameter to: console=ttyB0

config SERIAL_MUX_CONSOLE
	bool "Support for console on serial MUX"
	depends on SERIAL_MUX=y
	select SERIAL_CORE_CONSOLE
	default y

config PDC_CONSOLE
	bool "PDC software console support"
	depends on PARISC && !SERIAL_MUX && VT
	default n
	help
	  Saying Y here will enable the software based PDC console to be 
	  used as the system console.  This is useful for machines in 
	  which the hardware based console has not been written yet.  The
	  following steps must be competed to use the PDC console:

	    1. create the device entry (mknod /dev/ttyB0 c 11 0)
	    2. Edit the /etc/inittab to start a getty listening on /dev/ttyB0
	    3. Add device ttyB0 to /etc/securetty (if you want to log on as
		 root on this console.)
	    4. Change the kernel command console parameter to: console=ttyB0

config SERIAL_SUNSAB
	tristate "Sun Siemens SAB82532 serial support"
	depends on SPARC && PCI
	help
	  This driver supports the Siemens SAB82532 DUSCC serial ports on newer
	  (PCI) UltraSPARC systems.  Say Y or M if you want to be able to these
	  serial ports.

config SERIAL_SUNSAB_CONSOLE
	bool "Console on Sun Siemens SAB82532 serial port"
	depends on SERIAL_SUNSAB=y
	help
	  If you would like to be able to use the SAB82532 serial port
	  on your Sparc system as the console, you can do so by answering
	  Y to this option.

config SERIAL_SUNHV
	bool "Sun4v Hypervisor Console support"
	depends on SPARC64
	help
	  This driver supports the console device found on SUN4V Sparc
	  systems.  Say Y if you want to be able to use this device.

config SERIAL_IP22_ZILOG
	tristate "SGI Zilog8530 serial support"
	depends on SGI_HAS_ZILOG
	select SERIAL_CORE
	help
	  This driver supports the Zilog8530 serial ports found on SGI
	  systems.  Say Y or M if you want to be able to these serial ports.

config SERIAL_IP22_ZILOG_CONSOLE
	bool "Console on SGI Zilog8530 serial port"
	depends on SERIAL_IP22_ZILOG=y
	select SERIAL_CORE_CONSOLE

config SERIAL_SH_SCI
	tristate "SuperH SCI(F) serial port support"
	depends on HAVE_CLK && (SUPERH || ARCH_SHMOBILE)
	select SERIAL_CORE

config SERIAL_SH_SCI_NR_UARTS
	int "Maximum number of SCI(F) serial ports"
	depends on SERIAL_SH_SCI
	default "2"

config SERIAL_SH_SCI_CONSOLE
	bool "Support for console on SuperH SCI(F)"
	depends on SERIAL_SH_SCI=y
	select SERIAL_CORE_CONSOLE

config SERIAL_SH_SCI_DMA
	bool "DMA support"
	depends on SERIAL_SH_SCI && SH_DMAE

config SERIAL_PNX8XXX
	bool "Enable PNX8XXX SoCs' UART Support"
	depends on SOC_PNX8550 || SOC_PNX833X
	select SERIAL_CORE
	help
	  If you have a MIPS-based Philips SoC such as PNX8550 or PNX8330
	  and you want to use serial ports, say Y.  Otherwise, say N.

config SERIAL_PNX8XXX_CONSOLE
	bool "Enable PNX8XX0 serial console"
	depends on SERIAL_PNX8XXX
	select SERIAL_CORE_CONSOLE
	help
	  If you have a MIPS-based Philips SoC such as PNX8550 or PNX8330
	  and you want to use serial console, say Y. Otherwise, say N.

config SERIAL_HS_LPC32XX
	tristate "LPC32XX high speed serial port support"
	depends on ARCH_LPC32XX && OF
	select SERIAL_CORE
	help
	  Support for the LPC32XX high speed serial ports (up to 900kbps).
	  Those are UARTs completely different from the Standard UARTs on the
	  LPC32XX SoC.
	  Choose M or Y here to build this driver.

config SERIAL_HS_LPC32XX_CONSOLE
	bool "Enable LPC32XX high speed UART serial console"
	depends on SERIAL_HS_LPC32XX
	select SERIAL_CORE_CONSOLE
	help
	  If you would like to be able to use one of the high speed serial
	  ports on the LPC32XX as the console, you can do so by answering
	  Y to this option.

config SERIAL_CORE
	tristate

config SERIAL_CORE_CONSOLE
	bool

config CONSOLE_POLL
	bool

config SERIAL_68328
	bool "68328 serial support"
	depends on M68328 || M68EZ328 || M68VZ328
	help
	  This driver supports the built-in serial port of the Motorola 68328
	  (standard, EZ and VZ varieties).

config SERIAL_68328_RTS_CTS
	bool "Support RTS/CTS on 68328 serial port"
	depends on SERIAL_68328

config SERIAL_MCF
	bool "Coldfire serial support"
	depends on COLDFIRE
	select SERIAL_CORE
	help
	  This serial driver supports the Freescale Coldfire serial ports.

config SERIAL_MCF_BAUDRATE
	int "Default baudrate for Coldfire serial ports"
	depends on SERIAL_MCF
	default 19200
	help
	  This setting lets you define what the default baudrate is for the
	  ColdFire serial ports. The usual default varies from board to board,
	  and this setting is a way of catering for that.

config SERIAL_MCF_CONSOLE
	bool "Coldfire serial console support"
	depends on SERIAL_MCF
	select SERIAL_CORE_CONSOLE
	help
	  Enable a ColdFire internal serial port to be the system console.

config SERIAL_PMACZILOG
	tristate "Mac or PowerMac z85c30 ESCC support"
	depends on (M68K && MAC) || (PPC_OF && PPC_PMAC)
	select SERIAL_CORE
	help
	  This driver supports the Zilog z85C30 serial ports found on
	  (Power)Mac machines.
	  Say Y or M if you want to be able to these serial ports.

config SERIAL_PMACZILOG_TTYS
	bool "Use ttySn device nodes for Zilog z85c30"
	depends on SERIAL_PMACZILOG
	help
	  The pmac_zilog driver for the z85C30 chip on many powermacs
	  historically used the device numbers for /dev/ttySn.  The
	  8250 serial port driver also uses these numbers, which means
	  the two drivers being unable to coexist; you could not use
	  both z85C30 and 8250 type ports at the same time.

	  If this option is not selected, the pmac_zilog driver will
	  use the device numbers allocated for /dev/ttyPZn.  This allows
	  the pmac_zilog and 8250 drivers to co-exist, but may cause
	  existing userspace setups to break.  Programs that need to
	  access the built-in serial ports on powermacs will need to
	  be reconfigured to use /dev/ttyPZn instead of /dev/ttySn.

	  If you enable this option, any z85c30 ports in the system will
	  be registered as ttyS0 onwards as in the past, and you will be
	  unable to use the 8250 module for PCMCIA or other 16C550-style
	  UARTs.

	  Say N unless you need the z85c30 ports on your (Power)Mac
	  to appear as /dev/ttySn.

config SERIAL_PMACZILOG_CONSOLE
	bool "Console on Mac or PowerMac z85c30 serial port"
	depends on SERIAL_PMACZILOG=y
	select SERIAL_CORE_CONSOLE
	help
	  If you would like to be able to use the z85c30 serial port
	  on your (Power)Mac as the console, you can do so by answering
	  Y to this option.

config SERIAL_CPM
	tristate "CPM SCC/SMC serial port support"
	depends on CPM2 || 8xx
	select SERIAL_CORE
	help
	  This driver supports the SCC and SMC serial ports on Motorola 
	  embedded PowerPC that contain a CPM1 (8xx) or CPM2 (8xxx)

config SERIAL_CPM_CONSOLE
	bool "Support for console on CPM SCC/SMC serial port"
	depends on SERIAL_CPM=y
	select SERIAL_CORE_CONSOLE
	help
	  Say Y here if you wish to use a SCC or SMC CPM UART as the system
	  console (the system console is the device which receives all kernel
	  messages and warnings and which allows logins in single user mode).

	  Even if you say Y here, the currently visible framebuffer console
	  (/dev/tty0) will still be used as the system console by default, but
	  you can alter that using a kernel command line option such as
	  "console=ttyCPM0". (Try "man bootparam" or see the documentation of
	  your boot loader (lilo or loadlin) about how to pass options to the
	  kernel at boot time.)

config SERIAL_SGI_L1_CONSOLE
	bool "SGI Altix L1 serial console support"
	depends on IA64_GENERIC || IA64_SGI_SN2
	select SERIAL_CORE
	select SERIAL_CORE_CONSOLE
	help
		If you have an SGI Altix and you would like to use the system
		controller serial port as your console (you want this!),
		say Y.  Otherwise, say N.

config SERIAL_MPC52xx
	tristate "Freescale MPC52xx/MPC512x family PSC serial support"
	depends on PPC_MPC52xx || PPC_MPC512x
	select SERIAL_CORE
	help
	  This driver supports MPC52xx and MPC512x PSC serial ports. If you would
	  like to use them, you must answer Y or M to this option. Note that
	  for use as console, it must be included in kernel and not as a
	  module.

config SERIAL_MPC52xx_CONSOLE
	bool "Console on a Freescale MPC52xx/MPC512x family PSC serial port"
	depends on SERIAL_MPC52xx=y
	select SERIAL_CORE_CONSOLE
	help
	  Select this options if you'd like to use one of the PSC serial port
	  of the Freescale MPC52xx family as a console.

config SERIAL_MPC52xx_CONSOLE_BAUD
	int "Freescale MPC52xx/MPC512x family PSC serial port baud"
	depends on SERIAL_MPC52xx_CONSOLE=y
	default "9600"
	help
	  Select the MPC52xx console baud rate.
	  This value is only used if the bootloader doesn't pass in the
	  console baudrate

config SERIAL_ICOM
	tristate "IBM Multiport Serial Adapter"
	depends on PCI && PPC_PSERIES
	select SERIAL_CORE
	select FW_LOADER
	help
	  This driver is for a family of multiport serial adapters
	  including 2 port RVX, 2 port internal modem, 4 port internal
	  modem and a split 1 port RVX and 1 port internal modem.

	  This driver can also be built as a module.  If so, the module
	  will be called icom.

config SERIAL_M32R_SIO
	bool "M32R SIO I/F"
	depends on M32R
	default y
	select SERIAL_CORE
	help
	  Say Y here if you want to use the M32R serial controller.

config SERIAL_M32R_SIO_CONSOLE
	bool "use SIO console"
	depends on SERIAL_M32R_SIO=y
	select SERIAL_CORE_CONSOLE
	help
	  Say Y here if you want to support a serial console.

	  If you use an M3T-M32700UT or an OPSPUT platform,
	  please say also y for SERIAL_M32R_PLDSIO.

config SERIAL_M32R_PLDSIO
	bool "M32R SIO I/F on a PLD"
	depends on SERIAL_M32R_SIO=y && (PLAT_OPSPUT || PLAT_USRV || PLAT_M32700UT)
	default n
	help
	  Say Y here if you want to use the M32R serial controller
	  on a PLD (Programmable Logic Device).

	  If you use an M3T-M32700UT or an OPSPUT platform,
	  please say Y.

config SERIAL_TXX9
	bool "TMPTX39XX/49XX SIO support"
	depends on HAS_TXX9_SERIAL
	select SERIAL_CORE
	default y

config HAS_TXX9_SERIAL
	bool

config SERIAL_TXX9_NR_UARTS
	int "Maximum number of TMPTX39XX/49XX SIO ports"
	depends on SERIAL_TXX9
	default "6"

config SERIAL_TXX9_CONSOLE
	bool "TMPTX39XX/49XX SIO Console support"
	depends on SERIAL_TXX9=y
	select SERIAL_CORE_CONSOLE

config SERIAL_TXX9_STDSERIAL
	bool "TX39XX/49XX SIO act as standard serial"
	depends on !SERIAL_8250 && SERIAL_TXX9

config SERIAL_VR41XX
	tristate "NEC VR4100 series Serial Interface Unit support"
	depends on CPU_VR41XX
	select SERIAL_CORE
	help
	  If you have a NEC VR4100 series processor and you want to use
	  Serial Interface Unit(SIU) or Debug Serial Interface Unit(DSIU)
	  (not include VR4111/VR4121 DSIU), say Y.  Otherwise, say N.

config SERIAL_VR41XX_CONSOLE
	bool "Enable NEC VR4100 series Serial Interface Unit console"
	depends on SERIAL_VR41XX=y
	select SERIAL_CORE_CONSOLE
	help
	  If you have a NEC VR4100 series processor and you want to use
	  a console on a serial port, say Y.  Otherwise, say N.

config SERIAL_JSM
	tristate "Digi International NEO PCI Support"
	depends on PCI
	select SERIAL_CORE
	help
	  This is a driver for Digi International's Neo series
	  of cards which provide multiple serial ports. You would need
	  something like this to connect more than two modems to your Linux
	  box, for instance in order to become a dial-in server. This driver
	  supports PCI boards only.

	  If you have a card like this, say Y here, otherwise say N.

	  To compile this driver as a module, choose M here: the
	  module will be called jsm.

config SERIAL_SGI_IOC4
	tristate "SGI IOC4 controller serial support"
	depends on (IA64_GENERIC || IA64_SGI_SN2) && SGI_IOC4
	select SERIAL_CORE
	help
		If you have an SGI Altix with an IOC4 based Base IO card
		and wish to use the serial ports on this card, say Y.
		Otherwise, say N.

config SERIAL_SGI_IOC3
	tristate "SGI Altix IOC3 serial support"
	depends on (IA64_GENERIC || IA64_SGI_SN2) && SGI_IOC3
	select SERIAL_CORE
	help
	  If you have an SGI Altix with an IOC3 serial card,
	  say Y or M.  Otherwise, say N.

config SERIAL_MSM
	bool "MSM on-chip serial port support"
	depends on ARCH_MSM
	select SERIAL_CORE

config SERIAL_MSM_CONSOLE
	bool "MSM serial console support"
	depends on SERIAL_MSM=y
	select SERIAL_CORE_CONSOLE

config SERIAL_MSM_HS
	tristate "MSM UART High Speed: Serial Driver"
	depends on ARCH_MSM
	select SERIAL_CORE
	help
	  If you have a machine based on MSM family of SoCs, you
	  can enable its onboard high speed serial port by enabling
	  this option.

	  Choose M here to compile it as a module. The module will be
	  called msm_serial_hs.

config SERIAL_VT8500
	bool "VIA VT8500 on-chip serial port support"
	depends on ARCH_VT8500
	select SERIAL_CORE

config SERIAL_VT8500_CONSOLE
	bool "VIA VT8500 serial console support"
	depends on SERIAL_VT8500=y
	select SERIAL_CORE_CONSOLE

config SERIAL_NETX
	tristate "NetX serial port support"
	depends on ARCH_NETX
	select SERIAL_CORE
	help
	  If you have a machine based on a Hilscher NetX SoC you
	  can enable its onboard serial port by enabling this option.

          To compile this driver as a module, choose M here: the
          module will be called netx-serial.

config SERIAL_NETX_CONSOLE
	bool "Console on NetX serial port"
	depends on SERIAL_NETX=y
	select SERIAL_CORE_CONSOLE
	help
	  If you have enabled the serial port on the Hilscher NetX SoC
	  you can make it the console by answering Y to this option.

config SERIAL_OF_PLATFORM
	tristate "Serial port on Open Firmware platform bus"
	depends on OF
	depends on SERIAL_8250 || SERIAL_OF_PLATFORM_NWPSERIAL
	help
	  If you have a PowerPC based system that has serial ports
	  on a platform specific bus, you should enable this option.
	  Currently, only 8250 compatible ports are supported, but
	  others can easily be added.

config SERIAL_OMAP
	tristate "OMAP serial port support"
	depends on ARCH_OMAP2PLUS
	select SERIAL_CORE
	help
	  If you have a machine based on an Texas Instruments OMAP CPU you
	  can enable its onboard serial ports by enabling this option.

	  By enabling this option you take advantage of dma feature available
	  with the omap-serial driver. DMA support can be enabled from platform
	  data.

config SERIAL_OMAP_CONSOLE
	bool "Console on OMAP serial port"
	depends on SERIAL_OMAP=y
	select SERIAL_CORE_CONSOLE
	help
	  Select this option if you would like to use omap serial port as
	  console.

	  Even if you say Y here, the currently visible virtual console
	  (/dev/tty0) will still be used as the system console by default, but
	  you can alter that using a kernel command line option such as
	  "console=ttyOx". (Try "man bootparam" or see the documentation of
	  your boot loader about how to pass options to the kernel at
	  boot time.)

config SERIAL_OF_PLATFORM_NWPSERIAL
	tristate "NWP serial port driver"
	depends on PPC_OF && PPC_DCR
	select SERIAL_OF_PLATFORM
	select SERIAL_CORE_CONSOLE
	select SERIAL_CORE
	help
	  This driver supports the cell network processor nwp serial
	  device.

config SERIAL_OF_PLATFORM_NWPSERIAL_CONSOLE
	bool "Console on NWP serial port"
	depends on SERIAL_OF_PLATFORM_NWPSERIAL=y
	select SERIAL_CORE_CONSOLE
	help
	  Support for Console on the NWP serial ports.

config SERIAL_LANTIQ
	bool "Lantiq serial driver"
	depends on LANTIQ
	select SERIAL_CORE
	select SERIAL_CORE_CONSOLE
	help
	  Support for console and UART on Lantiq SoCs.

config SERIAL_QE
	tristate "Freescale QUICC Engine serial port support"
	depends on QUICC_ENGINE
	select SERIAL_CORE
	select FW_LOADER
	default n
	help
	  This driver supports the QE serial ports on Freescale embedded
	  PowerPC that contain a QUICC Engine.

config SERIAL_SC26XX
	tristate "SC2681/SC2692 serial port support"
	depends on SNI_RM
	select SERIAL_CORE
	help
	  This is a driver for the onboard serial ports of
	  older RM400 machines.

config SERIAL_SC26XX_CONSOLE
	bool "Console on SC2681/SC2692 serial port"
	depends on SERIAL_SC26XX=y
	select SERIAL_CORE_CONSOLE
	help
	  Support for Console on SC2681/SC2692 serial ports.

config SERIAL_SCCNXP
	tristate "SCCNXP serial port support"
	depends on !SERIAL_SC26XX
	select SERIAL_CORE
	default n
	help
	  This selects support for an advanced UART from NXP (Philips).
	  Supported ICs are SCC2681, SCC2691, SCC2692, SC28L91, SC28L92,
	  SC28L202, SCC68681 and SCC68692.
	  Positioned as a replacement for the driver SC26XX.

config SERIAL_SCCNXP_CONSOLE
	bool "Console on SCCNXP serial port"
	depends on SERIAL_SCCNXP=y
	select SERIAL_CORE_CONSOLE
	help
	  Support for console on SCCNXP serial ports.

config SERIAL_BFIN_SPORT
	tristate "Blackfin SPORT emulate UART"
	depends on BLACKFIN
	select SERIAL_CORE
	help
	  Enable SPORT emulate UART on Blackfin series.

	  To compile this driver as a module, choose M here: the
	  module will be called bfin_sport_uart.

config SERIAL_BFIN_SPORT_CONSOLE
	bool "Console on Blackfin sport emulated uart"
	depends on SERIAL_BFIN_SPORT=y
	select SERIAL_CORE_CONSOLE

config SERIAL_BFIN_SPORT0_UART
	bool "Enable UART over SPORT0"
	depends on SERIAL_BFIN_SPORT && !(BF542 || BF544)
	help
	  Enable UART over SPORT0

config SERIAL_BFIN_SPORT0_UART_CTSRTS
	bool "Enable UART over SPORT0 hardware flow control"
	depends on SERIAL_BFIN_SPORT0_UART
	help
	  Enable hardware flow control in the driver.

config SERIAL_BFIN_SPORT1_UART
	bool "Enable UART over SPORT1"
	depends on SERIAL_BFIN_SPORT
	help
	  Enable UART over SPORT1

config SERIAL_BFIN_SPORT1_UART_CTSRTS
	bool "Enable UART over SPORT1 hardware flow control"
	depends on SERIAL_BFIN_SPORT1_UART
	help
	  Enable hardware flow control in the driver.

config SERIAL_BFIN_SPORT2_UART
	bool "Enable UART over SPORT2"
	depends on SERIAL_BFIN_SPORT && (BF54x || BF538 || BF539)
	help
	  Enable UART over SPORT2

config SERIAL_BFIN_SPORT2_UART_CTSRTS
	bool "Enable UART over SPORT2 hardware flow control"
	depends on SERIAL_BFIN_SPORT2_UART
	help
	  Enable hardware flow control in the driver.

config SERIAL_BFIN_SPORT3_UART
	bool "Enable UART over SPORT3"
	depends on SERIAL_BFIN_SPORT && (BF54x || BF538 || BF539)
	help
	  Enable UART over SPORT3

config SERIAL_BFIN_SPORT3_UART_CTSRTS
	bool "Enable UART over SPORT3 hardware flow control"
	depends on SERIAL_BFIN_SPORT3_UART
	help
	  Enable hardware flow control in the driver.

config SERIAL_TIMBERDALE
	tristate "Support for timberdale UART"
	select SERIAL_CORE
	---help---
	Add support for UART controller on timberdale.

config SERIAL_BCM63XX
	tristate "bcm63xx serial port support"
	select SERIAL_CORE
	depends on BCM63XX
	help
	  If you have a bcm63xx CPU, you can enable its onboard
	  serial port by enabling this options.

          To compile this driver as a module, choose M here: the
          module will be called bcm963xx_uart.

config SERIAL_BCM63XX_CONSOLE
	bool "Console on bcm63xx serial port"
	depends on SERIAL_BCM63XX=y
	select SERIAL_CORE_CONSOLE
	help
	  If you have enabled the serial port on the bcm63xx CPU
	  you can make it the console by answering Y to this option.

config SERIAL_GRLIB_GAISLER_APBUART
	tristate "GRLIB APBUART serial support"
	depends on OF && SPARC
	select SERIAL_CORE
	---help---
	Add support for the GRLIB APBUART serial port.

config SERIAL_GRLIB_GAISLER_APBUART_CONSOLE
	bool "Console on GRLIB APBUART serial port"
	depends on SERIAL_GRLIB_GAISLER_APBUART=y
	select SERIAL_CORE_CONSOLE
	help
	Support for running a console on the GRLIB APBUART

config SERIAL_ALTERA_JTAGUART
	tristate "Altera JTAG UART support"
	select SERIAL_CORE
	help
	  This driver supports the Altera JTAG UART port.

config SERIAL_ALTERA_JTAGUART_CONSOLE
	bool "Altera JTAG UART console support"
	depends on SERIAL_ALTERA_JTAGUART=y
	select SERIAL_CORE_CONSOLE
	help
	  Enable a Altera JTAG UART port to be the system console.

config SERIAL_ALTERA_JTAGUART_CONSOLE_BYPASS
	bool "Bypass output when no connection"
	depends on SERIAL_ALTERA_JTAGUART_CONSOLE
	select SERIAL_CORE_CONSOLE
	help
	  Bypass console output and keep going even if there is no
	  JTAG terminal connection with the host.

config SERIAL_ALTERA_UART
	tristate "Altera UART support"
	select SERIAL_CORE
	help
	  This driver supports the Altera softcore UART port.

config SERIAL_ALTERA_UART_MAXPORTS
	int "Maximum number of Altera UART ports"
	depends on SERIAL_ALTERA_UART
	default 4
	help
	  This setting lets you define the maximum number of the Altera
	  UART ports. The usual default varies from board to board, and
	  this setting is a way of catering for that.

config SERIAL_ALTERA_UART_BAUDRATE
	int "Default baudrate for Altera UART ports"
	depends on SERIAL_ALTERA_UART
	default 115200
	help
	  This setting lets you define what the default baudrate is for the
	  Altera UART ports. The usual default varies from board to board,
	  and this setting is a way of catering for that.

config SERIAL_ALTERA_UART_CONSOLE
	bool "Altera UART console support"
	depends on SERIAL_ALTERA_UART=y
	select SERIAL_CORE_CONSOLE
	help
	  Enable a Altera UART port to be the system console.

config SERIAL_IFX6X60
        tristate "SPI protocol driver for Infineon 6x60 modem (EXPERIMENTAL)"
	depends on GPIOLIB && SPI
	help
	  Support for the IFX6x60 modem devices on Intel MID platforms.

config SERIAL_PCH_UART
	tristate "Intel EG20T PCH/LAPIS Semicon IOH(ML7213/ML7223/ML7831) UART"
	depends on PCI
	select SERIAL_CORE
	help
	  This driver is for PCH(Platform controller Hub) UART of Intel EG20T
	  which is an IOH(Input/Output Hub) for x86 embedded processor.
	  Enabling PCH_DMA, this PCH UART works as DMA mode.

	  This driver also can be used for LAPIS Semiconductor IOH(Input/
	  Output Hub), ML7213, ML7223 and ML7831.
	  ML7213 IOH is for IVI(In-Vehicle Infotainment) use, ML7223 IOH is
	  for MP(Media Phone) use and ML7831 IOH is for general purpose use.
	  ML7213/ML7223/ML7831 is companion chip for Intel Atom E6xx series.
	  ML7213/ML7223/ML7831 is completely compatible for Intel EG20T PCH.

config SERIAL_PCH_UART_CONSOLE
	bool "Support for console on Intel EG20T PCH UART/OKI SEMICONDUCTOR ML7213 IOH"
	depends on SERIAL_PCH_UART=y
	select SERIAL_CORE_CONSOLE
	help
	  Say Y here if you wish to use the PCH UART as the system console
	  (the system  console is the device which receives all kernel messages and
	  warnings and which allows logins in single user mode).

config SERIAL_MSM_SMD
	bool "Enable tty device interface for some SMD ports"
	default n
	depends on MSM_SMD
	help
	  Enables userspace clients to read and write to some streaming SMD
	  ports via tty device interface for MSM chipset.

config SERIAL_MXS_AUART
	depends on ARCH_MXS
	tristate "MXS AUART support"
	select SERIAL_CORE
	help
	  This driver supports the MXS Application UART (AUART) port.

config SERIAL_MXS_AUART_CONSOLE
	bool "MXS AUART console support"
	depends on SERIAL_MXS_AUART=y
	select SERIAL_CORE_CONSOLE
	help
	  Enable a MXS AUART port to be the system console.

config SERIAL_XILINX_PS_UART
	tristate "Xilinx PS UART support"
	depends on OF
	select SERIAL_CORE
	help
	  This driver supports the Xilinx PS UART port.

config SERIAL_XILINX_PS_UART_CONSOLE
	bool "Xilinx PS UART console support"
	depends on SERIAL_XILINX_PS_UART=y
	select SERIAL_CORE_CONSOLE
	help
	  Enable a Xilinx PS UART port to be the system console.

config SERIAL_AR933X
	bool "AR933X serial port support"
	depends on SOC_AR933X
	select SERIAL_CORE
	help
	  If you have an Atheros AR933X SOC based board and want to use the
	  built-in UART of the SoC, say Y to this option.

config SERIAL_AR933X_CONSOLE
	bool "Console on AR933X serial port"
	depends on SERIAL_AR933X=y
	select SERIAL_CORE_CONSOLE
	help
	  Enable a built-in UART port of the AR933X to be the system console.

config SERIAL_AR933X_NR_UARTS
	int "Maximum number of AR933X serial ports"
	depends on SERIAL_AR933X
	default "2"
	help
	  Set this to the number of serial ports you want the driver
	  to support.

config SERIAL_EFM32_UART
	tristate "EFM32 UART/USART port."
	depends on ARCH_EFM32
	select SERIAL_CORE
	help
	  This driver support the USART and UART ports on
	  Energy Micro's efm32 SoCs.

config SERIAL_EFM32_UART_CONSOLE
	bool "EFM32 UART/USART console support"
	depends on SERIAL_EFM32_UART=y
	select SERIAL_CORE_CONSOLE

config SERIAL_ARC
	tristate "ARC UART driver support"
	select SERIAL_CORE
	help
	  Driver for on-chip UART for ARC(Synopsys) for the legacy
	  FPGA Boards (ML50x/ARCAngel4)

config SERIAL_ARC_CONSOLE
	bool "Console on ARC UART"
	depends on SERIAL_ARC=y
	select SERIAL_CORE_CONSOLE
	help
	  Enable system Console on ARC UART

config SERIAL_ARC_NR_PORTS
	int "Number of ARC UART ports"
	depends on SERIAL_ARC
	range 1 3
	default "1"
	help
	  Set this to the number of serial ports you want the driver
	  to support.

endmenu