aboutsummaryrefslogtreecommitdiffstats
blob: 0269717436af03f5d502be98629927e7591e5cc4 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
/*
 * Virtio memory mapped device driver
 *
 * Copyright 2011, ARM Ltd.
 *
 * This module allows virtio devices to be used over a virtual, memory mapped
 * platform device.
 *
 * Registers layout (all 32-bit wide):
 *
 * offset d. name             description
 * ------ -- ---------------- -----------------
 *
 * 0x000  R  MagicValue       Magic value "virt"
 * 0x004  R  Version          Device version (current max. 1)
 * 0x008  R  DeviceID         Virtio device ID
 * 0x00c  R  VendorID         Virtio vendor ID
 *
 * 0x010  R  HostFeatures     Features supported by the host
 * 0x014  W  HostFeaturesSel  Set of host features to access via HostFeatures
 *
 * 0x020  W  GuestFeatures    Features activated by the guest
 * 0x024  W  GuestFeaturesSel Set of activated features to set via GuestFeatures
 * 0x028  W  GuestPageSize    Size of guest's memory page in bytes
 *
 * 0x030  W  QueueSel         Queue selector
 * 0x034  R  QueueNumMax      Maximum size of the currently selected queue
 * 0x038  W  QueueNum         Queue size for the currently selected queue
 * 0x03c  W  QueueAlign       Used Ring alignment for the current queue
 * 0x040  RW QueuePFN         PFN for the currently selected queue
 *
 * 0x050  W  QueueNotify      Queue notifier
 * 0x060  R  InterruptStatus  Interrupt status register
 * 0x060  W  InterruptACK     Interrupt acknowledge register
 * 0x070  RW Status           Device status register
 *
 * 0x100+ RW                  Device-specific configuration space
 *
 * Based on Virtio PCI driver by Anthony Liguori, copyright IBM Corp. 2007
 *
 * This work is licensed under the terms of the GNU GPL, version 2 or later.
 * See the COPYING file in the top-level directory.
 */

#include <linux/highmem.h>
#include <linux/interrupt.h>
#include <linux/io.h>
#include <linux/list.h>
#include <linux/module.h>
#include <linux/platform_device.h>
#include <linux/slab.h>
#include <linux/spinlock.h>
#include <linux/virtio.h>
#include <linux/virtio_config.h>
#include <linux/virtio_mmio.h>
#include <linux/virtio_ring.h>



/* The alignment to use between consumer and producer parts of vring.
 * Currently hardcoded to the page size. */
#define VIRTIO_MMIO_VRING_ALIGN		PAGE_SIZE



#define to_virtio_mmio_device(_plat_dev) \
	container_of(_plat_dev, struct virtio_mmio_device, vdev)

struct virtio_mmio_device {
	struct virtio_device vdev;
	struct platform_device *pdev;

	void __iomem *base;
	unsigned long version;

	/* a list of queues so we can dispatch IRQs */
	spinlock_t lock;
	struct list_head virtqueues;
};

struct virtio_mmio_vq_info {
	/* the actual virtqueue */
	struct virtqueue *vq;

	/* the number of entries in the queue */
	unsigned int num;

	/* the index of the queue */
	int queue_index;

	/* the virtual address of the ring queue */
	void *queue;

	/* the list node for the virtqueues list */
	struct list_head node;
};



/* Configuration interface */

static u32 vm_get_features(struct virtio_device *vdev)
{
	struct virtio_mmio_device *vm_dev = to_virtio_mmio_device(vdev);

	/* TODO: Features > 32 bits */
	writel(0, vm_dev->base + VIRTIO_MMIO_HOST_FEATURES_SEL);

	return readl(vm_dev->base + VIRTIO_MMIO_HOST_FEATURES);
}

static void vm_finalize_features(struct virtio_device *vdev)
{
	struct virtio_mmio_device *vm_dev = to_virtio_mmio_device(vdev);
	int i;

	/* Give virtio_ring a chance to accept features. */
	vring_transport_features(vdev);

	for (i = 0; i < ARRAY_SIZE(vdev->features); i++) {
		writel(i, vm_dev->base + VIRTIO_MMIO_GUEST_FEATURES_SEL);
		writel(vdev->features[i],
				vm_dev->base + VIRTIO_MMIO_GUEST_FEATURES);
	}
}

static void vm_get(struct virtio_device *vdev, unsigned offset,
		   void *buf, unsigned len)
{
	struct virtio_mmio_device *vm_dev = to_virtio_mmio_device(vdev);
	u8 *ptr = buf;
	int i;

	for (i = 0; i < len; i++)
		ptr[i] = readb(vm_dev->base + VIRTIO_MMIO_CONFIG + offset + i);
}

static void vm_set(struct virtio_device *vdev, unsigned offset,
		   const void *buf, unsigned len)
{
	struct virtio_mmio_device *vm_dev = to_virtio_mmio_device(vdev);
	const u8 *ptr = buf;
	int i;

	for (i = 0; i < len; i++)
		writeb(ptr[i], vm_dev->base + VIRTIO_MMIO_CONFIG + offset + i);
}

static u8 vm_get_status(struct virtio_device *vdev)
{
	struct virtio_mmio_device *vm_dev = to_virtio_mmio_device(vdev);

	return readl(vm_dev->base + VIRTIO_MMIO_STATUS) & 0xff;
}

static void vm_set_status(struct virtio_device *vdev, u8 status)
{
	struct virtio_mmio_device *vm_dev = to_virtio_mmio_device(vdev);

	/* We should never be setting status to 0. */
	BUG_ON(status == 0);

	writel(status, vm_dev->base + VIRTIO_MMIO_STATUS);
}

static void vm_reset(struct virtio_device *vdev)
{
	struct virtio_mmio_device *vm_dev = to_virtio_mmio_device(vdev);

	/* 0 status means a reset. */
	writel(0, vm_dev->base + VIRTIO_MMIO_STATUS);
}



/* Transport interface */

/* the notify function used when creating a virt queue */
static void vm_notify(struct virtqueue *vq)
{
	struct virtio_mmio_device *vm_dev = to_virtio_mmio_device(vq->vdev);
	struct virtio_mmio_vq_info *info = vq->priv;

	/* We write the queue's selector into the notification register to
	 * signal the other end */
	writel(info->queue_index, vm_dev->base + VIRTIO_MMIO_QUEUE_NOTIFY);
}

/* Notify all virtqueues on an interrupt. */
static irqreturn_t vm_interrupt(int irq, void *opaque)
{
	struct virtio_mmio_device *vm_dev = opaque;
	struct virtio_mmio_vq_info *info;
	struct virtio_driver *vdrv = container_of(vm_dev->vdev.dev.driver,
			struct virtio_driver, driver);
	unsigned long status;
	unsigned long flags;
	irqreturn_t ret = IRQ_NONE;

	/* Read and acknowledge interrupts */
	status = readl(vm_dev->base + VIRTIO_MMIO_INTERRUPT_STATUS);
	writel(status, vm_dev->base + VIRTIO_MMIO_INTERRUPT_ACK);

	if (unlikely(status & VIRTIO_MMIO_INT_CONFIG)
			&& vdrv && vdrv->config_changed) {
		vdrv->config_changed(&vm_dev->vdev);
		ret = IRQ_HANDLED;
	}

	if (likely(status & VIRTIO_MMIO_INT_VRING)) {
		spin_lock_irqsave(&vm_dev->lock, flags);
		list_for_each_entry(info, &vm_dev->virtqueues, node)
			ret |= vring_interrupt(irq, info->vq);
		spin_unlock_irqrestore(&vm_dev->lock, flags);
	}

	return ret;
}



static void vm_del_vq(struct virtqueue *vq)
{
	struct virtio_mmio_device *vm_dev = to_virtio_mmio_device(vq->vdev);
	struct virtio_mmio_vq_info *info = vq->priv;
	unsigned long flags, size;

	spin_lock_irqsave(&vm_dev->lock, flags);
	list_del(&info->node);
	spin_unlock_irqrestore(&vm_dev->lock, flags);

	vring_del_virtqueue(vq);

	/* Select and deactivate the queue */
	writel(info->queue_index, vm_dev->base + VIRTIO_MMIO_QUEUE_SEL);
	writel(0, vm_dev->base + VIRTIO_MMIO_QUEUE_PFN);

	size = PAGE_ALIGN(vring_size(info->num, VIRTIO_MMIO_VRING_ALIGN));
	free_pages_exact(info->queue, size);
	kfree(info);
}

static void vm_del_vqs(struct virtio_device *vdev)
{
	struct virtio_mmio_device *vm_dev = to_virtio_mmio_device(vdev);
	struct virtqueue *vq, *n;

	list_for_each_entry_safe(vq, n, &vdev->vqs, list)
		vm_del_vq(vq);

	free_irq(platform_get_irq(vm_dev->pdev, 0), vm_dev);
}



static struct virtqueue *vm_setup_vq(struct virtio_device *vdev, unsigned index,
				  void (*callback)(struct virtqueue *vq),
				  const char *name)
{
	struct virtio_mmio_device *vm_dev = to_virtio_mmio_device(vdev);
	struct virtio_mmio_vq_info *info;
	struct virtqueue *vq;
	unsigned long flags, size;
	int err;

	/* Select the queue we're interested in */
	writel(index, vm_dev->base + VIRTIO_MMIO_QUEUE_SEL);

	/* Queue shouldn't already be set up. */
	if (readl(vm_dev->base + VIRTIO_MMIO_QUEUE_PFN)) {
		err = -ENOENT;
		goto error_available;
	}

	/* Allocate and fill out our active queue description */
	info = kmalloc(sizeof(*info), GFP_KERNEL);
	if (!info) {
		err = -ENOMEM;
		goto error_kmalloc;
	}
	info->queue_index = index;

	/* Allocate pages for the queue - start with a queue as big as
	 * possible (limited by maximum size allowed by device), drop down
	 * to a minimal size, just big enough to fit descriptor table
	 * and two rings (which makes it "alignment_size * 2")
	 */
	info->num = readl(vm_dev->base + VIRTIO_MMIO_QUEUE_NUM_MAX);
	while (1) {
		size = PAGE_ALIGN(vring_size(info->num,
				VIRTIO_MMIO_VRING_ALIGN));
		/* Already smallest possible allocation? */
		if (size <= VIRTIO_MMIO_VRING_ALIGN * 2) {
			err = -ENOMEM;
			goto error_alloc_pages;
		}

		info->queue = alloc_pages_exact(size, GFP_KERNEL | __GFP_ZERO);
		if (info->queue)
			break;

		info->num /= 2;
	}

	/* Activate the queue */
	writel(info->num, vm_dev->base + VIRTIO_MMIO_QUEUE_NUM);
	writel(VIRTIO_MMIO_VRING_ALIGN,
			vm_dev->base + VIRTIO_MMIO_QUEUE_ALIGN);
	writel(virt_to_phys(info->queue) >> PAGE_SHIFT,
			vm_dev->base + VIRTIO_MMIO_QUEUE_PFN);

	/* Create the vring */
	vq = vring_new_virtqueue(info->num, VIRTIO_MMIO_VRING_ALIGN,
				 vdev, info->queue, vm_notify, callback, name);
	if (!vq) {
		err = -ENOMEM;
		goto error_new_virtqueue;
	}

	vq->priv = info;
	info->vq = vq;

	spin_lock_irqsave(&vm_dev->lock, flags);
	list_add(&info->node, &vm_dev->virtqueues);
	spin_unlock_irqrestore(&vm_dev->lock, flags);

	return vq;

error_new_virtqueue:
	writel(0, vm_dev->base + VIRTIO_MMIO_QUEUE_PFN);
	free_pages_exact(info->queue, size);
error_alloc_pages:
	kfree(info);
error_kmalloc:
error_available:
	return ERR_PTR(err);
}

static int vm_find_vqs(struct virtio_device *vdev, unsigned nvqs,
		       struct virtqueue *vqs[],
		       vq_callback_t *callbacks[],
		       const char *names[])
{
	struct virtio_mmio_device *vm_dev = to_virtio_mmio_device(vdev);
	unsigned int irq = platform_get_irq(vm_dev->pdev, 0);
	int i, err;

	err = request_irq(irq, vm_interrupt, IRQF_SHARED,
			dev_name(&vdev->dev), vm_dev);
	if (err)
		return err;

	for (i = 0; i < nvqs; ++i) {
		vqs[i] = vm_setup_vq(vdev, i, callbacks[i], names[i]);
		if (IS_ERR(vqs[i])) {
			vm_del_vqs(vdev);
			return PTR_ERR(vqs[i]);
		}
	}

	return 0;
}

static const char *vm_bus_name(struct virtio_device *vdev)
{
	struct virtio_mmio_device *vm_dev = to_virtio_mmio_device(vdev);

	return vm_dev->pdev->name;
}

static struct virtio_config_ops virtio_mmio_config_ops = {
	.get		= vm_get,
	.set		= vm_set,
	.get_status	= vm_get_status,
	.set_status	= vm_set_status,
	.reset		= vm_reset,
	.find_vqs	= vm_find_vqs,
	.del_vqs	= vm_del_vqs,
	.get_features	= vm_get_features,
	.finalize_features = vm_finalize_features,
	.bus_name	= vm_bus_name,
};



/* Platform device */

static int __devinit virtio_mmio_probe(struct platform_device *pdev)
{
	struct virtio_mmio_device *vm_dev;
	struct resource *mem;
	unsigned long magic;

	mem = platform_get_resource(pdev, IORESOURCE_MEM, 0);
	if (!mem)
		return -EINVAL;

	if (!devm_request_mem_region(&pdev->dev, mem->start,
			resource_size(mem), pdev->name))
		return -EBUSY;

	vm_dev = devm_kzalloc(&pdev->dev, sizeof(*vm_dev), GFP_KERNEL);
	if (!vm_dev)
		return  -ENOMEM;

	vm_dev->vdev.dev.parent = &pdev->dev;
	vm_dev->vdev.config = &virtio_mmio_config_ops;
	vm_dev->pdev = pdev;
	INIT_LIST_HEAD(&vm_dev->virtqueues);
	spin_lock_init(&vm_dev->lock);

	vm_dev->base = devm_ioremap(&pdev->dev, mem->start, resource_size(mem));
	if (vm_dev->base == NULL)
		return -EFAULT;

	/* Check magic value */
	magic = readl(vm_dev->base + VIRTIO_MMIO_MAGIC_VALUE);
	if (memcmp(&magic, "virt", 4) != 0) {
		dev_warn(&pdev->dev, "Wrong magic value 0x%08lx!\n", magic);
		return -ENODEV;
	}

	/* Check device version */
	vm_dev->version = readl(vm_dev->base + VIRTIO_MMIO_VERSION);
	if (vm_dev->version != 1) {
		dev_err(&pdev->dev, "Version %ld not supported!\n",
				vm_dev->version);
		return -ENXIO;
	}

	vm_dev->vdev.id.device = readl(vm_dev->base + VIRTIO_MMIO_DEVICE_ID);
	vm_dev->vdev.id.vendor = readl(vm_dev->base + VIRTIO_MMIO_VENDOR_ID);

	writel(PAGE_SIZE, vm_dev->base + VIRTIO_MMIO_GUEST_PAGE_SIZE);

	platform_set_drvdata(pdev, vm_dev);

	return register_virtio_device(&vm_dev->vdev);
}

static int __devexit virtio_mmio_remove(struct platform_device *pdev)
{
	struct virtio_mmio_device *vm_dev = platform_get_drvdata(pdev);

	unregister_virtio_device(&vm_dev->vdev);

	return 0;
}



/* Platform driver */

static struct of_device_id virtio_mmio_match[] = {
	{ .compatible = "virtio,mmio", },
	{},
};
MODULE_DEVICE_TABLE(of, virtio_mmio_match);

static struct platform_driver virtio_mmio_driver = {
	.probe		= virtio_mmio_probe,
	.remove		= __devexit_p(virtio_mmio_remove),
	.driver		= {
		.name	= "virtio-mmio",
		.owner	= THIS_MODULE,
		.of_match_table	= virtio_mmio_match,
	},
};

static int __init virtio_mmio_init(void)
{
	return platform_driver_register(&virtio_mmio_driver);
}

static void __exit virtio_mmio_exit(void)
{
	platform_driver_unregister(&virtio_mmio_driver);
}

module_init(virtio_mmio_init);
module_exit(virtio_mmio_exit);

MODULE_AUTHOR("Pawel Moll <pawel.moll@arm.com>");
MODULE_DESCRIPTION("Platform bus driver for memory mapped virtio devices");
MODULE_LICENSE("GPL");