aboutsummaryrefslogtreecommitdiffstats
blob: c7a2c208f6eaded137c1f0d9ea73ea0a14100e65 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
/* Virtio ring implementation.
 *
 *  Copyright 2007 Rusty Russell IBM Corporation
 *
 *  This program is free software; you can redistribute it and/or modify
 *  it under the terms of the GNU General Public License as published by
 *  the Free Software Foundation; either version 2 of the License, or
 *  (at your option) any later version.
 *
 *  This program is distributed in the hope that it will be useful,
 *  but WITHOUT ANY WARRANTY; without even the implied warranty of
 *  MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
 *  GNU General Public License for more details.
 *
 *  You should have received a copy of the GNU General Public License
 *  along with this program; if not, write to the Free Software
 *  Foundation, Inc., 51 Franklin St, Fifth Floor, Boston, MA  02110-1301  USA
 */
#include <linux/virtio.h>
#include <linux/virtio_ring.h>
#include <linux/virtio_config.h>
#include <linux/device.h>
#include <linux/slab.h>
#include <linux/module.h>

/* virtio guest is communicating with a virtual "device" that actually runs on
 * a host processor.  Memory barriers are used to control SMP effects. */
#ifdef CONFIG_SMP
/* Where possible, use SMP barriers which are more lightweight than mandatory
 * barriers, because mandatory barriers control MMIO effects on accesses
 * through relaxed memory I/O windows (which virtio does not use). */
#define virtio_mb() smp_mb()
#define virtio_rmb() smp_rmb()
#define virtio_wmb() smp_wmb()
#else
/* We must force memory ordering even if guest is UP since host could be
 * running on another CPU, but SMP barriers are defined to barrier() in that
 * configuration. So fall back to mandatory barriers instead. */
#define virtio_mb() mb()
#define virtio_rmb() rmb()
#define virtio_wmb() wmb()
#endif

#ifdef DEBUG
/* For development, we want to crash whenever the ring is screwed. */
#define BAD_RING(_vq, fmt, args...)				\
	do {							\
		dev_err(&(_vq)->vq.vdev->dev,			\
			"%s:"fmt, (_vq)->vq.name, ##args);	\
		BUG();						\
	} while (0)
/* Caller is supposed to guarantee no reentry. */
#define START_USE(_vq)						\
	do {							\
		if ((_vq)->in_use)				\
			panic("%s:in_use = %i\n",		\
			      (_vq)->vq.name, (_vq)->in_use);	\
		(_vq)->in_use = __LINE__;			\
	} while (0)
#define END_USE(_vq) \
	do { BUG_ON(!(_vq)->in_use); (_vq)->in_use = 0; } while(0)
#else
#define BAD_RING(_vq, fmt, args...)				\
	do {							\
		dev_err(&_vq->vq.vdev->dev,			\
			"%s:"fmt, (_vq)->vq.name, ##args);	\
		(_vq)->broken = true;				\
	} while (0)
#define START_USE(vq)
#define END_USE(vq)
#endif

struct vring_virtqueue
{
	struct virtqueue vq;

	/* Actual memory layout for this queue */
	struct vring vring;

	/* Other side has made a mess, don't try any more. */
	bool broken;

	/* Host supports indirect buffers */
	bool indirect;

	/* Host publishes avail event idx */
	bool event;

	/* Number of free buffers */
	unsigned int num_free;
	/* Head of free buffer list. */
	unsigned int free_head;
	/* Number we've added since last sync. */
	unsigned int num_added;

	/* Last used index we've seen. */
	u16 last_used_idx;

	/* How to notify other side. FIXME: commonalize hcalls! */
	void (*notify)(struct virtqueue *vq);

#ifdef DEBUG
	/* They're supposed to lock for us. */
	unsigned int in_use;
#endif

	/* Tokens for callbacks. */
	void *data[];
};

#define to_vvq(_vq) container_of(_vq, struct vring_virtqueue, vq)

/* Set up an indirect table of descriptors and add it to the queue. */
static int vring_add_indirect(struct vring_virtqueue *vq,
			      struct scatterlist sg[],
			      unsigned int out,
			      unsigned int in,
			      gfp_t gfp)
{
	struct vring_desc *desc;
	unsigned head;
	int i;

	desc = kmalloc((out + in) * sizeof(struct vring_desc), gfp);
	if (!desc)
		return -ENOMEM;

	/* Transfer entries from the sg list into the indirect page */
	for (i = 0; i < out; i++) {
		desc[i].flags = VRING_DESC_F_NEXT;
		desc[i].addr = sg_phys(sg);
		desc[i].len = sg->length;
		desc[i].next = i+1;
		sg++;
	}
	for (; i < (out + in); i++) {
		desc[i].flags = VRING_DESC_F_NEXT|VRING_DESC_F_WRITE;
		desc[i].addr = sg_phys(sg);
		desc[i].len = sg->length;
		desc[i].next = i+1;
		sg++;
	}

	/* Last one doesn't continue. */
	desc[i-1].flags &= ~VRING_DESC_F_NEXT;
	desc[i-1].next = 0;

	/* We're about to use a buffer */
	vq->num_free--;

	/* Use a single buffer which doesn't continue */
	head = vq->free_head;
	vq->vring.desc[head].flags = VRING_DESC_F_INDIRECT;
	vq->vring.desc[head].addr = virt_to_phys(desc);
	vq->vring.desc[head].len = i * sizeof(struct vring_desc);

	/* Update free pointer */
	vq->free_head = vq->vring.desc[head].next;

	return head;
}

int virtqueue_add_buf_gfp(struct virtqueue *_vq,
			  struct scatterlist sg[],
			  unsigned int out,
			  unsigned int in,
			  void *data,
			  gfp_t gfp)
{
	struct vring_virtqueue *vq = to_vvq(_vq);
	unsigned int i, avail, uninitialized_var(prev);
	int head;

	START_USE(vq);

	BUG_ON(data == NULL);

	/* If the host supports indirect descriptor tables, and we have multiple
	 * buffers, then go indirect. FIXME: tune this threshold */
	if (vq->indirect && (out + in) > 1 && vq->num_free) {
		head = vring_add_indirect(vq, sg, out, in, gfp);
		if (likely(head >= 0))
			goto add_head;
	}

	BUG_ON(out + in > vq->vring.num);
	BUG_ON(out + in == 0);

	if (vq->num_free < out + in) {
		pr_debug("Can't add buf len %i - avail = %i\n",
			 out + in, vq->num_free);
		/* FIXME: for historical reasons, we force a notify here if
		 * there are outgoing parts to the buffer.  Presumably the
		 * host should service the ring ASAP. */
		if (out)
			vq->notify(&vq->vq);
		END_USE(vq);
		return -ENOSPC;
	}

	/* We're about to use some buffers from the free list. */
	vq->num_free -= out + in;

	head = vq->free_head;
	for (i = vq->free_head; out; i = vq->vring.desc[i].next, out--) {
		vq->vring.desc[i].flags = VRING_DESC_F_NEXT;
		vq->vring.desc[i].addr = sg_phys(sg);
		vq->vring.desc[i].len = sg->length;
		prev = i;
		sg++;
	}
	for (; in; i = vq->vring.desc[i].next, in--) {
		vq->vring.desc[i].flags = VRING_DESC_F_NEXT|VRING_DESC_F_WRITE;
		vq->vring.desc[i].addr = sg_phys(sg);
		vq->vring.desc[i].len = sg->length;
		prev = i;
		sg++;
	}
	/* Last one doesn't continue. */
	vq->vring.desc[prev].flags &= ~VRING_DESC_F_NEXT;

	/* Update free pointer */
	vq->free_head = i;

add_head:
	/* Set token. */
	vq->data[head] = data;

	/* Put entry in available array (but don't update avail->idx until they
	 * do sync).  FIXME: avoid modulus here? */
	avail = (vq->vring.avail->idx + vq->num_added++) % vq->vring.num;
	vq->vring.avail->ring[avail] = head;

	pr_debug("Added buffer head %i to %p\n", head, vq);
	END_USE(vq);

	return vq->num_free;
}
EXPORT_SYMBOL_GPL(virtqueue_add_buf_gfp);

void virtqueue_kick(struct virtqueue *_vq)
{
	struct vring_virtqueue *vq = to_vvq(_vq);
	u16 new, old;
	START_USE(vq);
	/* Descriptors and available array need to be set before we expose the
	 * new available array entries. */
	virtio_wmb();

	old = vq->vring.avail->idx;
	new = vq->vring.avail->idx = old + vq->num_added;
	vq->num_added = 0;

	/* Need to update avail index before checking if we should notify */
	virtio_mb();

	if (vq->event ?
	    vring_need_event(vring_avail_event(&vq->vring), new, old) :
	    !(vq->vring.used->flags & VRING_USED_F_NO_NOTIFY))
		/* Prod other side to tell it about changes. */
		vq->notify(&vq->vq);

	END_USE(vq);
}
EXPORT_SYMBOL_GPL(virtqueue_kick);

static void detach_buf(struct vring_virtqueue *vq, unsigned int head)
{
	unsigned int i;

	/* Clear data ptr. */
	vq->data[head] = NULL;

	/* Put back on free list: find end */
	i = head;

	/* Free the indirect table */
	if (vq->vring.desc[i].flags & VRING_DESC_F_INDIRECT)
		kfree(phys_to_virt(vq->vring.desc[i].addr));

	while (vq->vring.desc[i].flags & VRING_DESC_F_NEXT) {
		i = vq->vring.desc[i].next;
		vq->num_free++;
	}

	vq->vring.desc[i].next = vq->free_head;
	vq->free_head = head;
	/* Plus final descriptor */
	vq->num_free++;
}

static inline bool more_used(const struct vring_virtqueue *vq)
{
	return vq->last_used_idx != vq->vring.used->idx;
}

void *virtqueue_get_buf(struct virtqueue *_vq, unsigned int *len)
{
	struct vring_virtqueue *vq = to_vvq(_vq);
	void *ret;
	unsigned int i;

	START_USE(vq);

	if (unlikely(vq->broken)) {
		END_USE(vq);
		return NULL;
	}

	if (!more_used(vq)) {
		pr_debug("No more buffers in queue\n");
		END_USE(vq);
		return NULL;
	}

	/* Only get used array entries after they have been exposed by host. */
	virtio_rmb();

	i = vq->vring.used->ring[vq->last_used_idx%vq->vring.num].id;
	*len = vq->vring.used->ring[vq->last_used_idx%vq->vring.num].len;

	if (unlikely(i >= vq->vring.num)) {
		BAD_RING(vq, "id %u out of range\n", i);
		return NULL;
	}
	if (unlikely(!vq->data[i])) {
		BAD_RING(vq, "id %u is not a head!\n", i);
		return NULL;
	}

	/* detach_buf clears data, so grab it now. */
	ret = vq->data[i];
	detach_buf(vq, i);
	vq->last_used_idx++;
	/* If we expect an interrupt for the next entry, tell host
	 * by writing event index and flush out the write before
	 * the read in the next get_buf call. */
	if (!(vq->vring.avail->flags & VRING_AVAIL_F_NO_INTERRUPT)) {
		vring_used_event(&vq->vring) = vq->last_used_idx;
		virtio_mb();
	}

	END_USE(vq);
	return ret;
}
EXPORT_SYMBOL_GPL(virtqueue_get_buf);

void virtqueue_disable_cb(struct virtqueue *_vq)
{
	struct vring_virtqueue *vq = to_vvq(_vq);

	vq->vring.avail->flags |= VRING_AVAIL_F_NO_INTERRUPT;
}
EXPORT_SYMBOL_GPL(virtqueue_disable_cb);

bool virtqueue_enable_cb(struct virtqueue *_vq)
{
	struct vring_virtqueue *vq = to_vvq(_vq);

	START_USE(vq);

	/* We optimistically turn back on interrupts, then check if there was
	 * more to do. */
	/* Depending on the VIRTIO_RING_F_EVENT_IDX feature, we need to
	 * either clear the flags bit or point the event index at the next
	 * entry. Always do both to keep code simple. */
	vq->vring.avail->flags &= ~VRING_AVAIL_F_NO_INTERRUPT;
	vring_used_event(&vq->vring) = vq->last_used_idx;
	virtio_mb();
	if (unlikely(more_used(vq))) {
		END_USE(vq);
		return false;
	}

	END_USE(vq);
	return true;
}
EXPORT_SYMBOL_GPL(virtqueue_enable_cb);

bool virtqueue_enable_cb_delayed(struct virtqueue *_vq)
{
	struct vring_virtqueue *vq = to_vvq(_vq);
	u16 bufs;

	START_USE(vq);

	/* We optimistically turn back on interrupts, then check if there was
	 * more to do. */
	/* Depending on the VIRTIO_RING_F_USED_EVENT_IDX feature, we need to
	 * either clear the flags bit or point the event index at the next
	 * entry. Always do both to keep code simple. */
	vq->vring.avail->flags &= ~VRING_AVAIL_F_NO_INTERRUPT;
	/* TODO: tune this threshold */
	bufs = (u16)(vq->vring.avail->idx - vq->last_used_idx) * 3 / 4;
	vring_used_event(&vq->vring) = vq->last_used_idx + bufs;
	virtio_mb();
	if (unlikely((u16)(vq->vring.used->idx - vq->last_used_idx) > bufs)) {
		END_USE(vq);
		return false;
	}

	END_USE(vq);
	return true;
}
EXPORT_SYMBOL_GPL(virtqueue_enable_cb_delayed);

void *virtqueue_detach_unused_buf(struct virtqueue *_vq)
{
	struct vring_virtqueue *vq = to_vvq(_vq);
	unsigned int i;
	void *buf;

	START_USE(vq);

	for (i = 0; i < vq->vring.num; i++) {
		if (!vq->data[i])
			continue;
		/* detach_buf clears data, so grab it now. */
		buf = vq->data[i];
		detach_buf(vq, i);
		vq->vring.avail->idx--;
		END_USE(vq);
		return buf;
	}
	/* That should have freed everything. */
	BUG_ON(vq->num_free != vq->vring.num);

	END_USE(vq);
	return NULL;
}
EXPORT_SYMBOL_GPL(virtqueue_detach_unused_buf);

irqreturn_t vring_interrupt(int irq, void *_vq)
{
	struct vring_virtqueue *vq = to_vvq(_vq);

	if (!more_used(vq)) {
		pr_debug("virtqueue interrupt with no work for %p\n", vq);
		return IRQ_NONE;
	}

	if (unlikely(vq->broken))
		return IRQ_HANDLED;

	pr_debug("virtqueue callback for %p (%p)\n", vq, vq->vq.callback);
	if (vq->vq.callback)
		vq->vq.callback(&vq->vq);

	return IRQ_HANDLED;
}
EXPORT_SYMBOL_GPL(vring_interrupt);

struct virtqueue *vring_new_virtqueue(unsigned int num,
				      unsigned int vring_align,
				      struct virtio_device *vdev,
				      void *pages,
				      void (*notify)(struct virtqueue *),
				      void (*callback)(struct virtqueue *),
				      const char *name)
{
	struct vring_virtqueue *vq;
	unsigned int i;

	/* We assume num is a power of 2. */
	if (num & (num - 1)) {
		dev_warn(&vdev->dev, "Bad virtqueue length %u\n", num);
		return NULL;
	}

	vq = kmalloc(sizeof(*vq) + sizeof(void *)*num, GFP_KERNEL);
	if (!vq)
		return NULL;

	vring_init(&vq->vring, num, pages, vring_align);
	vq->vq.callback = callback;
	vq->vq.vdev = vdev;
	vq->vq.name = name;
	vq->notify = notify;
	vq->broken = false;
	vq->last_used_idx = 0;
	vq->num_added = 0;
	list_add_tail(&vq->vq.list, &vdev->vqs);
#ifdef DEBUG
	vq->in_use = false;
#endif

	vq->indirect = virtio_has_feature(vdev, VIRTIO_RING_F_INDIRECT_DESC);
	vq->event = virtio_has_feature(vdev, VIRTIO_RING_F_EVENT_IDX);

	/* No callback?  Tell other side not to bother us. */
	if (!callback)
		vq->vring.avail->flags |= VRING_AVAIL_F_NO_INTERRUPT;

	/* Put everything in free lists. */
	vq->num_free = num;
	vq->free_head = 0;
	for (i = 0; i < num-1; i++) {
		vq->vring.desc[i].next = i+1;
		vq->data[i] = NULL;
	}
	vq->data[i] = NULL;

	return &vq->vq;
}
EXPORT_SYMBOL_GPL(vring_new_virtqueue);

void vring_del_virtqueue(struct virtqueue *vq)
{
	list_del(&vq->list);
	kfree(to_vvq(vq));
}
EXPORT_SYMBOL_GPL(vring_del_virtqueue);

/* Manipulates transport-specific feature bits. */
void vring_transport_features(struct virtio_device *vdev)
{
	unsigned int i;

	for (i = VIRTIO_TRANSPORT_F_START; i < VIRTIO_TRANSPORT_F_END; i++) {
		switch (i) {
		case VIRTIO_RING_F_INDIRECT_DESC:
			break;
		case VIRTIO_RING_F_EVENT_IDX:
			break;
		default:
			/* We don't understand this bit. */
			clear_bit(i, vdev->features);
		}
	}
}
EXPORT_SYMBOL_GPL(vring_transport_features);

/* return the size of the vring within the virtqueue */
unsigned int virtqueue_get_vring_size(struct virtqueue *_vq)
{

	struct vring_virtqueue *vq = to_vvq(_vq);

	return vq->vring.num;
}
EXPORT_SYMBOL_GPL(virtqueue_get_vring_size);

MODULE_LICENSE("GPL");