aboutsummaryrefslogtreecommitdiffstats
blob: a8f5b31636dc835a94a03f768101ec20e4c505a9 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
/*
 *   fs/cifs/ioctl.c
 *
 *   vfs operations that deal with io control
 *
 *   Copyright (C) International Business Machines  Corp., 2005,2013
 *   Author(s): Steve French (sfrench@us.ibm.com)
 *
 *   This library is free software; you can redistribute it and/or modify
 *   it under the terms of the GNU Lesser General Public License as published
 *   by the Free Software Foundation; either version 2.1 of the License, or
 *   (at your option) any later version.
 *
 *   This library is distributed in the hope that it will be useful,
 *   but WITHOUT ANY WARRANTY; without even the implied warranty of
 *   MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See
 *   the GNU Lesser General Public License for more details.
 *
 *   You should have received a copy of the GNU Lesser General Public License
 *   along with this library; if not, write to the Free Software
 *   Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
 */

#include <linux/fs.h>
#include <linux/file.h>
#include <linux/mount.h>
#include <linux/mm.h>
#include <linux/pagemap.h>
#include "cifspdu.h"
#include "cifsglob.h"
#include "cifsproto.h"
#include "cifs_debug.h"
#include "cifsfs.h"
#include "cifs_ioctl.h"
#include <linux/btrfs.h>

static long cifs_ioctl_clone(unsigned int xid, struct file *dst_file,
			unsigned long srcfd, u64 off, u64 len, u64 destoff,
			bool dup_extents)
{
	int rc;
	struct cifsFileInfo *smb_file_target = dst_file->private_data;
	struct inode *target_inode = file_inode(dst_file);
	struct cifs_tcon *target_tcon;
	struct fd src_file;
	struct cifsFileInfo *smb_file_src;
	struct inode *src_inode;
	struct cifs_tcon *src_tcon;

	cifs_dbg(FYI, "ioctl clone range\n");
	/* the destination must be opened for writing */
	if (!(dst_file->f_mode & FMODE_WRITE)) {
		cifs_dbg(FYI, "file target not open for write\n");
		return -EINVAL;
	}

	/* check if target volume is readonly and take reference */
	rc = mnt_want_write_file(dst_file);
	if (rc) {
		cifs_dbg(FYI, "mnt_want_write failed with rc %d\n", rc);
		return rc;
	}

	src_file = fdget(srcfd);
	if (!src_file.file) {
		rc = -EBADF;
		goto out_drop_write;
	}

	if (src_file.file->f_op->unlocked_ioctl != cifs_ioctl) {
		rc = -EBADF;
		cifs_dbg(VFS, "src file seems to be from a different filesystem type\n");
		goto out_fput;
	}

	if ((!src_file.file->private_data) || (!dst_file->private_data)) {
		rc = -EBADF;
		cifs_dbg(VFS, "missing cifsFileInfo on copy range src file\n");
		goto out_fput;
	}

	rc = -EXDEV;
	smb_file_target = dst_file->private_data;
	smb_file_src = src_file.file->private_data;
	src_tcon = tlink_tcon(smb_file_src->tlink);
	target_tcon = tlink_tcon(smb_file_target->tlink);

	/* check source and target on same server (or volume if dup_extents) */
	if (dup_extents && (src_tcon != target_tcon)) {
		cifs_dbg(VFS, "source and target of copy not on same share\n");
		goto out_fput;
	}

	if (!dup_extents && (src_tcon->ses != target_tcon->ses)) {
		cifs_dbg(VFS, "source and target of copy not on same server\n");
		goto out_fput;
	}

	src_inode = file_inode(src_file.file);
	rc = -EINVAL;
	if (S_ISDIR(src_inode->i_mode))
		goto out_fput;

	/*
	 * Note: cifs case is easier than btrfs since server responsible for
	 * checks for proper open modes and file type and if it wants
	 * server could even support copy of range where source = target
	 */
	lock_two_nondirectories(target_inode, src_inode);

	/* determine range to clone */
	rc = -EINVAL;
	if (off + len > src_inode->i_size || off + len < off)
		goto out_unlock;
	if (len == 0)
		len = src_inode->i_size - off;

	cifs_dbg(FYI, "about to flush pages\n");
	/* should we flush first and last page first */
	truncate_inode_pages_range(&target_inode->i_data, destoff,
				   PAGE_CACHE_ALIGN(destoff + len)-1);

	if (dup_extents && target_tcon->ses->server->ops->duplicate_extents)
		rc = target_tcon->ses->server->ops->duplicate_extents(xid,
			smb_file_src, smb_file_target, off, len, destoff);
	else if (!dup_extents && target_tcon->ses->server->ops->clone_range)
		rc = target_tcon->ses->server->ops->clone_range(xid,
			smb_file_src, smb_file_target, off, len, destoff);
	else
		rc = -EOPNOTSUPP;

	/* force revalidate of size and timestamps of target file now
	   that target is updated on the server */
	CIFS_I(target_inode)->time = 0;
out_unlock:
	/* although unlocking in the reverse order from locking is not
	   strictly necessary here it is a little cleaner to be consistent */
	unlock_two_nondirectories(src_inode, target_inode);
out_fput:
	fdput(src_file);
out_drop_write:
	mnt_drop_write_file(dst_file);
	return rc;
}

static long smb_mnt_get_fsinfo(unsigned int xid, struct cifs_tcon *tcon,
				void __user *arg)
{
	int rc = 0;
	struct smb_mnt_fs_info *fsinf;

	fsinf = kzalloc(sizeof(struct smb_mnt_fs_info), GFP_KERNEL);
	if (fsinf == NULL)
		return -ENOMEM;

	fsinf->version = 1;
	fsinf->protocol_id = tcon->ses->server->vals->protocol_id;
	fsinf->device_characteristics =
			le32_to_cpu(tcon->fsDevInfo.DeviceCharacteristics);
	fsinf->device_type = le32_to_cpu(tcon->fsDevInfo.DeviceType);
	fsinf->fs_attributes = le32_to_cpu(tcon->fsAttrInfo.Attributes);
	fsinf->max_path_component =
		le32_to_cpu(tcon->fsAttrInfo.MaxPathNameComponentLength);
#ifdef CONFIG_CIFS_SMB2
	fsinf->vol_serial_number = tcon->vol_serial_number;
	fsinf->vol_create_time = le64_to_cpu(tcon->vol_create_time);
	fsinf->share_flags = tcon->share_flags;
	fsinf->share_caps = le32_to_cpu(tcon->capabilities);
	fsinf->sector_flags = tcon->ss_flags;
	fsinf->optimal_sector_size = tcon->perf_sector_size;
	fsinf->max_bytes_chunk = tcon->max_bytes_chunk;
	fsinf->maximal_access = tcon->maximal_access;
#endif /* SMB2 */
	fsinf->cifs_posix_caps = le64_to_cpu(tcon->fsUnixInfo.Capability);

	if (copy_to_user(arg, fsinf, sizeof(struct smb_mnt_fs_info)))
		rc = -EFAULT;

	kfree(fsinf);
	return rc;
}

long cifs_ioctl(struct file *filep, unsigned int command, unsigned long arg)
{
	struct inode *inode = file_inode(filep);
	int rc = -ENOTTY; /* strange error - but the precedent */
	unsigned int xid;
	struct cifs_sb_info *cifs_sb;
	struct cifsFileInfo *pSMBFile = filep->private_data;
	struct cifs_tcon *tcon;
	__u64	ExtAttrBits = 0;
	__u64   caps;

	xid = get_xid();

	cifs_sb = CIFS_SB(inode->i_sb);

	switch (command) {
		case FS_IOC_GETFLAGS:
			if (pSMBFile == NULL)
				break;
			tcon = tlink_tcon(pSMBFile->tlink);
			caps = le64_to_cpu(tcon->fsUnixInfo.Capability);
#ifdef CONFIG_CIFS_POSIX
			if (CIFS_UNIX_EXTATTR_CAP & caps) {
				__u64	ExtAttrMask = 0;
				rc = CIFSGetExtAttr(xid, tcon,
						    pSMBFile->fid.netfid,
						    &ExtAttrBits, &ExtAttrMask);
				if (rc == 0)
					rc = put_user(ExtAttrBits &
						FS_FL_USER_VISIBLE,
						(int __user *)arg);
				if (rc != EOPNOTSUPP)
					break;
			}
#endif /* CONFIG_CIFS_POSIX */
			rc = 0;
			if (CIFS_I(inode)->cifsAttrs & ATTR_COMPRESSED) {
				/* add in the compressed bit */
				ExtAttrBits = FS_COMPR_FL;
				rc = put_user(ExtAttrBits & FS_FL_USER_VISIBLE,
					      (int __user *)arg);
			}
			break;
		case FS_IOC_SETFLAGS:
			if (pSMBFile == NULL)
				break;
			tcon = tlink_tcon(pSMBFile->tlink);
			caps = le64_to_cpu(tcon->fsUnixInfo.Capability);

			if (get_user(ExtAttrBits, (int __user *)arg)) {
				rc = -EFAULT;
				break;
			}

			/*
			 * if (CIFS_UNIX_EXTATTR_CAP & caps)
			 *	rc = CIFSSetExtAttr(xid, tcon,
			 *		       pSMBFile->fid.netfid,
			 *		       extAttrBits,
			 *		       &ExtAttrMask);
			 * if (rc != EOPNOTSUPP)
			 *	break;
			 */

			/* Currently only flag we can set is compressed flag */
			if ((ExtAttrBits & FS_COMPR_FL) == 0)
				break;

			/* Try to set compress flag */
			if (tcon->ses->server->ops->set_compression) {
				rc = tcon->ses->server->ops->set_compression(
							xid, tcon, pSMBFile);
				cifs_dbg(FYI, "set compress flag rc %d\n", rc);
			}
			break;
		case CIFS_IOC_COPYCHUNK_FILE:
			rc = cifs_ioctl_clone(xid, filep, arg, 0, 0, 0, false);
			break;
		case BTRFS_IOC_CLONE:
			rc = cifs_ioctl_clone(xid, filep, arg, 0, 0, 0, true);
			break;
		case CIFS_IOC_SET_INTEGRITY:
			if (pSMBFile == NULL)
				break;
			tcon = tlink_tcon(pSMBFile->tlink);
			if (tcon->ses->server->ops->set_integrity)
				rc = tcon->ses->server->ops->set_integrity(xid,
						tcon, pSMBFile);
			else
				rc = -EOPNOTSUPP;
			break;
		case CIFS_IOC_GET_MNT_INFO:
			if (pSMBFile == NULL)
				break;
			tcon = tlink_tcon(pSMBFile->tlink);
			rc = smb_mnt_get_fsinfo(xid, tcon, (void __user *)arg);
			break;
		default:
			cifs_dbg(FYI, "unsupported ioctl\n");
			break;
	}

	free_xid(xid);
	return rc;
}