aboutsummaryrefslogtreecommitdiffstats
blob: 177493272a6158a3f5192ed3eb061d7cef2e9556 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
#include <linux/slab.h>
#include <linux/file.h>
#include <linux/fdtable.h>
#include <linux/mm.h>
#include <linux/stat.h>
#include <linux/fcntl.h>
#include <linux/swap.h>
#include <linux/string.h>
#include <linux/init.h>
#include <linux/pagemap.h>
#include <linux/perf_event.h>
#include <linux/highmem.h>
#include <linux/spinlock.h>
#include <linux/key.h>
#include <linux/personality.h>
#include <linux/binfmts.h>
#include <linux/coredump.h>
#include <linux/utsname.h>
#include <linux/pid_namespace.h>
#include <linux/module.h>
#include <linux/namei.h>
#include <linux/mount.h>
#include <linux/security.h>
#include <linux/syscalls.h>
#include <linux/tsacct_kern.h>
#include <linux/cn_proc.h>
#include <linux/audit.h>
#include <linux/tracehook.h>
#include <linux/kmod.h>
#include <linux/fsnotify.h>
#include <linux/fs_struct.h>
#include <linux/pipe_fs_i.h>
#include <linux/oom.h>
#include <linux/compat.h>

#include <asm/uaccess.h>
#include <asm/mmu_context.h>
#include <asm/tlb.h>
#include <asm/exec.h>

#include <trace/events/task.h>
#include "internal.h"
#include "coredump.h"

#include <trace/events/sched.h>

int core_uses_pid;
char core_pattern[CORENAME_MAX_SIZE] = "core";
unsigned int core_pipe_limit;

struct core_name {
	char *corename;
	int used, size;
};
static atomic_t call_count = ATOMIC_INIT(1);

/* The maximal length of core_pattern is also specified in sysctl.c */

static int expand_corename(struct core_name *cn)
{
	char *old_corename = cn->corename;

	cn->size = CORENAME_MAX_SIZE * atomic_inc_return(&call_count);
	cn->corename = krealloc(old_corename, cn->size, GFP_KERNEL);

	if (!cn->corename) {
		kfree(old_corename);
		return -ENOMEM;
	}

	return 0;
}

static int cn_printf(struct core_name *cn, const char *fmt, ...)
{
	char *cur;
	int need;
	int ret;
	va_list arg;

	va_start(arg, fmt);
	need = vsnprintf(NULL, 0, fmt, arg);
	va_end(arg);

	if (likely(need < cn->size - cn->used - 1))
		goto out_printf;

	ret = expand_corename(cn);
	if (ret)
		goto expand_fail;

out_printf:
	cur = cn->corename + cn->used;
	va_start(arg, fmt);
	vsnprintf(cur, need + 1, fmt, arg);
	va_end(arg);
	cn->used += need;
	return 0;

expand_fail:
	return ret;
}

static void cn_escape(char *str)
{
	for (; *str; str++)
		if (*str == '/')
			*str = '!';
}

static int cn_print_exe_file(struct core_name *cn)
{
	struct file *exe_file;
	char *pathbuf, *path;
	int ret;

	exe_file = get_mm_exe_file(current->mm);
	if (!exe_file) {
		char *commstart = cn->corename + cn->used;
		ret = cn_printf(cn, "%s (path unknown)", current->comm);
		cn_escape(commstart);
		return ret;
	}

	pathbuf = kmalloc(PATH_MAX, GFP_TEMPORARY);
	if (!pathbuf) {
		ret = -ENOMEM;
		goto put_exe_file;
	}

	path = d_path(&exe_file->f_path, pathbuf, PATH_MAX);
	if (IS_ERR(path)) {
		ret = PTR_ERR(path);
		goto free_buf;
	}

	cn_escape(path);

	ret = cn_printf(cn, "%s", path);

free_buf:
	kfree(pathbuf);
put_exe_file:
	fput(exe_file);
	return ret;
}

/* format_corename will inspect the pattern parameter, and output a
 * name into corename, which must have space for at least
 * CORENAME_MAX_SIZE bytes plus one byte for the zero terminator.
 */
static int format_corename(struct core_name *cn, struct coredump_params *cprm)
{
	const struct cred *cred = current_cred();
	const char *pat_ptr = core_pattern;
	int ispipe = (*pat_ptr == '|');
	int pid_in_pattern = 0;
	int err = 0;

	cn->size = CORENAME_MAX_SIZE * atomic_read(&call_count);
	cn->corename = kmalloc(cn->size, GFP_KERNEL);
	cn->used = 0;

	if (!cn->corename)
		return -ENOMEM;

	/* Repeat as long as we have more pattern to process and more output
	   space */
	while (*pat_ptr) {
		if (*pat_ptr != '%') {
			if (*pat_ptr == 0)
				goto out;
			err = cn_printf(cn, "%c", *pat_ptr++);
		} else {
			switch (*++pat_ptr) {
			/* single % at the end, drop that */
			case 0:
				goto out;
			/* Double percent, output one percent */
			case '%':
				err = cn_printf(cn, "%c", '%');
				break;
			/* pid */
			case 'p':
				pid_in_pattern = 1;
				err = cn_printf(cn, "%d",
					      task_tgid_vnr(current));
				break;
			/* uid */
			case 'u':
				err = cn_printf(cn, "%d", cred->uid);
				break;
			/* gid */
			case 'g':
				err = cn_printf(cn, "%d", cred->gid);
				break;
			case 'd':
				err = cn_printf(cn, "%d",
					__get_dumpable(cprm->mm_flags));
				break;
			/* signal that caused the coredump */
			case 's':
				err = cn_printf(cn, "%ld", cprm->siginfo->si_signo);
				break;
			/* UNIX time of coredump */
			case 't': {
				struct timeval tv;
				do_gettimeofday(&tv);
				err = cn_printf(cn, "%lu", tv.tv_sec);
				break;
			}
			/* hostname */
			case 'h': {
				char *namestart = cn->corename + cn->used;
				down_read(&uts_sem);
				err = cn_printf(cn, "%s",
					      utsname()->nodename);
				up_read(&uts_sem);
				cn_escape(namestart);
				break;
			}
			/* executable */
			case 'e': {
				char *commstart = cn->corename + cn->used;
				err = cn_printf(cn, "%s", current->comm);
				cn_escape(commstart);
				break;
			}
			case 'E':
				err = cn_print_exe_file(cn);
				break;
			/* core limit size */
			case 'c':
				err = cn_printf(cn, "%lu",
					      rlimit(RLIMIT_CORE));
				break;
			default:
				break;
			}
			++pat_ptr;
		}

		if (err)
			return err;
	}

	/* Backward compatibility with core_uses_pid:
	 *
	 * If core_pattern does not include a %p (as is the default)
	 * and core_uses_pid is set, then .%pid will be appended to
	 * the filename. Do not do this for piped commands. */
	if (!ispipe && !pid_in_pattern && core_uses_pid) {
		err = cn_printf(cn, ".%d", task_tgid_vnr(current));
		if (err)
			return err;
	}
out:
	return ispipe;
}

static int zap_process(struct task_struct *start, int exit_code)
{
	struct task_struct *t;
	int nr = 0;

	start->signal->flags = SIGNAL_GROUP_EXIT;
	start->signal->group_exit_code = exit_code;
	start->signal->group_stop_count = 0;

	t = start;
	do {
		task_clear_jobctl_pending(t, JOBCTL_PENDING_MASK);
		if (t != current && t->mm) {
			sigaddset(&t->pending.signal, SIGKILL);
			signal_wake_up(t, 1);
			nr++;
		}
	} while_each_thread(start, t);

	return nr;
}

static inline int zap_threads(struct task_struct *tsk, struct mm_struct *mm,
				struct core_state *core_state, int exit_code)
{
	struct task_struct *g, *p;
	unsigned long flags;
	int nr = -EAGAIN;

	spin_lock_irq(&tsk->sighand->siglock);
	if (!signal_group_exit(tsk->signal)) {
		mm->core_state = core_state;
		nr = zap_process(tsk, exit_code);
	}
	spin_unlock_irq(&tsk->sighand->siglock);
	if (unlikely(nr < 0))
		return nr;

	if (atomic_read(&mm->mm_users) == nr + 1)
		goto done;
	/*
	 * We should find and kill all tasks which use this mm, and we should
	 * count them correctly into ->nr_threads. We don't take tasklist
	 * lock, but this is safe wrt:
	 *
	 * fork:
	 *	None of sub-threads can fork after zap_process(leader). All
	 *	processes which were created before this point should be
	 *	visible to zap_threads() because copy_process() adds the new
	 *	process to the tail of init_task.tasks list, and lock/unlock
	 *	of ->siglock provides a memory barrier.
	 *
	 * do_exit:
	 *	The caller holds mm->mmap_sem. This means that the task which
	 *	uses this mm can't pass exit_mm(), so it can't exit or clear
	 *	its ->mm.
	 *
	 * de_thread:
	 *	It does list_replace_rcu(&leader->tasks, &current->tasks),
	 *	we must see either old or new leader, this does not matter.
	 *	However, it can change p->sighand, so lock_task_sighand(p)
	 *	must be used. Since p->mm != NULL and we hold ->mmap_sem
	 *	it can't fail.
	 *
	 *	Note also that "g" can be the old leader with ->mm == NULL
	 *	and already unhashed and thus removed from ->thread_group.
	 *	This is OK, __unhash_process()->list_del_rcu() does not
	 *	clear the ->next pointer, we will find the new leader via
	 *	next_thread().
	 */
	rcu_read_lock();
	for_each_process(g) {
		if (g == tsk->group_leader)
			continue;
		if (g->flags & PF_KTHREAD)
			continue;
		p = g;
		do {
			if (p->mm) {
				if (unlikely(p->mm == mm)) {
					lock_task_sighand(p, &flags);
					nr += zap_process(p, exit_code);
					unlock_task_sighand(p, &flags);
				}
				break;
			}
		} while_each_thread(g, p);
	}
	rcu_read_unlock();
done:
	atomic_set(&core_state->nr_threads, nr);
	return nr;
}

static int coredump_wait(int exit_code, struct core_state *core_state)
{
	struct task_struct *tsk = current;
	struct mm_struct *mm = tsk->mm;
	int core_waiters = -EBUSY;

	init_completion(&core_state->startup);
	core_state->dumper.task = tsk;
	core_state->dumper.next = NULL;

	down_write(&mm->mmap_sem);
	if (!mm->core_state)
		core_waiters = zap_threads(tsk, mm, core_state, exit_code);
	up_write(&mm->mmap_sem);

	if (core_waiters > 0) {
		struct core_thread *ptr;

		wait_for_completion(&core_state->startup);
		/*
		 * Wait for all the threads to become inactive, so that
		 * all the thread context (extended register state, like
		 * fpu etc) gets copied to the memory.
		 */
		ptr = core_state->dumper.next;
		while (ptr != NULL) {
			wait_task_inactive(ptr->task, 0);
			ptr = ptr->next;
		}
	}

	return core_waiters;
}

static void coredump_finish(struct mm_struct *mm)
{
	struct core_thread *curr, *next;
	struct task_struct *task;

	next = mm->core_state->dumper.next;
	while ((curr = next) != NULL) {
		next = curr->next;
		task = curr->task;
		/*
		 * see exit_mm(), curr->task must not see
		 * ->task == NULL before we read ->next.
		 */
		smp_mb();
		curr->task = NULL;
		wake_up_process(task);
	}

	mm->core_state = NULL;
}

static void wait_for_dump_helpers(struct file *file)
{
	struct pipe_inode_info *pipe;

	pipe = file->f_path.dentry->d_inode->i_pipe;

	pipe_lock(pipe);
	pipe->readers++;
	pipe->writers--;

	while ((pipe->readers > 1) && (!signal_pending(current))) {
		wake_up_interruptible_sync(&pipe->wait);
		kill_fasync(&pipe->fasync_readers, SIGIO, POLL_IN);
		pipe_wait(pipe);
	}

	pipe->readers--;
	pipe->writers++;
	pipe_unlock(pipe);

}

/*
 * umh_pipe_setup
 * helper function to customize the process used
 * to collect the core in userspace.  Specifically
 * it sets up a pipe and installs it as fd 0 (stdin)
 * for the process.  Returns 0 on success, or
 * PTR_ERR on failure.
 * Note that it also sets the core limit to 1.  This
 * is a special value that we use to trap recursive
 * core dumps
 */
static int umh_pipe_setup(struct subprocess_info *info, struct cred *new)
{
	struct file *files[2];
	struct coredump_params *cp = (struct coredump_params *)info->data;
	int err = create_pipe_files(files, 0);
	if (err)
		return err;

	cp->file = files[1];

	err = replace_fd(0, files[0], 0);
	fput(files[0]);
	/* and disallow core files too */
	current->signal->rlim[RLIMIT_CORE] = (struct rlimit){1, 1};

	return err;
}

void do_coredump(siginfo_t *siginfo)
{
	struct core_state core_state;
	struct core_name cn;
	struct mm_struct *mm = current->mm;
	struct linux_binfmt * binfmt;
	const struct cred *old_cred;
	struct cred *cred;
	int retval = 0;
	int flag = 0;
	int ispipe;
	struct files_struct *displaced;
	bool need_nonrelative = false;
	static atomic_t core_dump_count = ATOMIC_INIT(0);
	struct coredump_params cprm = {
		.siginfo = siginfo,
		.regs = signal_pt_regs(),
		.limit = rlimit(RLIMIT_CORE),
		/*
		 * We must use the same mm->flags while dumping core to avoid
		 * inconsistency of bit flags, since this flag is not protected
		 * by any locks.
		 */
		.mm_flags = mm->flags,
	};

	audit_core_dumps(siginfo->si_signo);

	binfmt = mm->binfmt;
	if (!binfmt || !binfmt->core_dump)
		goto fail;
	if (!__get_dumpable(cprm.mm_flags))
		goto fail;

	cred = prepare_creds();
	if (!cred)
		goto fail;
	/*
	 * We cannot trust fsuid as being the "true" uid of the process
	 * nor do we know its entire history. We only know it was tainted
	 * so we dump it as root in mode 2, and only into a controlled
	 * environment (pipe handler or fully qualified path).
	 */
	if (__get_dumpable(cprm.mm_flags) == SUID_DUMPABLE_SAFE) {
		/* Setuid core dump mode */
		flag = O_EXCL;		/* Stop rewrite attacks */
		cred->fsuid = GLOBAL_ROOT_UID;	/* Dump root private */
		need_nonrelative = true;
	}

	retval = coredump_wait(siginfo->si_signo, &core_state);
	if (retval < 0)
		goto fail_creds;

	old_cred = override_creds(cred);

	/*
	 * Clear any false indication of pending signals that might
	 * be seen by the filesystem code called to write the core file.
	 */
	clear_thread_flag(TIF_SIGPENDING);

	ispipe = format_corename(&cn, &cprm);

 	if (ispipe) {
		int dump_count;
		char **helper_argv;

		if (ispipe < 0) {
			printk(KERN_WARNING "format_corename failed\n");
			printk(KERN_WARNING "Aborting core\n");
			goto fail_corename;
		}

		if (cprm.limit == 1) {
			/* See umh_pipe_setup() which sets RLIMIT_CORE = 1.
			 *
			 * Normally core limits are irrelevant to pipes, since
			 * we're not writing to the file system, but we use
			 * cprm.limit of 1 here as a speacial value, this is a
			 * consistent way to catch recursive crashes.
			 * We can still crash if the core_pattern binary sets
			 * RLIM_CORE = !1, but it runs as root, and can do
			 * lots of stupid things.
			 *
			 * Note that we use task_tgid_vnr here to grab the pid
			 * of the process group leader.  That way we get the
			 * right pid if a thread in a multi-threaded
			 * core_pattern process dies.
			 */
			printk(KERN_WARNING
				"Process %d(%s) has RLIMIT_CORE set to 1\n",
				task_tgid_vnr(current), current->comm);
			printk(KERN_WARNING "Aborting core\n");
			goto fail_unlock;
		}
		cprm.limit = RLIM_INFINITY;

		dump_count = atomic_inc_return(&core_dump_count);
		if (core_pipe_limit && (core_pipe_limit < dump_count)) {
			printk(KERN_WARNING "Pid %d(%s) over core_pipe_limit\n",
			       task_tgid_vnr(current), current->comm);
			printk(KERN_WARNING "Skipping core dump\n");
			goto fail_dropcount;
		}

		helper_argv = argv_split(GFP_KERNEL, cn.corename+1, NULL);
		if (!helper_argv) {
			printk(KERN_WARNING "%s failed to allocate memory\n",
			       __func__);
			goto fail_dropcount;
		}

		retval = call_usermodehelper_fns(helper_argv[0], helper_argv,
					NULL, UMH_WAIT_EXEC, umh_pipe_setup,
					NULL, &cprm);
		argv_free(helper_argv);
		if (retval) {
 			printk(KERN_INFO "Core dump to %s pipe failed\n",
			       cn.corename);
			goto close_fail;
 		}
	} else {
		struct inode *inode;

		if (cprm.limit < binfmt->min_coredump)
			goto fail_unlock;

		if (need_nonrelative && cn.corename[0] != '/') {
			printk(KERN_WARNING "Pid %d(%s) can only dump core "\
				"to fully qualified path!\n",
				task_tgid_vnr(current), current->comm);
			printk(KERN_WARNING "Skipping core dump\n");
			goto fail_unlock;
		}

		cprm.file = filp_open(cn.corename,
				 O_CREAT | 2 | O_NOFOLLOW | O_LARGEFILE | flag,
				 0600);
		if (IS_ERR(cprm.file))
			goto fail_unlock;

		inode = cprm.file->f_path.dentry->d_inode;
		if (inode->i_nlink > 1)
			goto close_fail;
		if (d_unhashed(cprm.file->f_path.dentry))
			goto close_fail;
		/*
		 * AK: actually i see no reason to not allow this for named
		 * pipes etc, but keep the previous behaviour for now.
		 */
		if (!S_ISREG(inode->i_mode))
			goto close_fail;
		/*
		 * Dont allow local users get cute and trick others to coredump
		 * into their pre-created files.
		 */
		if (!uid_eq(inode->i_uid, current_fsuid()))
			goto close_fail;
		if (!cprm.file->f_op || !cprm.file->f_op->write)
			goto close_fail;
		if (do_truncate(cprm.file->f_path.dentry, 0, 0, cprm.file))
			goto close_fail;
	}

	/* get us an unshared descriptor table; almost always a no-op */
	retval = unshare_files(&displaced);
	if (retval)
		goto close_fail;
	if (displaced)
		put_files_struct(displaced);
	retval = binfmt->core_dump(&cprm);
	if (retval)
		current->signal->group_exit_code |= 0x80;

	if (ispipe && core_pipe_limit)
		wait_for_dump_helpers(cprm.file);
close_fail:
	if (cprm.file)
		filp_close(cprm.file, NULL);
fail_dropcount:
	if (ispipe)
		atomic_dec(&core_dump_count);
fail_unlock:
	kfree(cn.corename);
fail_corename:
	coredump_finish(mm);
	revert_creds(old_cred);
fail_creds:
	put_cred(cred);
fail:
	return;
}

/*
 * Core dumping helper functions.  These are the only things you should
 * do on a core-file: use only these functions to write out all the
 * necessary info.
 */
int dump_write(struct file *file, const void *addr, int nr)
{
	return access_ok(VERIFY_READ, addr, nr) && file->f_op->write(file, addr, nr, &file->f_pos) == nr;
}
EXPORT_SYMBOL(dump_write);

int dump_seek(struct file *file, loff_t off)
{
	int ret = 1;

	if (file->f_op->llseek && file->f_op->llseek != no_llseek) {
		if (file->f_op->llseek(file, off, SEEK_CUR) < 0)
			return 0;
	} else {
		char *buf = (char *)get_zeroed_page(GFP_KERNEL);

		if (!buf)
			return 0;
		while (off > 0) {
			unsigned long n = off;

			if (n > PAGE_SIZE)
				n = PAGE_SIZE;
			if (!dump_write(file, buf, n)) {
				ret = 0;
				break;
			}
			off -= n;
		}
		free_page((unsigned long)buf);
	}
	return ret;
}
EXPORT_SYMBOL(dump_seek);