aboutsummaryrefslogtreecommitdiffstats
blob: fe201c608a75ad6b721ce828978f0e6ecbc8e744 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
#include <linux/fs.h>
#include <linux/random.h>
#include <linux/buffer_head.h>
#include <linux/utsname.h>
#include <linux/kthread.h>

#include "ext4.h"

/* Checksumming functions */
static __le32 ext4_mmp_csum(struct super_block *sb, struct mmp_struct *mmp)
{
	struct ext4_sb_info *sbi = EXT4_SB(sb);
	int offset = offsetof(struct mmp_struct, mmp_checksum);
	__u32 csum;

	csum = ext4_chksum(sbi, sbi->s_csum_seed, (char *)mmp, offset);

	return cpu_to_le32(csum);
}

int ext4_mmp_csum_verify(struct super_block *sb, struct mmp_struct *mmp)
{
	if (!EXT4_HAS_RO_COMPAT_FEATURE(sb,
				       EXT4_FEATURE_RO_COMPAT_METADATA_CSUM))
		return 1;

	return mmp->mmp_checksum == ext4_mmp_csum(sb, mmp);
}

void ext4_mmp_csum_set(struct super_block *sb, struct mmp_struct *mmp)
{
	if (!EXT4_HAS_RO_COMPAT_FEATURE(sb,
				       EXT4_FEATURE_RO_COMPAT_METADATA_CSUM))
		return;

	mmp->mmp_checksum = ext4_mmp_csum(sb, mmp);
}

/*
 * Write the MMP block using WRITE_SYNC to try to get the block on-disk
 * faster.
 */
static int write_mmp_block(struct super_block *sb, struct buffer_head *bh)
{
	struct mmp_struct *mmp = (struct mmp_struct *)(bh->b_data);

	/*
	 * We protect against freezing so that we don't create dirty buffers
	 * on frozen filesystem.
	 */
	sb_start_write(sb);
	ext4_mmp_csum_set(sb, mmp);
	mark_buffer_dirty(bh);
	lock_buffer(bh);
	bh->b_end_io = end_buffer_write_sync;
	get_bh(bh);
	submit_bh(WRITE_SYNC, bh);
	wait_on_buffer(bh);
	sb_end_write(sb);
	if (unlikely(!buffer_uptodate(bh)))
		return 1;

	return 0;
}

/*
 * Read the MMP block. It _must_ be read from disk and hence we clear the
 * uptodate flag on the buffer.
 */
static int read_mmp_block(struct super_block *sb, struct buffer_head **bh,
			  ext4_fsblk_t mmp_block)
{
	struct mmp_struct *mmp;

	if (*bh)
		clear_buffer_uptodate(*bh);

	/* This would be sb_bread(sb, mmp_block), except we need to be sure
	 * that the MD RAID device cache has been bypassed, and that the read
	 * is not blocked in the elevator. */
	if (!*bh)
		*bh = sb_getblk(sb, mmp_block);
	if (!*bh)
		return -ENOMEM;
	if (*bh) {
		get_bh(*bh);
		lock_buffer(*bh);
		(*bh)->b_end_io = end_buffer_read_sync;
		submit_bh(READ_SYNC, *bh);
		wait_on_buffer(*bh);
		if (!buffer_uptodate(*bh)) {
			brelse(*bh);
			*bh = NULL;
		}
	}
	if (!*bh) {
		ext4_warning(sb, "Error while reading MMP block %llu",
			     mmp_block);
		return -EIO;
	}

	mmp = (struct mmp_struct *)((*bh)->b_data);
	if (le32_to_cpu(mmp->mmp_magic) != EXT4_MMP_MAGIC ||
	    !ext4_mmp_csum_verify(sb, mmp))
		return -EINVAL;

	return 0;
}

/*
 * Dump as much information as possible to help the admin.
 */
void __dump_mmp_msg(struct super_block *sb, struct mmp_struct *mmp,
		    const char *function, unsigned int line, const char *msg)
{
	__ext4_warning(sb, function, line, msg);
	__ext4_warning(sb, function, line,
		       "MMP failure info: last update time: %llu, last update "
		       "node: %s, last update device: %s\n",
		       (long long unsigned int) le64_to_cpu(mmp->mmp_time),
		       mmp->mmp_nodename, mmp->mmp_bdevname);
}

/*
 * kmmpd will update the MMP sequence every s_mmp_update_interval seconds
 */
static int kmmpd(void *data)
{
	struct super_block *sb = ((struct mmpd_data *) data)->sb;
	struct buffer_head *bh = ((struct mmpd_data *) data)->bh;
	struct ext4_super_block *es = EXT4_SB(sb)->s_es;
	struct mmp_struct *mmp;
	ext4_fsblk_t mmp_block;
	u32 seq = 0;
	unsigned long failed_writes = 0;
	int mmp_update_interval = le16_to_cpu(es->s_mmp_update_interval);
	unsigned mmp_check_interval;
	unsigned long last_update_time;
	unsigned long diff;
	int retval;

	mmp_block = le64_to_cpu(es->s_mmp_block);
	mmp = (struct mmp_struct *)(bh->b_data);
	mmp->mmp_time = cpu_to_le64(get_seconds());
	/*
	 * Start with the higher mmp_check_interval and reduce it if
	 * the MMP block is being updated on time.
	 */
	mmp_check_interval = max(EXT4_MMP_CHECK_MULT * mmp_update_interval,
				 EXT4_MMP_MIN_CHECK_INTERVAL);
	mmp->mmp_check_interval = cpu_to_le16(mmp_check_interval);
	bdevname(bh->b_bdev, mmp->mmp_bdevname);

	memcpy(mmp->mmp_nodename, init_utsname()->nodename,
	       sizeof(mmp->mmp_nodename));

	while (!kthread_should_stop()) {
		if (++seq > EXT4_MMP_SEQ_MAX)
			seq = 1;

		mmp->mmp_seq = cpu_to_le32(seq);
		mmp->mmp_time = cpu_to_le64(get_seconds());
		last_update_time = jiffies;

		retval = write_mmp_block(sb, bh);
		/*
		 * Don't spew too many error messages. Print one every
		 * (s_mmp_update_interval * 60) seconds.
		 */
		if (retval) {
			if ((failed_writes % 60) == 0)
				ext4_error(sb, "Error writing to MMP block");
			failed_writes++;
		}

		if (!(le32_to_cpu(es->s_feature_incompat) &
		    EXT4_FEATURE_INCOMPAT_MMP)) {
			ext4_warning(sb, "kmmpd being stopped since MMP feature"
				     " has been disabled.");
			EXT4_SB(sb)->s_mmp_tsk = NULL;
			goto failed;
		}

		if (sb->s_flags & MS_RDONLY) {
			ext4_warning(sb, "kmmpd being stopped since filesystem "
				     "has been remounted as readonly.");
			EXT4_SB(sb)->s_mmp_tsk = NULL;
			goto failed;
		}

		diff = jiffies - last_update_time;
		if (diff < mmp_update_interval * HZ)
			schedule_timeout_interruptible(mmp_update_interval *
						       HZ - diff);

		/*
		 * We need to make sure that more than mmp_check_interval
		 * seconds have not passed since writing. If that has happened
		 * we need to check if the MMP block is as we left it.
		 */
		diff = jiffies - last_update_time;
		if (diff > mmp_check_interval * HZ) {
			struct buffer_head *bh_check = NULL;
			struct mmp_struct *mmp_check;

			retval = read_mmp_block(sb, &bh_check, mmp_block);
			if (retval) {
				ext4_error(sb, "error reading MMP data: %d",
					   retval);

				EXT4_SB(sb)->s_mmp_tsk = NULL;
				goto failed;
			}

			mmp_check = (struct mmp_struct *)(bh_check->b_data);
			if (mmp->mmp_seq != mmp_check->mmp_seq ||
			    memcmp(mmp->mmp_nodename, mmp_check->mmp_nodename,
				   sizeof(mmp->mmp_nodename))) {
				dump_mmp_msg(sb, mmp_check,
					     "Error while updating MMP info. "
					     "The filesystem seems to have been"
					     " multiply mounted.");
				ext4_error(sb, "abort");
				goto failed;
			}
			put_bh(bh_check);
		}

		 /*
		 * Adjust the mmp_check_interval depending on how much time
		 * it took for the MMP block to be written.
		 */
		mmp_check_interval = max(min(EXT4_MMP_CHECK_MULT * diff / HZ,
					     EXT4_MMP_MAX_CHECK_INTERVAL),
					 EXT4_MMP_MIN_CHECK_INTERVAL);
		mmp->mmp_check_interval = cpu_to_le16(mmp_check_interval);
	}

	/*
	 * Unmount seems to be clean.
	 */
	mmp->mmp_seq = cpu_to_le32(EXT4_MMP_SEQ_CLEAN);
	mmp->mmp_time = cpu_to_le64(get_seconds());

	retval = write_mmp_block(sb, bh);

failed:
	kfree(data);
	brelse(bh);
	return retval;
}

/*
 * Get a random new sequence number but make sure it is not greater than
 * EXT4_MMP_SEQ_MAX.
 */
static unsigned int mmp_new_seq(void)
{
	u32 new_seq;

	do {
		get_random_bytes(&new_seq, sizeof(u32));
	} while (new_seq > EXT4_MMP_SEQ_MAX);

	return new_seq;
}

/*
 * Protect the filesystem from being mounted more than once.
 */
int ext4_multi_mount_protect(struct super_block *sb,
				    ext4_fsblk_t mmp_block)
{
	struct ext4_super_block *es = EXT4_SB(sb)->s_es;
	struct buffer_head *bh = NULL;
	struct mmp_struct *mmp = NULL;
	struct mmpd_data *mmpd_data;
	u32 seq;
	unsigned int mmp_check_interval = le16_to_cpu(es->s_mmp_update_interval);
	unsigned int wait_time = 0;
	int retval;

	if (mmp_block < le32_to_cpu(es->s_first_data_block) ||
	    mmp_block >= ext4_blocks_count(es)) {
		ext4_warning(sb, "Invalid MMP block in superblock");
		goto failed;
	}

	retval = read_mmp_block(sb, &bh, mmp_block);
	if (retval)
		goto failed;

	mmp = (struct mmp_struct *)(bh->b_data);

	if (mmp_check_interval < EXT4_MMP_MIN_CHECK_INTERVAL)
		mmp_check_interval = EXT4_MMP_MIN_CHECK_INTERVAL;

	/*
	 * If check_interval in MMP block is larger, use that instead of
	 * update_interval from the superblock.
	 */
	if (le16_to_cpu(mmp->mmp_check_interval) > mmp_check_interval)
		mmp_check_interval = le16_to_cpu(mmp->mmp_check_interval);

	seq = le32_to_cpu(mmp->mmp_seq);
	if (seq == EXT4_MMP_SEQ_CLEAN)
		goto skip;

	if (seq == EXT4_MMP_SEQ_FSCK) {
		dump_mmp_msg(sb, mmp, "fsck is running on the filesystem");
		goto failed;
	}

	wait_time = min(mmp_check_interval * 2 + 1,
			mmp_check_interval + 60);

	/* Print MMP interval if more than 20 secs. */
	if (wait_time > EXT4_MMP_MIN_CHECK_INTERVAL * 4)
		ext4_warning(sb, "MMP interval %u higher than expected, please"
			     " wait.\n", wait_time * 2);

	if (schedule_timeout_interruptible(HZ * wait_time) != 0) {
		ext4_warning(sb, "MMP startup interrupted, failing mount\n");
		goto failed;
	}

	retval = read_mmp_block(sb, &bh, mmp_block);
	if (retval)
		goto failed;
	mmp = (struct mmp_struct *)(bh->b_data);
	if (seq != le32_to_cpu(mmp->mmp_seq)) {
		dump_mmp_msg(sb, mmp,
			     "Device is already active on another node.");
		goto failed;
	}

skip:
	/*
	 * write a new random sequence number.
	 */
	seq = mmp_new_seq();
	mmp->mmp_seq = cpu_to_le32(seq);

	retval = write_mmp_block(sb, bh);
	if (retval)
		goto failed;

	/*
	 * wait for MMP interval and check mmp_seq.
	 */
	if (schedule_timeout_interruptible(HZ * wait_time) != 0) {
		ext4_warning(sb, "MMP startup interrupted, failing mount\n");
		goto failed;
	}

	retval = read_mmp_block(sb, &bh, mmp_block);
	if (retval)
		goto failed;
	mmp = (struct mmp_struct *)(bh->b_data);
	if (seq != le32_to_cpu(mmp->mmp_seq)) {
		dump_mmp_msg(sb, mmp,
			     "Device is already active on another node.");
		goto failed;
	}

	mmpd_data = kmalloc(sizeof(struct mmpd_data), GFP_KERNEL);
	if (!mmpd_data) {
		ext4_warning(sb, "not enough memory for mmpd_data");
		goto failed;
	}
	mmpd_data->sb = sb;
	mmpd_data->bh = bh;

	/*
	 * Start a kernel thread to update the MMP block periodically.
	 */
	EXT4_SB(sb)->s_mmp_tsk = kthread_run(kmmpd, mmpd_data, "kmmpd-%s",
					     bdevname(bh->b_bdev,
						      mmp->mmp_bdevname));
	if (IS_ERR(EXT4_SB(sb)->s_mmp_tsk)) {
		EXT4_SB(sb)->s_mmp_tsk = NULL;
		kfree(mmpd_data);
		ext4_warning(sb, "Unable to create kmmpd thread for %s.",
			     sb->s_id);
		goto failed;
	}

	return 0;

failed:
	brelse(bh);
	return 1;
}