aboutsummaryrefslogtreecommitdiffstats
blob: 52e5120bb159f14cd286f91ed2f72848f8aeb5d9 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
738
739
740
741
742
743
744
745
746
747
748
749
750
751
752
753
754
755
756
757
758
759
760
761
762
763
764
765
766
767
768
769
770
771
772
773
774
775
776
777
778
779
780
781
782
783
784
785
786
787
788
789
790
791
792
793
794
795
796
797
798
799
800
801
802
803
804
805
806
807
808
809
810
811
812
813
814
815
816
817
818
819
820
821
822
823
824
825
826
827
828
829
830
831
832
833
834
835
836
837
838
839
840
841
842
843
844
845
846
847
848
849
850
851
852
853
/*
 * linux/fs/lockd/clntproc.c
 *
 * RPC procedures for the client side NLM implementation
 *
 * Copyright (C) 1996, Olaf Kirch <okir@monad.swb.de>
 */

#include <linux/module.h>
#include <linux/slab.h>
#include <linux/types.h>
#include <linux/errno.h>
#include <linux/fs.h>
#include <linux/nfs_fs.h>
#include <linux/utsname.h>
#include <linux/freezer.h>
#include <linux/sunrpc/clnt.h>
#include <linux/sunrpc/svc.h>
#include <linux/lockd/lockd.h>

#define NLMDBG_FACILITY		NLMDBG_CLIENT
#define NLMCLNT_GRACE_WAIT	(5*HZ)
#define NLMCLNT_POLL_TIMEOUT	(30*HZ)
#define NLMCLNT_MAX_RETRIES	3

static int	nlmclnt_test(struct nlm_rqst *, struct file_lock *);
static int	nlmclnt_lock(struct nlm_rqst *, struct file_lock *);
static int	nlmclnt_unlock(struct nlm_rqst *, struct file_lock *);
static int	nlm_stat_to_errno(__be32 stat);
static void	nlmclnt_locks_init_private(struct file_lock *fl, struct nlm_host *host);
static int	nlmclnt_cancel(struct nlm_host *, int , struct file_lock *);

static const struct rpc_call_ops nlmclnt_unlock_ops;
static const struct rpc_call_ops nlmclnt_cancel_ops;

/*
 * Cookie counter for NLM requests
 */
static atomic_t	nlm_cookie = ATOMIC_INIT(0x1234);

void nlmclnt_next_cookie(struct nlm_cookie *c)
{
	u32	cookie = atomic_inc_return(&nlm_cookie);

	memcpy(c->data, &cookie, 4);
	c->len=4;
}

static struct nlm_lockowner *nlm_get_lockowner(struct nlm_lockowner *lockowner)
{
	atomic_inc(&lockowner->count);
	return lockowner;
}

static void nlm_put_lockowner(struct nlm_lockowner *lockowner)
{
	if (!atomic_dec_and_lock(&lockowner->count, &lockowner->host->h_lock))
		return;
	list_del(&lockowner->list);
	spin_unlock(&lockowner->host->h_lock);
	nlmclnt_release_host(lockowner->host);
	kfree(lockowner);
}

static inline int nlm_pidbusy(struct nlm_host *host, uint32_t pid)
{
	struct nlm_lockowner *lockowner;
	list_for_each_entry(lockowner, &host->h_lockowners, list) {
		if (lockowner->pid == pid)
			return -EBUSY;
	}
	return 0;
}

static inline uint32_t __nlm_alloc_pid(struct nlm_host *host)
{
	uint32_t res;
	do {
		res = host->h_pidcount++;
	} while (nlm_pidbusy(host, res) < 0);
	return res;
}

static struct nlm_lockowner *__nlm_find_lockowner(struct nlm_host *host, fl_owner_t owner)
{
	struct nlm_lockowner *lockowner;
	list_for_each_entry(lockowner, &host->h_lockowners, list) {
		if (lockowner->owner != owner)
			continue;
		return nlm_get_lockowner(lockowner);
	}
	return NULL;
}

static struct nlm_lockowner *nlm_find_lockowner(struct nlm_host *host, fl_owner_t owner)
{
	struct nlm_lockowner *res, *new = NULL;

	spin_lock(&host->h_lock);
	res = __nlm_find_lockowner(host, owner);
	if (res == NULL) {
		spin_unlock(&host->h_lock);
		new = kmalloc(sizeof(*new), GFP_KERNEL);
		spin_lock(&host->h_lock);
		res = __nlm_find_lockowner(host, owner);
		if (res == NULL && new != NULL) {
			res = new;
			atomic_set(&new->count, 1);
			new->owner = owner;
			new->pid = __nlm_alloc_pid(host);
			new->host = nlm_get_host(host);
			list_add(&new->list, &host->h_lockowners);
			new = NULL;
		}
	}
	spin_unlock(&host->h_lock);
	kfree(new);
	return res;
}

/*
 * Initialize arguments for TEST/LOCK/UNLOCK/CANCEL calls
 */
static void nlmclnt_setlockargs(struct nlm_rqst *req, struct file_lock *fl)
{
	struct nlm_args	*argp = &req->a_args;
	struct nlm_lock	*lock = &argp->lock;

	nlmclnt_next_cookie(&argp->cookie);
	memcpy(&lock->fh, NFS_FH(fl->fl_file->f_path.dentry->d_inode), sizeof(struct nfs_fh));
	lock->caller  = utsname()->nodename;
	lock->oh.data = req->a_owner;
	lock->oh.len  = snprintf(req->a_owner, sizeof(req->a_owner), "%u@%s",
				(unsigned int)fl->fl_u.nfs_fl.owner->pid,
				utsname()->nodename);
	lock->svid = fl->fl_u.nfs_fl.owner->pid;
	lock->fl.fl_start = fl->fl_start;
	lock->fl.fl_end = fl->fl_end;
	lock->fl.fl_type = fl->fl_type;
}

static void nlmclnt_release_lockargs(struct nlm_rqst *req)
{
	WARN_ON_ONCE(req->a_args.lock.fl.fl_ops != NULL);
}

/**
 * nlmclnt_proc - Perform a single client-side lock request
 * @host: address of a valid nlm_host context representing the NLM server
 * @cmd: fcntl-style file lock operation to perform
 * @fl: address of arguments for the lock operation
 *
 */
int nlmclnt_proc(struct nlm_host *host, int cmd, struct file_lock *fl)
{
	struct nlm_rqst		*call;
	int			status;

	call = nlm_alloc_call(host);
	if (call == NULL)
		return -ENOMEM;

	nlmclnt_locks_init_private(fl, host);
	if (!fl->fl_u.nfs_fl.owner) {
		/* lockowner allocation has failed */
		nlmclnt_release_call(call);
		return -ENOMEM;
	}
	/* Set up the argument struct */
	nlmclnt_setlockargs(call, fl);

	if (IS_SETLK(cmd) || IS_SETLKW(cmd)) {
		if (fl->fl_type != F_UNLCK) {
			call->a_args.block = IS_SETLKW(cmd) ? 1 : 0;
			status = nlmclnt_lock(call, fl);
		} else
			status = nlmclnt_unlock(call, fl);
	} else if (IS_GETLK(cmd))
		status = nlmclnt_test(call, fl);
	else
		status = -EINVAL;
	fl->fl_ops->fl_release_private(fl);
	fl->fl_ops = NULL;

	dprintk("lockd: clnt proc returns %d\n", status);
	return status;
}
EXPORT_SYMBOL_GPL(nlmclnt_proc);

/*
 * Allocate an NLM RPC call struct
 */
struct nlm_rqst *nlm_alloc_call(struct nlm_host *host)
{
	struct nlm_rqst	*call;

	for(;;) {
		call = kzalloc(sizeof(*call), GFP_KERNEL);
		if (call != NULL) {
			atomic_set(&call->a_count, 1);
			locks_init_lock(&call->a_args.lock.fl);
			locks_init_lock(&call->a_res.lock.fl);
			call->a_host = nlm_get_host(host);
			return call;
		}
		if (signalled())
			break;
		printk("nlm_alloc_call: failed, waiting for memory\n");
		schedule_timeout_interruptible(5*HZ);
	}
	return NULL;
}

void nlmclnt_release_call(struct nlm_rqst *call)
{
	if (!atomic_dec_and_test(&call->a_count))
		return;
	nlmclnt_release_host(call->a_host);
	nlmclnt_release_lockargs(call);
	kfree(call);
}

static void nlmclnt_rpc_release(void *data)
{
	nlmclnt_release_call(data);
}

static int nlm_wait_on_grace(wait_queue_head_t *queue)
{
	DEFINE_WAIT(wait);
	int status = -EINTR;

	prepare_to_wait(queue, &wait, TASK_INTERRUPTIBLE);
	if (!signalled ()) {
		schedule_timeout(NLMCLNT_GRACE_WAIT);
		try_to_freeze();
		if (!signalled ())
			status = 0;
	}
	finish_wait(queue, &wait);
	return status;
}

/*
 * Generic NLM call
 */
static int
nlmclnt_call(struct rpc_cred *cred, struct nlm_rqst *req, u32 proc)
{
	struct nlm_host	*host = req->a_host;
	struct rpc_clnt	*clnt;
	struct nlm_args	*argp = &req->a_args;
	struct nlm_res	*resp = &req->a_res;
	struct rpc_message msg = {
		.rpc_argp	= argp,
		.rpc_resp	= resp,
		.rpc_cred	= cred,
	};
	int		status;

	dprintk("lockd: call procedure %d on %s\n",
			(int)proc, host->h_name);

	do {
		if (host->h_reclaiming && !argp->reclaim)
			goto in_grace_period;

		/* If we have no RPC client yet, create one. */
		if ((clnt = nlm_bind_host(host)) == NULL)
			return -ENOLCK;
		msg.rpc_proc = &clnt->cl_procinfo[proc];

		/* Perform the RPC call. If an error occurs, try again */
		if ((status = rpc_call_sync(clnt, &msg, 0)) < 0) {
			dprintk("lockd: rpc_call returned error %d\n", -status);
			switch (status) {
			case -EPROTONOSUPPORT:
				status = -EINVAL;
				break;
			case -ECONNREFUSED:
			case -ETIMEDOUT:
			case -ENOTCONN:
				nlm_rebind_host(host);
				status = -EAGAIN;
				break;
			case -ERESTARTSYS:
				return signalled () ? -EINTR : status;
			default:
				break;
			}
			break;
		} else
		if (resp->status == nlm_lck_denied_grace_period) {
			dprintk("lockd: server in grace period\n");
			if (argp->reclaim) {
				printk(KERN_WARNING
				     "lockd: spurious grace period reject?!\n");
				return -ENOLCK;
			}
		} else {
			if (!argp->reclaim) {
				/* We appear to be out of the grace period */
				wake_up_all(&host->h_gracewait);
			}
			dprintk("lockd: server returns status %d\n",
				ntohl(resp->status));
			return 0;	/* Okay, call complete */
		}

in_grace_period:
		/*
		 * The server has rebooted and appears to be in the grace
		 * period during which locks are only allowed to be
		 * reclaimed.
		 * We can only back off and try again later.
		 */
		status = nlm_wait_on_grace(&host->h_gracewait);
	} while (status == 0);

	return status;
}

/*
 * Generic NLM call, async version.
 */
static struct rpc_task *__nlm_async_call(struct nlm_rqst *req, u32 proc, struct rpc_message *msg, const struct rpc_call_ops *tk_ops)
{
	struct nlm_host	*host = req->a_host;
	struct rpc_clnt	*clnt;
	struct rpc_task_setup task_setup_data = {
		.rpc_message = msg,
		.callback_ops = tk_ops,
		.callback_data = req,
		.flags = RPC_TASK_ASYNC,
	};

	dprintk("lockd: call procedure %d on %s (async)\n",
			(int)proc, host->h_name);

	/* If we have no RPC client yet, create one. */
	clnt = nlm_bind_host(host);
	if (clnt == NULL)
		goto out_err;
	msg->rpc_proc = &clnt->cl_procinfo[proc];
	task_setup_data.rpc_client = clnt;

        /* bootstrap and kick off the async RPC call */
	return rpc_run_task(&task_setup_data);
out_err:
	tk_ops->rpc_release(req);
	return ERR_PTR(-ENOLCK);
}

static int nlm_do_async_call(struct nlm_rqst *req, u32 proc, struct rpc_message *msg, const struct rpc_call_ops *tk_ops)
{
	struct rpc_task *task;

	task = __nlm_async_call(req, proc, msg, tk_ops);
	if (IS_ERR(task))
		return PTR_ERR(task);
	rpc_put_task(task);
	return 0;
}

/*
 * NLM asynchronous call.
 */
int nlm_async_call(struct nlm_rqst *req, u32 proc, const struct rpc_call_ops *tk_ops)
{
	struct rpc_message msg = {
		.rpc_argp	= &req->a_args,
		.rpc_resp	= &req->a_res,
	};
	return nlm_do_async_call(req, proc, &msg, tk_ops);
}

int nlm_async_reply(struct nlm_rqst *req, u32 proc, const struct rpc_call_ops *tk_ops)
{
	struct rpc_message msg = {
		.rpc_argp	= &req->a_res,
	};
	return nlm_do_async_call(req, proc, &msg, tk_ops);
}

/*
 * NLM client asynchronous call.
 *
 * Note that although the calls are asynchronous, and are therefore
 *      guaranteed to complete, we still always attempt to wait for
 *      completion in order to be able to correctly track the lock
 *      state.
 */
static int nlmclnt_async_call(struct rpc_cred *cred, struct nlm_rqst *req, u32 proc, const struct rpc_call_ops *tk_ops)
{
	struct rpc_message msg = {
		.rpc_argp	= &req->a_args,
		.rpc_resp	= &req->a_res,
		.rpc_cred	= cred,
	};
	struct rpc_task *task;
	int err;

	task = __nlm_async_call(req, proc, &msg, tk_ops);
	if (IS_ERR(task))
		return PTR_ERR(task);
	err = rpc_wait_for_completion_task(task);
	rpc_put_task(task);
	return err;
}

/*
 * TEST for the presence of a conflicting lock
 */
static int
nlmclnt_test(struct nlm_rqst *req, struct file_lock *fl)
{
	int	status;

	status = nlmclnt_call(nfs_file_cred(fl->fl_file), req, NLMPROC_TEST);
	if (status < 0)
		goto out;

	switch (req->a_res.status) {
		case nlm_granted:
			fl->fl_type = F_UNLCK;
			break;
		case nlm_lck_denied:
			/*
			 * Report the conflicting lock back to the application.
			 */
			fl->fl_start = req->a_res.lock.fl.fl_start;
			fl->fl_end = req->a_res.lock.fl.fl_end;
			fl->fl_type = req->a_res.lock.fl.fl_type;
			fl->fl_pid = 0;
			break;
		default:
			status = nlm_stat_to_errno(req->a_res.status);
	}
out:
	nlmclnt_release_call(req);
	return status;
}

static void nlmclnt_locks_copy_lock(struct file_lock *new, struct file_lock *fl)
{
	spin_lock(&fl->fl_u.nfs_fl.owner->host->h_lock);
	new->fl_u.nfs_fl.state = fl->fl_u.nfs_fl.state;
	new->fl_u.nfs_fl.owner = nlm_get_lockowner(fl->fl_u.nfs_fl.owner);
	list_add_tail(&new->fl_u.nfs_fl.list, &fl->fl_u.nfs_fl.owner->host->h_granted);
	spin_unlock(&fl->fl_u.nfs_fl.owner->host->h_lock);
}

static void nlmclnt_locks_release_private(struct file_lock *fl)
{
	spin_lock(&fl->fl_u.nfs_fl.owner->host->h_lock);
	list_del(&fl->fl_u.nfs_fl.list);
	spin_unlock(&fl->fl_u.nfs_fl.owner->host->h_lock);
	nlm_put_lockowner(fl->fl_u.nfs_fl.owner);
}

static const struct file_lock_operations nlmclnt_lock_ops = {
	.fl_copy_lock = nlmclnt_locks_copy_lock,
	.fl_release_private = nlmclnt_locks_release_private,
};

static void nlmclnt_locks_init_private(struct file_lock *fl, struct nlm_host *host)
{
	fl->fl_u.nfs_fl.state = 0;
	fl->fl_u.nfs_fl.owner = nlm_find_lockowner(host, fl->fl_owner);
	INIT_LIST_HEAD(&fl->fl_u.nfs_fl.list);
	fl->fl_ops = &nlmclnt_lock_ops;
}

static int do_vfs_lock(struct file_lock *fl)
{
	int res = 0;
	switch (fl->fl_flags & (FL_POSIX|FL_FLOCK)) {
		case FL_POSIX:
			res = posix_lock_file_wait(fl->fl_file, fl);
			break;
		case FL_FLOCK:
			res = flock_lock_file_wait(fl->fl_file, fl);
			break;
		default:
			BUG();
	}
	return res;
}

/*
 * LOCK: Try to create a lock
 *
 *			Programmer Harassment Alert
 *
 * When given a blocking lock request in a sync RPC call, the HPUX lockd
 * will faithfully return LCK_BLOCKED but never cares to notify us when
 * the lock could be granted. This way, our local process could hang
 * around forever waiting for the callback.
 *
 *  Solution A:	Implement busy-waiting
 *  Solution B: Use the async version of the call (NLM_LOCK_{MSG,RES})
 *
 * For now I am implementing solution A, because I hate the idea of
 * re-implementing lockd for a third time in two months. The async
 * calls shouldn't be too hard to do, however.
 *
 * This is one of the lovely things about standards in the NFS area:
 * they're so soft and squishy you can't really blame HP for doing this.
 */
static int
nlmclnt_lock(struct nlm_rqst *req, struct file_lock *fl)
{
	struct rpc_cred *cred = nfs_file_cred(fl->fl_file);
	struct nlm_host	*host = req->a_host;
	struct nlm_res	*resp = &req->a_res;
	struct nlm_wait *block = NULL;
	unsigned char fl_flags = fl->fl_flags;
	unsigned char fl_type;
	int status = -ENOLCK;

	if (nsm_monitor(host) < 0)
		goto out;
	req->a_args.state = nsm_local_state;

	fl->fl_flags |= FL_ACCESS;
	status = do_vfs_lock(fl);
	fl->fl_flags = fl_flags;
	if (status < 0)
		goto out;

	block = nlmclnt_prepare_block(host, fl);
again:
	/*
	 * Initialise resp->status to a valid non-zero value,
	 * since 0 == nlm_lck_granted
	 */
	resp->status = nlm_lck_blocked;
	for(;;) {
		/* Reboot protection */
		fl->fl_u.nfs_fl.state = host->h_state;
		status = nlmclnt_call(cred, req, NLMPROC_LOCK);
		if (status < 0)
			break;
		/* Did a reclaimer thread notify us of a server reboot? */
		if (resp->status ==  nlm_lck_denied_grace_period)
			continue;
		if (resp->status != nlm_lck_blocked)
			break;
		/* Wait on an NLM blocking lock */
		status = nlmclnt_block(block, req, NLMCLNT_POLL_TIMEOUT);
		if (status < 0)
			break;
		/* Resend the blocking lock request after a server reboot */
		if (resp->status ==  nlm_lck_denied_grace_period)
			continue;
		if (resp->status != nlm_lck_blocked)
			break;
	}

	/* if we were interrupted while blocking, then cancel the lock request
	 * and exit
	 */
	if (resp->status == nlm_lck_blocked) {
		if (!req->a_args.block)
			goto out_unlock;
		if (nlmclnt_cancel(host, req->a_args.block, fl) == 0)
			goto out_unblock;
	}

	if (resp->status == nlm_granted) {
		down_read(&host->h_rwsem);
		/* Check whether or not the server has rebooted */
		if (fl->fl_u.nfs_fl.state != host->h_state) {
			up_read(&host->h_rwsem);
			goto again;
		}
		/* Ensure the resulting lock will get added to granted list */
		fl->fl_flags |= FL_SLEEP;
		if (do_vfs_lock(fl) < 0)
			printk(KERN_WARNING "%s: VFS is out of sync with lock manager!\n", __func__);
		up_read(&host->h_rwsem);
		fl->fl_flags = fl_flags;
		status = 0;
	}
	if (status < 0)
		goto out_unlock;
	/*
	 * EAGAIN doesn't make sense for sleeping locks, and in some
	 * cases NLM_LCK_DENIED is returned for a permanent error.  So
	 * turn it into an ENOLCK.
	 */
	if (resp->status == nlm_lck_denied && (fl_flags & FL_SLEEP))
		status = -ENOLCK;
	else
		status = nlm_stat_to_errno(resp->status);
out_unblock:
	nlmclnt_finish_block(block);
out:
	nlmclnt_release_call(req);
	return status;
out_unlock:
	/* Fatal error: ensure that we remove the lock altogether */
	dprintk("lockd: lock attempt ended in fatal error.\n"
		"       Attempting to unlock.\n");
	nlmclnt_finish_block(block);
	fl_type = fl->fl_type;
	fl->fl_type = F_UNLCK;
	down_read(&host->h_rwsem);
	do_vfs_lock(fl);
	up_read(&host->h_rwsem);
	fl->fl_type = fl_type;
	fl->fl_flags = fl_flags;
	nlmclnt_async_call(cred, req, NLMPROC_UNLOCK, &nlmclnt_unlock_ops);
	return status;
}

/*
 * RECLAIM: Try to reclaim a lock
 */
int
nlmclnt_reclaim(struct nlm_host *host, struct file_lock *fl)
{
	struct nlm_rqst reqst, *req;
	int		status;

	req = &reqst;
	memset(req, 0, sizeof(*req));
	locks_init_lock(&req->a_args.lock.fl);
	locks_init_lock(&req->a_res.lock.fl);
	req->a_host  = host;
	req->a_flags = 0;

	/* Set up the argument struct */
	nlmclnt_setlockargs(req, fl);
	req->a_args.reclaim = 1;

	status = nlmclnt_call(nfs_file_cred(fl->fl_file), req, NLMPROC_LOCK);
	if (status >= 0 && req->a_res.status == nlm_granted)
		return 0;

	printk(KERN_WARNING "lockd: failed to reclaim lock for pid %d "
				"(errno %d, status %d)\n", fl->fl_pid,
				status, ntohl(req->a_res.status));

	/*
	 * FIXME: This is a serious failure. We can
	 *
	 *  a.	Ignore the problem
	 *  b.	Send the owning process some signal (Linux doesn't have
	 *	SIGLOST, though...)
	 *  c.	Retry the operation
	 *
	 * Until someone comes up with a simple implementation
	 * for b or c, I'll choose option a.
	 */

	return -ENOLCK;
}

/*
 * UNLOCK: remove an existing lock
 */
static int
nlmclnt_unlock(struct nlm_rqst *req, struct file_lock *fl)
{
	struct nlm_host	*host = req->a_host;
	struct nlm_res	*resp = &req->a_res;
	int status;
	unsigned char fl_flags = fl->fl_flags;

	/*
	 * Note: the server is supposed to either grant us the unlock
	 * request, or to deny it with NLM_LCK_DENIED_GRACE_PERIOD. In either
	 * case, we want to unlock.
	 */
	fl->fl_flags |= FL_EXISTS;
	down_read(&host->h_rwsem);
	status = do_vfs_lock(fl);
	up_read(&host->h_rwsem);
	fl->fl_flags = fl_flags;
	if (status == -ENOENT) {
		status = 0;
		goto out;
	}

	atomic_inc(&req->a_count);
	status = nlmclnt_async_call(nfs_file_cred(fl->fl_file), req,
			NLMPROC_UNLOCK, &nlmclnt_unlock_ops);
	if (status < 0)
		goto out;

	if (resp->status == nlm_granted)
		goto out;

	if (resp->status != nlm_lck_denied_nolocks)
		printk("lockd: unexpected unlock status: %d\n",
			ntohl(resp->status));
	/* What to do now? I'm out of my depth... */
	status = -ENOLCK;
out:
	nlmclnt_release_call(req);
	return status;
}

static void nlmclnt_unlock_callback(struct rpc_task *task, void *data)
{
	struct nlm_rqst	*req = data;
	u32 status = ntohl(req->a_res.status);

	if (RPC_ASSASSINATED(task))
		goto die;

	if (task->tk_status < 0) {
		dprintk("lockd: unlock failed (err = %d)\n", -task->tk_status);
		switch (task->tk_status) {
		case -EACCES:
		case -EIO:
			goto die;
		default:
			goto retry_rebind;
		}
	}
	if (status == NLM_LCK_DENIED_GRACE_PERIOD) {
		rpc_delay(task, NLMCLNT_GRACE_WAIT);
		goto retry_unlock;
	}
	if (status != NLM_LCK_GRANTED)
		printk(KERN_WARNING "lockd: unexpected unlock status: %d\n", status);
die:
	return;
 retry_rebind:
	nlm_rebind_host(req->a_host);
 retry_unlock:
	rpc_restart_call(task);
}

static const struct rpc_call_ops nlmclnt_unlock_ops = {
	.rpc_call_done = nlmclnt_unlock_callback,
	.rpc_release = nlmclnt_rpc_release,
};

/*
 * Cancel a blocked lock request.
 * We always use an async RPC call for this in order not to hang a
 * process that has been Ctrl-C'ed.
 */
static int nlmclnt_cancel(struct nlm_host *host, int block, struct file_lock *fl)
{
	struct nlm_rqst	*req;
	int status;

	dprintk("lockd: blocking lock attempt was interrupted by a signal.\n"
		"       Attempting to cancel lock.\n");

	req = nlm_alloc_call(host);
	if (!req)
		return -ENOMEM;
	req->a_flags = RPC_TASK_ASYNC;

	nlmclnt_setlockargs(req, fl);
	req->a_args.block = block;

	atomic_inc(&req->a_count);
	status = nlmclnt_async_call(nfs_file_cred(fl->fl_file), req,
			NLMPROC_CANCEL, &nlmclnt_cancel_ops);
	if (status == 0 && req->a_res.status == nlm_lck_denied)
		status = -ENOLCK;
	nlmclnt_release_call(req);
	return status;
}

static void nlmclnt_cancel_callback(struct rpc_task *task, void *data)
{
	struct nlm_rqst	*req = data;
	u32 status = ntohl(req->a_res.status);

	if (RPC_ASSASSINATED(task))
		goto die;

	if (task->tk_status < 0) {
		dprintk("lockd: CANCEL call error %d, retrying.\n",
					task->tk_status);
		goto retry_cancel;
	}

	dprintk("lockd: cancel status %u (task %u)\n",
			status, task->tk_pid);

	switch (status) {
	case NLM_LCK_GRANTED:
	case NLM_LCK_DENIED_GRACE_PERIOD:
	case NLM_LCK_DENIED:
		/* Everything's good */
		break;
	case NLM_LCK_DENIED_NOLOCKS:
		dprintk("lockd: CANCEL failed (server has no locks)\n");
		goto retry_cancel;
	default:
		printk(KERN_NOTICE "lockd: weird return %d for CANCEL call\n",
			status);
	}

die:
	return;

retry_cancel:
	/* Don't ever retry more than 3 times */
	if (req->a_retries++ >= NLMCLNT_MAX_RETRIES)
		goto die;
	nlm_rebind_host(req->a_host);
	rpc_restart_call(task);
	rpc_delay(task, 30 * HZ);
}

static const struct rpc_call_ops nlmclnt_cancel_ops = {
	.rpc_call_done = nlmclnt_cancel_callback,
	.rpc_release = nlmclnt_rpc_release,
};

/*
 * Convert an NLM status code to a generic kernel errno
 */
static int
nlm_stat_to_errno(__be32 status)
{
	switch(ntohl(status)) {
	case NLM_LCK_GRANTED:
		return 0;
	case NLM_LCK_DENIED:
		return -EAGAIN;
	case NLM_LCK_DENIED_NOLOCKS:
	case NLM_LCK_DENIED_GRACE_PERIOD:
		return -ENOLCK;
	case NLM_LCK_BLOCKED:
		printk(KERN_NOTICE "lockd: unexpected status NLM_BLOCKED\n");
		return -ENOLCK;
#ifdef CONFIG_LOCKD_V4
	case NLM_DEADLCK:
		return -EDEADLK;
	case NLM_ROFS:
		return -EROFS;
	case NLM_STALE_FH:
		return -ESTALE;
	case NLM_FBIG:
		return -EOVERFLOW;
	case NLM_FAILED:
		return -ENOLCK;
#endif
	}
	printk(KERN_NOTICE "lockd: unexpected server status %d\n",
		 ntohl(status));
	return -ENOLCK;
}