aboutsummaryrefslogtreecommitdiffstats
path: root/fs/sync.c
blob: 14eefeb44636bd1e24240ae09fe0dd046ed013fa (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
/*
 * High-level sync()-related operations
 */

#include <linux/kernel.h>
#include <linux/file.h>
#include <linux/fs.h>
#include <linux/slab.h>
#include <linux/export.h>
#include <linux/namei.h>
#include <linux/sched.h>
#include <linux/writeback.h>
#include <linux/syscalls.h>
#include <linux/linkage.h>
#include <linux/pagemap.h>
#include <linux/quotaops.h>
#include <linux/backing-dev.h>
#include "internal.h"

#define VALID_FLAGS (SYNC_FILE_RANGE_WAIT_BEFORE|SYNC_FILE_RANGE_WRITE| \
			SYNC_FILE_RANGE_WAIT_AFTER)

/*
 * Do the filesystem syncing work. For simple filesystems
 * writeback_inodes_sb(sb) just dirties buffers with inodes so we have to
 * submit IO for these buffers via __sync_blockdev(). This also speeds up the
 * wait == 1 case since in that case write_inode() functions do
 * sync_dirty_buffer() and thus effectively write one block at a time.
 */
static int __sync_filesystem(struct super_block *sb, int wait)
{
	if (wait)
		sync_inodes_sb(sb);
	else
		writeback_inodes_sb(sb, WB_REASON_SYNC);

	if (sb->s_op->sync_fs)
		sb->s_op->sync_fs(sb, wait);
	return __sync_blockdev(sb->s_bdev, wait);
}

/*
 * Write out and wait upon all dirty data associated with this
 * superblock.  Filesystem data as well as the underlying block
 * device.  Takes the superblock lock.
 */
int sync_filesystem(struct super_block *sb)
{
	int ret;

	/*
	 * We need to be protected against the filesystem going from
	 * r/o to r/w or vice versa.
	 */
	WARN_ON(!rwsem_is_locked(&sb->s_umount));

	/*
	 * No point in syncing out anything if the filesystem is read-only.
	 */
	if (sb->s_flags & MS_RDONLY)
		return 0;

	ret = __sync_filesystem(sb, 0);
	if (ret < 0)
		return ret;
	return __sync_filesystem(sb, 1);
}
EXPORT_SYMBOL_GPL(sync_filesystem);

static void sync_inodes_one_sb(struct super_block *sb, void *arg)
{
	if (!(sb->s_flags & MS_RDONLY))
		sync_inodes_sb(sb);
}

static void sync_fs_one_sb(struct super_block *sb, void *arg)
{
	if (!(sb->s_flags & MS_RDONLY) && sb->s_op->sync_fs)
		sb->s_op->sync_fs(sb, *(int *)arg);
}

static void fdatawrite_one_bdev(struct block_device *bdev, void *arg)
{
	filemap_fdatawrite(bdev->bd_inode->i_mapping);
}

static void fdatawait_one_bdev(struct block_device *bdev, void *arg)
{
	filemap_fdatawait(bdev->bd_inode->i_mapping);
}

/*
 * Sync everything. We start by waking flusher threads so that most of
 * writeback runs on all devices in parallel. Then we sync all inodes reliably
 * which effectively also waits for all flusher threads to finish doing
 * writeback. At this point all data is on disk so metadata should be stable
 * and we tell filesystems to sync their metadata via ->sync_fs() calls.
 * Finally, we writeout all block devices because some filesystems (e.g. ext2)
 * just write metadata (such as inodes or bitmaps) to block device page cache
 * and do not sync it on their own in ->sync_fs().
 */
SYSCALL_DEFINE0(sync)
{
	int nowait = 0, wait = 1;

	wakeup_flusher_threads(0, WB_REASON_SYNC);
	iterate_supers(sync_inodes_one_sb, NULL);
	iterate_supers(sync_fs_one_sb, &nowait);
	iterate_supers(sync_fs_one_sb, &wait);
	iterate_bdevs(fdatawrite_one_bdev, NULL);
	iterate_bdevs(fdatawait_one_bdev, NULL);
	if (unlikely(laptop_mode))
		laptop_sync_completion();
	return 0;
}

static void do_sync_work(struct work_struct *work)
{
	int nowait = 0;

	/*
	 * Sync twice to reduce the possibility we skipped some inodes / pages
	 * because they were temporarily locked
	 */
	iterate_supers(sync_inodes_one_sb, &nowait);
	iterate_supers(sync_fs_one_sb, &nowait);
	iterate_bdevs(fdatawrite_one_bdev, NULL);
	iterate_supers(sync_inodes_one_sb, &nowait);
	iterate_supers(sync_fs_one_sb, &nowait);
	iterate_bdevs(fdatawrite_one_bdev, NULL);
	printk("Emergency Sync complete\n");
	kfree(work);
}

void emergency_sync(void)
{
	struct work_struct *work;

	work = kmalloc(sizeof(*work), GFP_ATOMIC);
	if (work) {
		INIT_WORK(work, do_sync_work);
		schedule_work(work);
	}
}

/*
 * sync a single super
 */
SYSCALL_DEFINE1(syncfs, int, fd)
{
	struct fd f = fdget(fd);
	struct super_block *sb;
	int ret;

	if (!f.file)
		return -EBADF;
	sb = f.file->f_dentry->d_sb;

	down_read(&sb->s_umount);
	ret = sync_filesystem(sb);
	up_read(&sb->s_umount);

	fdput(f);
	return ret;
}

/**
 * vfs_fsync_range - helper to sync a range of data & metadata to disk
 * @file:		file to sync
 * @start:		offset in bytes of the beginning of data range to sync
 * @end:		offset in bytes of the end of data range (inclusive)
 * @datasync:		perform only datasync
 *
 * Write back data in range @start..@end and metadata for @file to disk.  If
 * @datasync is set only metadata needed to access modified file data is
 * written.
 */
int vfs_fsync_range(struct file *file, loff_t start, loff_t end, int datasync)
{
	if (!file->f_op || !file->f_op->fsync)
		return -EINVAL;
	return file->f_op->fsync(file, start, end, datasync);
}
EXPORT_SYMBOL(vfs_fsync_range);

/**
 * vfs_fsync - perform a fsync or fdatasync on a file
 * @file:		file to sync
 * @datasync:		only perform a fdatasync operation
 *
 * Write back data and metadata for @file to disk.  If @datasync is
 * set only metadata needed to access modified file data is written.
 */
int vfs_fsync(struct file *file, int datasync)
{
	return vfs_fsync_range(file, 0, LLONG_MAX, datasync);
}
EXPORT_SYMBOL(vfs_fsync);

static int do_fsync(unsigned int fd, int datasync)
{
	struct fd f = fdget(fd);
	int ret = -EBADF;

	if (f.file) {
		ret = vfs_fsync(f.file, datasync);
		fdput(f);
	}
	return ret;
}

SYSCALL_DEFINE1(fsync, unsigned int, fd)
{
	return do_fsync(fd, 0);
}

SYSCALL_DEFINE1(fdatasync, unsigned int, fd)
{
	return do_fsync(fd, 1);
}

/**
 * generic_write_sync - perform syncing after a write if file / inode is sync
 * @file:	file to which the write happened
 * @pos:	offset where the write started
 * @count:	length of the write
 *
 * This is just a simple wrapper about our general syncing function.
 */
int generic_write_sync(struct file *file, loff_t pos, loff_t count)
{
	if (!(file->f_flags & O_DSYNC) && !IS_SYNC(file->f_mapping->host))
		return 0;
	return vfs_fsync_range(file, pos, pos + count - 1,
			       (file->f_flags & __O_SYNC) ? 0 : 1);
}
EXPORT_SYMBOL(generic_write_sync);

/*
 * sys_sync_file_range() permits finely controlled syncing over a segment of
 * a file in the range offset .. (offset+nbytes-1) inclusive.  If nbytes is
 * zero then sys_sync_file_range() will operate from offset out to EOF.
 *
 * The flag bits are:
 *
 * SYNC_FILE_RANGE_WAIT_BEFORE: wait upon writeout of all pages in the range
 * before performing the write.
 *
 * SYNC_FILE_RANGE_WRITE: initiate writeout of all those dirty pages in the
 * range which are not presently under writeback. Note that this may block for
 * significant periods due to exhaustion of disk request structures.
 *
 * SYNC_FILE_RANGE_WAIT_AFTER: wait upon writeout of all pages in the range
 * after performing the write.
 *
 * Useful combinations of the flag bits are:
 *
 * SYNC_FILE_RANGE_WAIT_BEFORE|SYNC_FILE_RANGE_WRITE: ensures that all pages
 * in the range which were dirty on entry to sys_sync_file_range() are placed
 * under writeout.  This is a start-write-for-data-integrity operation.
 *
 * SYNC_FILE_RANGE_WRITE: start writeout of all dirty pages in the range which
 * are not presently under writeout.  This is an asynchronous flush-to-disk
 * operation.  Not suitable for data integrity operations.
 *
 * SYNC_FILE_RANGE_WAIT_BEFORE (or SYNC_FILE_RANGE_WAIT_AFTER): wait for
 * completion of writeout of all pages in the range.  This will be used after an
 * earlier SYNC_FILE_RANGE_WAIT_BEFORE|SYNC_FILE_RANGE_WRITE operation to wait
 * for that operation to complete and to return the result.
 *
 * SYNC_FILE_RANGE_WAIT_BEFORE|SYNC_FILE_RANGE_WRITE|SYNC_FILE_RANGE_WAIT_AFTER:
 * a traditional sync() operation.  This is a write-for-data-integrity operation
 * which will ensure that all pages in the range which were dirty on entry to
 * sys_sync_file_range() are committed to disk.
 *
 *
 * SYNC_FILE_RANGE_WAIT_BEFORE and SYNC_FILE_RANGE_WAIT_AFTER will detect any
 * I/O errors or ENOSPC conditions and will return those to the caller, after
 * clearing the EIO and ENOSPC flags in the address_space.
 *
 * It should be noted that none of these operations write out the file's
 * metadata.  So unless the application is strictly performing overwrites of
 * already-instantiated disk blocks, there are no guarantees here that the data
 * will be available after a crash.
 */
SYSCALL_DEFINE(sync_file_range)(int fd, loff_t offset, loff_t nbytes,
				unsigned int flags)
{
	int ret;
	struct fd f;
	struct address_space *mapping;
	loff_t endbyte;			/* inclusive */
	umode_t i_mode;

	ret = -EINVAL;
	if (flags & ~VALID_FLAGS)
		goto out;

	endbyte = offset + nbytes;

	if ((s64)offset < 0)
		goto out;
	if ((s64)endbyte < 0)
		goto out;
	if (endbyte < offset)
		goto out;

	if (sizeof(pgoff_t) == 4) {
		if (offset >= (0x100000000ULL << PAGE_CACHE_SHIFT)) {
			/*
			 * The range starts outside a 32 bit machine's
			 * pagecache addressing capabilities.  Let it "succeed"
			 */
			ret = 0;
			goto out;
		}
		if (endbyte >= (0x100000000ULL << PAGE_CACHE_SHIFT)) {
			/*
			 * Out to EOF
			 */
			nbytes = 0;
		}
	}

	if (nbytes == 0)
		endbyte = LLONG_MAX;
	else
		endbyte--;		/* inclusive */

	ret = -EBADF;
	f = fdget(fd);
	if (!f.file)
		goto out;

	i_mode = f.file->f_path.dentry->d_inode->i_mode;
	ret = -ESPIPE;
	if (!S_ISREG(i_mode) && !S_ISBLK(i_mode) && !S_ISDIR(i_mode) &&
			!S_ISLNK(i_mode))
		goto out_put;

	mapping = f.file->f_mapping;
	if (!mapping) {
		ret = -EINVAL;
		goto out_put;
	}

	ret = 0;
	if (flags & SYNC_FILE_RANGE_WAIT_BEFORE) {
		ret = filemap_fdatawait_range(mapping, offset, endbyte);
		if (ret < 0)
			goto out_put;
	}

	if (flags & SYNC_FILE_RANGE_WRITE) {
		ret = filemap_fdatawrite_range(mapping, offset, endbyte);
		if (ret < 0)
			goto out_put;
	}

	if (flags & SYNC_FILE_RANGE_WAIT_AFTER)
		ret = filemap_fdatawait_range(mapping, offset, endbyte);

out_put:
	fdput(f);
out:
	return ret;
}
#ifdef CONFIG_HAVE_SYSCALL_WRAPPERS
asmlinkage long SyS_sync_file_range(long fd, loff_t offset, loff_t nbytes,
				    long flags)
{
	return SYSC_sync_file_range((int) fd, offset, nbytes,
				    (unsigned int) flags);
}
SYSCALL_ALIAS(sys_sync_file_range, SyS_sync_file_range);
#endif

/* It would be nice if people remember that not all the world's an i386
   when they introduce new system calls */
SYSCALL_DEFINE(sync_file_range2)(int fd, unsigned int flags,
				 loff_t offset, loff_t nbytes)
{
	return sys_sync_file_range(fd, offset, nbytes, flags);
}
#ifdef CONFIG_HAVE_SYSCALL_WRAPPERS
asmlinkage long SyS_sync_file_range2(long fd, long flags,
				     loff_t offset, loff_t nbytes)
{
	return SYSC_sync_file_range2((int) fd, (unsigned int) flags,
				     offset, nbytes);
}
SYSCALL_ALIAS(sys_sync_file_range2, SyS_sync_file_range2);
#endif