aboutsummaryrefslogtreecommitdiffstats
blob: 32e6f4136fa2297e13a6ac51444d50c18b78e9a3 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
/*
 * Cleancache frontend
 *
 * This code provides the generic "frontend" layer to call a matching
 * "backend" driver implementation of cleancache.  See
 * Documentation/vm/cleancache.txt for more information.
 *
 * Copyright (C) 2009-2010 Oracle Corp. All rights reserved.
 * Author: Dan Magenheimer
 *
 * This work is licensed under the terms of the GNU GPL, version 2.
 */

#include <linux/module.h>
#include <linux/fs.h>
#include <linux/exportfs.h>
#include <linux/mm.h>
#include <linux/debugfs.h>
#include <linux/cleancache.h>

/*
 * This global enablement flag may be read thousands of times per second
 * by cleancache_get/put/invalidate even on systems where cleancache_ops
 * is not claimed (e.g. cleancache is config'ed on but remains
 * disabled), so is preferred to the slower alternative: a function
 * call that checks a non-global.
 */
int cleancache_enabled __read_mostly;
EXPORT_SYMBOL(cleancache_enabled);

/*
 * cleancache_ops is set by cleancache_ops_register to contain the pointers
 * to the cleancache "backend" implementation functions.
 */
static struct cleancache_ops cleancache_ops __read_mostly;

/*
 * Counters available via /sys/kernel/debug/frontswap (if debugfs is
 * properly configured.  These are for information only so are not protected
 * against increment races.
 */
static u64 cleancache_succ_gets;
static u64 cleancache_failed_gets;
static u64 cleancache_puts;
static u64 cleancache_invalidates;

/*
 * register operations for cleancache, returning previous thus allowing
 * detection of multiple backends and possible nesting
 */
struct cleancache_ops cleancache_register_ops(struct cleancache_ops *ops)
{
	struct cleancache_ops old = cleancache_ops;

	cleancache_ops = *ops;
	cleancache_enabled = 1;
	return old;
}
EXPORT_SYMBOL(cleancache_register_ops);

/* Called by a cleancache-enabled filesystem at time of mount */
void __cleancache_init_fs(struct super_block *sb)
{
	sb->cleancache_poolid = (*cleancache_ops.init_fs)(PAGE_SIZE);
}
EXPORT_SYMBOL(__cleancache_init_fs);

/* Called by a cleancache-enabled clustered filesystem at time of mount */
void __cleancache_init_shared_fs(char *uuid, struct super_block *sb)
{
	sb->cleancache_poolid =
		(*cleancache_ops.init_shared_fs)(uuid, PAGE_SIZE);
}
EXPORT_SYMBOL(__cleancache_init_shared_fs);

/*
 * If the filesystem uses exportable filehandles, use the filehandle as
 * the key, else use the inode number.
 */
static int cleancache_get_key(struct inode *inode,
			      struct cleancache_filekey *key)
{
	int (*fhfn)(struct inode *, __u32 *fh, int *, struct inode *);
	int len = 0, maxlen = CLEANCACHE_KEY_MAX;
	struct super_block *sb = inode->i_sb;

	key->u.ino = inode->i_ino;
	if (sb->s_export_op != NULL) {
		fhfn = sb->s_export_op->encode_fh;
		if  (fhfn) {
			len = (*fhfn)(inode, &key->u.fh[0], &maxlen, NULL);
			if (len <= 0 || len == 255)
				return -1;
			if (maxlen > CLEANCACHE_KEY_MAX)
				return -1;
		}
	}
	return 0;
}

/*
 * "Get" data from cleancache associated with the poolid/inode/index
 * that were specified when the data was put to cleanache and, if
 * successful, use it to fill the specified page with data and return 0.
 * The pageframe is unchanged and returns -1 if the get fails.
 * Page must be locked by caller.
 */
int __cleancache_get_page(struct page *page)
{
	int ret = -1;
	int pool_id;
	struct cleancache_filekey key = { .u.key = { 0 } };

	VM_BUG_ON(!PageLocked(page));
	pool_id = page->mapping->host->i_sb->cleancache_poolid;
	if (pool_id < 0)
		goto out;

	if (cleancache_get_key(page->mapping->host, &key) < 0)
		goto out;

	ret = (*cleancache_ops.get_page)(pool_id, key, page->index, page);
	if (ret == 0)
		cleancache_succ_gets++;
	else
		cleancache_failed_gets++;
out:
	return ret;
}
EXPORT_SYMBOL(__cleancache_get_page);

/*
 * "Put" data from a page to cleancache and associate it with the
 * (previously-obtained per-filesystem) poolid and the page's,
 * inode and page index.  Page must be locked.  Note that a put_page
 * always "succeeds", though a subsequent get_page may succeed or fail.
 */
void __cleancache_put_page(struct page *page)
{
	int pool_id;
	struct cleancache_filekey key = { .u.key = { 0 } };

	VM_BUG_ON(!PageLocked(page));
	pool_id = page->mapping->host->i_sb->cleancache_poolid;
	if (pool_id >= 0 &&
	      cleancache_get_key(page->mapping->host, &key) >= 0) {
		(*cleancache_ops.put_page)(pool_id, key, page->index, page);
		cleancache_puts++;
	}
}
EXPORT_SYMBOL(__cleancache_put_page);

/*
 * Invalidate any data from cleancache associated with the poolid and the
 * page's inode and page index so that a subsequent "get" will fail.
 */
void __cleancache_invalidate_page(struct address_space *mapping,
					struct page *page)
{
	/* careful... page->mapping is NULL sometimes when this is called */
	int pool_id = mapping->host->i_sb->cleancache_poolid;
	struct cleancache_filekey key = { .u.key = { 0 } };

	if (pool_id >= 0) {
		VM_BUG_ON(!PageLocked(page));
		if (cleancache_get_key(mapping->host, &key) >= 0) {
			(*cleancache_ops.invalidate_page)(pool_id,
							  key, page->index);
			cleancache_invalidates++;
		}
	}
}
EXPORT_SYMBOL(__cleancache_invalidate_page);

/*
 * Invalidate all data from cleancache associated with the poolid and the
 * mappings's inode so that all subsequent gets to this poolid/inode
 * will fail.
 */
void __cleancache_invalidate_inode(struct address_space *mapping)
{
	int pool_id = mapping->host->i_sb->cleancache_poolid;
	struct cleancache_filekey key = { .u.key = { 0 } };

	if (pool_id >= 0 && cleancache_get_key(mapping->host, &key) >= 0)
		(*cleancache_ops.invalidate_inode)(pool_id, key);
}
EXPORT_SYMBOL(__cleancache_invalidate_inode);

/*
 * Called by any cleancache-enabled filesystem at time of unmount;
 * note that pool_id is surrendered and may be reutrned by a subsequent
 * cleancache_init_fs or cleancache_init_shared_fs
 */
void __cleancache_invalidate_fs(struct super_block *sb)
{
	if (sb->cleancache_poolid >= 0) {
		int old_poolid = sb->cleancache_poolid;
		sb->cleancache_poolid = -1;
		(*cleancache_ops.invalidate_fs)(old_poolid);
	}
}
EXPORT_SYMBOL(__cleancache_invalidate_fs);

static int __init init_cleancache(void)
{
#ifdef CONFIG_DEBUG_FS
	struct dentry *root = debugfs_create_dir("cleancache", NULL);
	if (root == NULL)
		return -ENXIO;
	debugfs_create_u64("succ_gets", S_IRUGO, root, &cleancache_succ_gets);
	debugfs_create_u64("failed_gets", S_IRUGO,
				root, &cleancache_failed_gets);
	debugfs_create_u64("puts", S_IRUGO, root, &cleancache_puts);
	debugfs_create_u64("invalidates", S_IRUGO,
				root, &cleancache_invalidates);
#endif
	return 0;
}
module_init(init_cleancache)