aboutsummaryrefslogtreecommitdiffstats
blob: b5f7f24b8dd15aca941cf7896f806a3dbe16584f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
#include <linux/swap_cgroup.h>
#include <linux/vmalloc.h>
#include <linux/mm.h>

#include <linux/swapops.h> /* depends on mm.h include */

static DEFINE_MUTEX(swap_cgroup_mutex);
struct swap_cgroup_ctrl {
	struct page **map;
	unsigned long length;
	spinlock_t	lock;
};

static struct swap_cgroup_ctrl swap_cgroup_ctrl[MAX_SWAPFILES];

struct swap_cgroup {
	unsigned short		id;
};
#define SC_PER_PAGE	(PAGE_SIZE/sizeof(struct swap_cgroup))

/*
 * SwapCgroup implements "lookup" and "exchange" operations.
 * In typical usage, this swap_cgroup is accessed via memcg's charge/uncharge
 * against SwapCache. At swap_free(), this is accessed directly from swap.
 *
 * This means,
 *  - we have no race in "exchange" when we're accessed via SwapCache because
 *    SwapCache(and its swp_entry) is under lock.
 *  - When called via swap_free(), there is no user of this entry and no race.
 * Then, we don't need lock around "exchange".
 *
 * TODO: we can push these buffers out to HIGHMEM.
 */

/*
 * allocate buffer for swap_cgroup.
 */
static int swap_cgroup_prepare(int type)
{
	struct page *page;
	struct swap_cgroup_ctrl *ctrl;
	unsigned long idx, max;

	ctrl = &swap_cgroup_ctrl[type];

	for (idx = 0; idx < ctrl->length; idx++) {
		page = alloc_page(GFP_KERNEL | __GFP_ZERO);
		if (!page)
			goto not_enough_page;
		ctrl->map[idx] = page;
	}
	return 0;
not_enough_page:
	max = idx;
	for (idx = 0; idx < max; idx++)
		__free_page(ctrl->map[idx]);

	return -ENOMEM;
}

static struct swap_cgroup *lookup_swap_cgroup(swp_entry_t ent,
					struct swap_cgroup_ctrl **ctrlp)
{
	pgoff_t offset = swp_offset(ent);
	struct swap_cgroup_ctrl *ctrl;
	struct page *mappage;
	struct swap_cgroup *sc;

	ctrl = &swap_cgroup_ctrl[swp_type(ent)];
	if (ctrlp)
		*ctrlp = ctrl;

	mappage = ctrl->map[offset / SC_PER_PAGE];
	sc = page_address(mappage);
	return sc + offset % SC_PER_PAGE;
}

/**
 * swap_cgroup_cmpxchg - cmpxchg mem_cgroup's id for this swp_entry.
 * @ent: swap entry to be cmpxchged
 * @old: old id
 * @new: new id
 *
 * Returns old id at success, 0 at failure.
 * (There is no mem_cgroup using 0 as its id)
 */
unsigned short swap_cgroup_cmpxchg(swp_entry_t ent,
					unsigned short old, unsigned short new)
{
	struct swap_cgroup_ctrl *ctrl;
	struct swap_cgroup *sc;
	unsigned long flags;
	unsigned short retval;

	sc = lookup_swap_cgroup(ent, &ctrl);

	spin_lock_irqsave(&ctrl->lock, flags);
	retval = sc->id;
	if (retval == old)
		sc->id = new;
	else
		retval = 0;
	spin_unlock_irqrestore(&ctrl->lock, flags);
	return retval;
}

/**
 * swap_cgroup_record - record mem_cgroup for this swp_entry.
 * @ent: swap entry to be recorded into
 * @id: mem_cgroup to be recorded
 *
 * Returns old value at success, 0 at failure.
 * (Of course, old value can be 0.)
 */
unsigned short swap_cgroup_record(swp_entry_t ent, unsigned short id)
{
	struct swap_cgroup_ctrl *ctrl;
	struct swap_cgroup *sc;
	unsigned short old;
	unsigned long flags;

	sc = lookup_swap_cgroup(ent, &ctrl);

	spin_lock_irqsave(&ctrl->lock, flags);
	old = sc->id;
	sc->id = id;
	spin_unlock_irqrestore(&ctrl->lock, flags);

	return old;
}

/**
 * lookup_swap_cgroup_id - lookup mem_cgroup id tied to swap entry
 * @ent: swap entry to be looked up.
 *
 * Returns ID of mem_cgroup at success. 0 at failure. (0 is invalid ID)
 */
unsigned short lookup_swap_cgroup_id(swp_entry_t ent)
{
	return lookup_swap_cgroup(ent, NULL)->id;
}

int swap_cgroup_swapon(int type, unsigned long max_pages)
{
	void *array;
	unsigned long array_size;
	unsigned long length;
	struct swap_cgroup_ctrl *ctrl;

	if (!do_swap_account)
		return 0;

	length = DIV_ROUND_UP(max_pages, SC_PER_PAGE);
	array_size = length * sizeof(void *);

	array = vzalloc(array_size);
	if (!array)
		goto nomem;

	ctrl = &swap_cgroup_ctrl[type];
	mutex_lock(&swap_cgroup_mutex);
	ctrl->length = length;
	ctrl->map = array;
	spin_lock_init(&ctrl->lock);
	if (swap_cgroup_prepare(type)) {
		/* memory shortage */
		ctrl->map = NULL;
		ctrl->length = 0;
		mutex_unlock(&swap_cgroup_mutex);
		vfree(array);
		goto nomem;
	}
	mutex_unlock(&swap_cgroup_mutex);

	return 0;
nomem:
	printk(KERN_INFO "couldn't allocate enough memory for swap_cgroup.\n");
	printk(KERN_INFO
		"swap_cgroup can be disabled by swapaccount=0 boot option\n");
	return -ENOMEM;
}

void swap_cgroup_swapoff(int type)
{
	struct page **map;
	unsigned long i, length;
	struct swap_cgroup_ctrl *ctrl;

	if (!do_swap_account)
		return;

	mutex_lock(&swap_cgroup_mutex);
	ctrl = &swap_cgroup_ctrl[type];
	map = ctrl->map;
	length = ctrl->length;
	ctrl->map = NULL;
	ctrl->length = 0;
	mutex_unlock(&swap_cgroup_mutex);

	if (map) {
		for (i = 0; i < length; i++) {
			struct page *page = map[i];
			if (page)
				__free_page(page);
		}
		vfree(map);
	}
}