aboutsummaryrefslogtreecommitdiffstats
blob: 193ba1fa8a9abbc190823a86398722d5c5a605fe (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
/*
 * INET		An implementation of the TCP/IP protocol suite for the LINUX
 *		operating system.  INET is implemented using the  BSD Socket
 *		interface as the means of communication with the user level.
 *
 *		Implementation of the Transmission Control Protocol(TCP).
 *
 * Authors:	Ross Biro
 *		Fred N. van Kempen, <waltje@uWalt.NL.Mugnet.ORG>
 *		Mark Evans, <evansmp@uhura.aston.ac.uk>
 *		Corey Minyard <wf-rch!minyard@relay.EU.net>
 *		Florian La Roche, <flla@stud.uni-sb.de>
 *		Charles Hedrick, <hedrick@klinzhai.rutgers.edu>
 *		Linus Torvalds, <torvalds@cs.helsinki.fi>
 *		Alan Cox, <gw4pts@gw4pts.ampr.org>
 *		Matthew Dillon, <dillon@apollo.west.oic.com>
 *		Arnt Gulbrandsen, <agulbra@nvg.unit.no>
 *		Jorge Cwik, <jorge@laser.satlink.net>
 */

#include <linux/module.h>
#include <linux/gfp.h>
#include <net/tcp.h>

int sysctl_tcp_syn_retries __read_mostly = TCP_SYN_RETRIES;
int sysctl_tcp_synack_retries __read_mostly = TCP_SYNACK_RETRIES;
int sysctl_tcp_keepalive_time __read_mostly = TCP_KEEPALIVE_TIME;
int sysctl_tcp_keepalive_probes __read_mostly = TCP_KEEPALIVE_PROBES;
int sysctl_tcp_keepalive_intvl __read_mostly = TCP_KEEPALIVE_INTVL;
int sysctl_tcp_retries1 __read_mostly = TCP_RETR1;
int sysctl_tcp_retries2 __read_mostly = TCP_RETR2;
int sysctl_tcp_orphan_retries __read_mostly;
int sysctl_tcp_thin_linear_timeouts __read_mostly;

static void tcp_write_err(struct sock *sk)
{
	sk->sk_err = sk->sk_err_soft ? : ETIMEDOUT;
	sk->sk_error_report(sk);

	tcp_done(sk);
	NET_INC_STATS_BH(sock_net(sk), LINUX_MIB_TCPABORTONTIMEOUT);
}

/* Do not allow orphaned sockets to eat all our resources.
 * This is direct violation of TCP specs, but it is required
 * to prevent DoS attacks. It is called when a retransmission timeout
 * or zero probe timeout occurs on orphaned socket.
 *
 * Criteria is still not confirmed experimentally and may change.
 * We kill the socket, if:
 * 1. If number of orphaned sockets exceeds an administratively configured
 *    limit.
 * 2. If we have strong memory pressure.
 */
static int tcp_out_of_resources(struct sock *sk, bool do_reset)
{
	struct tcp_sock *tp = tcp_sk(sk);
	int shift = 0;

	/* If peer does not open window for long time, or did not transmit
	 * anything for long time, penalize it. */
	if ((s32)(tcp_time_stamp - tp->lsndtime) > 2*TCP_RTO_MAX || !do_reset)
		shift++;

	/* If some dubious ICMP arrived, penalize even more. */
	if (sk->sk_err_soft)
		shift++;

	if (tcp_check_oom(sk, shift)) {
		/* Catch exceptional cases, when connection requires reset.
		 *      1. Last segment was sent recently. */
		if ((s32)(tcp_time_stamp - tp->lsndtime) <= TCP_TIMEWAIT_LEN ||
		    /*  2. Window is closed. */
		    (!tp->snd_wnd && !tp->packets_out))
			do_reset = true;
		if (do_reset)
			tcp_send_active_reset(sk, GFP_ATOMIC);
		tcp_done(sk);
		NET_INC_STATS_BH(sock_net(sk), LINUX_MIB_TCPABORTONMEMORY);
		return 1;
	}
	return 0;
}

/* Calculate maximal number or retries on an orphaned socket. */
static int tcp_orphan_retries(struct sock *sk, bool alive)
{
	int retries = sysctl_tcp_orphan_retries; /* May be zero. */

	/* We know from an ICMP that something is wrong. */
	if (sk->sk_err_soft && !alive)
		retries = 0;

	/* However, if socket sent something recently, select some safe
	 * number of retries. 8 corresponds to >100 seconds with minimal
	 * RTO of 200msec. */
	if (retries == 0 && alive)
		retries = 8;
	return retries;
}

static void tcp_mtu_probing(struct inet_connection_sock *icsk, struct sock *sk)
{
	struct net *net = sock_net(sk);

	/* Black hole detection */
	if (net->ipv4.sysctl_tcp_mtu_probing) {
		if (!icsk->icsk_mtup.enabled) {
			icsk->icsk_mtup.enabled = 1;
			icsk->icsk_mtup.probe_timestamp = tcp_time_stamp;
			tcp_sync_mss(sk, icsk->icsk_pmtu_cookie);
		} else {
			struct net *net = sock_net(sk);
			struct tcp_sock *tp = tcp_sk(sk);
			int mss;

			mss = tcp_mtu_to_mss(sk, icsk->icsk_mtup.search_low) >> 1;
			mss = min(net->ipv4.sysctl_tcp_base_mss, mss);
			mss = max(mss, 68 - tp->tcp_header_len);
			icsk->icsk_mtup.search_low = tcp_mss_to_mtu(sk, mss);
			tcp_sync_mss(sk, icsk->icsk_pmtu_cookie);
		}
	}
}

/* This function calculates a "timeout" which is equivalent to the timeout of a
 * TCP connection after "boundary" unsuccessful, exponentially backed-off
 * retransmissions with an initial RTO of TCP_RTO_MIN or TCP_TIMEOUT_INIT if
 * syn_set flag is set.
 */
static bool retransmits_timed_out(struct sock *sk,
				  unsigned int boundary,
				  unsigned int timeout,
				  bool syn_set)
{
	unsigned int linear_backoff_thresh, start_ts;
	unsigned int rto_base = syn_set ? TCP_TIMEOUT_INIT : TCP_RTO_MIN;

	if (!inet_csk(sk)->icsk_retransmits)
		return false;

	start_ts = tcp_sk(sk)->retrans_stamp;
	if (unlikely(!start_ts))
		start_ts = tcp_skb_timestamp(tcp_write_queue_head(sk));

	if (likely(timeout == 0)) {
		linear_backoff_thresh = ilog2(TCP_RTO_MAX/rto_base);

		if (boundary <= linear_backoff_thresh)
			timeout = ((2 << boundary) - 1) * rto_base;
		else
			timeout = ((2 << linear_backoff_thresh) - 1) * rto_base +
				(boundary - linear_backoff_thresh) * TCP_RTO_MAX;
	}
	return (tcp_time_stamp - start_ts) >= timeout;
}

/* A write timeout has occurred. Process the after effects. */
static int tcp_write_timeout(struct sock *sk)
{
	struct inet_connection_sock *icsk = inet_csk(sk);
	struct tcp_sock *tp = tcp_sk(sk);
	int retry_until;
	bool do_reset, syn_set = false;

	if ((1 << sk->sk_state) & (TCPF_SYN_SENT | TCPF_SYN_RECV)) {
		if (icsk->icsk_retransmits) {
			dst_negative_advice(sk);
			if (tp->syn_fastopen || tp->syn_data)
				tcp_fastopen_cache_set(sk, 0, NULL, true, 0);
			if (tp->syn_data && icsk->icsk_retransmits == 1)
				NET_INC_STATS_BH(sock_net(sk),
						 LINUX_MIB_TCPFASTOPENACTIVEFAIL);
		}
		retry_until = icsk->icsk_syn_retries ? : sysctl_tcp_syn_retries;
		syn_set = true;
	} else {
		if (retransmits_timed_out(sk, sysctl_tcp_retries1, 0, 0)) {
			/* Some middle-boxes may black-hole Fast Open _after_
			 * the handshake. Therefore we conservatively disable
			 * Fast Open on this path on recurring timeouts with
			 * few or zero bytes acked after Fast Open.
			 */
			if (tp->syn_data_acked &&
			    tp->bytes_acked <= tp->rx_opt.mss_clamp) {
				tcp_fastopen_cache_set(sk, 0, NULL, true, 0);
				if (icsk->icsk_retransmits == sysctl_tcp_retries1)
					NET_INC_STATS_BH(sock_net(sk),
							 LINUX_MIB_TCPFASTOPENACTIVEFAIL);
			}
			/* Black hole detection */
			tcp_mtu_probing(icsk, sk);

			dst_negative_advice(sk);
		}

		retry_until = sysctl_tcp_retries2;
		if (sock_flag(sk, SOCK_DEAD)) {
			const bool alive = icsk->icsk_rto < TCP_RTO_MAX;

			retry_until = tcp_orphan_retries(sk, alive);
			do_reset = alive ||
				!retransmits_timed_out(sk, retry_until, 0, 0);

			if (tcp_out_of_resources(sk, do_reset))
				return 1;
		}
	}

	if (retransmits_timed_out(sk, retry_until,
				  syn_set ? 0 : icsk->icsk_user_timeout, syn_set)) {
		/* Has it gone just too far? */
		tcp_write_err(sk);
		return 1;
	}
	return 0;
}

void tcp_delack_timer_handler(struct sock *sk)
{
	struct tcp_sock *tp = tcp_sk(sk);
	struct inet_connection_sock *icsk = inet_csk(sk);

	sk_mem_reclaim_partial(sk);

	if (sk->sk_state == TCP_CLOSE || !(icsk->icsk_ack.pending & ICSK_ACK_TIMER))
		goto out;

	if (time_after(icsk->icsk_ack.timeout, jiffies)) {
		sk_reset_timer(sk, &icsk->icsk_delack_timer, icsk->icsk_ack.timeout);
		goto out;
	}
	icsk->icsk_ack.pending &= ~ICSK_ACK_TIMER;

	if (!skb_queue_empty(&tp->ucopy.prequeue)) {
		struct sk_buff *skb;

		NET_INC_STATS_BH(sock_net(sk), LINUX_MIB_TCPSCHEDULERFAILED);

		while ((skb = __skb_dequeue(&tp->ucopy.prequeue)) != NULL)
			sk_backlog_rcv(sk, skb);

		tp->ucopy.memory = 0;
	}

	if (inet_csk_ack_scheduled(sk)) {
		if (!icsk->icsk_ack.pingpong) {
			/* Delayed ACK missed: inflate ATO. */
			icsk->icsk_ack.ato = min(icsk->icsk_ack.ato << 1, icsk->icsk_rto);
		} else {
			/* Delayed ACK missed: leave pingpong mode and
			 * deflate ATO.
			 */
			icsk->icsk_ack.pingpong = 0;
			icsk->icsk_ack.ato      = TCP_ATO_MIN;
		}
		tcp_send_ack(sk);
		NET_INC_STATS_BH(sock_net(sk), LINUX_MIB_DELAYEDACKS);
	}

out:
	if (tcp_under_memory_pressure(sk))
		sk_mem_reclaim(sk);
}

static void tcp_delack_timer(unsigned long data)
{
	struct sock *sk = (struct sock *)data;

	bh_lock_sock(sk);
	if (!sock_owned_by_user(sk)) {
		tcp_delack_timer_handler(sk);
	} else {
		inet_csk(sk)->icsk_ack.blocked = 1;
		NET_INC_STATS_BH(sock_net(sk), LINUX_MIB_DELAYEDACKLOCKED);
		/* deleguate our work to tcp_release_cb() */
		if (!test_and_set_bit(TCP_DELACK_TIMER_DEFERRED, &tcp_sk(sk)->tsq_flags))
			sock_hold(sk);
	}
	bh_unlock_sock(sk);
	sock_put(sk);
}

static void tcp_probe_timer(struct sock *sk)
{
	struct inet_connection_sock *icsk = inet_csk(sk);
	struct tcp_sock *tp = tcp_sk(sk);
	int max_probes;
	u32 start_ts;

	if (tp->packets_out || !tcp_send_head(sk)) {
		icsk->icsk_probes_out = 0;
		return;
	}

	/* RFC 1122 4.2.2.17 requires the sender to stay open indefinitely as
	 * long as the receiver continues to respond probes. We support this by
	 * default and reset icsk_probes_out with incoming ACKs. But if the
	 * socket is orphaned or the user specifies TCP_USER_TIMEOUT, we
	 * kill the socket when the retry count and the time exceeds the
	 * corresponding system limit. We also implement similar policy when
	 * we use RTO to probe window in tcp_retransmit_timer().
	 */
	start_ts = tcp_skb_timestamp(tcp_send_head(sk));
	if (!start_ts)
		skb_mstamp_get(&tcp_send_head(sk)->skb_mstamp);
	else if (icsk->icsk_user_timeout &&
		 (s32)(tcp_time_stamp - start_ts) > icsk->icsk_user_timeout)
		goto abort;

	max_probes = sysctl_tcp_retries2;
	if (sock_flag(sk, SOCK_DEAD)) {
		const bool alive = inet_csk_rto_backoff(icsk, TCP_RTO_MAX) < TCP_RTO_MAX;

		max_probes = tcp_orphan_retries(sk, alive);
		if (!alive && icsk->icsk_backoff >= max_probes)
			goto abort;
		if (tcp_out_of_resources(sk, true))
			return;
	}

	if (icsk->icsk_probes_out > max_probes) {
abort:		tcp_write_err(sk);
	} else {
		/* Only send another probe if we didn't close things up. */
		tcp_send_probe0(sk);
	}
}

/*
 *	Timer for Fast Open socket to retransmit SYNACK. Note that the
 *	sk here is the child socket, not the parent (listener) socket.
 */
static void tcp_fastopen_synack_timer(struct sock *sk)
{
	struct inet_connection_sock *icsk = inet_csk(sk);
	int max_retries = icsk->icsk_syn_retries ? :
	    sysctl_tcp_synack_retries + 1; /* add one more retry for fastopen */
	struct request_sock *req;

	req = tcp_sk(sk)->fastopen_rsk;
	req->rsk_ops->syn_ack_timeout(req);

	if (req->num_timeout >= max_retries) {
		tcp_write_err(sk);
		return;
	}
	/* XXX (TFO) - Unlike regular SYN-ACK retransmit, we ignore error
	 * returned from rtx_syn_ack() to make it more persistent like
	 * regular retransmit because if the child socket has been accepted
	 * it's not good to give up too easily.
	 */
	inet_rtx_syn_ack(sk, req);
	req->num_timeout++;
	inet_csk_reset_xmit_timer(sk, ICSK_TIME_RETRANS,
			  TCP_TIMEOUT_INIT << req->num_timeout, TCP_RTO_MAX);
}

/*
 *	The TCP retransmit timer.
 */

void tcp_retransmit_timer(struct sock *sk)
{
	struct tcp_sock *tp = tcp_sk(sk);
	struct inet_connection_sock *icsk = inet_csk(sk);

	if (tp->fastopen_rsk) {
		WARN_ON_ONCE(sk->sk_state != TCP_SYN_RECV &&
			     sk->sk_state != TCP_FIN_WAIT1);
		tcp_fastopen_synack_timer(sk);
		/* Before we receive ACK to our SYN-ACK don't retransmit
		 * anything else (e.g., data or FIN segments).
		 */
		return;
	}
	if (!tp->packets_out)
		goto out;

	WARN_ON(tcp_write_queue_empty(sk));

	tp->tlp_high_seq = 0;

	if (!tp->snd_wnd && !sock_flag(sk, SOCK_DEAD) &&
	    !((1 << sk->sk_state) & (TCPF_SYN_SENT | TCPF_SYN_RECV))) {
		/* Receiver dastardly shrinks window. Our retransmits
		 * become zero probes, but we should not timeout this
		 * connection. If the socket is an orphan, time it out,
		 * we cannot allow such beasts to hang infinitely.
		 */
		struct inet_sock *inet = inet_sk(sk);
		if (sk->sk_family == AF_INET) {
			net_dbg_ratelimited("Peer %pI4:%u/%u unexpectedly shrunk window %u:%u (repaired)\n",
					    &inet->inet_daddr,
					    ntohs(inet->inet_dport),
					    inet->inet_num,
					    tp->snd_una, tp->snd_nxt);
		}
#if IS_ENABLED(CONFIG_IPV6)
		else if (sk->sk_family == AF_INET6) {
			net_dbg_ratelimited("Peer %pI6:%u/%u unexpectedly shrunk window %u:%u (repaired)\n",
					    &sk->sk_v6_daddr,
					    ntohs(inet->inet_dport),
					    inet->inet_num,
					    tp->snd_una, tp->snd_nxt);
		}
#endif
		if (tcp_time_stamp - tp->rcv_tstamp > TCP_RTO_MAX) {
			tcp_write_err(sk);
			goto out;
		}
		tcp_enter_loss(sk);
		tcp_retransmit_skb(sk, tcp_write_queue_head(sk));
		__sk_dst_reset(sk);
		goto out_reset_timer;
	}

	if (tcp_write_timeout(sk))
		goto out;

	if (icsk->icsk_retransmits == 0) {
		int mib_idx;

		if (icsk->icsk_ca_state == TCP_CA_Recovery) {
			if (tcp_is_sack(tp))
				mib_idx = LINUX_MIB_TCPSACKRECOVERYFAIL;
			else
				mib_idx = LINUX_MIB_TCPRENORECOVERYFAIL;
		} else if (icsk->icsk_ca_state == TCP_CA_Loss) {
			mib_idx = LINUX_MIB_TCPLOSSFAILURES;
		} else if ((icsk->icsk_ca_state == TCP_CA_Disorder) ||
			   tp->sacked_out) {
			if (tcp_is_sack(tp))
				mib_idx = LINUX_MIB_TCPSACKFAILURES;
			else
				mib_idx = LINUX_MIB_TCPRENOFAILURES;
		} else {
			mib_idx = LINUX_MIB_TCPTIMEOUTS;
		}
		NET_INC_STATS_BH(sock_net(sk), mib_idx);
	}

	tcp_enter_loss(sk);

	if (tcp_retransmit_skb(sk, tcp_write_queue_head(sk)) > 0) {
		/* Retransmission failed because of local congestion,
		 * do not backoff.
		 */
		if (!icsk->icsk_retransmits)
			icsk->icsk_retransmits = 1;
		inet_csk_reset_xmit_timer(sk, ICSK_TIME_RETRANS,
					  min(icsk->icsk_rto, TCP_RESOURCE_PROBE_INTERVAL),
					  TCP_RTO_MAX);
		goto out;
	}

	/* Increase the timeout each time we retransmit.  Note that
	 * we do not increase the rtt estimate.  rto is initialized
	 * from rtt, but increases here.  Jacobson (SIGCOMM 88) suggests
	 * that doubling rto each time is the least we can get away with.
	 * In KA9Q, Karn uses this for the first few times, and then
	 * goes to quadratic.  netBSD doubles, but only goes up to *64,
	 * and clamps at 1 to 64 sec afterwards.  Note that 120 sec is
	 * defined in the protocol as the maximum possible RTT.  I guess
	 * we'll have to use something other than TCP to talk to the
	 * University of Mars.
	 *
	 * PAWS allows us longer timeouts and large windows, so once
	 * implemented ftp to mars will work nicely. We will have to fix
	 * the 120 second clamps though!
	 */
	icsk->icsk_backoff++;
	icsk->icsk_retransmits++;

out_reset_timer:
	/* If stream is thin, use linear timeouts. Since 'icsk_backoff' is
	 * used to reset timer, set to 0. Recalculate 'icsk_rto' as this
	 * might be increased if the stream oscillates between thin and thick,
	 * thus the old value might already be too high compared to the value
	 * set by 'tcp_set_rto' in tcp_input.c which resets the rto without
	 * backoff. Limit to TCP_THIN_LINEAR_RETRIES before initiating
	 * exponential backoff behaviour to avoid continue hammering
	 * linear-timeout retransmissions into a black hole
	 */
	if (sk->sk_state == TCP_ESTABLISHED &&
	    (tp->thin_lto || sysctl_tcp_thin_linear_timeouts) &&
	    tcp_stream_is_thin(tp) &&
	    icsk->icsk_retransmits <= TCP_THIN_LINEAR_RETRIES) {
		icsk->icsk_backoff = 0;
		icsk->icsk_rto = min(__tcp_set_rto(tp), TCP_RTO_MAX);
	} else {
		/* Use normal (exponential) backoff */
		icsk->icsk_rto = min(icsk->icsk_rto << 1, TCP_RTO_MAX);
	}
	inet_csk_reset_xmit_timer(sk, ICSK_TIME_RETRANS, icsk->icsk_rto, TCP_RTO_MAX);
	if (retransmits_timed_out(sk, sysctl_tcp_retries1 + 1, 0, 0))
		__sk_dst_reset(sk);

out:;
}

void tcp_write_timer_handler(struct sock *sk)
{
	struct inet_connection_sock *icsk = inet_csk(sk);
	int event;

	if (sk->sk_state == TCP_CLOSE || !icsk->icsk_pending)
		goto out;

	if (time_after(icsk->icsk_timeout, jiffies)) {
		sk_reset_timer(sk, &icsk->icsk_retransmit_timer, icsk->icsk_timeout);
		goto out;
	}

	event = icsk->icsk_pending;

	switch (event) {
	case ICSK_TIME_EARLY_RETRANS:
		tcp_resume_early_retransmit(sk);
		break;
	case ICSK_TIME_LOSS_PROBE:
		tcp_send_loss_probe(sk);
		break;
	case ICSK_TIME_RETRANS:
		icsk->icsk_pending = 0;
		tcp_retransmit_timer(sk);
		break;
	case ICSK_TIME_PROBE0:
		icsk->icsk_pending = 0;
		tcp_probe_timer(sk);
		break;
	}

out:
	sk_mem_reclaim(sk);
}

static void tcp_write_timer(unsigned long data)
{
	struct sock *sk = (struct sock *)data;

	bh_lock_sock(sk);
	if (!sock_owned_by_user(sk)) {
		tcp_write_timer_handler(sk);
	} else {
		/* deleguate our work to tcp_release_cb() */
		if (!test_and_set_bit(TCP_WRITE_TIMER_DEFERRED, &tcp_sk(sk)->tsq_flags))
			sock_hold(sk);
	}
	bh_unlock_sock(sk);
	sock_put(sk);
}

void tcp_syn_ack_timeout(const struct request_sock *req)
{
	struct net *net = read_pnet(&inet_rsk(req)->ireq_net);

	NET_INC_STATS_BH(net, LINUX_MIB_TCPTIMEOUTS);
}
EXPORT_SYMBOL(tcp_syn_ack_timeout);

void tcp_set_keepalive(struct sock *sk, int val)
{
	if ((1 << sk->sk_state) & (TCPF_CLOSE | TCPF_LISTEN))
		return;

	if (val && !sock_flag(sk, SOCK_KEEPOPEN))
		inet_csk_reset_keepalive_timer(sk, keepalive_time_when(tcp_sk(sk)));
	else if (!val)
		inet_csk_delete_keepalive_timer(sk);
}


static void tcp_keepalive_timer (unsigned long data)
{
	struct sock *sk = (struct sock *) data;
	struct inet_connection_sock *icsk = inet_csk(sk);
	struct tcp_sock *tp = tcp_sk(sk);
	u32 elapsed;

	/* Only process if socket is not in use. */
	bh_lock_sock(sk);
	if (sock_owned_by_user(sk)) {
		/* Try again later. */
		inet_csk_reset_keepalive_timer (sk, HZ/20);
		goto out;
	}

	if (sk->sk_state == TCP_LISTEN) {
		pr_err("Hmm... keepalive on a LISTEN ???\n");
		goto out;
	}

	if (sk->sk_state == TCP_FIN_WAIT2 && sock_flag(sk, SOCK_DEAD)) {
		if (tp->linger2 >= 0) {
			const int tmo = tcp_fin_time(sk) - TCP_TIMEWAIT_LEN;

			if (tmo > 0) {
				tcp_time_wait(sk, TCP_FIN_WAIT2, tmo);
				goto out;
			}
		}
		tcp_send_active_reset(sk, GFP_ATOMIC);
		goto death;
	}

	if (!sock_flag(sk, SOCK_KEEPOPEN) || sk->sk_state == TCP_CLOSE)
		goto out;

	elapsed = keepalive_time_when(tp);

	/* It is alive without keepalive 8) */
	if (tp->packets_out || tcp_send_head(sk))
		goto resched;

	elapsed = keepalive_time_elapsed(tp);

	if (elapsed >= keepalive_time_when(tp)) {
		/* If the TCP_USER_TIMEOUT option is enabled, use that
		 * to determine when to timeout instead.
		 */
		if ((icsk->icsk_user_timeout != 0 &&
		    elapsed >= icsk->icsk_user_timeout &&
		    icsk->icsk_probes_out > 0) ||
		    (icsk->icsk_user_timeout == 0 &&
		    icsk->icsk_probes_out >= keepalive_probes(tp))) {
			tcp_send_active_reset(sk, GFP_ATOMIC);
			tcp_write_err(sk);
			goto out;
		}
		if (tcp_write_wakeup(sk, LINUX_MIB_TCPKEEPALIVE) <= 0) {
			icsk->icsk_probes_out++;
			elapsed = keepalive_intvl_when(tp);
		} else {
			/* If keepalive was lost due to local congestion,
			 * try harder.
			 */
			elapsed = TCP_RESOURCE_PROBE_INTERVAL;
		}
	} else {
		/* It is tp->rcv_tstamp + keepalive_time_when(tp) */
		elapsed = keepalive_time_when(tp) - elapsed;
	}

	sk_mem_reclaim(sk);

resched:
	inet_csk_reset_keepalive_timer (sk, elapsed);
	goto out;

death:
	tcp_done(sk);

out:
	bh_unlock_sock(sk);
	sock_put(sk);
}

void tcp_init_xmit_timers(struct sock *sk)
{
	inet_csk_init_xmit_timers(sk, &tcp_write_timer, &tcp_delack_timer,
				  &tcp_keepalive_timer);
}