aboutsummaryrefslogtreecommitdiffstats
blob: 6396f1c80ae9ef36469acf69c4ba496ffd85dec8 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
/*
 *	IPV4 GSO/GRO offload support
 *	Linux INET implementation
 *
 *	This program is free software; you can redistribute it and/or
 *	modify it under the terms of the GNU General Public License
 *	as published by the Free Software Foundation; either version
 *	2 of the License, or (at your option) any later version.
 *
 *	UDPv4 GSO support
 */

#include <linux/skbuff.h>
#include <net/udp.h>
#include <net/protocol.h>

static DEFINE_SPINLOCK(udp_offload_lock);
static struct udp_offload_priv __rcu *udp_offload_base __read_mostly;

#define udp_deref_protected(X) rcu_dereference_protected(X, lockdep_is_held(&udp_offload_lock))

struct udp_offload_priv {
	struct udp_offload	*offload;
	struct rcu_head		rcu;
	struct udp_offload_priv __rcu *next;
};

static struct sk_buff *__skb_udp_tunnel_segment(struct sk_buff *skb,
	netdev_features_t features,
	struct sk_buff *(*gso_inner_segment)(struct sk_buff *skb,
					     netdev_features_t features),
	__be16 new_protocol, bool is_ipv6)
{
	struct sk_buff *segs = ERR_PTR(-EINVAL);
	u16 mac_offset = skb->mac_header;
	int mac_len = skb->mac_len;
	int tnl_hlen = skb_inner_mac_header(skb) - skb_transport_header(skb);
	__be16 protocol = skb->protocol;
	netdev_features_t enc_features;
	int udp_offset, outer_hlen;
	unsigned int oldlen;
	bool need_csum = !!(skb_shinfo(skb)->gso_type &
			    SKB_GSO_UDP_TUNNEL_CSUM);
	bool remcsum = !!(skb_shinfo(skb)->gso_type & SKB_GSO_TUNNEL_REMCSUM);
	bool offload_csum = false, dont_encap = (need_csum || remcsum);

	oldlen = (u16)~skb->len;

	if (unlikely(!pskb_may_pull(skb, tnl_hlen)))
		goto out;

	skb->encapsulation = 0;
	__skb_pull(skb, tnl_hlen);
	skb_reset_mac_header(skb);
	skb_set_network_header(skb, skb_inner_network_offset(skb));
	skb->mac_len = skb_inner_network_offset(skb);
	skb->protocol = new_protocol;
	skb->encap_hdr_csum = need_csum;
	skb->remcsum_offload = remcsum;

	/* Try to offload checksum if possible */
	offload_csum = !!(need_csum &&
			  (skb->dev->features &
			   (is_ipv6 ? NETIF_F_V6_CSUM : NETIF_F_V4_CSUM)));

	/* segment inner packet. */
	enc_features = skb->dev->hw_enc_features & features;
	segs = gso_inner_segment(skb, enc_features);
	if (IS_ERR_OR_NULL(segs)) {
		skb_gso_error_unwind(skb, protocol, tnl_hlen, mac_offset,
				     mac_len);
		goto out;
	}

	outer_hlen = skb_tnl_header_len(skb);
	udp_offset = outer_hlen - tnl_hlen;
	skb = segs;
	do {
		struct udphdr *uh;
		int len;
		__be32 delta;

		if (dont_encap) {
			skb->encapsulation = 0;
			skb->ip_summed = CHECKSUM_NONE;
		} else {
			/* Only set up inner headers if we might be offloading
			 * inner checksum.
			 */
			skb_reset_inner_headers(skb);
			skb->encapsulation = 1;
		}

		skb->mac_len = mac_len;
		skb->protocol = protocol;

		skb_push(skb, outer_hlen);
		skb_reset_mac_header(skb);
		skb_set_network_header(skb, mac_len);
		skb_set_transport_header(skb, udp_offset);
		len = skb->len - udp_offset;
		uh = udp_hdr(skb);
		uh->len = htons(len);

		if (!need_csum)
			continue;

		delta = htonl(oldlen + len);

		uh->check = ~csum_fold((__force __wsum)
				       ((__force u32)uh->check +
					(__force u32)delta));
		if (offload_csum) {
			skb->ip_summed = CHECKSUM_PARTIAL;
			skb->csum_start = skb_transport_header(skb) - skb->head;
			skb->csum_offset = offsetof(struct udphdr, check);
		} else if (remcsum) {
			/* Need to calculate checksum from scratch,
			 * inner checksums are never when doing
			 * remote_checksum_offload.
			 */

			skb->csum = skb_checksum(skb, udp_offset,
						 skb->len - udp_offset,
						 0);
			uh->check = csum_fold(skb->csum);
			if (uh->check == 0)
				uh->check = CSUM_MANGLED_0;
		} else {
			uh->check = gso_make_checksum(skb, ~uh->check);

			if (uh->check == 0)
				uh->check = CSUM_MANGLED_0;
		}
	} while ((skb = skb->next));
out:
	return segs;
}

struct sk_buff *skb_udp_tunnel_segment(struct sk_buff *skb,
				       netdev_features_t features,
				       bool is_ipv6)
{
	__be16 protocol = skb->protocol;
	const struct net_offload **offloads;
	const struct net_offload *ops;
	struct sk_buff *segs = ERR_PTR(-EINVAL);
	struct sk_buff *(*gso_inner_segment)(struct sk_buff *skb,
					     netdev_features_t features);

	rcu_read_lock();

	switch (skb->inner_protocol_type) {
	case ENCAP_TYPE_ETHER:
		protocol = skb->inner_protocol;
		gso_inner_segment = skb_mac_gso_segment;
		break;
	case ENCAP_TYPE_IPPROTO:
		offloads = is_ipv6 ? inet6_offloads : inet_offloads;
		ops = rcu_dereference(offloads[skb->inner_ipproto]);
		if (!ops || !ops->callbacks.gso_segment)
			goto out_unlock;
		gso_inner_segment = ops->callbacks.gso_segment;
		break;
	default:
		goto out_unlock;
	}

	segs = __skb_udp_tunnel_segment(skb, features, gso_inner_segment,
					protocol, is_ipv6);

out_unlock:
	rcu_read_unlock();

	return segs;
}

static struct sk_buff *udp4_ufo_fragment(struct sk_buff *skb,
					 netdev_features_t features)
{
	struct sk_buff *segs = ERR_PTR(-EINVAL);
	unsigned int mss;
	__wsum csum;
	struct udphdr *uh;
	struct iphdr *iph;

	if (skb->encapsulation &&
	    (skb_shinfo(skb)->gso_type &
	     (SKB_GSO_UDP_TUNNEL|SKB_GSO_UDP_TUNNEL_CSUM))) {
		segs = skb_udp_tunnel_segment(skb, features, false);
		goto out;
	}

	if (!pskb_may_pull(skb, sizeof(struct udphdr)))
		goto out;

	mss = skb_shinfo(skb)->gso_size;
	if (unlikely(skb->len <= mss))
		goto out;

	if (skb_gso_ok(skb, features | NETIF_F_GSO_ROBUST)) {
		/* Packet is from an untrusted source, reset gso_segs. */
		int type = skb_shinfo(skb)->gso_type;

		if (unlikely(type & ~(SKB_GSO_UDP | SKB_GSO_DODGY |
				      SKB_GSO_UDP_TUNNEL |
				      SKB_GSO_UDP_TUNNEL_CSUM |
				      SKB_GSO_TUNNEL_REMCSUM |
				      SKB_GSO_IPIP |
				      SKB_GSO_GRE | SKB_GSO_GRE_CSUM) ||
			     !(type & (SKB_GSO_UDP))))
			goto out;

		skb_shinfo(skb)->gso_segs = DIV_ROUND_UP(skb->len, mss);

		segs = NULL;
		goto out;
	}

	/* Do software UFO. Complete and fill in the UDP checksum as
	 * HW cannot do checksum of UDP packets sent as multiple
	 * IP fragments.
	 */

	uh = udp_hdr(skb);
	iph = ip_hdr(skb);

	uh->check = 0;
	csum = skb_checksum(skb, 0, skb->len, 0);
	uh->check = udp_v4_check(skb->len, iph->saddr, iph->daddr, csum);
	if (uh->check == 0)
		uh->check = CSUM_MANGLED_0;

	skb->ip_summed = CHECKSUM_NONE;

	/* Fragment the skb. IP headers of the fragments are updated in
	 * inet_gso_segment()
	 */
	segs = skb_segment(skb, features);
out:
	return segs;
}

int udp_add_offload(struct udp_offload *uo)
{
	struct udp_offload_priv *new_offload = kzalloc(sizeof(*new_offload), GFP_ATOMIC);

	if (!new_offload)
		return -ENOMEM;

	new_offload->offload = uo;

	spin_lock(&udp_offload_lock);
	new_offload->next = udp_offload_base;
	rcu_assign_pointer(udp_offload_base, new_offload);
	spin_unlock(&udp_offload_lock);

	return 0;
}
EXPORT_SYMBOL(udp_add_offload);

static void udp_offload_free_routine(struct rcu_head *head)
{
	struct udp_offload_priv *ou_priv = container_of(head, struct udp_offload_priv, rcu);
	kfree(ou_priv);
}

void udp_del_offload(struct udp_offload *uo)
{
	struct udp_offload_priv __rcu **head = &udp_offload_base;
	struct udp_offload_priv *uo_priv;

	spin_lock(&udp_offload_lock);

	uo_priv = udp_deref_protected(*head);
	for (; uo_priv != NULL;
	     uo_priv = udp_deref_protected(*head)) {
		if (uo_priv->offload == uo) {
			rcu_assign_pointer(*head,
					   udp_deref_protected(uo_priv->next));
			goto unlock;
		}
		head = &uo_priv->next;
	}
	pr_warn("udp_del_offload: didn't find offload for port %d\n", ntohs(uo->port));
unlock:
	spin_unlock(&udp_offload_lock);
	if (uo_priv)
		call_rcu(&uo_priv->rcu, udp_offload_free_routine);
}
EXPORT_SYMBOL(udp_del_offload);

struct sk_buff **udp_gro_receive(struct sk_buff **head, struct sk_buff *skb,
				 struct udphdr *uh)
{
	struct udp_offload_priv *uo_priv;
	struct sk_buff *p, **pp = NULL;
	struct udphdr *uh2;
	unsigned int off = skb_gro_offset(skb);
	int flush = 1;

	if (NAPI_GRO_CB(skb)->encap_mark ||
	    (skb->ip_summed != CHECKSUM_PARTIAL &&
	     NAPI_GRO_CB(skb)->csum_cnt == 0 &&
	     !NAPI_GRO_CB(skb)->csum_valid))
		goto out;

	/* mark that this skb passed once through the tunnel gro layer */
	NAPI_GRO_CB(skb)->encap_mark = 1;

	rcu_read_lock();
	uo_priv = rcu_dereference(udp_offload_base);
	for (; uo_priv != NULL; uo_priv = rcu_dereference(uo_priv->next)) {
		if (uo_priv->offload->port == uh->dest &&
		    uo_priv->offload->callbacks.gro_receive)
			goto unflush;
	}
	goto out_unlock;

unflush:
	flush = 0;

	for (p = *head; p; p = p->next) {
		if (!NAPI_GRO_CB(p)->same_flow)
			continue;

		uh2 = (struct udphdr   *)(p->data + off);

		/* Match ports and either checksums are either both zero
		 * or nonzero.
		 */
		if ((*(u32 *)&uh->source != *(u32 *)&uh2->source) ||
		    (!uh->check ^ !uh2->check)) {
			NAPI_GRO_CB(p)->same_flow = 0;
			continue;
		}
	}

	skb_gro_pull(skb, sizeof(struct udphdr)); /* pull encapsulating udp header */
	skb_gro_postpull_rcsum(skb, uh, sizeof(struct udphdr));
	NAPI_GRO_CB(skb)->proto = uo_priv->offload->ipproto;
	pp = call_gro_receive_udp(uo_priv->offload->callbacks.gro_receive,
				  head, skb, uo_priv->offload);

out_unlock:
	rcu_read_unlock();
out:
	NAPI_GRO_CB(skb)->flush |= flush;
	return pp;
}

static struct sk_buff **udp4_gro_receive(struct sk_buff **head,
					 struct sk_buff *skb)
{
	struct udphdr *uh = udp_gro_udphdr(skb);

	if (unlikely(!uh))
		goto flush;

	/* Don't bother verifying checksum if we're going to flush anyway. */
	if (NAPI_GRO_CB(skb)->flush)
		goto skip;

	if (skb_gro_checksum_validate_zero_check(skb, IPPROTO_UDP, uh->check,
						 inet_gro_compute_pseudo))
		goto flush;
	else if (uh->check)
		skb_gro_checksum_try_convert(skb, IPPROTO_UDP, uh->check,
					     inet_gro_compute_pseudo);
skip:
	NAPI_GRO_CB(skb)->is_ipv6 = 0;
	return udp_gro_receive(head, skb, uh);

flush:
	NAPI_GRO_CB(skb)->flush = 1;
	return NULL;
}

int udp_gro_complete(struct sk_buff *skb, int nhoff)
{
	struct udp_offload_priv *uo_priv;
	__be16 newlen = htons(skb->len - nhoff);
	struct udphdr *uh = (struct udphdr *)(skb->data + nhoff);
	int err = -ENOSYS;

	uh->len = newlen;

	rcu_read_lock();

	uo_priv = rcu_dereference(udp_offload_base);
	for (; uo_priv != NULL; uo_priv = rcu_dereference(uo_priv->next)) {
		if (uo_priv->offload->port == uh->dest &&
		    uo_priv->offload->callbacks.gro_complete)
			break;
	}

	if (uo_priv) {
		NAPI_GRO_CB(skb)->proto = uo_priv->offload->ipproto;
		err = uo_priv->offload->callbacks.gro_complete(skb,
				nhoff + sizeof(struct udphdr),
				uo_priv->offload);
	}

	rcu_read_unlock();

	if (skb->remcsum_offload)
		skb_shinfo(skb)->gso_type |= SKB_GSO_TUNNEL_REMCSUM;

	skb->encapsulation = 1;
	skb_set_inner_mac_header(skb, nhoff + sizeof(struct udphdr));

	return err;
}

static int udp4_gro_complete(struct sk_buff *skb, int nhoff)
{
	const struct iphdr *iph = ip_hdr(skb);
	struct udphdr *uh = (struct udphdr *)(skb->data + nhoff);

	if (uh->check) {
		skb_shinfo(skb)->gso_type |= SKB_GSO_UDP_TUNNEL_CSUM;
		uh->check = ~udp_v4_check(skb->len - nhoff, iph->saddr,
					  iph->daddr, 0);
	} else {
		skb_shinfo(skb)->gso_type |= SKB_GSO_UDP_TUNNEL;
	}

	return udp_gro_complete(skb, nhoff);
}

static const struct net_offload udpv4_offload = {
	.callbacks = {
		.gso_segment = udp4_ufo_fragment,
		.gro_receive  =	udp4_gro_receive,
		.gro_complete =	udp4_gro_complete,
	},
};

int __init udpv4_offload_init(void)
{
	return inet_add_offload(&udpv4_offload, IPPROTO_UDP);
}