aboutsummaryrefslogtreecommitdiffstats
blob: 68bb4efc5af429a2f5d1ec359a06d3f2e7af8bb4 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515

/*
 *  Convert a logo in ASCII PNM format to C source suitable for inclusion in
 *  the Linux kernel
 *
 *  (C) Copyright 2001-2003 by Geert Uytterhoeven <geert@linux-m68k.org>
 *
 *  --------------------------------------------------------------------------
 *
 *  This file is subject to the terms and conditions of the GNU General Public
 *  License. See the file COPYING in the main directory of the Linux
 *  distribution for more details.
 */

#include <ctype.h>
#include <errno.h>
#include <stdarg.h>
#include <stdio.h>
#include <stdlib.h>
#include <string.h>
#include <unistd.h>


static const char *programname;
static const char *filename;
static const char *logoname = "linux_logo";
static const char *outputname;
static FILE *out;


#define LINUX_LOGO_MONO		1	/* monochrome black/white */
#define LINUX_LOGO_VGA16	2	/* 16 colors VGA text palette */
#define LINUX_LOGO_CLUT224	3	/* 224 colors */
#define LINUX_LOGO_GRAY256	4	/* 256 levels grayscale */

static const char *logo_types[LINUX_LOGO_GRAY256+1] = {
    [LINUX_LOGO_MONO] = "LINUX_LOGO_MONO",
    [LINUX_LOGO_VGA16] = "LINUX_LOGO_VGA16",
    [LINUX_LOGO_CLUT224] = "LINUX_LOGO_CLUT224",
    [LINUX_LOGO_GRAY256] = "LINUX_LOGO_GRAY256"
};

#define MAX_LINUX_LOGO_COLORS	224

struct color {
    unsigned char red;
    unsigned char green;
    unsigned char blue;
};

static const struct color clut_vga16[16] = {
    { 0x00, 0x00, 0x00 },
    { 0x00, 0x00, 0xaa },
    { 0x00, 0xaa, 0x00 },
    { 0x00, 0xaa, 0xaa },
    { 0xaa, 0x00, 0x00 },
    { 0xaa, 0x00, 0xaa },
    { 0xaa, 0x55, 0x00 },
    { 0xaa, 0xaa, 0xaa },
    { 0x55, 0x55, 0x55 },
    { 0x55, 0x55, 0xff },
    { 0x55, 0xff, 0x55 },
    { 0x55, 0xff, 0xff },
    { 0xff, 0x55, 0x55 },
    { 0xff, 0x55, 0xff },
    { 0xff, 0xff, 0x55 },
    { 0xff, 0xff, 0xff },
};


static int logo_type = LINUX_LOGO_CLUT224;
static unsigned int logo_width;
static unsigned int logo_height;
static struct color **logo_data;
static struct color logo_clut[MAX_LINUX_LOGO_COLORS];
static unsigned int logo_clutsize;
static int is_plain_pbm = 0;

static void die(const char *fmt, ...)
    __attribute__ ((noreturn)) __attribute ((format (printf, 1, 2)));
static void usage(void) __attribute ((noreturn));


static unsigned int get_number(FILE *fp)
{
    int c, val;

    /* Skip leading whitespace */
    do {
	c = fgetc(fp);
	if (c == EOF)
	    die("%s: end of file\n", filename);
	if (c == '#') {
	    /* Ignore comments 'till end of line */
	    do {
		c = fgetc(fp);
		if (c == EOF)
		    die("%s: end of file\n", filename);
	    } while (c != '\n');
	}
    } while (isspace(c));

    /* Parse decimal number */
    val = 0;
    while (isdigit(c)) {
	val = 10*val+c-'0';
	/* some PBM are 'broken'; GiMP for example exports a PBM without space
	 * between the digits. This is Ok cause we know a PBM can only have a '1'
	 * or a '0' for the digit. */
	if (is_plain_pbm)
		break;
	c = fgetc(fp);
	if (c == EOF)
	    die("%s: end of file\n", filename);
    }
    return val;
}

static unsigned int get_number255(FILE *fp, unsigned int maxval)
{
    unsigned int val = get_number(fp);
    return (255*val+maxval/2)/maxval;
}

static void read_image(void)
{
    FILE *fp;
    unsigned int i, j;
    int magic;
    unsigned int maxval;

    /* open image file */
    fp = fopen(filename, "r");
    if (!fp)
	die("Cannot open file %s: %s\n", filename, strerror(errno));

    /* check file type and read file header */
    magic = fgetc(fp);
    if (magic != 'P')
	die("%s is not a PNM file\n", filename);
    magic = fgetc(fp);
    switch (magic) {
	case '1':
	case '2':
	case '3':
	    /* Plain PBM/PGM/PPM */
	    break;

	case '4':
	case '5':
	case '6':
	    /* Binary PBM/PGM/PPM */
	    die("%s: Binary PNM is not supported\n"
		"Use pnmnoraw(1) to convert it to ASCII PNM\n", filename);

	default:
	    die("%s is not a PNM file\n", filename);
    }
    logo_width = get_number(fp);
    logo_height = get_number(fp);

    /* allocate image data */
    logo_data = (struct color **)malloc(logo_height*sizeof(struct color *));
    if (!logo_data)
	die("%s\n", strerror(errno));
    for (i = 0; i < logo_height; i++) {
	logo_data[i] = malloc(logo_width*sizeof(struct color));
	if (!logo_data[i])
	    die("%s\n", strerror(errno));
    }

    /* read image data */
    switch (magic) {
	case '1':
	    /* Plain PBM */
	    is_plain_pbm = 1;
	    for (i = 0; i < logo_height; i++)
		for (j = 0; j < logo_width; j++)
		    logo_data[i][j].red = logo_data[i][j].green =
			logo_data[i][j].blue = 255*(1-get_number(fp));
	    break;

	case '2':
	    /* Plain PGM */
	    maxval = get_number(fp);
	    for (i = 0; i < logo_height; i++)
		for (j = 0; j < logo_width; j++)
		    logo_data[i][j].red = logo_data[i][j].green =
			logo_data[i][j].blue = get_number255(fp, maxval);
	    break;

	case '3':
	    /* Plain PPM */
	    maxval = get_number(fp);
	    for (i = 0; i < logo_height; i++)
		for (j = 0; j < logo_width; j++) {
		    logo_data[i][j].red = get_number255(fp, maxval);
		    logo_data[i][j].green = get_number255(fp, maxval);
		    logo_data[i][j].blue = get_number255(fp, maxval);
		}
	    break;
    }

    /* close file */
    fclose(fp);
}

static inline int is_black(struct color c)
{
    return c.red == 0 && c.green == 0 && c.blue == 0;
}

static inline int is_white(struct color c)
{
    return c.red == 255 && c.green == 255 && c.blue == 255;
}

static inline int is_gray(struct color c)
{
    return c.red == c.green && c.red == c.blue;
}

static inline int is_equal(struct color c1, struct color c2)
{
    return c1.red == c2.red && c1.green == c2.green && c1.blue == c2.blue;
}

static void write_header(void)
{
    /* open logo file */
    if (outputname) {
	out = fopen(outputname, "w");
	if (!out)
	    die("Cannot create file %s: %s\n", outputname, strerror(errno));
    } else {
	out = stdout;
    }

    fputs("/*\n", out);
    fputs(" *  DO NOT EDIT THIS FILE!\n", out);
    fputs(" *\n", out);
    fprintf(out, " *  It was automatically generated from %s\n", filename);
    fputs(" *\n", out);
    fprintf(out, " *  Linux logo %s\n", logoname);
    fputs(" */\n\n", out);
    fputs("#include <linux/linux_logo.h>\n\n", out);
    fprintf(out, "static unsigned char %s_data[] __initdata = {\n",
	    logoname);
}

static void write_footer(void)
{
    fputs("\n};\n\n", out);
    fprintf(out, "const struct linux_logo %s __initconst = {\n", logoname);
    fprintf(out, "\t.type\t\t= %s,\n", logo_types[logo_type]);
    fprintf(out, "\t.width\t\t= %d,\n", logo_width);
    fprintf(out, "\t.height\t\t= %d,\n", logo_height);
    if (logo_type == LINUX_LOGO_CLUT224) {
	fprintf(out, "\t.clutsize\t= %d,\n", logo_clutsize);
	fprintf(out, "\t.clut\t\t= %s_clut,\n", logoname);
    }
    fprintf(out, "\t.data\t\t= %s_data\n", logoname);
    fputs("};\n\n", out);

    /* close logo file */
    if (outputname)
	fclose(out);
}

static int write_hex_cnt;

static void write_hex(unsigned char byte)
{
    if (write_hex_cnt % 12)
	fprintf(out, ", 0x%02x", byte);
    else if (write_hex_cnt)
	fprintf(out, ",\n\t0x%02x", byte);
    else
	fprintf(out, "\t0x%02x", byte);
    write_hex_cnt++;
}

static void write_logo_mono(void)
{
    unsigned int i, j;
    unsigned char val, bit;

    /* validate image */
    for (i = 0; i < logo_height; i++)
	for (j = 0; j < logo_width; j++)
	    if (!is_black(logo_data[i][j]) && !is_white(logo_data[i][j]))
		die("Image must be monochrome\n");

    /* write file header */
    write_header();

    /* write logo data */
    for (i = 0; i < logo_height; i++) {
	for (j = 0; j < logo_width;) {
	    for (val = 0, bit = 0x80; bit && j < logo_width; j++, bit >>= 1)
		if (logo_data[i][j].red)
		    val |= bit;
	    write_hex(val);
	}
    }

    /* write logo structure and file footer */
    write_footer();
}

static void write_logo_vga16(void)
{
    unsigned int i, j, k;
    unsigned char val;

    /* validate image */
    for (i = 0; i < logo_height; i++)
	for (j = 0; j < logo_width; j++) {
	    for (k = 0; k < 16; k++)
		if (is_equal(logo_data[i][j], clut_vga16[k]))
		    break;
	    if (k == 16)
		die("Image must use the 16 console colors only\n"
		    "Use ppmquant(1) -map clut_vga16.ppm to reduce the number "
		    "of colors\n");
	}

    /* write file header */
    write_header();

    /* write logo data */
    for (i = 0; i < logo_height; i++)
	for (j = 0; j < logo_width; j++) {
	    for (k = 0; k < 16; k++)
		if (is_equal(logo_data[i][j], clut_vga16[k]))
		    break;
	    val = k<<4;
	    if (++j < logo_width) {
		for (k = 0; k < 16; k++)
		    if (is_equal(logo_data[i][j], clut_vga16[k]))
			break;
		val |= k;
	    }
	    write_hex(val);
	}

    /* write logo structure and file footer */
    write_footer();
}

static void write_logo_clut224(void)
{
    unsigned int i, j, k;

    /* validate image */
    for (i = 0; i < logo_height; i++)
	for (j = 0; j < logo_width; j++) {
	    for (k = 0; k < logo_clutsize; k++)
		if (is_equal(logo_data[i][j], logo_clut[k]))
		    break;
	    if (k == logo_clutsize) {
		if (logo_clutsize == MAX_LINUX_LOGO_COLORS)
		    die("Image has more than %d colors\n"
			"Use ppmquant(1) to reduce the number of colors\n",
			MAX_LINUX_LOGO_COLORS);
		logo_clut[logo_clutsize++] = logo_data[i][j];
	    }
	}

    /* write file header */
    write_header();

    /* write logo data */
    for (i = 0; i < logo_height; i++)
	for (j = 0; j < logo_width; j++) {
	    for (k = 0; k < logo_clutsize; k++)
		if (is_equal(logo_data[i][j], logo_clut[k]))
		    break;
	    write_hex(k+32);
	}
    fputs("\n};\n\n", out);

    /* write logo clut */
    fprintf(out, "static unsigned char %s_clut[] __initdata = {\n",
	    logoname);
    write_hex_cnt = 0;
    for (i = 0; i < logo_clutsize; i++) {
	write_hex(logo_clut[i].red);
	write_hex(logo_clut[i].green);
	write_hex(logo_clut[i].blue);
    }

    /* write logo structure and file footer */
    write_footer();
}

static void write_logo_gray256(void)
{
    unsigned int i, j;

    /* validate image */
    for (i = 0; i < logo_height; i++)
	for (j = 0; j < logo_width; j++)
	    if (!is_gray(logo_data[i][j]))
		die("Image must be grayscale\n");

    /* write file header */
    write_header();

    /* write logo data */
    for (i = 0; i < logo_height; i++)
	for (j = 0; j < logo_width; j++)
	    write_hex(logo_data[i][j].red);

    /* write logo structure and file footer */
    write_footer();
}

static void die(const char *fmt, ...)
{
    va_list ap;

    va_start(ap, fmt);
    vfprintf(stderr, fmt, ap);
    va_end(ap);

    exit(1);
}

static void usage(void)
{
    die("\n"
	"Usage: %s [options] <filename>\n"
	"\n"
	"Valid options:\n"
	"    -h          : display this usage information\n"
	"    -n <name>   : specify logo name (default: linux_logo)\n"
	"    -o <output> : output to file <output> instead of stdout\n"
	"    -t <type>   : specify logo type, one of\n"
	"                      mono    : monochrome black/white\n"
	"                      vga16   : 16 colors VGA text palette\n"
	"                      clut224 : 224 colors (default)\n"
	"                      gray256 : 256 levels grayscale\n"
	"\n", programname);
}

int main(int argc, char *argv[])
{
    int opt;

    programname = argv[0];

    opterr = 0;
    while (1) {
	opt = getopt(argc, argv, "hn:o:t:");
	if (opt == -1)
	    break;

	switch (opt) {
	    case 'h':
		usage();
		break;

	    case 'n':
		logoname = optarg;
		break;

	    case 'o':
		outputname = optarg;
		break;

	    case 't':
		if (!strcmp(optarg, "mono"))
		    logo_type = LINUX_LOGO_MONO;
		else if (!strcmp(optarg, "vga16"))
		    logo_type = LINUX_LOGO_VGA16;
		else if (!strcmp(optarg, "clut224"))
		    logo_type = LINUX_LOGO_CLUT224;
		else if (!strcmp(optarg, "gray256"))
		    logo_type = LINUX_LOGO_GRAY256;
		else
		    usage();
		break;

	    default:
		usage();
		break;
	}
    }
    if (optind != argc-1)
	usage();

    filename = argv[optind];

    read_image();
    switch (logo_type) {
	case LINUX_LOGO_MONO:
	    write_logo_mono();
	    break;

	case LINUX_LOGO_VGA16:
	    write_logo_vga16();
	    break;

	case LINUX_LOGO_CLUT224:
	    write_logo_clut224();
	    break;

	case LINUX_LOGO_GRAY256:
	    write_logo_gray256();
	    break;
    }
    exit(0);
}