aboutsummaryrefslogtreecommitdiffstats
blob: 30c8111477f61ed26987dc03abbe9670b36db221 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
/*
 *   ALSA sequencer Queue handling
 *   Copyright (c) 1998-1999 by Frank van de Pol <fvdpol@coil.demon.nl>
 *
 *   This program is free software; you can redistribute it and/or modify
 *   it under the terms of the GNU General Public License as published by
 *   the Free Software Foundation; either version 2 of the License, or
 *   (at your option) any later version.
 *
 *   This program is distributed in the hope that it will be useful,
 *   but WITHOUT ANY WARRANTY; without even the implied warranty of
 *   MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
 *   GNU General Public License for more details.
 *
 *   You should have received a copy of the GNU General Public License
 *   along with this program; if not, write to the Free Software
 *   Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA  02111-1307 USA
 *
 */
#ifndef __SND_SEQ_QUEUE_H
#define __SND_SEQ_QUEUE_H

#include "seq_memory.h"
#include "seq_prioq.h"
#include "seq_timer.h"
#include "seq_lock.h"
#include <linux/interrupt.h>
#include <linux/list.h>
#include <linux/bitops.h>

#define SEQ_QUEUE_NO_OWNER (-1)

struct snd_seq_queue {
	int queue;		/* queue number */

	char name[64];		/* name of this queue */

	struct snd_seq_prioq	*tickq;		/* midi tick event queue */
	struct snd_seq_prioq	*timeq;		/* real-time event queue */	
	
	struct snd_seq_timer *timer;	/* time keeper for this queue */
	int	owner;		/* client that 'owns' the timer */
	unsigned int	locked:1,	/* timer is only accesibble by owner if set */
		klocked:1,	/* kernel lock (after START) */	
		check_again:1,
		check_blocked:1;

	unsigned int flags;		/* status flags */
	unsigned int info_flags;	/* info for sync */

	spinlock_t owner_lock;
	spinlock_t check_lock;

	/* clients which uses this queue (bitmap) */
	DECLARE_BITMAP(clients_bitmap, SNDRV_SEQ_MAX_CLIENTS);
	unsigned int clients;	/* users of this queue */
	struct mutex timer_mutex;

	snd_use_lock_t use_lock;
};


/* get the number of current queues */
int snd_seq_queue_get_cur_queues(void);

/* init queues structure */
int snd_seq_queues_init(void);

/* delete queues */ 
void snd_seq_queues_delete(void);


/* create new queue (constructor) */
int snd_seq_queue_alloc(int client, int locked, unsigned int flags);

/* delete queue (destructor) */
int snd_seq_queue_delete(int client, int queueid);

/* notification that client has left the system */
void snd_seq_queue_client_termination(int client);

/* final stage */
void snd_seq_queue_client_leave(int client);

/* enqueue a event received from one the clients */
int snd_seq_enqueue_event(struct snd_seq_event_cell *cell, int atomic, int hop);

/* Remove events */
void snd_seq_queue_client_leave_cells(int client);
void snd_seq_queue_remove_cells(int client, struct snd_seq_remove_events *info);

/* return pointer to queue structure for specified id */
struct snd_seq_queue *queueptr(int queueid);
/* unlock */
#define queuefree(q) snd_use_lock_free(&(q)->use_lock)

/* return the (first) queue matching with the specified name */
struct snd_seq_queue *snd_seq_queue_find_name(char *name);

/* check single queue and dispatch events */
void snd_seq_check_queue(struct snd_seq_queue *q, int atomic, int hop);

/* access to queue's parameters */
int snd_seq_queue_check_access(int queueid, int client);
int snd_seq_queue_timer_set_tempo(int queueid, int client, struct snd_seq_queue_tempo *info);
int snd_seq_queue_set_owner(int queueid, int client, int locked);
int snd_seq_queue_set_locked(int queueid, int client, int locked);
int snd_seq_queue_timer_open(int queueid);
int snd_seq_queue_timer_close(int queueid);
int snd_seq_queue_use(int queueid, int client, int use);
int snd_seq_queue_is_used(int queueid, int client);

int snd_seq_control_queue(struct snd_seq_event *ev, int atomic, int hop);

/*
 * 64bit division - for sync stuff..
 */
#if defined(i386) || defined(i486)

#define udiv_qrnnd(q, r, n1, n0, d) \
  __asm__ ("divl %4"		\
	   : "=a" ((u32)(q)),	\
	     "=d" ((u32)(r))	\
	   : "0" ((u32)(n0)),	\
	     "1" ((u32)(n1)),	\
	     "rm" ((u32)(d)))

#define u64_div(x,y,q) do {u32 __tmp; udiv_qrnnd(q, __tmp, (x)>>32, x, y);} while (0)
#define u64_mod(x,y,r) do {u32 __tmp; udiv_qrnnd(__tmp, q, (x)>>32, x, y);} while (0)
#define u64_divmod(x,y,q,r) udiv_qrnnd(q, r, (x)>>32, x, y)

#else
#define u64_div(x,y,q)	((q) = (u32)((u64)(x) / (u64)(y)))
#define u64_mod(x,y,r)	((r) = (u32)((u64)(x) % (u64)(y)))
#define u64_divmod(x,y,q,r) (u64_div(x,y,q), u64_mod(x,y,r))
#endif


#endif