aboutsummaryrefslogtreecommitdiffstats
blob: 2c340e7da458e4fa53b2c08914f1acd976fa90c5 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
#ifndef _PERF_PERF_H
#define _PERF_PERF_H

struct winsize;

void get_term_dimensions(struct winsize *ws);

#include <asm/unistd.h>

#if defined(__i386__)
#define rmb()		asm volatile("lock; addl $0,0(%%esp)" ::: "memory")
#define cpu_relax()	asm volatile("rep; nop" ::: "memory");
#define CPUINFO_PROC	"model name"
#ifndef __NR_perf_event_open
# define __NR_perf_event_open 336
#endif
#endif

#if defined(__x86_64__)
#define rmb()		asm volatile("lfence" ::: "memory")
#define cpu_relax()	asm volatile("rep; nop" ::: "memory");
#define CPUINFO_PROC	"model name"
#ifndef __NR_perf_event_open
# define __NR_perf_event_open 298
#endif
#endif

#ifdef __powerpc__
#include "../../arch/powerpc/include/uapi/asm/unistd.h"
#define rmb()		asm volatile ("sync" ::: "memory")
#define cpu_relax()	asm volatile ("" ::: "memory");
#define CPUINFO_PROC	"cpu"
#endif

#ifdef __s390__
#define rmb()		asm volatile("bcr 15,0" ::: "memory")
#define cpu_relax()	asm volatile("" ::: "memory");
#endif

#ifdef __sh__
#if defined(__SH4A__) || defined(__SH5__)
# define rmb()		asm volatile("synco" ::: "memory")
#else
# define rmb()		asm volatile("" ::: "memory")
#endif
#define cpu_relax()	asm volatile("" ::: "memory")
#define CPUINFO_PROC	"cpu type"
#endif

#ifdef __hppa__
#define rmb()		asm volatile("" ::: "memory")
#define cpu_relax()	asm volatile("" ::: "memory");
#define CPUINFO_PROC	"cpu"
#endif

#ifdef __sparc__
#define rmb()		asm volatile("":::"memory")
#define cpu_relax()	asm volatile("":::"memory")
#define CPUINFO_PROC	"cpu"
#endif

#ifdef __alpha__
#define rmb()		asm volatile("mb" ::: "memory")
#define cpu_relax()	asm volatile("" ::: "memory")
#define CPUINFO_PROC	"cpu model"
#endif

#ifdef __ia64__
#define rmb()		asm volatile ("mf" ::: "memory")
#define cpu_relax()	asm volatile ("hint @pause" ::: "memory")
#define CPUINFO_PROC	"model name"
#endif

#ifdef __arm__
/*
 * Use the __kuser_memory_barrier helper in the CPU helper page. See
 * arch/arm/kernel/entry-armv.S in the kernel source for details.
 */
#define rmb()		((void(*)(void))0xffff0fa0)()
#define cpu_relax()	asm volatile("":::"memory")
#define CPUINFO_PROC	"Processor"
#endif

#ifdef __aarch64__
#define rmb()		asm volatile("dmb ld" ::: "memory")
#define cpu_relax()	asm volatile("yield" ::: "memory")
#endif

#ifdef __mips__
#define rmb()		asm volatile(					\
				".set	mips2\n\t"			\
				"sync\n\t"				\
				".set	mips0"				\
				: /* no output */			\
				: /* no input */			\
				: "memory")
#define cpu_relax()	asm volatile("" ::: "memory")
#define CPUINFO_PROC	"cpu model"
#endif

#include <time.h>
#include <unistd.h>
#include <sys/types.h>
#include <sys/syscall.h>

#include <linux/perf_event.h>
#include "util/types.h"
#include <stdbool.h>

struct perf_mmap {
	void			*base;
	int			mask;
	unsigned int		prev;
};

static inline unsigned int perf_mmap__read_head(struct perf_mmap *mm)
{
	struct perf_event_mmap_page *pc = mm->base;
	int head = pc->data_head;
	rmb();
	return head;
}

static inline void perf_mmap__write_tail(struct perf_mmap *md,
					 unsigned long tail)
{
	struct perf_event_mmap_page *pc = md->base;

	/*
	 * ensure all reads are done before we write the tail out.
	 */
	/* mb(); */
	pc->data_tail = tail;
}

/*
 * prctl(PR_TASK_PERF_EVENTS_DISABLE) will (cheaply) disable all
 * counters in the current task.
 */
#define PR_TASK_PERF_EVENTS_DISABLE   31
#define PR_TASK_PERF_EVENTS_ENABLE    32

#ifndef NSEC_PER_SEC
# define NSEC_PER_SEC			1000000000ULL
#endif

static inline unsigned long long rdclock(void)
{
	struct timespec ts;

	clock_gettime(CLOCK_MONOTONIC, &ts);
	return ts.tv_sec * 1000000000ULL + ts.tv_nsec;
}

/*
 * Pick up some kernel type conventions:
 */
#define __user
#define asmlinkage

#define unlikely(x)	__builtin_expect(!!(x), 0)
#define min(x, y) ({				\
	typeof(x) _min1 = (x);			\
	typeof(y) _min2 = (y);			\
	(void) (&_min1 == &_min2);		\
	_min1 < _min2 ? _min1 : _min2; })

extern bool test_attr__enabled;
void test_attr__init(void);
void test_attr__open(struct perf_event_attr *attr, pid_t pid, int cpu,
		     int fd, int group_fd, unsigned long flags);

static inline int
sys_perf_event_open(struct perf_event_attr *attr,
		      pid_t pid, int cpu, int group_fd,
		      unsigned long flags)
{
	int fd;

	fd = syscall(__NR_perf_event_open, attr, pid, cpu,
		     group_fd, flags);

	if (unlikely(test_attr__enabled))
		test_attr__open(attr, pid, cpu, fd, group_fd, flags);

	return fd;
}

#define MAX_COUNTERS			256
#define MAX_NR_CPUS			256

struct ip_callchain {
	u64 nr;
	u64 ips[0];
};

struct branch_flags {
	u64 mispred:1;
	u64 predicted:1;
	u64 reserved:62;
};

struct branch_entry {
	u64				from;
	u64				to;
	struct branch_flags flags;
};

struct branch_stack {
	u64				nr;
	struct branch_entry	entries[0];
};

extern const char *input_name;
extern bool perf_host, perf_guest;
extern const char perf_version_string[];

void pthread__unblock_sigwinch(void);

#include "util/target.h"

enum perf_call_graph_mode {
	CALLCHAIN_NONE,
	CALLCHAIN_FP,
	CALLCHAIN_DWARF
};

struct perf_record_opts {
	struct perf_target target;
	int	     call_graph;
	bool	     group;
	bool	     inherit_stat;
	bool	     no_delay;
	bool	     no_inherit;
	bool	     no_samples;
	bool	     pipe_output;
	bool	     raw_samples;
	bool	     sample_address;
	bool	     sample_time;
	bool	     sample_id_all_missing;
	bool	     exclude_guest_missing;
	bool	     period;
	unsigned int freq;
	unsigned int mmap_pages;
	unsigned int user_freq;
	u64          branch_stack;
	u64	     default_interval;
	u64	     user_interval;
	u16	     stack_dump_size;
};

#endif