aboutsummaryrefslogtreecommitdiffstats
blob: cfa906882e2ceb2ed138fb4fd996474324f4d6c3 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
#include "cache.h"
#include <linux/kernel.h>

int prefixcmp(const char *str, const char *prefix)
{
	for (; ; str++, prefix++)
		if (!*prefix)
			return 0;
		else if (*str != *prefix)
			return (unsigned char)*prefix - (unsigned char)*str;
}

/*
 * Used as the default ->buf value, so that people can always assume
 * buf is non NULL and ->buf is NUL terminated even for a freshly
 * initialized strbuf.
 */
char strbuf_slopbuf[1];

void strbuf_init(struct strbuf *sb, ssize_t hint)
{
	sb->alloc = sb->len = 0;
	sb->buf = strbuf_slopbuf;
	if (hint)
		strbuf_grow(sb, hint);
}

void strbuf_release(struct strbuf *sb)
{
	if (sb->alloc) {
		free(sb->buf);
		strbuf_init(sb, 0);
	}
}

char *strbuf_detach(struct strbuf *sb, size_t *sz)
{
	char *res = sb->alloc ? sb->buf : NULL;
	if (sz)
		*sz = sb->len;
	strbuf_init(sb, 0);
	return res;
}

void strbuf_grow(struct strbuf *sb, size_t extra)
{
	if (sb->len + extra + 1 <= sb->len)
		die("you want to use way too much memory");
	if (!sb->alloc)
		sb->buf = NULL;
	ALLOC_GROW(sb->buf, sb->len + extra + 1, sb->alloc);
}

static void strbuf_splice(struct strbuf *sb, size_t pos, size_t len,
				   const void *data, size_t dlen)
{
	if (pos + len < pos)
		die("you want to use way too much memory");
	if (pos > sb->len)
		die("`pos' is too far after the end of the buffer");
	if (pos + len > sb->len)
		die("`pos + len' is too far after the end of the buffer");

	if (dlen >= len)
		strbuf_grow(sb, dlen - len);
	memmove(sb->buf + pos + dlen,
			sb->buf + pos + len,
			sb->len - pos - len);
	memcpy(sb->buf + pos, data, dlen);
	strbuf_setlen(sb, sb->len + dlen - len);
}

void strbuf_remove(struct strbuf *sb, size_t pos, size_t len)
{
	strbuf_splice(sb, pos, len, NULL, 0);
}

void strbuf_add(struct strbuf *sb, const void *data, size_t len)
{
	strbuf_grow(sb, len);
	memcpy(sb->buf + sb->len, data, len);
	strbuf_setlen(sb, sb->len + len);
}

void strbuf_addf(struct strbuf *sb, const char *fmt, ...)
{
	int len;
	va_list ap;

	if (!strbuf_avail(sb))
		strbuf_grow(sb, 64);
	va_start(ap, fmt);
	len = vsnprintf(sb->buf + sb->len, sb->alloc - sb->len, fmt, ap);
	va_end(ap);
	if (len < 0)
		die("your vsnprintf is broken");
	if (len > strbuf_avail(sb)) {
		strbuf_grow(sb, len);
		va_start(ap, fmt);
		len = vsnprintf(sb->buf + sb->len, sb->alloc - sb->len, fmt, ap);
		va_end(ap);
		if (len > strbuf_avail(sb)) {
			die("this should not happen, your vsnprintf is broken");
		}
	}
	strbuf_setlen(sb, sb->len + len);
}

ssize_t strbuf_read(struct strbuf *sb, int fd, ssize_t hint)
{
	size_t oldlen = sb->len;
	size_t oldalloc = sb->alloc;

	strbuf_grow(sb, hint ? hint : 8192);
	for (;;) {
		ssize_t cnt;

		cnt = read(fd, sb->buf + sb->len, sb->alloc - sb->len - 1);
		if (cnt < 0) {
			if (oldalloc == 0)
				strbuf_release(sb);
			else
				strbuf_setlen(sb, oldlen);
			return -1;
		}
		if (!cnt)
			break;
		sb->len += cnt;
		strbuf_grow(sb, 8192);
	}

	sb->buf[sb->len] = '\0';
	return sb->len - oldlen;
}