aboutsummaryrefslogtreecommitdiffstats
blob: e4d0690cccf9e888a2e920bcb783d17958b81470 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
.TH TURBOSTAT 8
.SH NAME
turbostat \- Report processor frequency and idle statistics
.SH SYNOPSIS
.ft B
.B turbostat
.RB [ Options ]
.RB command
.br
.B turbostat
.RB [ Options ]
.RB [ "\-i interval_sec" ]
.SH DESCRIPTION
\fBturbostat \fP reports processor topology, frequency
and idle power state statistics on modern X86 processors.
Either \fBcommand\fP is forked and statistics are printed
upon its completion, or statistics are printed periodically.

\fBturbostat \fP
requires that the processor
supports an "invariant" TSC, plus the APERF and MPERF MSRs.
\fBturbostat \fP will report idle cpu power state residency
on processors that additionally support C-state residency counters.

.SS Options
The \fB-p\fP option limits output to the 1st thread in 1st core of each package.
.PP
The \fB-P\fP option limits output to the 1st thread in each Package.
.PP
The \fB-S\fP option limits output to a 1-line System Summary for each interval.
.PP
The \fB-v\fP option increases verbosity.
.PP
The \fB-s\fP option prints the SMI counter, equivalent to "-c 0x34"
.PP
The \fB-c MSR#\fP option includes the delta of the specified 32-bit MSR counter.
.PP
The \fB-C MSR#\fP option includes the delta of the specified 64-bit MSR counter.
.PP
The \fB-m MSR#\fP option includes the the specified 32-bit MSR value.
.PP
The \fB-M MSR#\fP option includes the the specified 64-bit MSR value.
.PP
The \fB-i interval_sec\fP option prints statistics every \fiinterval_sec\fP seconds.
The default is 5 seconds.
.PP
The \fBcommand\fP parameter forks \fBcommand\fP and upon its exit,
displays the statistics gathered since it was forked.
.PP
.SH FIELD DESCRIPTIONS
.nf
\fBpk\fP processor package number.
\fBcor\fP processor core number.
\fBCPU\fP Linux CPU (logical processor) number.
Note that multiple CPUs per core indicate support for Intel(R) Hyper-Threading Technology.
\fB%c0\fP percent of the interval that the CPU retired instructions.
\fBGHz\fP average clock rate while the CPU was in c0 state.
\fBTSC\fP average GHz that the TSC ran during the entire interval.
\fB%c1, %c3, %c6, %c7\fP show the percentage residency in hardware core idle states.
\fB%pc2, %pc3, %pc6, %pc7\fP percentage residency in hardware package idle states.
.fi
.PP
.SH EXAMPLE
Without any parameters, turbostat prints out counters ever 5 seconds.
(override interval with "-i sec" option, or specify a command
for turbostat to fork).

The first row of statistics is a summary for the entire system.
Note that the summary is a weighted average.
Subsequent rows show per-CPU statistics.

.nf
[root@x980]# ./turbostat
cor CPU    %c0  GHz  TSC    %c1    %c3    %c6   %pc3   %pc6
          0.09 1.62 3.38   1.83   0.32  97.76   1.26  83.61
  0   0   0.15 1.62 3.38  10.23   0.05  89.56   1.26  83.61
  0   6   0.05 1.62 3.38  10.34
  1   2   0.03 1.62 3.38   0.07   0.05  99.86
  1   8   0.03 1.62 3.38   0.06
  2   4   0.21 1.62 3.38   0.10   1.49  98.21
  2  10   0.02 1.62 3.38   0.29
  8   1   0.04 1.62 3.38   0.04   0.08  99.84
  8   7   0.01 1.62 3.38   0.06
  9   3   0.53 1.62 3.38   0.10   0.20  99.17
  9   9   0.02 1.62 3.38   0.60
 10   5   0.01 1.62 3.38   0.02   0.04  99.92
 10  11   0.02 1.62 3.38   0.02
.fi
.SH SUMMARY EXAMPLE
The "-s" option prints the column headers just once,
and then the one line system summary for each sample interval.

.nf
[root@x980]# ./turbostat -s
   %c0  GHz  TSC    %c1    %c3    %c6   %pc3   %pc6
  0.23 1.67 3.38   2.00   0.30  97.47   1.07  82.12
  0.10 1.62 3.38   1.87   2.25  95.77  12.02  72.60
  0.20 1.64 3.38   1.98   0.11  97.72   0.30  83.36
  0.11 1.70 3.38   1.86   1.81  96.22   9.71  74.90
.fi
.SH VERBOSE EXAMPLE
The "-v" option adds verbosity to the output:

.nf
GenuineIntel 11 CPUID levels; family:model:stepping 0x6:2c:2 (6:44:2)
12 * 133 = 1600 MHz max efficiency
25 * 133 = 3333 MHz TSC frequency
26 * 133 = 3467 MHz max turbo 4 active cores
26 * 133 = 3467 MHz max turbo 3 active cores
27 * 133 = 3600 MHz max turbo 2 active cores
27 * 133 = 3600 MHz max turbo 1 active cores

.fi
The \fBmax efficiency\fP frequency, a.k.a. Low Frequency Mode, is the frequency
available at the minimum package voltage.  The \fBTSC frequency\fP is the nominal
maximum frequency of the processor if turbo-mode were not available.  This frequency
should be sustainable on all CPUs indefinitely, given nominal power and cooling.
The remaining rows show what maximum turbo frequency is possible
depending on the number of idle cores.  Note that this information is
not available on all processors.
.SH FORK EXAMPLE
If turbostat is invoked with a command, it will fork that command
and output the statistics gathered when the command exits.
eg. Here a cycle soaker is run on 1 CPU (see %c0) for a few seconds
until ^C while the other CPUs are mostly idle:

.nf
[root@x980 lenb]# ./turbostat cat /dev/zero > /dev/null
^C
cor CPU    %c0  GHz  TSC    %c1    %c3    %c6   %pc3   %pc6
          8.86 3.61 3.38  15.06  31.19  44.89   0.00   0.00
  0   0   1.46 3.22 3.38  16.84  29.48  52.22   0.00   0.00
  0   6   0.21 3.06 3.38  18.09
  1   2   0.53 3.33 3.38   2.80  46.40  50.27
  1   8   0.89 3.47 3.38   2.44
  2   4   1.36 3.43 3.38   9.04  23.71  65.89
  2  10   0.18 2.86 3.38  10.22
  8   1   0.04 2.87 3.38  99.96   0.01   0.00
  8   7  99.72 3.63 3.38   0.27
  9   3   0.31 3.21 3.38   7.64  56.55  35.50
  9   9   0.08 2.95 3.38   7.88
 10   5   1.42 3.43 3.38   2.14  30.99  65.44
 10  11   0.16 2.88 3.38   3.40
.fi
Above the cycle soaker drives cpu7 up its 3.6 Ghz turbo limit
while the other processors are generally in various states of idle.

Note that cpu1 and cpu7 are HT siblings within core8.
As cpu7 is very busy, it prevents its sibling, cpu1,
from entering a c-state deeper than c1.

Note that turbostat reports average GHz of 3.63, while
the arithmetic average of the GHz column above is lower.
This is a weighted average, where the weight is %c0.  ie. it is the total number of
un-halted cycles elapsed per time divided by the number of CPUs.
.SH SMI COUNTING EXAMPLE
On Intel Nehalem and newer processors, MSR 0x34 is a System Management Mode Interrupt (SMI) counter.
Using the -m option, you can display how many SMIs have fired since reset, or if there
are SMIs during the measurement interval, you can display the delta using the -d option.
.nf
[root@x980 ~]# turbostat -m 0x34
cor CPU    %c0  GHz  TSC   MSR 0x034    %c1    %c3    %c6   %pc3   %pc6
          1.41 1.82 3.38  0x00000000   8.92  37.82  51.85  17.37   0.55
  0   0   3.73 2.03 3.38  0x00000055   1.72  48.25  46.31  17.38   0.55
  0   6   0.14 1.63 3.38  0x00000056   5.30
  1   2   2.51 1.80 3.38  0x00000056  15.65  29.33  52.52
  1   8   0.10 1.65 3.38  0x00000056  18.05
  2   4   1.16 1.68 3.38  0x00000056   5.87  24.47  68.50
  2  10   0.10 1.63 3.38  0x00000056   6.93
  8   1   3.84 1.91 3.38  0x00000056   1.36  50.65  44.16
  8   7   0.08 1.64 3.38  0x00000056   5.12
  9   3   1.82 1.73 3.38  0x00000056   7.59  24.21  66.38
  9   9   0.09 1.68 3.38  0x00000056   9.32
 10   5   1.66 1.65 3.38  0x00000056  15.10  50.00  33.23
 10  11   1.72 1.65 3.38  0x00000056  15.05
^C
[root@x980 ~]# 
.fi
.SH NOTES

.B "turbostat "
must be run as root.

.B "turbostat "
reads hardware counters, but doesn't write them.
So it will not interfere with the OS or other programs, including
multiple invocations of itself.

\fBturbostat \fP
may work poorly on Linux-2.6.20 through 2.6.29,
as \fBacpi-cpufreq \fPperiodically cleared the APERF and MPERF
in those kernels.

If the TSC column does not make sense, then
the other numbers will also make no sense.
Turbostat is lightweight, and its data collection is not atomic.
These issues are usually caused by an extremely short measurement
interval (much less than 1 second), or system activity that prevents
turbostat from being able to run on all CPUS to quickly collect data.

The APERF, MPERF MSRs are defined to count non-halted cycles.
Although it is not guaranteed by the architecture, turbostat assumes
that they count at TSC rate, which is true on all processors tested to date.

.SH REFERENCES
"Intel® Turbo Boost Technology
in Intel® Core™ Microarchitecture (Nehalem) Based Processors"
http://download.intel.com/design/processor/applnots/320354.pdf

"Intel® 64 and IA-32 Architectures Software Developer's Manual
Volume 3B: System Programming Guide"
http://www.intel.com/products/processor/manuals/

.SH FILES
.ta
.nf
/dev/cpu/*/msr
.fi

.SH "SEE ALSO"
msr(4), vmstat(8)
.PP
.SH AUTHOR
.nf
Written by Len Brown <len.brown@intel.com>