aboutsummaryrefslogtreecommitdiffstats
blob: 358cc6bfa35db71d099ed3f4dcec5e2c0cd66ae8 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
#define _GNU_SOURCE

#include <stdio.h>
#include <stdlib.h>
#include <signal.h>
#include <limits.h>
#include <unistd.h>
#include <errno.h>
#include <string.h>
#include <fcntl.h>

#include <linux/unistd.h>
#include <linux/kcmp.h>

#include <sys/syscall.h>
#include <sys/types.h>
#include <sys/stat.h>
#include <sys/wait.h>

static long sys_kcmp(int pid1, int pid2, int type, int fd1, int fd2)
{
	return syscall(__NR_kcmp, pid1, pid2, type, fd1, fd2);
}

int main(int argc, char **argv)
{
	const char kpath[] = "kcmp-test-file";
	int pid1, pid2;
	int fd1, fd2;
	int status;

	fd1 = open(kpath, O_RDWR | O_CREAT | O_TRUNC, 0644);
	pid1 = getpid();

	if (fd1 < 0) {
		perror("Can't create file");
		exit(1);
	}

	pid2 = fork();
	if (pid2 < 0) {
		perror("fork failed");
		exit(1);
	}

	if (!pid2) {
		int pid2 = getpid();
		int ret;

		fd2 = open(kpath, O_RDWR, 0644);
		if (fd2 < 0) {
			perror("Can't open file");
			exit(1);
		}

		/* An example of output and arguments */
		printf("pid1: %6d pid2: %6d FD: %2ld FILES: %2ld VM: %2ld "
		       "FS: %2ld SIGHAND: %2ld IO: %2ld SYSVSEM: %2ld "
		       "INV: %2ld\n",
		       pid1, pid2,
		       sys_kcmp(pid1, pid2, KCMP_FILE,		fd1, fd2),
		       sys_kcmp(pid1, pid2, KCMP_FILES,		0, 0),
		       sys_kcmp(pid1, pid2, KCMP_VM,		0, 0),
		       sys_kcmp(pid1, pid2, KCMP_FS,		0, 0),
		       sys_kcmp(pid1, pid2, KCMP_SIGHAND,	0, 0),
		       sys_kcmp(pid1, pid2, KCMP_IO,		0, 0),
		       sys_kcmp(pid1, pid2, KCMP_SYSVSEM,	0, 0),

			/* This one should fail */
		       sys_kcmp(pid1, pid2, KCMP_TYPES + 1,	0, 0));

		/* This one should return same fd */
		ret = sys_kcmp(pid1, pid2, KCMP_FILE, fd1, fd1);
		if (ret) {
			printf("FAIL: 0 expected but %d returned\n", ret);
			ret = -1;
		} else
			printf("PASS: 0 returned as expected\n");

		/* Compare with self */
		ret = sys_kcmp(pid1, pid1, KCMP_VM, 0, 0);
		if (ret) {
			printf("FAIL: 0 expected but %li returned\n", ret);
			ret = -1;
		} else
			printf("PASS: 0 returned as expected\n");

		exit(ret);
	}

	waitpid(pid2, &status, P_ALL);

	return 0;
}