aboutsummaryrefslogtreecommitdiffstats
blob: b30b3dc4c7888ced43664cdbb06f14805e5b9db8 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
#!/bin/sh
#
# test types can be passed on the command line:
#
# - control: any device can do this
# - out, in:  out needs 'bulk sink' firmware, in needs 'bulk src'
# - iso-out, iso-in:  out needs 'iso sink' firmware, in needs 'iso src'
# - halt: needs bulk sink+src, tests halt set/clear from host
# - unlink: needs bulk sink and/or src, test HCD unlink processing
# - loop: needs firmware that will buffer N transfers
#
# run it for hours, days, weeks.
#

#
# this default provides a steady test load for a bulk device
#
TYPES='control out in'
#TYPES='control out in halt'

#
# to test HCD code
#
#  - include unlink tests
#  - add some ${RANDOM}ness
#  - connect several devices concurrently (same HC)
#  - keep HC's IRQ lines busy with unrelated traffic (IDE, net, ...)
#  - add other concurrent system loads
#

declare -i COUNT BUFLEN

COUNT=50000
BUFLEN=2048

# NOTE:  the 'in' and 'out' cases are usually bulk, but can be
# set up to use interrupt transfers by 'usbtest' module options


if [ "$DEVICE" = "" ]; then
	echo "testing ALL recognized usbtest devices"
	echo ""
	TEST_ARGS="-a"
else
	TEST_ARGS=""
fi

do_test ()
{
    if ! ./testusb $TEST_ARGS -s $BUFLEN -c $COUNT $* 2>/dev/null
    then
	echo "FAIL"
	exit 1
    fi
}

ARGS="$*"

if [ "$ARGS" = "" ];
then
    ARGS="$TYPES"
fi

# FIXME use /sys/bus/usb/device/$THIS/bConfigurationValue to
# check and change configs

CONFIG=''

check_config ()
{
    if [ "$CONFIG" = "" ]; then
	CONFIG=$1
	echo "assuming $CONFIG configuration"
	return
    fi
    if [ "$CONFIG" = $1 ]; then
	return
    fi

    echo "** device must be in $1 config, but it's $CONFIG instead"
    exit 1
}


echo "TESTING:  $ARGS"

while : true
do
    echo $(date)

    for TYPE in $ARGS
    do
	# restore defaults
	COUNT=5000
	BUFLEN=2048

	# FIXME automatically multiply COUNT by 10 when
	# /sys/bus/usb/device/$THIS/speed == "480"

#	COUNT=50000

	case $TYPE in
	control)
	    # any device, in any configuration, can use this.
	    echo '** Control test cases:'

	    echo "test 9: ch9 postconfig"
	    do_test -t 9 -c 5000
	    echo "test 10: control queueing"
	    do_test -t 10 -c 5000

	    # this relies on some vendor-specific commands
	    echo "test 14: control writes"
	    do_test -t 14 -c 15000 -s 256 -v 1

	    echo "test 21: control writes, unaligned"
	    do_test -t 21 -c 100 -s 256 -v 1

	    ;;

	out)
	    check_config sink-src
	    echo '** Host Write (OUT) test cases:'

	    echo "test 1: $COUNT transfers, same size"
	    do_test -t 1
	    echo "test 3: $COUNT transfers, variable/short size"
	    do_test -t 3 -v 421

	    COUNT=100
	    echo "test 17: $COUNT transfers, unaligned DMA map by core"
	    do_test -t 17

	    echo "test 19: $COUNT transfers, unaligned DMA map by usb_alloc_coherent"
	    do_test -t 19

	    COUNT=2000
	    echo "test 5: $COUNT scatterlists, same size entries"
	    do_test -t 5

	    # try to trigger short OUT processing bugs
	    echo "test 7a: $COUNT scatterlists, variable size/short entries"
	    do_test -t 7 -v 579
	    BUFLEN=4096
	    echo "test 7b: $COUNT scatterlists, variable size/bigger entries"
	    do_test -t 7 -v 41
	    BUFLEN=64
	    echo "test 7c: $COUNT scatterlists, variable size/micro entries"
	    do_test -t 7 -v 63
	    ;;

	iso-out)
	    check_config sink-src
	    echo '** Host ISOCHRONOUS Write (OUT) test cases:'

	    # at peak iso transfer rates:
	    # - usb 2.0 high bandwidth, this is one frame.
	    # - usb 1.1, it's twenty-four frames.
	    BUFLEN=24500

	    COUNT=1000

# COUNT=10000

	    echo "test 15: $COUNT transfers, same size"
	    # do_test -t 15 -g 3 -v 0
	    BUFLEN=32768
	    do_test -t 15 -g 8 -v 0

	    # FIXME it'd make sense to have an iso OUT test issuing
	    # short writes on more packets than the last one

	    COUNT=100
	    echo "test 22: $COUNT transfers, non aligned"
	    do_test -t 22 -g 8 -v 0

	    ;;

	in)
	    check_config sink-src
	    echo '** Host Read (IN) test cases:'

	    # NOTE:  these "variable size" reads are just multiples
	    # of 512 bytes, no EOVERFLOW testing is done yet

	    echo "test 2: $COUNT transfers, same size"
	    do_test -t 2
	    echo "test 4: $COUNT transfers, variable size"
	    do_test -t 4

	    COUNT=100
	    echo "test 18: $COUNT transfers, unaligned DMA map by core"
	    do_test -t 18

	    echo "test 20: $COUNT transfers, unaligned DMA map by usb_alloc_coherent"
	    do_test -t 20

	    COUNT=2000
	    echo "test 6: $COUNT scatterlists, same size entries"
	    do_test -t 6
	    echo "test 8: $COUNT scatterlists, variable size entries"
	    do_test -t 8
	    ;;

	iso-in)
	    check_config sink-src
	    echo '** Host ISOCHRONOUS Read (IN) test cases:'

	    # at peak iso transfer rates:
	    # - usb 2.0 high bandwidth, this is one frame.
	    # - usb 1.1, it's twenty-four frames.
	    BUFLEN=24500

	    COUNT=1000

# COUNT=10000

	    echo "test 16: $COUNT transfers, same size"
	    # do_test -t 16 -g 3 -v 0
	    BUFLEN=32768
	    do_test -t 16 -g 8 -v 0

	    # FIXME since iso expects faults, it'd make sense
	    # to have an iso IN test issuing short reads ...

	    COUNT=100
	    echo "test 23: $COUNT transfers, unaligned"
	    do_test -t 23 -g 8 -v 0

	    ;;

	halt)
	    # NOTE:  sometimes hardware doesn't cooperate well with halting
	    # endpoints from the host side.  so long as mass-storage class
	    # firmware can halt them from the device, don't worry much if
	    # you can't make this test work on your device.
	    COUNT=2000
	    echo "test 13: $COUNT halt set/clear"
	    do_test -t 13
	    ;;

	unlink)
	    COUNT=2000
	    echo "test 11: $COUNT read unlinks"
	    do_test -t 11

	    echo "test 12: $COUNT write unlinks"
	    do_test -t 12
	    ;;

	loop)
	    # defaults need too much buffering for ez-usb devices
	    BUFLEN=2048
	    COUNT=32

	    # modprobe g_zero qlen=$COUNT buflen=$BUFLEN loopdefault
	    check_config loopback

	    # FIXME someone needs to write and merge a version of this

	    echo "write $COUNT buffers of $BUFLEN bytes, read them back"

	    echo "write $COUNT variable size buffers, read them back"

	    ;;

	*)
	    echo "Don't understand test type $TYPE"
	    exit 1;
	esac
	echo ''
    done
done

# vim: sw=4