aboutsummaryrefslogtreecommitdiffstats
blob: b4fbc91c41b47dd4ab2a06157594c32b14bdd2aa (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
#ifndef LINUX_VIRTIO_H
#define LINUX_VIRTIO_H

#include <stdbool.h>
#include <stdlib.h>
#include <stddef.h>
#include <stdio.h>
#include <string.h>
#include <assert.h>

#include <linux/types.h>
#include <errno.h>

typedef unsigned long long dma_addr_t;

struct scatterlist {
	unsigned long	page_link;
	unsigned int	offset;
	unsigned int	length;
	dma_addr_t	dma_address;
};

struct page {
	unsigned long long dummy;
};

#define BUG_ON(__BUG_ON_cond) assert(!(__BUG_ON_cond))

/* Physical == Virtual */
#define virt_to_phys(p) ((unsigned long)p)
#define phys_to_virt(a) ((void *)(unsigned long)(a))
/* Page address: Virtual / 4K */
#define virt_to_page(p) ((struct page*)((virt_to_phys(p) / 4096) * \
					sizeof(struct page)))
#define offset_in_page(p) (((unsigned long)p) % 4096)
#define sg_phys(sg) ((sg->page_link & ~0x3) / sizeof(struct page) * 4096 + \
		     sg->offset)
static inline void sg_mark_end(struct scatterlist *sg)
{
	/*
	 * Set termination bit, clear potential chain bit
	 */
	sg->page_link |= 0x02;
	sg->page_link &= ~0x01;
}
static inline void sg_init_table(struct scatterlist *sgl, unsigned int nents)
{
	memset(sgl, 0, sizeof(*sgl) * nents);
	sg_mark_end(&sgl[nents - 1]);
}
static inline void sg_assign_page(struct scatterlist *sg, struct page *page)
{
	unsigned long page_link = sg->page_link & 0x3;

	/*
	 * In order for the low bit stealing approach to work, pages
	 * must be aligned at a 32-bit boundary as a minimum.
	 */
	BUG_ON((unsigned long) page & 0x03);
	sg->page_link = page_link | (unsigned long) page;
}

static inline void sg_set_page(struct scatterlist *sg, struct page *page,
			       unsigned int len, unsigned int offset)
{
	sg_assign_page(sg, page);
	sg->offset = offset;
	sg->length = len;
}

static inline void sg_set_buf(struct scatterlist *sg, const void *buf,
			      unsigned int buflen)
{
	sg_set_page(sg, virt_to_page(buf), buflen, offset_in_page(buf));
}

static inline void sg_init_one(struct scatterlist *sg, const void *buf, unsigned int buflen)
{
	sg_init_table(sg, 1);
	sg_set_buf(sg, buf, buflen);
}

typedef __u16 u16;

typedef enum {
	GFP_KERNEL,
	GFP_ATOMIC,
} gfp_t;
typedef enum {
	IRQ_NONE,
	IRQ_HANDLED
} irqreturn_t;

static inline void *kmalloc(size_t s, gfp_t gfp)
{
	return malloc(s);
}

static inline void kfree(void *p)
{
	free(p);
}

#define container_of(ptr, type, member) ({			\
	const typeof( ((type *)0)->member ) *__mptr = (ptr);	\
	(type *)( (char *)__mptr - offsetof(type,member) );})

#define uninitialized_var(x) x = x

# ifndef likely
#  define likely(x)	(__builtin_expect(!!(x), 1))
# endif
# ifndef unlikely
#  define unlikely(x)	(__builtin_expect(!!(x), 0))
# endif

#define pr_err(format, ...) fprintf (stderr, format, ## __VA_ARGS__)
#ifdef DEBUG
#define pr_debug(format, ...) fprintf (stderr, format, ## __VA_ARGS__)
#else
#define pr_debug(format, ...) do {} while (0)
#endif
#define dev_err(dev, format, ...) fprintf (stderr, format, ## __VA_ARGS__)
#define dev_warn(dev, format, ...) fprintf (stderr, format, ## __VA_ARGS__)

/* TODO: empty stubs for now. Broken but enough for virtio_ring.c */
#define list_add_tail(a, b) do {} while (0)
#define list_del(a) do {} while (0)

#define BIT_WORD(nr)		((nr) / BITS_PER_LONG)
#define BITS_PER_BYTE		8
#define BITS_PER_LONG (sizeof(long) * BITS_PER_BYTE)
#define BIT_MASK(nr)		(1UL << ((nr) % BITS_PER_LONG))
/* TODO: Not atomic as it should be:
 * we don't use this for anything important. */
static inline void clear_bit(int nr, volatile unsigned long *addr)
{
	unsigned long mask = BIT_MASK(nr);
	unsigned long *p = ((unsigned long *)addr) + BIT_WORD(nr);

	*p &= ~mask;
}

static inline int test_bit(int nr, const volatile unsigned long *addr)
{
        return 1UL & (addr[BIT_WORD(nr)] >> (nr & (BITS_PER_LONG-1)));
}

/* The only feature we care to support */
#define virtio_has_feature(dev, feature) \
	test_bit((feature), (dev)->features)
/* end of stubs */

struct virtio_device {
	void *dev;
	unsigned long features[1];
};

struct virtqueue {
	/* TODO: commented as list macros are empty stubs for now.
	 * Broken but enough for virtio_ring.c
	 * struct list_head list; */
	void (*callback)(struct virtqueue *vq);
	const char *name;
	struct virtio_device *vdev;
	void *priv;
};

#define EXPORT_SYMBOL_GPL(__EXPORT_SYMBOL_GPL_name) \
	void __EXPORT_SYMBOL_GPL##__EXPORT_SYMBOL_GPL_name() { \
}
#define MODULE_LICENSE(__MODULE_LICENSE_value) \
	const char *__MODULE_LICENSE_name = __MODULE_LICENSE_value

#define CONFIG_SMP

#if defined(__i386__) || defined(__x86_64__)
#define barrier() asm volatile("" ::: "memory")
#define mb() __sync_synchronize()

#define smp_mb()	mb()
# define smp_rmb()	barrier()
# define smp_wmb()	barrier()
#else
#error Please fill in barrier macros
#endif

/* Interfaces exported by virtio_ring. */
int virtqueue_add_buf(struct virtqueue *vq,
		      struct scatterlist sg[],
		      unsigned int out_num,
		      unsigned int in_num,
		      void *data,
		      gfp_t gfp);

void virtqueue_kick(struct virtqueue *vq);

void *virtqueue_get_buf(struct virtqueue *vq, unsigned int *len);

void virtqueue_disable_cb(struct virtqueue *vq);

bool virtqueue_enable_cb(struct virtqueue *vq);

void *virtqueue_detach_unused_buf(struct virtqueue *vq);
struct virtqueue *vring_new_virtqueue(unsigned int num,
				      unsigned int vring_align,
				      struct virtio_device *vdev,
				      bool weak_barriers,
				      void *pages,
				      void (*notify)(struct virtqueue *vq),
				      void (*callback)(struct virtqueue *vq),
				      const char *name);
void vring_del_virtqueue(struct virtqueue *vq);

#endif