aboutsummaryrefslogtreecommitdiffstats
blob: 0740284396c146b230d3ca353b20ea6f2ed6664e (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
#define _GNU_SOURCE
#include <getopt.h>
#include <string.h>
#include <poll.h>
#include <sys/eventfd.h>
#include <stdlib.h>
#include <assert.h>
#include <unistd.h>
#include <sys/ioctl.h>
#include <sys/stat.h>
#include <sys/types.h>
#include <fcntl.h>
#include <linux/vhost.h>
#include <linux/virtio.h>
#include <linux/virtio_ring.h>
#include "../../drivers/vhost/test.h"

struct vq_info {
	int kick;
	int call;
	int num;
	int idx;
	void *ring;
	/* copy used for control */
	struct vring vring;
	struct virtqueue *vq;
};

struct vdev_info {
	struct virtio_device vdev;
	int control;
	struct pollfd fds[1];
	struct vq_info vqs[1];
	int nvqs;
	void *buf;
	size_t buf_size;
	struct vhost_memory *mem;
};

void vq_notify(struct virtqueue *vq)
{
	struct vq_info *info = vq->priv;
	unsigned long long v = 1;
	int r;
	r = write(info->kick, &v, sizeof v);
	assert(r == sizeof v);
}

void vq_callback(struct virtqueue *vq)
{
}


void vhost_vq_setup(struct vdev_info *dev, struct vq_info *info)
{
	struct vhost_vring_state state = { .index = info->idx };
	struct vhost_vring_file file = { .index = info->idx };
	unsigned long long features = dev->vdev.features[0];
	struct vhost_vring_addr addr = {
		.index = info->idx,
		.desc_user_addr = (uint64_t)(unsigned long)info->vring.desc,
		.avail_user_addr = (uint64_t)(unsigned long)info->vring.avail,
		.used_user_addr = (uint64_t)(unsigned long)info->vring.used,
	};
	int r;
	r = ioctl(dev->control, VHOST_SET_FEATURES, &features);
	assert(r >= 0);
	state.num = info->vring.num;
	r = ioctl(dev->control, VHOST_SET_VRING_NUM, &state);
	assert(r >= 0);
	state.num = 0;
	r = ioctl(dev->control, VHOST_SET_VRING_BASE, &state);
	assert(r >= 0);
	r = ioctl(dev->control, VHOST_SET_VRING_ADDR, &addr);
	assert(r >= 0);
	file.fd = info->kick;
	r = ioctl(dev->control, VHOST_SET_VRING_KICK, &file);
	assert(r >= 0);
	file.fd = info->call;
	r = ioctl(dev->control, VHOST_SET_VRING_CALL, &file);
	assert(r >= 0);
}

static void vq_info_add(struct vdev_info *dev, int num)
{
	struct vq_info *info = &dev->vqs[dev->nvqs];
	int r;
	info->idx = dev->nvqs;
	info->kick = eventfd(0, EFD_NONBLOCK);
	info->call = eventfd(0, EFD_NONBLOCK);
	r = posix_memalign(&info->ring, 4096, vring_size(num, 4096));
	assert(r >= 0);
	memset(info->ring, 0, vring_size(num, 4096));
	vring_init(&info->vring, num, info->ring, 4096);
	info->vq = vring_new_virtqueue(info->vring.num, 4096, &dev->vdev,
				       true, info->ring,
				       vq_notify, vq_callback, "test");
	assert(info->vq);
	info->vq->priv = info;
	vhost_vq_setup(dev, info);
	dev->fds[info->idx].fd = info->call;
	dev->fds[info->idx].events = POLLIN;
	dev->nvqs++;
}

static void vdev_info_init(struct vdev_info* dev, unsigned long long features)
{
	int r;
	memset(dev, 0, sizeof *dev);
	dev->vdev.features[0] = features;
	dev->vdev.features[1] = features >> 32;
	dev->buf_size = 1024;
	dev->buf = malloc(dev->buf_size);
	assert(dev->buf);
        dev->control = open("/dev/vhost-test", O_RDWR);
	assert(dev->control >= 0);
	r = ioctl(dev->control, VHOST_SET_OWNER, NULL);
	assert(r >= 0);
	dev->mem = malloc(offsetof(struct vhost_memory, regions) +
			  sizeof dev->mem->regions[0]);
	assert(dev->mem);
	memset(dev->mem, 0, offsetof(struct vhost_memory, regions) +
                          sizeof dev->mem->regions[0]);
	dev->mem->nregions = 1;
	dev->mem->regions[0].guest_phys_addr = (long)dev->buf;
	dev->mem->regions[0].userspace_addr = (long)dev->buf;
	dev->mem->regions[0].memory_size = dev->buf_size;
	r = ioctl(dev->control, VHOST_SET_MEM_TABLE, dev->mem);
	assert(r >= 0);
}

/* TODO: this is pretty bad: we get a cache line bounce
 * for the wait queue on poll and another one on read,
 * plus the read which is there just to clear the
 * current state. */
static void wait_for_interrupt(struct vdev_info *dev)
{
	int i;
	unsigned long long val;
	poll(dev->fds, dev->nvqs, -1);
	for (i = 0; i < dev->nvqs; ++i)
		if (dev->fds[i].revents & POLLIN) {
			read(dev->fds[i].fd, &val, sizeof val);
		}
}

static void run_test(struct vdev_info *dev, struct vq_info *vq, int bufs)
{
	struct scatterlist sl;
	long started = 0, completed = 0;
	long completed_before;
	int r, test = 1;
	unsigned len;
	long long spurious = 0;
	r = ioctl(dev->control, VHOST_TEST_RUN, &test);
	assert(r >= 0);
	for (;;) {
		virtqueue_disable_cb(vq->vq);
		completed_before = completed;
		do {
			if (started < bufs) {
				sg_init_one(&sl, dev->buf, dev->buf_size);
				r = virtqueue_add_buf(vq->vq, &sl, 1, 0,
						      dev->buf + started);
				if (likely(r >= 0)) {
					++started;
					virtqueue_kick(vq->vq);
				}
			} else
				r = -1;

			/* Flush out completed bufs if any */
			if (virtqueue_get_buf(vq->vq, &len)) {
				++completed;
				r = 0;
			}

		} while (r >= 0);
		if (completed == completed_before)
			++spurious;
		assert(completed <= bufs);
		assert(started <= bufs);
		if (completed == bufs)
			break;
		if (virtqueue_enable_cb(vq->vq)) {
			wait_for_interrupt(dev);
		}
	}
	test = 0;
	r = ioctl(dev->control, VHOST_TEST_RUN, &test);
	assert(r >= 0);
	fprintf(stderr, "spurious wakeus: 0x%llx\n", spurious);
}

const char optstring[] = "h";
const struct option longopts[] = {
	{
		.name = "help",
		.val = 'h',
	},
	{
		.name = "event-idx",
		.val = 'E',
	},
	{
		.name = "no-event-idx",
		.val = 'e',
	},
	{
		.name = "indirect",
		.val = 'I',
	},
	{
		.name = "no-indirect",
		.val = 'i',
	},
	{
	}
};

static void help()
{
	fprintf(stderr, "Usage: virtio_test [--help]"
		" [--no-indirect]"
		" [--no-event-idx]"
		"\n");
}

int main(int argc, char **argv)
{
	struct vdev_info dev;
	unsigned long long features = (1ULL << VIRTIO_RING_F_INDIRECT_DESC) |
		(1ULL << VIRTIO_RING_F_EVENT_IDX);
	int o;

	for (;;) {
		o = getopt_long(argc, argv, optstring, longopts, NULL);
		switch (o) {
		case -1:
			goto done;
		case '?':
			help();
			exit(2);
		case 'e':
			features &= ~(1ULL << VIRTIO_RING_F_EVENT_IDX);
			break;
		case 'h':
			help();
			goto done;
		case 'i':
			features &= ~(1ULL << VIRTIO_RING_F_INDIRECT_DESC);
			break;
		default:
			assert(0);
			break;
		}
	}

done:
	vdev_info_init(&dev, features);
	vq_info_add(&dev, 256);
	run_test(&dev, &dev.vqs[0], 0x100000);
	return 0;
}