aboutsummaryrefslogtreecommitdiffstats
blob: a30abfe6ed16ae5b1f470e55780f346794fb507a (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
#ifndef __KVM_IO_APIC_H
#define __KVM_IO_APIC_H

#include <linux/kvm_host.h>

#include "iodev.h"

struct kvm;
struct kvm_vcpu;

#define IOAPIC_NUM_PINS  KVM_IOAPIC_NUM_PINS
#define IOAPIC_VERSION_ID 0x11	/* IOAPIC version */
#define IOAPIC_EDGE_TRIG  0
#define IOAPIC_LEVEL_TRIG 1

#define IOAPIC_DEFAULT_BASE_ADDRESS  0xfec00000
#define IOAPIC_MEM_LENGTH            0x100

/* Direct registers. */
#define IOAPIC_REG_SELECT  0x00
#define IOAPIC_REG_WINDOW  0x10
#define IOAPIC_REG_EOI     0x40	/* IA64 IOSAPIC only */

/* Indirect registers. */
#define IOAPIC_REG_APIC_ID 0x00	/* x86 IOAPIC only */
#define IOAPIC_REG_VERSION 0x01
#define IOAPIC_REG_ARB_ID  0x02	/* x86 IOAPIC only */

/*ioapic delivery mode*/
#define	IOAPIC_FIXED			0x0
#define	IOAPIC_LOWEST_PRIORITY		0x1
#define	IOAPIC_PMI			0x2
#define	IOAPIC_NMI			0x4
#define	IOAPIC_INIT			0x5
#define	IOAPIC_EXTINT			0x7

struct kvm_ioapic {
	u64 base_address;
	u32 ioregsel;
	u32 id;
	u32 irr;
	u32 pad;
	union kvm_ioapic_redirect_entry redirtbl[IOAPIC_NUM_PINS];
	unsigned long irq_states[IOAPIC_NUM_PINS];
	struct kvm_io_device dev;
	struct kvm *kvm;
	void (*ack_notifier)(void *opaque, int irq);
	spinlock_t lock;
	DECLARE_BITMAP(handled_vectors, 256);
};

#ifdef DEBUG
#define ASSERT(x)  							\
do {									\
	if (!(x)) {							\
		printk(KERN_EMERG "assertion failed %s: %d: %s\n",	\
		       __FILE__, __LINE__, #x);				\
		BUG();							\
	}								\
} while (0)
#else
#define ASSERT(x) do { } while (0)
#endif

static inline struct kvm_ioapic *ioapic_irqchip(struct kvm *kvm)
{
	return kvm->arch.vioapic;
}

int kvm_apic_match_dest(struct kvm_vcpu *vcpu, struct kvm_lapic *source,
		int short_hand, int dest, int dest_mode);
int kvm_apic_compare_prio(struct kvm_vcpu *vcpu1, struct kvm_vcpu *vcpu2);
void kvm_ioapic_update_eoi(struct kvm *kvm, int vector, int trigger_mode);
bool kvm_ioapic_handles_vector(struct kvm *kvm, int vector);
int kvm_ioapic_init(struct kvm *kvm);
void kvm_ioapic_destroy(struct kvm *kvm);
int kvm_ioapic_set_irq(struct kvm_ioapic *ioapic, int irq, int irq_source_id,
		       int level);
void kvm_ioapic_clear_all(struct kvm_ioapic *ioapic, int irq_source_id);
void kvm_ioapic_reset(struct kvm_ioapic *ioapic);
int kvm_irq_delivery_to_apic(struct kvm *kvm, struct kvm_lapic *src,
		struct kvm_lapic_irq *irq);
int kvm_get_ioapic(struct kvm *kvm, struct kvm_ioapic_state *state);
int kvm_set_ioapic(struct kvm *kvm, struct kvm_ioapic_state *state);

#endif