diff options
author | Marek Szyprowski | 2014-02-28 07:42:49 -0600 |
---|---|---|
committer | Mark Brown | 2014-08-12 06:42:54 -0500 |
commit | 61c2521e81afc2c2286f633e6130d0ffa2b93684 (patch) | |
tree | 6ab310a6125cc5c9129611d322317435164ebece | |
parent | e337f7e8b0fe7cec6a72fe6f5e3ac09c72b4152d (diff) | |
download | kernel-video-61c2521e81afc2c2286f633e6130d0ffa2b93684.tar.gz kernel-video-61c2521e81afc2c2286f633e6130d0ffa2b93684.tar.xz kernel-video-61c2521e81afc2c2286f633e6130d0ffa2b93684.zip |
drivers: of: add support for custom reserved memory drivers
Add support for custom reserved memory drivers. Call their init() function
for each reserved region and prepare for using operations provided by them
with by the reserved_mem->ops array.
Based on previous code provided by Josh Cartwright <joshc@codeaurora.org>
Signed-off-by: Marek Szyprowski <m.szyprowski@samsung.com>
Signed-off-by: Grant Likely <grant.likely@linaro.org>
(cherry picked from commit f618c4703a14672d27bc2ca5d132a844363d6f5f)
Signed-off-by: Mark Brown <broonie@linaro.org>
-rw-r--r-- | drivers/of/of_reserved_mem.c | 29 | ||||
-rw-r--r-- | include/asm-generic/vmlinux.lds.h | 11 | ||||
-rw-r--r-- | include/linux/of_reserved_mem.h | 32 |
3 files changed, 72 insertions, 0 deletions
diff --git a/drivers/of/of_reserved_mem.c b/drivers/of/of_reserved_mem.c index 69b81177958..daaaf935911 100644 --- a/drivers/of/of_reserved_mem.c +++ b/drivers/of/of_reserved_mem.c | |||
@@ -170,6 +170,33 @@ static int __init __reserved_mem_alloc_size(unsigned long node, | |||
170 | return 0; | 170 | return 0; |
171 | } | 171 | } |
172 | 172 | ||
173 | static const struct of_device_id __rmem_of_table_sentinel | ||
174 | __used __section(__reservedmem_of_table_end); | ||
175 | |||
176 | /** | ||
177 | * res_mem_init_node() - call region specific reserved memory init code | ||
178 | */ | ||
179 | static int __init __reserved_mem_init_node(struct reserved_mem *rmem) | ||
180 | { | ||
181 | extern const struct of_device_id __reservedmem_of_table[]; | ||
182 | const struct of_device_id *i; | ||
183 | |||
184 | for (i = __reservedmem_of_table; i < &__rmem_of_table_sentinel; i++) { | ||
185 | reservedmem_of_init_fn initfn = i->data; | ||
186 | const char *compat = i->compatible; | ||
187 | |||
188 | if (!of_flat_dt_is_compatible(rmem->fdt_node, compat)) | ||
189 | continue; | ||
190 | |||
191 | if (initfn(rmem, rmem->fdt_node, rmem->name) == 0) { | ||
192 | pr_info("Reserved memory: initialized node %s, compatible id %s\n", | ||
193 | rmem->name, compat); | ||
194 | return 0; | ||
195 | } | ||
196 | } | ||
197 | return -ENOENT; | ||
198 | } | ||
199 | |||
173 | /** | 200 | /** |
174 | * fdt_init_reserved_mem - allocate and init all saved reserved memory regions | 201 | * fdt_init_reserved_mem - allocate and init all saved reserved memory regions |
175 | */ | 202 | */ |
@@ -184,5 +211,7 @@ void __init fdt_init_reserved_mem(void) | |||
184 | if (rmem->size == 0) | 211 | if (rmem->size == 0) |
185 | err = __reserved_mem_alloc_size(node, rmem->name, | 212 | err = __reserved_mem_alloc_size(node, rmem->name, |
186 | &rmem->base, &rmem->size); | 213 | &rmem->base, &rmem->size); |
214 | if (err == 0) | ||
215 | __reserved_mem_init_node(rmem); | ||
187 | } | 216 | } |
188 | } | 217 | } |
diff --git a/include/asm-generic/vmlinux.lds.h b/include/asm-generic/vmlinux.lds.h index bc2121fa913..f10f64fcc81 100644 --- a/include/asm-generic/vmlinux.lds.h +++ b/include/asm-generic/vmlinux.lds.h | |||
@@ -167,6 +167,16 @@ | |||
167 | #define CLK_OF_TABLES() | 167 | #define CLK_OF_TABLES() |
168 | #endif | 168 | #endif |
169 | 169 | ||
170 | #ifdef CONFIG_OF_RESERVED_MEM | ||
171 | #define RESERVEDMEM_OF_TABLES() \ | ||
172 | . = ALIGN(8); \ | ||
173 | VMLINUX_SYMBOL(__reservedmem_of_table) = .; \ | ||
174 | *(__reservedmem_of_table) \ | ||
175 | *(__reservedmem_of_table_end) | ||
176 | #else | ||
177 | #define RESERVEDMEM_OF_TABLES() | ||
178 | #endif | ||
179 | |||
170 | #define KERNEL_DTB() \ | 180 | #define KERNEL_DTB() \ |
171 | STRUCT_ALIGN(); \ | 181 | STRUCT_ALIGN(); \ |
172 | VMLINUX_SYMBOL(__dtb_start) = .; \ | 182 | VMLINUX_SYMBOL(__dtb_start) = .; \ |
@@ -490,6 +500,7 @@ | |||
490 | TRACE_SYSCALLS() \ | 500 | TRACE_SYSCALLS() \ |
491 | MEM_DISCARD(init.rodata) \ | 501 | MEM_DISCARD(init.rodata) \ |
492 | CLK_OF_TABLES() \ | 502 | CLK_OF_TABLES() \ |
503 | RESERVEDMEM_OF_TABLES() \ | ||
493 | CLKSRC_OF_TABLES() \ | 504 | CLKSRC_OF_TABLES() \ |
494 | KERNEL_DTB() \ | 505 | KERNEL_DTB() \ |
495 | IRQCHIP_OF_MATCH_TABLE() | 506 | IRQCHIP_OF_MATCH_TABLE() |
diff --git a/include/linux/of_reserved_mem.h b/include/linux/of_reserved_mem.h index 89226ed7d95..9b1fbb7f29f 100644 --- a/include/linux/of_reserved_mem.h +++ b/include/linux/of_reserved_mem.h | |||
@@ -1,21 +1,53 @@ | |||
1 | #ifndef __OF_RESERVED_MEM_H | 1 | #ifndef __OF_RESERVED_MEM_H |
2 | #define __OF_RESERVED_MEM_H | 2 | #define __OF_RESERVED_MEM_H |
3 | 3 | ||
4 | struct device; | ||
5 | struct of_phandle_args; | ||
6 | struct reserved_mem_ops; | ||
7 | |||
4 | struct reserved_mem { | 8 | struct reserved_mem { |
5 | const char *name; | 9 | const char *name; |
6 | unsigned long fdt_node; | 10 | unsigned long fdt_node; |
11 | const struct reserved_mem_ops *ops; | ||
7 | phys_addr_t base; | 12 | phys_addr_t base; |
8 | phys_addr_t size; | 13 | phys_addr_t size; |
14 | void *priv; | ||
15 | }; | ||
16 | |||
17 | struct reserved_mem_ops { | ||
18 | void (*device_init)(struct reserved_mem *rmem, | ||
19 | struct device *dev); | ||
20 | void (*device_release)(struct reserved_mem *rmem, | ||
21 | struct device *dev); | ||
9 | }; | 22 | }; |
10 | 23 | ||
24 | typedef int (*reservedmem_of_init_fn)(struct reserved_mem *rmem, | ||
25 | unsigned long node, const char *uname); | ||
26 | |||
11 | #ifdef CONFIG_OF_RESERVED_MEM | 27 | #ifdef CONFIG_OF_RESERVED_MEM |
12 | void fdt_init_reserved_mem(void); | 28 | void fdt_init_reserved_mem(void); |
13 | void fdt_reserved_mem_save_node(unsigned long node, const char *uname, | 29 | void fdt_reserved_mem_save_node(unsigned long node, const char *uname, |
14 | phys_addr_t base, phys_addr_t size); | 30 | phys_addr_t base, phys_addr_t size); |
31 | |||
32 | #define RESERVEDMEM_OF_DECLARE(name, compat, init) \ | ||
33 | static const struct of_device_id __reservedmem_of_table_##name \ | ||
34 | __used __section(__reservedmem_of_table) \ | ||
35 | = { .compatible = compat, \ | ||
36 | .data = (init == (reservedmem_of_init_fn)NULL) ? \ | ||
37 | init : init } | ||
38 | |||
15 | #else | 39 | #else |
16 | static inline void fdt_init_reserved_mem(void) { } | 40 | static inline void fdt_init_reserved_mem(void) { } |
17 | static inline void fdt_reserved_mem_save_node(unsigned long node, | 41 | static inline void fdt_reserved_mem_save_node(unsigned long node, |
18 | const char *uname, phys_addr_t base, phys_addr_t size) { } | 42 | const char *uname, phys_addr_t base, phys_addr_t size) { } |
43 | |||
44 | #define RESERVEDMEM_OF_DECLARE(name, compat, init) \ | ||
45 | static const struct of_device_id __reservedmem_of_table_##name \ | ||
46 | __attribute__((unused)) \ | ||
47 | = { .compatible = compat, \ | ||
48 | .data = (init == (reservedmem_of_init_fn)NULL) ? \ | ||
49 | init : init } | ||
50 | |||
19 | #endif | 51 | #endif |
20 | 52 | ||
21 | #endif /* __OF_RESERVED_MEM_H */ | 53 | #endif /* __OF_RESERVED_MEM_H */ |