diff options
author | Sunita Nadampalli | 2016-05-13 11:32:10 -0500 |
---|---|---|
committer | Sunita Nadampalli | 2016-05-13 11:32:10 -0500 |
commit | 2c5c4ebd804e196530f2de663e13b7ed24571ceb (patch) | |
tree | 77051e3224e17787596b8dedff1446594920a623 | |
parent | e1aa6b6aa5fc518c3a90180165692d17ab447bf4 (diff) | |
download | kernel-video-2c5c4ebd804e196530f2de663e13b7ed24571ceb.tar.gz kernel-video-2c5c4ebd804e196530f2de663e13b7ed24571ceb.tar.xz kernel-video-2c5c4ebd804e196530f2de663e13b7ed24571ceb.zip |
Reserved the memory address used by Vision SDK
Reserving memory used by Vision SDK configured at
\vision_sdk\build\tda2xx\mem_segment_definition_1024mb_rvc.xs
Address 0x85800000 - 0x95400000 of size 0xFC00000 for NDK_MEM and SR1_FRAME_BUFFER_MEM
Address 0xA0000000 - 0xA2000000 of size 0x2000000 for SR0, REMOTE_LOG_MEM, LINK_STATS_MEM,
SYSTEM_IPC_SHM_MEM, HDVPSS_DESC_MEM, TRACE_BUF, EXC_DATA, and PM_DATA
Since Robust RVC doesn't use EVE, we do not need to reserve the memory address range
0xA2000000 - 0xA6000000 of size 0x4000000.
Change-Id: I1ddf39b2eae68520938f80e7838ca015d3528d87
Signed-off-by: Buddy Liong <a0270631@ti.com>
-rw-r--r-- | arch/arm/boot/dts/dra7-evm-robust-rvc.dts | 13 |
1 files changed, 10 insertions, 3 deletions
diff --git a/arch/arm/boot/dts/dra7-evm-robust-rvc.dts b/arch/arm/boot/dts/dra7-evm-robust-rvc.dts index 576c8c482a3..35677b2904f 100644 --- a/arch/arm/boot/dts/dra7-evm-robust-rvc.dts +++ b/arch/arm/boot/dts/dra7-evm-robust-rvc.dts | |||
@@ -8,14 +8,21 @@ | |||
8 | 8 | ||
9 | #include "dra7-evm-lcd10.dts" | 9 | #include "dra7-evm-lcd10.dts" |
10 | 10 | ||
11 | /* | ||
12 | Reserving memory used by Vision SDK configured at | ||
13 | \vision_sdk\build\tda2xx\mem_segment_definition_1024mb_rvc.xs | ||
14 | Address 0x85800000 - 0x95400000 of size 0xFC00000 for NDK_MEM and SR1_FRAME_BUFFER_MEM | ||
15 | Address 0xA0000000 - 0xA2000000 of size 0x2000000 for SR0, REMOTE_LOG_MEM, LINK_STATS_MEM, | ||
16 | SYSTEM_IPC_SHM_MEM, HDVPSS_DESC_MEM, TRACE_BUF, EXC_DATA, and PM_DATA | ||
17 | */ | ||
11 | &reserved_mem{ | 18 | &reserved_mem{ |
12 | rvc_pool1: rvc1@0x8E000000 { | 19 | rvc_pool1: rvc1@0x85800000 { |
13 | reg = <0x8E000000 0x4700000>; | 20 | reg = <0x85800000 0xFC00000>; |
14 | status = "okay"; | 21 | status = "okay"; |
15 | }; | 22 | }; |
16 | 23 | ||
17 | rvc_pool2: rvc2@0xA0000000 { | 24 | rvc_pool2: rvc2@0xA0000000 { |
18 | reg = <0xA0000000 0x1000000>; | 25 | reg = <0xA0000000 0x2000000>; |
19 | status = "okay"; | 26 | status = "okay"; |
20 | }; | 27 | }; |
21 | }; | 28 | }; |